NXP Model-Based Design Tools Knowledge Base

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

NXP Model-Based Design Tools Knowledge Base

Discussions

Sort by:
        Product Release Announcement Automotive Microcontrollers and Processors Model-Based Design Toolbox v3.0.0 2017.R1         October 16, 2017 Model-Based Design Toolbox v3.0.0 for NXP’s S32K1xx Automotive Microprocessors    Main Features: Embedded target support for S32K144 and S32K142 MCUs with example for S32K144EVB-Q100 and S32K142EVB-Q100 evaluation boards Online installer available directly from MathWorks website Add-On Explorer. Installation Guide step-by-step application to provide an improved user experience for toolbox download, installation and license generation from NXP website   Documentation, help and S32K1xx examples fully integrated into MATLAB development environment for ease of use and fast prototyping New peripherals support for: Watchdog (WDOG) Power Management Controller (PMC) Low Power Timer (LPTMR) Cryptographic Services Engine (CSEC) FlexIO for supporting I2C, SPI and UART communications  Add new functionalities for: CAN with Flexible Data Rate (CAN-FD) CAN with Rx FIFO CAN Pretended Networking Blocking or Non-Blocking transmit/receive modes for Communication blocks FreeMASTER configuration block for embedded driver Support for SRAM application download  Enhance the support for all existing Simulink blocks to support basic and advanced mode of peripheral configuration Support for MATLAB 2017b release Integrates the Automotive Math and Motor Control Library release 1.1.9 for ARM M4 cores Integrates the SDK release version 0.8.4 EAR for S32K1xx MCU. NXP’s Model-Based Design Toolbox generates codes based on standard SDK API, covering most of the functionalities exposed by SDK   Download NXP’s Model-Based Design Toolbox for S32K1xx: https://nxp.flexnetoperations.com/control/frse/download?element=9501347 or browse for file here: Model-Based Design Toolbox|NXP    Getting Started Videos: How to install Model-Based Design Toolbox for S32K1xx How to get help with NXP's toolbox for S32K1xx Basic & Advanced modes for configuration of S32K1xx Motor Control example with S32K1xx FlexIO Communication example with S32K1xx Low Power Modes example with S32K1xx   Support: https://community.nxp.com/community/mbdt        
View full article
      Product Release Announcement Automotive Microcontrollers and Processors NXP Model-Based Design Toolbox for S32K1xx – version 4.1.0     Austin, Texas, USA July 22, 2019 The Automotive Microcontrollers and Processors, Model-Based Design Tools Team at NXP Semiconductors, is pleased to announce the release of the Model-Based Design Toolbox for S32K1xx version 4.1.0. This release supports automatic code generation for S32K1xx peripherals and applications prototyping from MATLAB/Simulink for NXP S32K1xx Automotive Microprocessors. This new release adds support for S32K116 and S32K118 microcontrollers, AUTOSAR applications code generation, Local Interconnect Networks (LIN) support and many other various new functionalities to help customers with rapid prototyping with NXP S32K microcontrollers.   FlexNet Location: https://www.nxp.com/webapp/swlicensing/sso/downloadSoftware.sp?catid=MCTB-EX   Activation link: https://www.nxp.com/webapp/swlicensing/sso/downloadSoftware.sp?catid=MCTB-EX     Release Content Automatic C code generation based on S32K SDK 3.0.1RTM drivers from MATLAB® for NXP all S32K1xx derivatives: S32K116 MCU Packages with 32QFN and 48LQFP (*new) S32K118 MCU Packages with 48/64 LQFP (*new) S32K142 MCU Packages with 48/64/100LQFP (*updated) S32K144 MCU Packages with 48/64/100LQFP and 100BGA (*updated) S32K146 MCU Packages with 64/100/144LQFP and 100BGA (*updated) S32K148 MCU Packages with 144/176LQFP and 100BGA/QFP (*updated) Multiple options for packages and clock frequencies are available via Model-Based Design Toolbox S32K Simulink main configuration block Integrates the Automotive Math and Motor Control Library release 1.1.17 for: S32K11x based on ARM M0+ cores; S32K14x based on ARM M4F cores; Multiple S32K1xx peripheral support. The peripheral coverage for each of the S32K1xx derivatives is shown below: S32K116 S32K118   S32K142   S32K144     S32K146 S32K148 Add support for Local Interconnect Network (LIN) for all S32K1xx devices Add support for Motor and Solenoid Drivers devices MC33GD3000, MC34GD3000, MC33937 and MC34937 Extend support for System Basis Chip (SBC) with UJA113x blocks 100% S32K1xx supported peripheral coverage with examples. More than 230 examples available as part of the toolbox that exercise all the functionalities supported Add support for CLASSIC AUTOSAR Application Layer Simulation and Code Generation for S32K1xx devices. This feature allows customers to build, simulate and test AUTOSAR Application directly on S32K1xx microcontrollers to check for correct functionality and performance using build in profilers. For more details, features and how to use the new functionalities, please refer to the Release Notes document attached.   MATLAB® Integration The NXP Model-Based Design Toolbox extends the MATLAB® and Simulink® experience by allowing customers to evaluate and use NXP’s S32K1xx MCUs and evaluation boards solutions out-of-the-box with: NXP Support Package for S32K1xx Online Installer Guide Add-on allows users to install NXP solution directly from the Mathwork’s website or directly from MATLAB IDE. The Support Package provide a step-by-step guide for installation and verification. NXP Model-Based Design Toolbox for S32K1xx version 4.1.0 is fully integrated with MATLAB® environment in terms of installation, documentation, help and examples;    Target Audience This release (4.1.0) is intended for technology demonstration, evaluation purposes and prototyping for S32K116, S32K118, S32K142, S32K144, S32K146 and S32K148 MCUs and Evaluation Boards       
View full article