NXP Designs Knowledge Base

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

NXP Designs Knowledge Base

Discussions

Sort by:
Demo Owner: Kwok Wu Introducing the high-performance SSL acceleration and public key offload achieved with the C29x crypto coprocessor and industry-leading performance per watt QorIQ Processing Platforms T4240 SoC.     Features SSL Acceleration with Public Key Offload C29x crypto coprocessor runs on the industry-leading QorIQ Processing Platforms T4240 SoC or any x86 device Enables efficient scaling with growth in secure networking traffic Breakthrough performance per Dollar   Featured NXP Products C29x: Crypto Coprocessor Block Diagram  
View full article
Demo Owner: Avinash Naidu Demonstration of a high-performance SAN solution based on iSCSI. This scalable, portable solution delivers up to 40 Gb/s running on the industry-leading performance per watt QorIQ T4240 SoC.       Features See a high-performance Storage Area Network (SAN) solution based on iSCSI. This scalable, portable solution delivers up to 40 Gb/s running on the industry-leading performance per watt QorIQ Processing Platforms T4240 SoC Featured NXP Products T4240 QorIQ
View full article
Demo Owner: Jeff Steinheider Femtocells are playing an increasingly large role in providing users with the indoor coverage and data rates expected from LTE. This demo shows how NXPP’s QorIQ Qonverge BSC9131 SoC, the BSC9131 reference design board, VortiQa Layer 1 baseband software and our partner’s software together provide scalable, multimode solutions from small to large cells.     Features Running on he QorIQ Qonvergence BSC9131 reference design board Turnkey solution with VortiQa, LTE, L1 baseboard software, integrated with open source WLAN, full system test with L2, L3 partners QorIQ Qonvergence SoCs provide scalable, multimode solutions from small to large cells   Featured NXP Products Product Link QorIQ® Qonverge BSC9131 RDB for Femtocell Base Station Development QorIQ® Qonverge BSC9131 RDB for Femtocell Base Station Development | NXP  QorIQ® Qonverge BSC9131 Single-core Processor and Single-core DSP QorIQ® Qonverge B9131 | NXP  Links QorIQ Qonverge Small Cell Base Station Reference Design Publishing Femtocell 4G-LTE with WiFi AP QorIQ BSC9131 Block Diagram  
View full article
Demo Owner: Andrew Patterson Mentor Graphics' Andrew Patterson demonstrates AUTOSAR and vehicle network design using Mentor Embedded design tools and run-time software on MCUs. Also showcased is combining infotainment and instrument cluster solutions on i.MX 6 series applications processors.     https://community.nxp.com/players.brightcove.net/4089003392001/default_default/index.html?videoId=4282653864001" style="color: #05afc3; background-color: #ffffff; font-size: 14.4px;" target="_blankFeatures Showcasing the setup of a typical car entertainment system Android Jelly Bean OS on an i.MX6 with Wi-Fi enable It can behave as an access point so other smart devices can connect or as a client and reach out to external networks Instrument cluster display running Linux clients with various applications that can connect to the car Featured NXP Products ARM® Cortex®-A9 Cores: i.MX 6 Series Multicore Processors Links NXP Connect - Mentor Graphics  
View full article
Wind River's Ka Kay Achacoso demonstrates VxWorks 7 with graphics on the i.MX6 series applications processor. Features Demonstration of Graphics using VXWorks 7 The drivers are taking advantage of the i.MX processor's GPU to render hardware accelerated 3D graphics Using the accelerometer to show the orientation of the board The display shows a 3D view of how the board is being positioned taking into consideration perspectives and lighting shadows Featured NXP Products ARM® Cortex®-A9 Cores: i.MX 6 Series Multicore Processors Links NXP Connect - Wind River
View full article
Demo Owner: Matt Hoover Embedded Planet's CEO Matt Hoover demonstrates the Wireless Sensor Gateway featuring i.MX6 applications processor at the FTF Americas 2014.       Features Bringing wireless sensor data tied to sensors that is brought into the i.MX6 based gateway via Verizon Cellular and  taken up to the cloud, then shown in a web portal Take the data from the field into the gateway via wire or wireless medium and take that data up to their server based system or a cloud based portal Featured NXP Products ARM® Cortex®-A9 Cores: i.MX 6 Series Multicore Processors Links NXP Connect - Embedded Planet  
View full article
Demo Owner: Dominic Selvaraj Firstview Consultants' Dominic Selvaraj demonstrates a custom dashboard application for an 18-wheel truck using i.MX 6 processor at the FTF Americas 2014.     https://community.nxp.com/players.brightcove.net/4089003392001/default_default/index.html?videoId=4282651084001" style="color: #05afc3; background-color: #ffffff; font-size: 14.4px;" target="_blank  Features Showcasing a secondary dashboard application for 18 wheeler trucks The dashboard features a touchscreen interface and runs Android operating system It has 4 cameras in a model truck (360 view around the vehicle) The gauges have been transformed into virtual gauges driven by vector graphics Co-pilot navigation and multimedia radio on vehicle   Featured NXP Products ARM® Cortex®-A9 Cores: i.MX 6 Series Multicore Processors Links NXP Connect - Firstview  
View full article
G5 Engineering demonstrates an IP camera solution based on i.MX6 apps processor at the FTF Americas 2014.   Features Multiple IP cameras that are aggregated by one i.MX6 and then sent over an IP backhaul to a second i.MX 6 for integration into a single image The images are brought out to the screen. No need to use Windows reducing virus instances With a click of a button can change the display to 1x1 or 1x2 to 4x4 views Featured NXP Products ARM® Cortex®-A9 Cores: i.MX 6 Series Multicore Processors Links G5- NXP Partner  
View full article
Overview of the Kinetis Microcontroller K70 and PEG graphics software development tool followed by a demo of the LCD Controller Module.      Features Graphical LCD Controller demo in the K70 Kinetis Microcontrollers Large Internal memory that could be used to drive LCD module, without needing external memory Support for B&W, Monochrome and Color LCDs (CSTN, TFT) 800x600 resolution with 24bpp Graphical LCD Drivers:  available: eGUI and PEG (Portable Embedded Gui) Featured NXP Products Graphic LCD MCUs: K7x EGUI: NXP eGUI: Graphical LCD Driver for MCUs/MPUs Block Diagram
View full article
Streaming real-time 3D Graphics Using i.MX 6 Applications Processor and Qorivva MCU. View a 3D car that the user rotates using a touch screen to display environmental reflections.  Both static and live video environmental reflections are calculated on top of the real-time rendered car.     https://community.nxp.com/players.brightcove.net/4089003392001/default_default/index.html?videoId=4282600248001" style="color: #05afc3; background-color: #ffffff; font-size: 14.4px;" target="_blank  Features Qorivva MCU sends an encoded video stream to the i.MX6 processor The demo shows a car a 3D spinning vehicle on the LCD. the video stream is used as a reflection on the 3D model Touch screen enabled LCD allowing uswer to rotate 3D model of car i.MX6 Quad has a powerful GPU that renders 3D graphics on real time. This could be used to reconfigure clusters, 3D gauges or other uses Featured NXP Products i.MX6Q: i.MX 6Quad Processors – Quad Core Qorivva 32-bit MCUs based on Power Architecture® Technology
View full article
This demo showcases a 1Gbit/s Enterprise Wireless Solution and the latest IEEE® 802.11ac.     Features P1010 QorIQ Processors product base Reference design Capable of scaling up to 1GHz performance capabilities 3x3 802.11ac design achieving performance capabilities in excess of 700 - 800Mbits/second The P1020 and P1023 Dual core versions of the P1010 with similar throughputs but more CPU headroom capabilities Featured NXP Products P1010: QorIQ P1010/14 Low-Power Communications Processors with Trust Architecture P1020: QorIQ P1020/11 Single- and Dual-Core Communications Processors P1023: QorIQ P1023/17 Low-End Single- and Dual-Core Communications Processors with Data Path Links QorIQ QorIQ P1010 RDB Getting Started - YouTube Block Diagram  
View full article
I'M Smartwatch, Smart TV's, and an interview by UI Labs CEO about natural user interfaces. The consumer experience is leading the way for the Connected Home. When technology emerges in the market, it's adopted by consumers first and then spreads into enterprise and industrial organizations.       Features See different demos showing different types devices that can be found in the home Tablets, Wearable Android watch and set top boxes interacting with TVs and smart phones Taking advantage of the i.MX6 features using Natural User Interface and showing fluid movement and seamless transitions in videos displayed using the i.MX6 processor Featured NXP Products i.MX6Q: i.MX 6Quad Processors – Quad Core Links Consumer Block Diagram
View full article
Learn about the low-cost QorIQ Processor P1 module for the Tower System.   Features QorIQ, Tower systems P1025 with dual GB Ethernet, USB, SDHC, Dual DDR3 PCI express and more Wi-Fi enable, VOIP connection IP PBX support, support of Up to 16 IP cameras @ 530Mbits per second Profibus and Profinet and additional networking protocols supported Featured NXP Products Product Link QorIQ® P1 MPU Tower® System Module https://www.nxp.com/design/development-boards/tower-development-boards/mcu-and-processor-modules/powerquicc-and-qoriq-modules/qoriq-p1-mpu-tower-system-module:TWR-P1025?&parentCode=P1025 QorIQ® P1025/16 Single- and Dual-Core Multi-Protocol Communications Processors QorIQ® P1025 | NXP  Links IoT Wall Smart Cities - Metropolitan Area Network (MAN) Development Kit Demo Block Diagram  
View full article
Speed development time when designing your portable medical device with NXP's Healthcare Analog Front End (AFE) reference platform which includes a complete hardware platform, schematics and software.  Based on the Kinetis Microcontroller K53 measurement. Demo Owner: dr.josefernandezv Demo Owner: aleguzman Features Speed development time when designing your portable medical device with NXP's Healthcare Analog Front End (AFE) reference platform which includes a complete hardware platform, schematics and software NXP offers a complete development platform based on the Tower System, which eases the development of medical applications with a fully integrated set of solutions that reduces the design effort The Medical suitcase is composed of six different analog front ends, each one focused on a specific medical application. Applications included are, 1-Lead ECG, pulse oximeter, blood pressure monitor, glucometer, spirometer, and ultrasound digital stethoscope Featured NXP Products K50_100: Kinetis K50 Measurement 100 MHz MCUs Healthcare Analog Front End( AFE) Block Diagram
View full article
Demo Owner: Eric Dudley   Wireless LAN access point on the demo. This demonstration shows the P1023 in a Wireless LAN application. The dual-core QorIQ Processor with DPAA performs full offload of access points using CAPWAP and DTLS.  This hardware offload permits you to implement wirespeed GbE AP to Controller connectivity while freeing all CPU cycles to execute value added applications.     Features The P1023 is specifically designed for offloading wireless LAN access points Lowest end product that has an offload engine called Data Path Acceleration Architecture (DPAA) The offload engine is taking Layer 2 tunneled and layer 3 encrypted packets that are going from the access point back to the controller and it's doing all that connectivity at wire rate without using the CPU For multi-radio devices that need CPU head room for radio management and other processing tasks   Featured NXP Products P1023 - NXP Links Wireless Access Points QorIQ - NXP Block Diagrams  
View full article
See the QorIQ Processor P4080 firewall and IPSec performance with normal Linux® SMP build using ASF.   The QorIQ P4080 processor can be used for combined control, data path and application layer processing. Its high level of integration offers significant performance benefits compared to multiple discrete devices while greatly simplifying board design. The processor is well-suited for applications that are highly compute-intensive, I/O intensive or both, making it ideal for applications such as enterprise and service provider routers, switches, base station controllers, radio network controllers (RNCs), long term evolution (LTE) and general-purpose embedded computing systems in the networking, telecom/datacom, wireless infrastructure, military and aerospace markets.     Features Packet processing offload to P4080 frame manager, buffer manager and queue manager Complete IPSec offload to P4080 SEC 4.0 engine including headers as well as cryptological processing Full SPI firewall processing including NAT and ALG with state tracking, implemented and processed by each core Flexible multicore architecture with Linux SMP Training Name and Description Vendor Duration Favorite Designing with Freescale Seminar - QorIQ Solutions for Digital Networking:QorIQ product family for networking applications including small cell base stations and IEEE 1588 precision time protocol. Format: lecture-only Modified: 08/09/2013 NXP 1 Days NXP Technology Day – QorIQ, Kinetis and i.MX Solutions:Introduction to Kinetis and i.MX ARM® Cortex™ - based product families and QorIQ products. Format: hands-on Modified: 07/30/2013 NXP 1 Days AP4080:P4080/P4040- A five-day course covering the architecture, hardware, and software aspects of the P4080/P4040 devices. Format: Lecture with exercises Arnewsh Inc 5 Day(s) INTEGRITY Training:INTEGRITY hands-on and lecture training. Format: Hands-on Green Hills Software 3 Day(s) MULTI Training:Hands-on and lecture for MULTI IDE. Format: Hands-on Green Hills Software 2 Day(s) Multilple Courses available:Multiple training formats for Wind River products on Freescale processors available Format: Lecture with exercises Wind River Systems 1 Day(s) PHX-P4080:P4080: A 4-day course covering the system, software, hardware,and test architecture of the QorIQ P4080/81 and P4040 silicon system. Format: Lecture with exercises PhoenixMicro Inc. 4 Day(s) Video Training:Please note that these are not live trainings, these are pre-recorded videos. Format: Lecture-only Linear Technology 30 Minute(s)   Links P4080 - NXP Block Diagram  
View full article
App-based accessory demo for an iPod remote control using the Tower System with TWR-DOCK module. Demonstrates an example of how you can build audio accessories such as speaker docks, soundbars and car audio systems.     Features Designing electronic accessories for devices such as the iPhone®, iPad® and iPod® 30-pin dock connector for iPhone, iPad, or iPod devices USB A port for iPhone, iPad or iPod connection over standard USB to Apple Lightning® and 30-pin dock connector cables Analog stereo audio line out (RCA) Analog video out (composite, S-Video and component) Digital audio input and output transferred via USB connection Interface software for iPhone, iPad, and iPod devices Power input connector (2.1A, 1A) for device charging Interface software optimized for Kinetis MCUs, hardware supports a wide range of MCU and MPU Tower Modules Compatible with Tower peripheral modules Featured NXP Products TWR-DOCK: Tower System Dock Module TWR-DOCK2: Tower System MFi Interface Module Design Resources TWRDOCKFS: TWR-DOCK Fact Sheet TWR-DOCK-K60 kit contains: TWR-DOCK module with power supply and global adaptor TWR-K60N512 Kinetis K60 MCU Module TWR-PROTO Prototyping Module with perfboard area TWRPI-MPL115A Pressure Sensor Plug-In TWR-ELEV Elevator Modules TWR-DOCK-K60LCD kit contains: TWR-DOCK module with power supply and global adaptor TWR-K60N512 Kinetis K60 MCU Module TWR-LCD graphical LCD module TWR-AUDIO-SGTL audio module TWR-ELEV Elevator Modules
View full article
MCAT is a graphical tool for automatic calculation and real-time tuning of selected motor control structure parameters. MCAT can be used with fixed or floating point 16- or 32-bit data so can be used for MPC5xxx Microcontrollers, Kinetis Microcontrollers, Digital Signal Controllers, and The specified item was not found.. It also acts as a plug-in tool for Freemaster which allows real-time monitoring, tuning and parameter updating in a target application. This Tool is a HMTL-based user-friendly graphical plug-in tool for NXP's FreeMASTER. It is intended for the development of PMSM FOC applications, real-time control structure parameter tuning, and will aid motor control users in adapting our MC solutions to their motors without a detailed knowledge of PI controller constant calculations. https://community.nxp.com/players.brightcove.net/4089003392001/default_default/index.html?videoId=4282488626001" style="color: #05afc3; background-color: #ffffff; font-size: 14.4px;" target="_blankFeatures Up to three motor application support with independent access to each motor Utilizing a pole placement method for control parameter estimation Real-time tuning and updating of control parameters Preview of the static configuration of tuned parameters Generic output file with static configuration of tuned parameters Plug-in tool for FreeMASTER, not available as a standalone tool Offers basic and expert tuning mode Modular S/W concept, easy configurable Featured NXP Products MC56F84XXX Qorivva MPC56xx ARM® Cortex®-M4 High Performance MCUs: Kinetis K  Series ARM® Cortex®-M0+/M4 Motor Control MCUs: Kinetis V Series
View full article
Watch this demonstration that shows designing made easy with NXP's MMPF0100 and MMPF0200. These devices are optimized for i.MX 6 applications processors. Power-sensitive applications include portable medical devices, gateways, routers, home security systems, e-readers, tablets, and home energy management solutions.   Features MMPF0100 and MMPF0200 (PMIC) evaluation kit PMICs are optimized for i.MX 6 applications processors Light-Load Efficiency Exceptional Quiescent current Large amount of One-Time Programmable memory on board Flexibility: Programming kit connects the device via USB port and user can set up the start-up frequency, voltage levels, current limit and the timing of each regulator on the device Featured NXP Products MMPF0100 MMPF0200https://community.nxp.com/external-link.jspa?url=http%3A%2F%2Fwww.nxp.com%2Fproducts%2Fpower-management%2Fpmics%2Fpmics-for-i.mx-processors%2F12-channel-configurable-power-management-ic%3AMMPF0200 Block Diagrams
View full article
MC07XS6517 and MC17XS6500 single ICs provide comprehensive, cost-effective solutions for halogen, industrial lighting, LEDs, xenons, main switches and DC motor control. The eXtreme switch products are the latest achievement in DC motors and industrial lighting drivers. They belong to an expanding family to control and diagnose various types of loads, such as incandescent bulbs or light emitting diodes (LEDs), with enhanced precision. The products combine flexibility through daisy chainable SPI at 5.0 MHz, extended digital and analog feedbacks, which supports safety and robustness. This new generation of our high-side switch products family facilitates electronic control unit designs supported by the use of compatible MCU software and PCB footprints, for each device variant.     Features Operating voltage range of 7.0 V to 18 V, with sleep current <5.0 μA 5.0 MHz 16-bit SPI control of overcurrent profiles, channel control including 8-bit PWM duty-cycles, output -ON and -OFF open load detections, thermal shutdown and pre-warning, and fault reporting Output current monitoring with programmable synchronization signal and supply voltage feedback Programmable overcurrent trip levels Enhance output current sense with programmable synchronization signal and battery voltage feedback Watchdog and limp home mode External smart power switch control -16 V reverse polarity and ground disconnect protections Compatible PCB foot print and SPI software driver among the family Programmable Penta high-side switches Wide range diagnostic, current sensing and very low Rdson Up to 30% smaller PCB and 50% lower component count MC07XS6517 and MC17XS6500 eXtreme Switch applications include halogen, industrial lighting, LEDs, xenons, main switches and DC motor control   Featured NXP Products MC17XSF500: MC17XSF500, Penta 17 mOhm High Side Switch - Data Sheet MC07XSF517: MC07XSF517, Triple 7.0 mOhm and Dual 17 mOhm High Side Switch - Data sheet Block Diagram  
View full article