恩智浦设计知识库

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

NXP Designs Knowledge Base

讨论

排序依据:
The quadcopter drone is a very popular design for an unmanned aerial vehicle (UAV). It consists of a flight controller and four electronic speed controllers (ESCs), one for each motor. The flight controller is equipped with a radio to receive flight commands provided by the pilot and the inertial measurement unit (IMU). The IMU provides information (such as velocity and orientation) that are necessary for autonomous stabilization of the vehicle, using the internal accelerometer, gyroscope, and sometimes the magnetometer and GPS receiver.   Resources Quadcopter Drone Reference Design   Drone Examples - powered by NXP 3DR Drone Spiri Programmable Flying Robot  DJI Phantom 3 Advanced
查看全文
Demonstrating the Low voltage level driver motor product line.       Features Features FRDM-KL25Z MCU and FRDM-17510-EVB motor driver Battery-ready KL25Z ARM® Cortex™-M0+ processor MPC17510 motor driver 2.0 V to 15 V / 3.8 A peak operation   Featured NXP Products KL2x |Kinetis KL2x USB MCUs|NXP Engine and DC Motor Control|NXP     Tools   Product Link Freedom Development Platform for Kinetis® KL14, KL15, KL24, KL25 MCUs FRDM-KL25Z|Freedom Development Platform|Kinetis® MCU | NXP  MPC17510: H-Bridge, Brushed DC Motor Driver, 2-15V, 3.8A, 200kHz H-Bridge DC Motor Driver 2-15V 3.8A 200kHz | NXP  Freedom Expansion Board - MPC17510, H-Bridge, Brushed DC Motor Driver, 2.0V-15.0V, 1.2A https://www.element14.com/community/docs/DOC-75609/l/freedom-expansion-board--mpc17510-h-bridge-brushed-dc-motor-driver-…  NXP Stepper Motor/Dual DC Motor Shield NXP Stepper Motor/Dual DC Motor Shield | Mbed  KL25Z-MPC17510_candy_dispenser KL25Z-MPC17510_candy_dispenser - This is code used for the stand-alone FSL candy... | Mbed  FRDM-KL25Z FRDM-KL25Z | Mbed  Training Hands-On: Drive a Stepper Motor Using NXP's Motor Drivers and Kinetis Development Tools https://community.freescale.com/servlet/JiveServlet/previewBody/106138-102-1-27793/ftf-ind-f1303.pdf   Related Stepper Motor/Dual DC Motor Shield  | mbed
查看全文
Demo We will present Ethernet AVB System Solution Demo running on Vybrid VF6XX or Calypso 6M/3M MPC574XG. Application will show audio playback of multi-channel audio streams received via Ethernet/Broadcom BroadRReach physical interface/, audio data streaming capability from external source or memory, audio sample rate conversion (Vybrid specific), Virtual Autosar Ethernet driver (cross core implementation) and cross core communication module capabilities.   Audio over AVB network—multi-channel audio streaming Syntonized audio playback over multiple audio end nodes Complex AVB solution supporting Power Architecture® and ARM® architecture   Product Link Vybrid Controller Solutions Tower System Module Vybrid VF6xx Tower System Kit with Arm DS-5 | NXP  Evaluation System for MPC574xB/C/G Family Evaluation System for MPC574xB/C/G Family | NXP 
查看全文
Demo The Valves Controller SoC familly integrates high precision regulated valves. Through the standalone Demo called "Pendulum", we will show how our devices can control an entire hydraulyc / pneumatic system. It is composed by some proportional / digital valves and a compressor managed by using only an SPI communication. Thanks to this demo, we will introduce our evaluation module where both devices can be used separately or together to control up to 12 valves and 2 motor through a friendly graphic user interface.     Features Integrated valve drivers with current regulation or PWM mode Safe switching off mode for safety and robustness SPI interface to command all functions   Featured NXP Products Octal Valve and Pump Controller SoC|NXP   Block Diagram
查看全文
Demo Play "Asphalt Assault" video game while demonstrating NXP's motor driving capabilities using the S12 processor and 33932 motor driver controlling two engine control motors.   Product Link MC9S12G128 Ultra Reliable 16-bit Tower System Module https://www.nxp.com/design/development-boards/tower-development-boards/mcu-and-processor-modules/16-bit-mcu-modules/mc9s12g128-ultra-reliable-16-bit-tower-system-module:TWR-S12G128?&lang_cd=en Tower® Expansion Board - MC33932 & MC33926, Dual & Single H-Bridge, Brushed DC & Stepper motor Driver, 5-28V, 5A Tower Expansion Board - MC33932 & MC33926, Dual & Single H-Bridge, Brushed DC & Stepper motor Driver, 5-28V, 5A | NXP  Ultra-Reliable S12G General Purpose Automotive and Industrial Microcontrollers https://www.nxp.com/products/processors-and-microcontrollers/additional-architectures/16-bit-s12-and-s12x-mcus/ultra-reliable-s12g-general-purpose-automotive-and-industrial-microcontrollers:S12G?&lang_cd=en MC33932: H-Bridge Motor Driver, 5-28 V, 5 A, 11 kHz MC33932 | H-Bridge Motor Driver | NXP 
查看全文
Demo This demonstration features an Unmanned Aerial Vehicle (UAV) using the powerful Kinetis KV46 MCU controlling four GD3000 Brushless DC pre-drivers to spin the four motors which drive the propellers.   Features KV5x 240MHz ARM Cortex-M7 MCU with high speed ADCs & timers controlling all 4 BLDC motors GD3000 BDLC motor pre-driver featuring fast switching to drive low Q MOSFETs Single MCU solution unique in the market – reduced component count and BOM cost with superior performance   Featured NXP Products KV5x|Kinetis KV5x Connected Control MCUs|NXP 3-Phase Brushless Motor Pre-Driver|NXP   Links Quadcopter Demonstrating UAV Speed Control Using Kinetis KV5x MCUs and GD3000 Motor Pre-Drivers
查看全文
Demo Needs for insuring availability of Electrical Power is increasing. Batteries are spreading into automotive, electrical storage systems. This demo will demonstrate the Battery Management Product Family from NXP.   Most scalable and comprehensive battery management solutions Automotive robustness and in-house manufacturing process Designed for Functional Safety   Featured NXP Product 14-Channel Li-ion Battery Cell Controller IC|NXP   Target Applications Automotive Battery Chargers and Management 48V battery applications High-voltage battery management systems (> 800 V) Industrial Energy Storage Systems Uninterrupted power supply (UPS) E-bikes, E-scooters   Block Diagram
查看全文
Demo This Quadrocopter demo will use multiple MCU's from S12 MagniV family showcasing the value delivered from high voltage analog integration and industry proven S12Z core and efficiently enabling high speed BLDC control. Now even, going beyond the traditional automotive applications to cover emerging applications such as drones.   High-performance and industry proven S12(Z) MCU for BLDC/DC motor control, sensors and actuators High voltage analog integrations: LIN/CAN Phy, MOSFET gate drive units, LSD/HSDs, op-amps/PGAs Reduced PCB size and cost while improving manufacturing relability Featured NXP Product Auto & Industrial Mixed Signal MCUs|MagniV|NXP
查看全文
Demo Owner David Lopez This demo is an overview of our power management simulation and validation tools. Our tools will help you accelerate power management validation with ISO 26262 compliance. Through this demo you will discover how NXP develop innovative validation tool to cover multiple use case, and accelerate product validation in line with ISO26262. The leading device use to develop this tool is MC33908, System Basic Chip with DC/DC and highest functional safety level.  In addition this tool is also covering the validation of MCU and SBC attachment.  This tool contain a database made through the collection of different car OEM "non-ISO" pulse with fast execution.   Features Transient simulation tool platform Accelerate power management validation with ISO 26262 compliance Global OEM use cases database Featured NXP Products Analog and Power Management|NXP
查看全文
Demo The i.MX 6UltraLite SABRE CPU boards and base boards, powered by the ultra-efficient ARM Cortex-A7 core, showcase the i.MX 6UltraLite running the Linux OS with low run-current and simple power supply circuit.SABRE CPU and base board running Linux OS   SABRE CPU and base board running Linux OS Low run-current and simple power supply circuit Attached EVM card demonstrates the payment card interface compatibility Featured NXP Product i.MX 6UltraLite Applications Processor|NXP i.MX Applications Processors|ARM® Cores|NXP   Other
查看全文
Demo DJI Phantom 1 quadcopter drone with customised ESC module containing a single Kinetis KV5x MCU controlling all 4 propellers. Includes four MC34GD3000 3-ph Motor Driver ICs.   Features KV5x 240MHz ARM Cortex-M7 MCU with high speed ADCs & timers controlling all 4 BLDC motors GD3000 BDLC motor pre-driver featuring fast switching to drive low Q MOSFETs Single MCU solution unique in the market – reduced component count and BOM cost with superior performance   Featured NXP Products KV5x|Kinetis KV5x Connected Control MCUs|NXP KV4x |Kinetis KV4x High Precision Control MCU|NXP 3-Phase Brushless Motor Pre-Driver|NXP   Other Videos  
查看全文
Demo Introducing the latest Kinetis Sub-Family, the K8x, ideal for implementing secure designs for the internet of tomorrow. From payment applications to scalable edge nodes, the K8x sub-family offers the right features to address the challenges of smart, connected and secure designs.     Advanced security with asymmetric crypto hardware acceleration Exceptional architecture and support for fast serial NOR flash execute in place Configurable FlexIO peripheral, multiple clocking and power modes that expand MCU capabilities   Featured NXP Product   Product Link Kinetis K81 MCU POS Tower System Module Kinetis MCU POS Tower System Module | NXP  Freedom Development Platform for Kinetis® K82, K81, and K80 MCUs FRDM-K82F|Freedom Development Platform|Kinetis® MCUs | NXP  Other Links Security Technology|NXP
查看全文
Built to automotive grade specifications, this Qi compliant wireless charging reference design charges up devices in the car. The devices can integrate into the dash or center console of car.     https://community.nxp.com/players.brightcove.net/4089003392001/default_default/index.html?videoId=4282648274001" style="color: #05afc3; background-color: #ffffff; font-size: 14.4px;" target="_blank   Features Wireless Charging Reference design for Automotive applications Integration into dash board or center console 5 Watts of power following Qi standard Near field Communication (NFC) Loop included   Featured NXP Products 5 Watt Wireless Automotive 5 Watt Wireless Industrial Links WCT-5WTXAUTO: Multi-Coil Wireless Charging Tr Block Diagram  
查看全文
Demo Owner: David Chung Intended to demonstrate how one can leverage NXP technology to safely transport loads in a range of settings from a shipyard to an assembly line. Demo runs a Seavus developed application that pre-calculates a path based on environmental input given by the QorIQ LS1021A.  It then moves the load according to that path, adjusting for unforeseen hazards such as people who move in the way during transport.  It ensures that the landing area is clear before dropping the load. Demo is entire self-contained.     Features QorIQ LS1021A FPU for precise mathematical computation IEEE 1588 Precision Time Protocol to sync clocks within system WiFi connectivity to Human-Machine Interface SEC 5.5 crypto accelerator for maximum security Dual core for redundancy i.MX6 Specialized imaging processor Used as camera interface to facilitate trajectory calculation Kinetis Microcontroller K40 General purpose low power MCU Utilized to control the crane's stepper motor Green Hills INTEGRITY RTOS Certified EAL6+ High Robustness by NSA Separates critical and non-critical tasks Seavus Crane Application Efficient algorithm for trajectory calculation and load transport Block Diagrams Organizational Structure Algorithm Diagram Function Allocation  
查看全文
Demo Owner: Nicholas Sargologos Demonstration of the IoTgateway reference design based on QorIQ Processor LS1021A multicore - utilizing the Freedom board, the Node Red network configuration tool and IBM Cloud Services   Features Multi-protocol support for IoT devices and high speed WAN / LAN for cloud connectivity The demo supports two data flows using Open source MQTT messaging protocol. There are two nodes powered by Kinetis micro-controllers and IoT Gateway. Node 1 is equipped with a sensor cluster serves as a publisher Node 2 is connected to as small fan and serves as a subscriber MQTT flows are carried from the nodes and the Iot gateway via Wi-Fi Java based environment is used to establish connectivity between nodes   Featured NXP Products LS1021A Links Product Link LS1021A-IoT Gateway Reference Design LS1021A-IoT Gateway Reference Design | NXP  Freedom Development Platform for Kinetis® KL14, KL15, KL24, KL25 MCUs FRDM-KL25Z|Freedom Development Platform|Kinetis® MCU | NXP  Block Diagram   News Buzz IoT designs need to start in the right direction - Embedded Computing Design
查看全文
The Attach demo consists of a 3 board stack up using the Arduino connectors on the Kinetis FRDM-KL26Z board. The demo runs from a Li Ion polymer battery and consists of 1x FRDM-KL26Z board, 1x FRDM-BATT board (including battery and loudspeaker) and 1x Arduino LCD touch screen board. The code builds using either CodeWarrior V10.6 or IAR EWARM V7.20.2. The software uses eGUI to drive the Arduino LCD and runs demos for the following Sensors - FXOS8700 (combined 3-axis Accelerometer and Magnetometer) and FXAS21000 (3-axis MEMs Gyro). The demo also includes 7-element eCompass code for which full source code is available. Finally, the board also uses the MC34673 1.2A charger for Li Ion batteries, charging is accomplished via either of the USB ports on the FRDM-KL26Z. All datasheets, schematics, source code and bill of materials are included in the zip archive. NOTE: software update which now includes 10-element eCompass software and Kalman filtering code creating a far more accurate eCompass solution. Recommended Products Product Link Freedom Development Platform for Kinetis® KL16 and KL26 MCUs (up to 128 KB Flash) FRDM-KL26Z|Freedom Development Platform|Kinetis® MCU | NXP 
查看全文
Demo Owner: b14714 The motor control development toolbox is a comprehensive set of tools that plug into the MATLAB™/Simulink™ model-based design environment for rapid application development on MCUs.  The SFIO Toolbox is a new addition that can control Simulink system models by SFIO algorithms running directly on NXP DSC and Kinetis MCU hardware. NXP FreeMASTER debug monitor and data visualization tool interfaces provide an interface to monitor signals in real time for data logging and signal calibration. Features The motor control development toolbox is a comprehensive set of tools that plug into the MATLAB™/Simulink™ model-based design Auto code generation straight to the Micro. NXP developed a library and embedded target to interface with MATLAB and SimuLink Customers can directly go from the model based environment to the MCU without having to write C code by hand Featured NXP Products Motor Control
查看全文