Overview
NXP portfolio counts with multiple processing solutions ranging from MCUs to multicore MPUs enabling motor control, system control and advanced HMI.
This solution is based on the i.MX6 Family Application Processors. This high-performance processor family provides a highly reliable power management, various memory interfaces and a wide range of other interfaces for connecting peripherals.
Block Diagram
Products
Category
MPU
Product URL 1
i.MX6UL: i.MX 6UltraLite Processor - Low-power, secure, Arm® Cortex®-A7 Core
Product Description 1
Expanding the i.MX 6 series, the i.MX 6UltraLite is a high performance, ultra-efficient processor family featuring an advanced implementation of a single Arm® Cortex®-A7 core, which operates at speeds up to 696 MHz.
Product URL 2
i.MX-6ULZ: Ultra Low Cost Linux® Processor with Arm® Cortex®-A7 Core
Product Description 2
The i.MX 6ULZ processor is a high-performance, ultra cost-efficient consumer Linux processor featuring an advanced implementation of a single Arm® Cortex®-A7 core, which operates at speeds up to 900 MHz.
Product URL 3
i.MX6ULL: i.MX 6ULL Single-Core Processor with Arm® Cortex®-A7 Core
Product Description 3
The i.MX 6ULL is a power efficient and cost-optimized applications processor family featuring an advanced implementation of a single Arm Cortex-A7 core, which operates at speeds up to 900 MHz.
Category
Motor Control Driver
Product URL
MC34931: MC34931/S H-Bridge, Brushed DC Motor Driver, 5-36 V, 5 A, 11 kHz/20 kHz
Product Description
The NXP® MC34931 is a monolithic, thermally efficient 36 V/ 5 A H-Bridge DC motor driver.
Category
Audio
Product URL 1
SGTL5000: Ultra-Low-Power Audio Codec
Product Description 1
The SGTL5000 is a low-power stereo codec designed to provide a comprehensive audio solution for portable products that require line-in, mic-in, line-out, headphone-out and digital I/O.
Product URL 2
NCX8200UK: Audio jack configuration switch matrix
Product Description 2
The NCX8200 is an advanced audio jack configuration switch matrix device that supports 3- and 4-pole connectors.
Category
Transceiver
Product URL
NTS0302JK: 2-bit dual supply translating transceiver; open drain; auto direction sensing
Product Description
The NTS0302 is a 2-bit, dual supply translating transceiver family with auto direction sensing, that enables bidirectional voltage level translation.
Category
Accelerometer
Product URL
MMA8451Q: ±2g/±4g/±8g, Low g, 14-bit Digital Accelerometer
Product Description
The NXP® MMA8451Q is a low-power, three-axis capacitive micromachined accelerometer with 14 bits of resolution.
Category
LCD Driver
Product URL
PCF85132U: LCD driver for low multiplex rates
Product Description
The PCF85132 is a peripheral device which interfaces to almost any Liquid Crystal Display (LCD) with low multiplex rates.
Category
WiFi
Product URL
88W8997: 2.4/5 GHz Dual-Band 2x2 Wi-Fi® 5 (802.11ac) + Bluetooth® 5 Solution
Product Description
The 88W8997 is the industry’s first 28nm, 802.11ac wave-2, 2x2 MU-MIMO combo solution with full support for Bluetooth 5.
Category
Power Management
Product URL
PF1550: PMIC with 1A Li+ Linear Battery Charger for Low Power Processor Systems
Product Description
The PF1550 is a Power Management Integrated Circuit (PMIC) designed specifically for use with i.MX processors on low-power portable, smart wearable and Internet-of-Things (IoT) applications.
Category
Secure Element
Product URL
EdgeLock™ SE050: Plug & Trust Secure Element Family – Enhanced IoT security with maximum flexibility
Product Description
The EdgeLock SE050 product family of Plug & Trust devices offers enhanced Common Criteria EAL 6+ based security, for unprecedented protection against the latest attack scenarios.
查看全文