NXP Designs Knowledge Base

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

NXP Designs Knowledge Base

Discussions

Sort by:
Demo The demo session focuses on demonstrating the transport of human voice over the Bluetooth Smart protocol on Kinetis Wireless platforms running the Kinetis Bluetooth Low Energy stack. The intended setup is made up of two Kinetis Wireless KW41Z evaluation boards connected to an audio codec board with a headset (headphones + microphone) connected at each end. The audience can use the headsets for a full duplex voice communication experience. This demo session is aimed at showcasing the performance of the Kinetis KW41Z platform Demo Features Full duplex voice samples transport over Bluetooth LE transport using Kinetis KW41Z enabled with the Kinetis BLE v4.2 stack SGTL5000 audio codec for sample processing and Kinetis K24F for used for compression Interactive component through a pair of headsets for demonstrating the full duplex voice capabilities NXP Recommends Product Link Kinetis® KW41Z-2.4 GHz Dual Mode: Bluetooth® Low Energy and 802.15.4 Wireless Radio Microcontroller (MCU) based on Arm® Cortex®-M0+ Core https://www.nxp.com/products/wireless/thread/kinetis-kw41z-2.4-ghz-dual-mode-bluetooth-low-energy-and-802.15.4-wireless-radio-microcontroller-mcu-based-on-arm-cortex-m0-plus-core:KW41Z?&fsrch=1&sr=1&pageNum=1 Ultra-Low-Power Audio Codec https://www.nxp.com/products/audio/audio-converters/ultra-low-power-audio-codec:SGTL5000?&fsrch=1&sr=1&pageNum=1 Kinetis® K24 120 MHz MCU Tower® System Module TWR-K24F120M|Tower System Board|Kinetis® MCUs | NXP 
View full article
Demo Summary This demo can read both 1D and 2D barcode information. Built from the NXP tower system, the demo utilizes the FlexIO camera driver provided by the Kinetis SDK to bring in image data. The data is analyzed by open source barcode reader software (ZXing).   Product features Fast processing of 1D or 2D codes utilizing the ARM Cortex-M4F at 120MHz. Simultaneous gray scale QVGA image capture and display in the Tower system. FlexIO camera driver utilized to interface to OV7670 camera module   NXP Recommends Product Link Kinetis® K8x Secure Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core https://www.nxp.com/products/processors-and-microcontrollers/arm-microcontrollers/general-purpose-mcus/k-series-cortex-m4/k8x-secure:K8X-SCALABLE-SECURE-MCU?&cof=0&am=0 Freedom Development Platform for Kinetis® K82, K81, and K80 MCUs https://www.nxp.com/design/development-boards/freedom-development-boards/mcu-boards/freedom-development-platform-for-kinetis-k82-k81-and-k80-mcus:FRDM-K82F?&tid=vanFRDM-K82F QR Demo User's Guide https://www.nxp.com/docs/en/user-guide/QRDEMOUG.pdf?&fsrch=1&sr=1&pageNum=1
View full article
Demo This demo shows how the FlexIO peripheral can be utilized to connect directly to an RGB TFT display to deliver a rich graphical display. The demo uses the versatile Tower ecosystem to connect the TWR-K80F150M MCU board to the display. The demo is well documented by an Application note and associated software     Features Dynamic Graphical LCD (480x272) with 16bt RGB interface Images stored in fast external Serial NOR flash FlexIO utilized to generate 16bit interface to TFT display with minimal CPU intervention   _______________________________________________________________________________________________________   Featured NXP Products: Product Link Kinetis® K80 MCU Tower® System Module TWR-K80F150M|Tower® System Board|Kinetis® MCUs | NXP  Graphical LCD Tower System Module with RGB Interface Graphical LCD Tower Module with RGB Interface | NXP  _______________________________________________________________________________________________________ Links AN5275: Using FlexIOhttp://cache.nxp.com/files/microcontrollers/doc/app_note/AN5275.pdf?fsrch=1&sr=1&pageNum=1 AN5280: Using Kinetis FlexIO to drive a Graphical LCD http://cache.nxp.com/files/archives/doc/app_note/AN5280SW.zip
View full article
LPC54114 Audio and Voice Recognition Kit The LPC54114 Audio and Voice Recognition Kit provides a complete hardware and software platform for developers to evaluate and prototype with the LPC54114 processor family. It has been developed by NXP® to provide all that you need to develop an always-on low power voice triggering product. Features: LPCXpresso54114 (OM13089) development board with: LPC54114 dual-core (M4F and dual M0) MCU running at up to 100 MHz in LQFP64 package. Hi-speed USB based debug probe with CMSIS-DAP and SEGGER J-Link OB protocol options. Connectivity for external debug probes. Micro USB connector for LPC54114 USB device operation. Tri-color LED. Target Reset, ISP and interrupt/user buttons. On-board 1.8 V / 3.3 V or external power supply options. 8 Mb Macronix MX25R SPI flash. FTDI UART connector and built-in UART to USB bridge options. Built-in MCU power consumption and supply voltage measurement for LPC54114 device. UART, I²C and SPI port bridging from LPC54114 target to USB via Link2 device. FTDI UART connector. Digital Mic/Audio codec/OLED display (“MAO”) shield with: Knowles SPH0641LM4H digital microphone. Cirrus Logic (Wolfson) WM8904 audio codec with stereo line in/out sockets. Monochrome OLED display (160 x160 pixels). Demos: Include USB/I2S audio demo, as well as voice recognition demos leveraging partner technology (Malaspina and Sensory) http://cache.nxp.com/documents/application_note/AN11855.zip Videos: These videos showcase the NXP’s LPC54114 MCU in a kit designed for customers to evaluate its capabilities for audio and voice processing _______________________________________________________________________________________________________ Featured NXP Products: Product Link LPC54000 Series LPC54000|Power Efficient 32-bit Microcontrollers (MCUs)|Cortex®-M4 Core | NXP  LPC54114 Audio and Voice Recognition Kit https://www.nxp.com/design/microcontrollers-developer-resources/lpcxpresso-boards/lpc54114-audio-and-voice-recognition-kit:OM13090?&fsrch=1&sr=1&pageNum=1 _______________________________________________________________________________________________________
View full article
Demo This demo showcases NXP’s MCUs, A70CM and NTAG I2C products, combined in an IoT development platform for industrial and home automation applications. Complementary Zentri software enables Wi-Fi connectivity, cloud-based device management and data analysis Features: The LPC43S67-A70CM Cloud Connectivity Kit, coupled with software from Zentri: Helps designers of embedded IoT products quickly build cloud-connected products without the need for deep expertise in security, Wi-Fi stacks, device commissioning, and cloud service APIs. Provides a complete hardware and software platform for evaluating and prototyping cloud-connected applications with IEEE 802.11b/g/n wireless connectivity based on the LPC43S6x microcontroller family and A70CM secure element. NTAG capability enables easy, secure commissioning and diagnosis by field personnel. _______________________________________________________________________________________________________ Featured NXP Products: LPC43S67-A70CM Cloud Connectivity Kit NT3H1101/NT3H1201 LPCXpresso IDE _______________________________________________________________________________________________________ Links Zentri – Securely Connect Your Products
View full article
Demo This demo showcases NXP’s LPC4088 (running on OEM board with capacitive touchscreen) from Embedded Artists) running TouchGFX graphics, simulating a home energy monitoring application. Features: TouchGFX Software and LPC4000 series MCU enables smartphone look and feel in cost effective embedded display solutions. Power up the board via power connection to J9 (the only micro USB connection available). The demo should start running automatically with 2 or 3 seconds. _______________________________________________________________________________________________________ Featured NXP Products: LPC4088FBD144 LPC4088FET208| LPC4000 32-bit MCUs|ARM Cortex-M4 Cores|NXP C55B
View full article
Demo This demo shows the wide voltage operating range of the AXPnT Translator family. An onboard oscillator provides a low frequency clock to drive the input channel. LEDs indicate the signal on the input and output side of the translator. Two dials allow the user to independently set the input and output voltage rails. This demo visually shows how logic translators operate and that the AXPnT family has the widest operating range of current translators     Features: Input voltage range 0 to 2.5V, output voltage range 0 to 5.5V (widest in industry) Based on ultra-lower power AXP Logic family   _______________________________________________________________________________________________________   Featured NXP Products: NXP's AXP Translators _______________________________________________________________________________________________________     SP02
View full article
Demo This demo features NXP’s new Sensor Toolbox - The complete ecosystem for product development with NXP sensors. It encompasses NXP's wide spectrum of new sensor boards and software tools across various compatible Kinetis microcontrollers, enabling ‘out of box’ sensor demonstrations, sensor evaluation, sensor application development and prototyping. Check out a variety of impressive 'Out of Box' Sensor Demonstrations and Sensor Fusion, all enabled by NXP’s new Sensor Toolbox.  Also, don’t miss the Sensor Fusion Demo now running on the LPC platform Features Plug and Play ‘Out of the Box’ Demonstrations with 6 different sensor hardware demo kits using the Sensor Toolbox Community Edition (STB-CE) software. Showcasing the ease of quickly visualizing sensor data. 6 Sensor Demo kits include : FRDM-K64F-AGM01  (Sensor Toolbox Demo Kit for 9-Axis Solution) FRDM-K22F-SA9500  (Sensor Toolbox Demo Kit for FXLC95000CL Intelligent Motion Sensor) FRDMKL25-A8471 (Sensor Toolbox Demo Kit for FXLS8471Q  3-Axis linear Accelerometer) FRDMKL25-A8491 (Sensor Toolbox Demo Kit for MMA8491Q  3-Axis Digital Accelerometer) FRDMKL25-P3115 (Sensor Toolbox Demo Kit for MPL3115A2 Pressure Sensor/ Altimeter) RD-KL25-AGMP01 ( Sensor Toolbox 10-Axis Data Collection Board) Sensor Fusion Demo (Part of the Sensor Toolbox-CE software) Demo showcasing device orientation detection in real time using 3, 6 and 9-Axis Sensor Fusion options. (Rotating 3D PCB display) Showcasing no cost, open source and the most complete Sensor Fusion solution available. Showcasing sensor fusion running on both Kinetis and LPC MCU platforms with NXP’s 9-axis sensor board  (AGM01-Kinetis Board and AGM01-LPC Board) _______________________________________________________________________________________________________ Featured NXP Products: Sensor Toolbox|NXP _______________________________________________________________________________________________________
View full article
Demo DPDK provides a platform independent and vendor-neutral standard APIs for optimized packet processing and traditional networking services. This demo showcases DPDK based networking applications working over NXP QorIQ ARM Processors in host and virtual environment. Come discuss with us how NXP is providing support for these common API while leveraging specific acceleration advantages of the NXP data plane architectures   Features: NXP supports DPDK APIs for developing high performance networking applications in host and virtual environment NXP DPDK implementation leverages the underlying DPAA infrastructure and accelerators to offload the component of packet processing Existing DPDK based applications can seamlessly work over NXP QorIQ platforms.   _______________________________________________________________________________________________________   Featured NXP Products: QorIQ Processors Bades on ARM Technology|NXP QorIQ LS2045A and LS2085A Communication processors _______________________________________________________________________________________________________     N25
View full article
Cloud-Connected Parking Spot Sensor Demo This demo shows a use case of the LS1021 IoT GW along with a FRDM-KW24 powered Magnetometer sensor to monitor the  car parking spot  locations such as garage parking  in a building, Traffic Management and Traffic Monitoring   The data can be reported and monitored from the Cloud. Features: Small footprint platform with a wide variety of high-speed connectivity and low-speed serial interfaces through the use of the ARM-based QorIQ LS1021A embedded processor. The  FRDM-KW2 sensor data is send via Thread to the LS1021 IoT GW and The Proximetry Agent posts information to cloud server. _______________________________________________________________________________________________________ Featured NXP Products: Product Link Freedom Development Platform for Kinetis® KW2x MCUs FRDM-KW24D512|Freedom Development Platform|Kinetis | NXP  LS1021A-IoT Gateway Reference Design https://www.nxp.com/design/designs/ls1021a-iot-gateway-reference-design:LS1021A-IoT?&lang_cd=en _______________________________________________________________________________________________________ N15
View full article
This demo shows AIOP based data path offload for some of the popular Network Functions: IP Forward, IPSec, Netflow and Open Flow     Features: The Data path offload software is 'C' program running in the AIOP and provides control interface at the GPP for integrating with the GPP based control stack. The demonstration shows functionality of the above mentioned popular network applications live in the pedestal. Performance demonstration of the above mentioned popular network applications using remote setup. This implementation uses AIOP hardware accelerators – Table Lookup Unit, Statistics Engine,Timer Manager, Security Engine, Parser, CDMA/FDMA.   _______________________________________________________________________________________________________   Featured NXP Products: QorIQ Processors Based on ARM Technology|NXP QorIQ LS2085A Communication Processors|NXP _______________________________________________________________________________________________________     N09
View full article
Demo How to configure, validate and optimize DDR controller configuration for a QorIQ LS2080A device How to validate the SerDes controller lanes [configured in digital loopback mode] configurations for a QorIQ LS2085A device How to generate a PBL binary ready to be flashed to target for a QorIQ LS device     Features: Configuration and validation of SoC elements [DDR, SerDes, PBL] from QorIQ LS devices with a few mouse clicks _______________________________________________________________________________________________________   Featured NXP Products: QorIQ DDR configuration & QCVS tool|NXP RCW Override for Use in QorIQ Debugge|NXP Configure QorIQ DDR in 3 minutes|NXP _______________________________________________________________________________________________________   N02
View full article
Direct Attached Storage demonstration based  on QorIQ LS1012A Communications Processor to exhibit Low-power & high data-rate. The demon is showcasing a USB3.0 to SATA3 bridge     Features: Exhibits very low power and high throughput It attaches to any host machine via USB and acts as a USB to SATA bridge. The entire data path and control path run without using DDR. Bare board code runs on XIP QSPI Flash; with data and heap on 128KB OCRAM. Platform used: LS1012ARDB   _______________________________________________________________________________________________________   Featured NXP Products: QorIQ LS1012A Low Power Communication Processor|NXP _______________________________________________________________________________________________________       N01
View full article
See how the Wayv uses RF power transistors in a compact, small, and light-weight cooking appliance that gives the flexibility to heat food anytime and anywhere. The Wayv is a battery operated device with a heating chamber and a user interface for programming your cooking needs Demo / product features Battery operated using NXP’s high efficiency RF power solutions Rapidly heats food Safe and eco-friendly Features: Compact, portable, lightweight, and rugged Environmentally friendly solution No toxic fumes during cooking Wireless Design & Developmet (WDD) top pick for IMS 2016 http://www.wirelessdesignmag.com/videos/2016/06/top-5-ims-2016?platform=hootsuite _______________________________________________________________________________________________________ NXP Recommends http://www.nxp.com/Wayv MHT1008N RF Cooking Transistor Driver: http://www.nxp.com/products/rf/rf-power-transistors/rf-cooking/2450-mhz-12.5-w-cw-28-v-rf-ldmos-transistor-for-consumer-and-commercial-cooking:MHT1008N MHT1004N RF Cooking Transistor Final Stage Amplifier: http://www.nxp.com/products/rf/rf-power-transistors/rf-cooking/2450-mhz-300-w-cw-32-v-rf-ldmos-transistor-for-consumer-and-commercial-cooking:MHT1004N MKW40Z Kinetis MCU: http://www.nxp.com/products/microcontrollers-and-processors/arm-processors/kinetis-cortex-m-mcus/w-series-wireless-m0-plus-m4/kinetis-kw41z-2.4-ghz-dual-mode-ble-and-802.15.4-wireless-radio-microcontroller-mcu-based-on-arm-cortex-m0-plus-core:KW40Z MMA25312B InGaP HBT Linear Amplifier: http://www.nxp.com/products/rf/rf-amplifiers-low-medium-power/wideband-amplifiers/linear-amplifiers/2300-2700-mhz-26-db-31-dbm-ingap-hbt-linear-amplifier:MMA25312B RF Cooking|NXP _______________________________________________________________________________________________________ Other Links: http://www.wayvtech.com/ _______________________________________________________________________________________________________ News The Wayv Of The Future: Portable, Battery-Operated Microwave
View full article
Demo The NTAG21x family provides a particularly well suited portfolio for NFC enhanced smart consumer products, driving the integration between physical objects and the Internet of Things. These smart products enable deeper customer relationships, real-time customer service, brand protection, condition monitoring and much more. A simple tap with an NFC enabled phone on the product can connect the consumer to the brand (opening a webpage, starting an application, providing additional information) and show the authenticity of a product       Features: Fully NFC Forum tag type 2 compliant Multiple memory options from 48 – 888 Bytes to support simple, complex and multi-purpose applications 32-bit password authentication to protect data stored into the tag UID ASCII mirror, which maps the IC unique serial number as an ASCII encoded string to a stored NDEF message to simplify tag serialization A 24-bit NFC counter, along with an ASCII mirror to improve tag usage analytics Integrated originality signature to enable the detection of unauthorized NTAG copies (and hence of unauthorized products the tags are attached to) Fast read command to speed up tag registration in inline processes such as print media or product label manufacturing   _______________________________________________________________________________________________________   Featured NXP Products: NTAG|NXP UCODE|NXP ICODE|NXP _______________________________________________________________________________________________________
View full article
Demo This demo consists of a Kinetis KW41Z with a TFT display that will be mounted on a bike and collecting speed and cadence measurements from Bluetooth® Low Energy mass market sensors as the ride goes. The logged data will be sent to another Kinetis KW41Z connected to a PC that forwards data to the Cloud   https://community.nxp.com/players.brightcove.net/4089003392001/default_default/index.html?videoId=4939361163001 Features: Kinetis KW41Z SoC Bluetooth® Low Energy 4.2 compliant Simultaneous Bluetooth® Low Energy Connections with market ready sensors products Bluetooth® Cycling Speed and Cadence Profile implementation interoperable with market ready product Wireless Connectivity   _______________________________________________________________________________________________________   Featured NXP Products: Product Link Kinetis® KW41Z-2.4 GHz Dual Mode: Bluetooth® Low Energy and 802.15.4 Wireless Radio Microcontroller (MCU) based on Arm® Cortex®-M0+ Core Arm® Cortex®-M0+|Kinetis® KW41Z 2.4 GHz Bluetooth Low Energy Thread Zigbee Radio MCUs | NXP  Freedom Development Kit for Kinetis® KW41Z/31Z/21Z MCUs FRDM-KW41Z |Bluetooth Thread Zigbee enabled Freedom Development Kit | NXP  Bluetooth Low Energy/IEEE® 802.15.4 Packet Sniffer/USB Dongle USB-KW41Z|Bluetooth Low Energy Thread Zigbee Wireless Packet Sniffer | NXP  _______________________________________________________________________________________________________
View full article
Demo In the smart city different areas can be selected by touching them (or mouse klick in the webversion). After entering a city area different applications are shown, but touching you can enter and see either a product description or a short movie – when the movie stops some interaction is requested – tap the card to the reader and the movie goes on. Cards/tags can be placed on the card ready any time and the user gets information about the card. Via and NFC enabled Android phone additional applications can be downloaded on MIFARE DESFire cards. Eg additional rides for the Metro can be downloaded. Features: MIFARE DESFire EV2 ISO/IEC 14443 A 1-4 and ISO/IEC 7816 compliant 2/4/8-Kbyte EEPROM with fast programming NFC Tag Type 4 compliant Secure, high-speed command set MIsmartApp grants application space to third parties without sharing the master key Unlimited number of applications and flexible file structure Demo shows key applications: Advanced public transportation Access management Closed-loop micropayment C ampus and student ID cards Loyalty programs _______________________________________________________________________________________________________ Featured NXP Products: MIFARE DESFire|NXP MIFARE Ultralight|NXP ICODE|NXP NTAG|NXP https://nxp-rfid.com/ _______________________________________________________________________________________________________ External Links:  MIFARE MIFARE History Demo webversion _______________________________________________________________________________________________________
View full article
Demo This demo shows how the FRDM-K82F board along with an OV7670 Camera module can be utilized to create a USB web camera application. The demo application software is delivered as part of the KSDK software enablement. The FS USB video class demonstration can deliver images to PCs or tablets. Features: USB Video device class demonstration application included in Kinetis SDK Easy connection to PC or tablet  display and process video captured from the device FlexIO camera driver utilized to interface to OV7670 camera module _______________________________________________________________________________________________________ Featured NXP Products: ARM Cortex-M4 Cores|Kinetis K8x MCUs|NXP AN5275: Using FlexiO for Parallel Camera Interface AN5280: Using Kinetis FlexIO to drive a Graphical LCD _______________________________________________________________________________________________________
View full article
Demo This demo showcases the Bluetooth Low Energy Mesh solution on Kinetis KW41Z devices, leveraging the Kinetis Bluetooth LE v4.2 stack. The audience will be able to interact with remote nodes of the mesh via a single laptop console. The remote nodes offer feedback via a RGB LED array.     Features: Bluetooth® LE Mesh software implementation over the Kinetis BLE stack v4.2 Mesh nodes made up of FRDM-KW41Z evaluation boards with Adafruit NeoPixel LED shields Interactive configuration and control of the mesh nodes with feedback on the LED arrays Sensor data sent via the Mesh to the cloud _______________________________________________________________________________________________________   Featured NXP Products: KW41ZlKinetis BLE & 802.15.4 Wireless MCU|NXP _______________________________________________________________________________________________________    
View full article
Demo The Automotive Magnetic Sensors demo will showcase the use of Rotational Wheel Speed Sensors for car ABS and Angular Sensors for Electric Throttle Control (ETC) as well as for Steering Angle measurement.     Features: NXP supplies magnetic sensors for rotational wheel speed and true angular measurement systems: ABS speed sensors with simple ferrites instead of expensive rare earth magnets, and with best in class jitter performance required for iTPMS, Angular sensors with outstanding accuracy of ±1˚ over full temp range and lifetime while operating in a wide temperature range up to 160 °C/320 °F. _______________________________________________________________________________________________________     Featured NXP Products: Sensors for Automotive|NXP _______________________________________________________________________________________________________     S01
View full article