NXP Designs ナレッジベース

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

NXP Designs Knowledge Base

ディスカッション

ソート順:
Demo This demo showcases the Bluetooth Low Energy Mesh solution on Kinetis KW41Z devices, leveraging the Kinetis Bluetooth LE v4.2 stack. The audience will be able to interact with remote nodes of the mesh via a single laptop console. The remote nodes offer feedback via a RGB LED array.     Features: Bluetooth® LE Mesh software implementation over the Kinetis BLE stack v4.2 Mesh nodes made up of FRDM-KW41Z evaluation boards with Adafruit NeoPixel LED shields Interactive configuration and control of the mesh nodes with feedback on the LED arrays Sensor data sent via the Mesh to the cloud _______________________________________________________________________________________________________   Featured NXP Products: KW41ZlKinetis BLE & 802.15.4 Wireless MCU|NXP _______________________________________________________________________________________________________    
記事全体を表示
The quadcopter drone is a very popular design for an unmanned aerial vehicle (UAV). It consists of a flight controller and four electronic speed controllers (ESCs), one for each motor. The flight controller is equipped with a radio to receive flight commands provided by the pilot and the inertial measurement unit (IMU). The IMU provides information (such as velocity and orientation) that are necessary for autonomous stabilization of the vehicle, using the internal accelerometer, gyroscope, and sometimes the magnetometer and GPS receiver.   Resources Quadcopter Drone Reference Design   Drone Examples - powered by NXP 3DR Drone Spiri Programmable Flying Robot  DJI Phantom 3 Advanced
記事全体を表示
Demo Owner: Rick Dumont This demonstration shows 2 examples of AC/DC solutions for efficient fast battery charging. Firstly a slim 25W USB PD + QC adapter built with NXP latest chipset solution. The adapter will demonstrate a fully USB PD (Power Delivery) and QC (Quick Charge) compliant solution charging a true PD device (Apple macbook air / Google Pixel notebook or Google SP) or a QC smartphone (e.g. Samsung S6 edge). Secondly a compact 33W Direct Charging adapter built with NXP latest chipset solution. The adapter will demonstrate a fully compliant direct charging solution charging a true HiSilicon FSP device, supporting the FSP charging protocol like a Huawei smartphone Furthermore will be demonstrated the system configuration and debug features of the secondary controller by using NXP Graphical User Interface (GUI) and control board. Features: Best-in-Class overall efficiency – meets all DOE & EU-CoC regulations Smallest form factor / highest power density due to high efficiency High integration level & very low BOM cost - minimum number of external components Very flexible system due to on-chip DSP and memory – Fully meets USB-PD, QC, FSP/SCP protocols Main functionality (V & I & protections) configurable by programmability of key system parameters All protections integrated in hardware – OVP, OCP, OPP, OTP, various short circuit conditions Low cost and suitable packages for both reflow and wave soldering Optional tamper resistant authentication chip allowing own eco-system specific accessories _________________________________________________________________________________________________________________________________________ Featured NXP Products: 25W USB PD & QC reference application, including a:      - TEA1936 primary controller (DCM/QR)      - TEA1993 synchronous rectification controller      - TEA1905 secondary USB PD and QC controller 33W Direct Charge reference application, including a:      - TEA1936 primary controller (DCM/QR)      - TEA1998 synchronous rectification controller      - TEA1901 secondary Direct Charge controller NXP GUI w/ control board _________________________________________________________________________________________________________________________________________ C08
記事全体を表示
This demo shows a demonstration of NXP's wireless charging reference design for a tablet computer.       Features Consumer and Automotive Applications Compliance with wireless power consortium QI standard Transfer efficiency Touch sensing Featured NXP Products WCT1000 Links Link to Wireless Charging Links to document page Block Diagram  
記事全体を表示
Demo This demo shows how the FlexIO peripheral can be utilized to connect directly to an RGB TFT display to deliver a rich graphical display. The demo uses the versatile Tower ecosystem to connect the TWR-K80F150M MCU board to the display. The demo is well documented by an Application note and associated software.       Features: Dynamic Graphical LCD (480x272) with 16bt RGB interface Images stored in fast external Serial NOR flash           FlexIO utilized to generate 16bit interface to TFT display with minimal CPU intervention   _______________________________________________________________________________________________________     Featured NXP Products Product Link Kinetis® K8x Secure Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core https://www.nxp.com/products/processors-and-microcontrollers/arm-microcontrollers/general-purpose-mcus/k-series-cortex-m4/k8x-secure:K8X-SCALABLE-SECURE-MCU?&cof=0&am=0 Tower® System Modular Development Board Platform https://www.nxp.com/design/development-boards/tower-development-boards:TOWER_HOME?&tid=vantower Kinetis® K80 MCU Tower® System Module TWR-K80F150M|Tower® System Board|Kinetis® MCUs | NXP    Application Notes AN5275.pdf AN5280.pdf AN5280SW.zip _______________________________________________________________________________________________________      
記事全体を表示
Demo This demo features NXP’s new Sensor Toolbox - The complete ecosystem for product development with NXP sensors. It encompasses NXP's wide spectrum of new sensor boards and software tools across various compatible Kinetis microcontrollers, enabling ‘out of box’ sensor demonstrations, sensor evaluation, sensor application development and prototyping. Check out a variety of impressive 'Out of Box' Sensor Demonstrations and Sensor Fusion, all enabled by NXP’s new Sensor Toolbox.  Also, don’t miss the Sensor Fusion Demo now running on the LPC platform Features Plug and Play ‘Out of the Box’ Demonstrations with 6 different sensor hardware demo kits using the Sensor Toolbox Community Edition (STB-CE) software. Showcasing the ease of quickly visualizing sensor data. 6 Sensor Demo kits include : FRDM-K64F-AGM01  (Sensor Toolbox Demo Kit for 9-Axis Solution) FRDM-K22F-SA9500  (Sensor Toolbox Demo Kit for FXLC95000CL Intelligent Motion Sensor) FRDMKL25-A8471 (Sensor Toolbox Demo Kit for FXLS8471Q  3-Axis linear Accelerometer) FRDMKL25-A8491 (Sensor Toolbox Demo Kit for MMA8491Q  3-Axis Digital Accelerometer) FRDMKL25-P3115 (Sensor Toolbox Demo Kit for MPL3115A2 Pressure Sensor/ Altimeter) RD-KL25-AGMP01 ( Sensor Toolbox 10-Axis Data Collection Board) Sensor Fusion Demo (Part of the Sensor Toolbox-CE software) Demo showcasing device orientation detection in real time using 3, 6 and 9-Axis Sensor Fusion options. (Rotating 3D PCB display) Showcasing no cost, open source and the most complete Sensor Fusion solution available. Showcasing sensor fusion running on both Kinetis and LPC MCU platforms with NXP’s 9-axis sensor board  (AGM01-Kinetis Board and AGM01-LPC Board) _______________________________________________________________________________________________________ Featured NXP Products: Sensor Toolbox|NXP _______________________________________________________________________________________________________
記事全体を表示
Demo See what FlexIO Does _______________________________________________________________________________________________________ KL28Z FlexIO Camera Demo FRDM-KL28Z board connects with a camera device module via FLexIO interface. The FlexIO peripheral emulates camera interface to capture raw image data. And the real-time images are displayed on a TFT LCD. Features: The FlexIO peripheral emulates camera interface. Captures 320x240 QVGA images via 8-bit width data bus. Displays real-time images on a TFT LCD. The sample rate is up to 15fps. _______________________________________________________________________________________________________ KL28Z FlexIO LCD Demo TWR-KL28Z board drives a TFT LCD panel via FlexIO emulated 8080 interface. Features: The FlexIO peripheral emulates 8080 parallel interface with full writing and reading functions. Drives a 320x240 resolution TFT LCD via the interface. Bus width could be 8 bits or 16 bits. The refresh rate is up to 128 fps with 16-bit width data bus and 48MHz core clock. Featured NXP Products: Flex Your Mind with Kinetis FlexIO projects - Hackster.io ARM Cortex-M4 Cores|Kinetis K8x MCUs|NXP K8X Freedom Development Platform|NXP  QRDEMOUG.pdf _______________________________________________________________________________________ USB Video Camera This demo shows how the FRDM-K82F board along with an OV7670 Camera module can be utilized to create a USB web camera application. The demo application software is delivered as part of the KSDK software enablement. The FS USB video class demonstration can deliver images to PCs or tablets. Demo / product features USB Video device class demonstration application included in Kinetis SDK Easy connection to PC or tablet  display and process video captured from the device     FlexIO camera driver utilized to interface to OV7670 camera module NXP Recommends http://www.nxp.com/products/microcontrollers-and-processors/arm-processors/kinetis-cortex-m-mcus/k-series/k8x-scalable-secure-mcus:K8X-SCALABLE-SECURE-MCU?cof=0&am=0 AN5275: Using FlexIO for parallel Camera Interfacehttp://cache.nxp.com/files/microcontrollers/doc/app_note/AN5275.pdf?fsrch=1&sr=1&pageNum=1 AN5280: Using Kinetis FlexIO to drive a Graphical LCD Training C25
記事全体を表示
Demo This demo shows how the FRDM-K82F board along with an OV7670 Camera module can be utilized to create a USB web camera application. The demo application software is delivered as part of the KSDK software enablement. The FS USB video class demonstration can deliver images to PCs or tablets. Features: USB Video device class demonstration application included in Kinetis SDK Easy connection to PC or tablet  display and process video captured from the device FlexIO camera driver utilized to interface to OV7670 camera module _______________________________________________________________________________________________________ Featured NXP Products: ARM Cortex-M4 Cores|Kinetis K8x MCUs|NXP AN5275: Using FlexiO for Parallel Camera Interface AN5280: Using Kinetis FlexIO to drive a Graphical LCD _______________________________________________________________________________________________________
記事全体を表示
Overview In this demo we show how to load an example of an NFC reader using the combination between the UDOO NEO card and the development kit for the PN7150. PN7150ARD kit is a high performance fully NFC compliant expansion board compatible with Arduino Compatible Interface platforms. It meets compliance with Reader mode, P2P mode and Card emulation mode standards. The board features an integrated high-performance RF antenna to insure high interoperability level with NFC devices. Video Required Items UDOO NEO Compatible MicroSD card of at least 4 or 8 Gb memory size Micro USB cable UDOO Neo demo image file PN7150 NFC Controller Board         Links   Step by Step guide (Inlclude all links): https://www.nxp.com/docs/en/application-note/AN11841.pdf    NXP Product Link Development Kits for PN7150 Plug’n Play NFC Controller NFC Development Kits for Arduino and more | NXP 
記事全体を表示
App-based accessory demo for an EKG (Electrocardiogram) using the Tower System with TWR-DOCK module. Combines an EKG probe and a microcontroller to acquire and monitor heart rate data and passes the data to an iOS device where an app displays the data.     NXP Recommend Product Link Tower System Dock Module Tower System Dock Module | NXP  Kinetis K53 Tower System Module TWR-K53N512|Tower System Board|Kinetis MCUs | NXP  Tower System Elevator Module Tower System Elevator Module | NXP  Electrocardiograph Development Kit for Tower System Electrocardiograph Development Kit for Tower System | NXP    Featured NXP Products App-based accessory demo for an EKG (Electrocardiogram) using the Tower System with TWR-DOCK module Combines an EKG probe and a Microcontroller to acquire and monitor heart rate data and passes the data to an iOS device where an app displays the data
記事全体を表示
Video Link : 6084 Description: Teensy 3.1 and Teensy-LC are a complete USB-based development tools featuring respectively the Kinetis 32-bit Cortex-M4 K20 and Cortex-M0+ KL26 devices running @ 72 and 48 MHz. Teensy 3.1 is equipped with 256KB flash and 64KB RAM. Teensy-LC board is equipped with 62KB flash and 8KB RAM. Value Propositions * Very small footprint development tools * Very Low Cost dev tool * They are able to implement many different projects * Open source SDKs Teensy board with very high extended-Arduino compatible performance levels and libraries taking advantage of Kinetis features like low power modes and internal DMA. Libraries for LED (WS2811) and 16bit 44.1kHz audio quality is where Makers go when they need quality, performance and small size. FEATURES Hardware Specifications Specification Teensy LC Teensy 3.0 Teensy 3.1 & 3.2 Units Processor MKL26Z64VFT4 32 bit ARM Cortex-M0+ 48 MHz MK20DX128 32 bit ARM Cortex-M4 48 MHz MK20DX256 32 bit ARM Cortex-M4 72 MHz Flash Memory 62 128 256 kbytes RAM Memory 8 16 64 kbytes EEPROM 1/8 (emu) 2 2 kbytes I/O 46, 5 Volt 34, 3.3 Volt 34, 3.3V, 5V tol Analog In 8 14 21 PWM 9 10 12 UART,I2C,SPI 1,1,1 3,1,1 3,2,1 Price $24.00 $19.00 $19.80 USD Software Enablement Teensy 3.2 & 3.1: New Features https://www.pjrc.com/store/teensylc.html RECOMMENDED PRODUCTS Product Description Kinetis K Microcontroller Kinetis L Microcontroller RESOURCES Title Type PJRC (Teensy Official Website) Web Page
記事全体を表示
Demo NXP has comprehensive solutions for USB Type-C that covers USB power delivery (USB PD), security, signal integrity, and protection.  The video below shows complete end-to-end solution covering super speed USB data and video combined with USB PD and authentication.  Demo / Product features Complete USB Type-C End to End Solution USB Power Delivery & Display Port Alternative Mode USB PD AC/DC charger with Authentication   NXP Recommends Check all products associated with USB Type-C on below link: http://www.nxp.com/usb-type-c Training Introduction to the Next-Generation USB Type-C Connector and NXP’s End-to-End Solution 
記事全体を表示
Demo This demo demonstrates the Mobility software (PDCP-GTPU) as VNF in virtualized environment, virtio-PDCP device for PDCP Security offload to H/W accelerator. The guest application is real time implementation of PDCP-GTPU layers of LTE data plane using DPDK library.       Features: Accelerated PDCP-GTPU VNF for Cloud RAN Deployments. DPDK integrated solution for high performance on ARM cores. Accelerated PDCP security processing by offloading to NXP SEC accelerator via virtio-interface (virtio-pdcp) Option to offload Virtio backends to AIOP Cores on NXP LS platforms.   _______________________________________________________________________________________________________   Featured NXP Products: QorIQ Processors Based on ARM Technology|NXP QorIQ LS2085A Communication Processors |NXP _______________________________________________________________________________________________________ Related Link https://community.freescale.com/videos/3994     N11
記事全体を表示
Overview Remote virtual smartphones promise the same benefits as remote computer desktops and cloud-based gaming: low-cost client hardware, sandboxed user environments, and persistent user state. The way they work is that the physical smartphone runs only thin-client software and the smartphone application runs remotely on a server. To be economical, this server hosts multiple of these virtual smartphones, taking advantage of hardware virtualization support built into its processor. Slotted into the machine, an add-on GPU provides high-performance graphics. To reduce latency for real-time gameplay, the server is best located near the end-user in the edge of the mobile network. For virtual smartphones to be compatible with physical smartphones, Arm compatibility is required. At the 2020 Consumer Electronics Show, NXP demonstrated the Layerscape LX2160A processor hosting Redfinger’s cloud-based Android emulator and virtual smartphone. NXP’s processor integrates 16 CPU cores, enabling it to host 16 or more virtual smartphones. Games and other software execute with the same look and feel as if they were running locally on a smartphone. Like other Layerscape processors, the LX2160A delivers excellent performance per watt and is designed to work in high-temperature environments, such as being packed densely in a rack in a data center or deployed remotely at an edge-computing site. Although NXP designed it for stringent embedded applications, the LX2160A processor is powerful enough for servers—making it a great solution for Android emulation.     Block Diagram NXP Products Name of Product QorIQ LX2160A Development Board | NXP    Related Documents from Community Name of Document Discover i.MX: Industry-Leading Processor Solution for Media, Smart Home, Smart Industrial, Health/Medical and Broad Embedded Applications    Related Communities Name of Document Layerscape 
記事全体を表示
Description   A shared power bank is the sharing economy business model (which has been booming in in recent years). A shared power bank is an publicly accessible charging station, which provides power bank to customers.   A common scenario would be a customer running low on battery on their mobile phone. Using a smartphone app they would locate a nearby charging station, for instance in a cafe. Each station has either six or twelve rechargeable batteries, which can be taken out of the box and connected to an iOS or Android device.   Features   Smartphone app to indicate where a nearby charging station is located Each station has either six or twelve rechargeable batteries   Block Diagram     Products     Category Name 1: MCU Product URL 1 Arm Cortex-M4|Kinetis K22 100 MHz 32-bit USB MCUs | NXP  Product Description 1 The Kinetis® K22 offers analog, communication, timing and control peripherals to meet diverse requirements   Category Name 2: Bluetooth Product URL 1 QN908x: Ultra-Low-Power Bluetooth Low Energy System on Chip (SoC) Solution | NXP  Product Description 1 QN908x integrates a Bluetooth Low-Energy radio, controller, protocol stack and profile software on a single chip, providing a flexible and easy to use Bluetooth Low Energy SoC solution.   Category Name 3: Peripherals Product URL 1 PCA9535A | NXP  Product Description 1 The PCA9535A is a low-voltage 16-bit General Purpose Input/Output (GPIO) expander with interrupt and reset for I²C-bus/SMBus applications.     Tools   Product Link FRDM-K22F: NXP Freedom Development Platform for Kinetis® K22 MCUs FRDM-K22F|NXP Development Platform|Kinetis® MCU | NXP  QN9080DK: A highly extensible platform for application development of QN908x QN9080DK: A highly extensible platform for application development of QN908x | NXP 
記事全体を表示
Description In this demo we show how to create a zumo robot basic controller. For this we will use the FRDM-KW41 card, an H bridge, and a cell phone with the NXP IoT toolbox application. From the application we will send the characters F forward, S to stop, B to back, L to left, R to right. The FRDM-KW41Z highly-sensitive, optimized 2.4 GHz radio features a PCB F-antenna which can be bypassed to test via SMA connection, multiple power supply options, push/capacitive touch buttons, switches, LEDs and integrated sensors. Video Diagram and Schematic Step by Step guide First, we need to have MCUXpresso installed and open. Download and load the Zumo Robot project in MCUXpresso. Install NXP IoT Toolbox app. Compile the project, connect the board and load it. Connect the card as indicated in the schematic Connect the power supply. Press switch 4 on the board. Open NXP IoT Toolbox, select Wireles UART and connect with the board. Now you can send the characters mentioned in the description. NXP Product Link Freedom Development Kit for Kinetis® KW41Z/31Z/21Z MCUs FRDM-KW41Z |Bluetooth Thread Zigbee enabled Freedom Development Kit | NXP 
記事全体を表示
Demo Owner Juan Antonio Gutierrez Rosas   Watch as the 2D-ACE display controller allows responsive and eye-catching graphics and keeps the system costs, power consumption and board size low.   Features Display control unit - Hardware 2D animation and composition engine Rich set of capabilities that allow to build engaging graphical content with MINIMUM CPU intervention Featured NXP Products Vybrid QorIQ Links Introduction to the Vybrid Tower System  
記事全体を表示
Demo Running on NXP’s i.MX 6QuadPlus applications processor, Crank Software’s Movie Kiosk demo is a rich 2D and 3D user interface for previewing movies, purchasing tickets and selecting seats        Features: Runs on the NXP i.MX 6QuadPlus applications processor with Linux® OS.  The i.MX 6QuadPlus delivers 50 percent improvement in both graphics processing & memory utilization. Created with Crank Software Storyboard Suite using direct Photoshop (PSD) and 3ds Max (FBX) content import. Full video background leveraging platform’s video codec and layer blending. Multi-stream-capable HD video engine delivering up to 1080p decode. Integrated 2D and 3D animated content guiding user interactions.  Independent graphics processing units: OpenGL® ES 3.0 3D graphics accelerator with four shaders, 2D graphics accelerator, and dedicated OpenVG™ 1.1 accelerator. 3D Model provides a 1:1 virtual to physical model for theater seat selection _________________________________________________________________________________________________________________________________________ Featured Products: Storyboard Suite | Crank Softwarehttp://www.nxp.com/products/microcontrollers-and-processors/arm-processors/i.mx-applications-processors/i.mx-6-processors/i.mx6qp/i.mx-6quadplus-processor-quad-core-high-performance-advanced-3d-graphics-hd-video-advanced-multimedia-arm-cortex-a9-core:i.MX6QP i.MX6QP|i.MX 6QuadPlus Processors|Quad Core|NXP i.MX6DP|i.MX 6DualPlus Processors|Dual Core|NXP SABRE Board Reference Design|NXP  (Evaluation / Reference board) 14-Channel Configurable Power Management IC|NXP _________________________________________________________________________________________________________________________________________ C53
記事全体を表示
What’s it like to sit in a state-of-the art eCockpit? Put on a virtual reality headset and find out! Here, the virtual world meets the real world as live video content from 4 displays -- a HUD, cluster, infotainment and rear seat entertainment systems – is processed and streamed realtime from a single i.MX 8 applications processor.  i.MX 8 series will transform interactions in ways you’ve never imagined   NXP product recommended i.MX 8 ARMCortex-A53 Processor|NXP 
記事全体を表示
Demo NXP, the number one supplier of high power RF power transistors, has a new 5G cellular base station concept alongside many other innovative cellular infrastructure solutions and technologies that is being shown at industry events. Product innovations from NXP are in the areas of 5G, from Gigabit LTE leading up to 5G using GaN and silicon LDMOS for macro and small cell base stations. Learn more about the steps that NXP is taking toward enabling the 5G wave Features Smaller footprint to reduce installation costs Network infrastructure evolution Active antenna rise Power consumption Multiple standards to support with 3G, 4G to 5G Link  5G Infrastructure|NXP 
記事全体を表示