Overview
This reference design is for a sensorless permanent magnet (PM) motor drive single-chip solution based on the NXP® DSC56F80XX digital signal controller (DSC).
- An electronically controlled three phase PM motor provides a unique feature set with the higher efficiency and power density
- This application presents a motor control technique of PM motor without a need to use a rotor position transducer
- This technique particularly targets horizontal axis (H-axis) washing machine with belt drive in fractional horsepower range
- A designer reference manual provides a detailed description of the application, including the design of the hardware and the software
Features
- Designed to fit into consumer and industrial applications
- MC56F80XX digital signal controller
- 3-phase AC/BLDC High Voltage Power Stage Board
- 1-phase line input 110/230VAC 50/60Hz
- Apliance PM motor
- Initial rotor position detection
- Full torque at motor start-up
- Field weakening Application based on C-callable library functions (GFLIB, GDFLIB, MCLIB, ACLIB)
- Current control loop
- Speed control loop with Field weakening
- Flash: ~ 6KB, RAM ~ 1.5KB
- FreeMASTER based control pages
Block Diagram
![WT-3586_MC56F8013BD.jpg WT-3586_MC56F8013BD.jpg](/t5/image/serverpage/image-id/111346i9B3813ED5FEB45A6/image-size/large?v=v2&px=999)
Board
![demo8013.jpg demo8013.jpg](/t5/image/serverpage/image-id/111345i53BDB40528C98B4E/image-size/large?v=v2&px=999)
Design Resources