This is a continuation of the already existing S32K3 Low Power Management AN and demos - NXP Community.
This article provides a software package with additional example projects for wakeup use case using RTD 6.0.0. All the wakeup example projects mentioned in this page are developed based on IP and MCAL layers.
------------------------------------------------------------------------------
* Test HW: S32K3X4EVB-T172, S32K312EVB-Q172, S32K396-BGA-DC1, FRDM-A-S32K358, S32K3X8EVB-Q289
* MCU: S32K344, S32K312, S32K396
* Compiler: S32DS v3.5 & S32DS v3.6.x
* SDK release: RTD 6.0.0
* Debugger: PEMicro
* Target: internal_FLASH
------------------------------------------------------------------------------
These examples are provided as is with no guarantees and no support.
This article provides a software package with additional example projects for wakeup use case using RTD6.0.0. All the wakeup example projects mentioned in this page are developed based on RTD, delivered with LLD and HLD.