******************************************************************************** * Detailed Description: * Application performs basic initialization, setup PLL to maximum allowed freq., * initializes interrupts, blinking one LED by interrupt, * initializes and display notice via UART terminal and then terminal ECHO. * * You can choose TRK or Minimodule version using USED_BOARD macro * * ------------------------------------------------------------------------------ * Test HW: XPC560P 100LQFP, XPC56XX EVB MOTHEBOARD Rev.B, TRK-MPC5604P Rev.B * MCU: PPC5604PEFMLL 0M36W * Terminal: 19200-8-no parity-1 stop bit-no flow control on LINFLEX_0 * Fsys: 64/40 MHz * Debugger: Lauterbach Trace32 * PeMicro USB-ML-PPCNEXUS * Target: RAM, internal_FLASH * EVB connection: Jumper J8 1st position fit LED1 connected to PE4, jumpers J22,23 position 2-3 fit SCI tx and rx connected * ********************************************************************************
View full article