i.MX解决方案知识库

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

i.MX Solutions Knowledge Base

标签

讨论

排序依据:
Digital Signage is an application that the i.MX6 processor is the perfect fit. With the hardware encoding and decoding, video outputs and inputs and processing power, using the i.MX6 for Digital Signage is very popular!
查看全文
The FSL Community BSP 1.6 has been released featuring several updates including: Yocto Project 1.6 support Integration of 3.10.17-1.0.0 GA release for i.MX6 platforms U-Boot 2014.01 Linux Kernel 3.14 For the detailed announcement, please check: https://lists.yoctoproject.org/pipermail/meta-freescale/2014-May/008490.html
查看全文
澳洲大学挂科怎么办联系QQ1252839746,考试挂科作弊、GPA低被开除退学、收到学术警告。澳洲大学2018 S1的Final成绩已经在陆续发放了,拿到成绩的时候,有些人难免会沮丧,复习了的内容没考,考的内容没复习,所以就有科目理所应当的挂科了…… 澳洲大学向来是宽!进!严!出!随着成绩的公布,小伙伴们都在问挂科了到底该怎么办?一起来了解一下不同情况的挂科该如何处理吧! 同一学期挂科科目挂科小于等于50% 什么叫挂科科目小于等于50%呢?各大学的课程设置都是一学期4门课,如果你在一学期中挂了1-2门,但是还没有出现double fail(一科已经连续fail两次以上),那么学校不会对你有任何行动,下学期一定要争取4门全部Pass来弥补! 同一学期挂科科目挂科大于等于50% 大于等于50%的意思就是如果在一学期中挂了2门以上课程,那一般学校就会采取第一次行动了,会对你发出一封警告信! 学校出勤率低于80% 和挂科无关,但非常重要。如果同学们在一学期中,因各种原因出勤率不满80%的,并且针对这过低的出勤率没有合理的理由,学校也会先对你做出警告需要解释,如果理由没有被学校接受,学校也有资格将你上报移民局,移民局可以会跟据情况取消签证。 努力学习却还是挂科 如果是平时十分努力却还是掌控不了挂科的同学门要及早正视自己的问题,对自己挂科的原因进行总结,可能是由于专业不适合,学习能力不够,学校和你的学习理念存在差异……而这类学生最重要的就是正视自己的情况考虑转学校或者是换专业。 警告信解释 当你不幸收到开除警告信后,书面解释的质量非常重要。 首先,解释列举的原因,一定是不可控的因素,由此导致的学习成绩差;接着表明自己坚信可以完成学业,并列举理由;最后认真的规划应该如何去克服困难,努力提高成绩。 如果以身体健康原因作为理由,必须准备辅助材料,如医生开具的证明等,一同上交。校方受理后会决定十分需要召开听证会,听证会后即会给出解释结果。 转校 这里需要提醒小伙伴们如果被公立大学开除,则无法转到其它公立大学继续学习,只能转到各种私立大学或学院,但可以在收到学校警告信后,马上开始准备转学事宜,在开除程序正式开始之前申请转学。 转学 若未读满6个月的课程就申请转学,首先需要获得想转学学校OFFER,然后向在读学校申请Release letter(放行信),在读学校会根据转学政策和程序审核申请,再决定是否发放Release letter; 如果已经在主课学校就读超过六个月,一般学校都会同意学生的转学申请。 在澳洲挂科除了昂贵的学费外,还有可能会面临强制退学和取消学生签证,并且3年都不得进入澳洲,所以要谨慎对待每次考试,澳洲大学挂科改成绩(Q1252839746)挂科GPA成绩修改,解决被退学开除等问题。
查看全文
iWave released the official Yocto BSP for its i.MX6 Pico-ITX SBC board (iW-RainboW-G15S). The release is based on Linux 3.10.17 kernel and supports the following features: i.MX6 ARM Cortex A9 Quad, Dual, Dual Lite & Solo CPU 1GB DDR3 RAM (Quad, Dual, Dual Lite CPU version)/ 512MB DDR3 (Solo CPU version) Freescale PMIC SPI NOR Flash (default boot) eMMC Flash (default OS storage) Data UART uSD slot Standard SD slot USB 2.0 Host USB 2.0 device 10/100/1000 Ethernet Mini PCIex1 Port CAN Port LVDS display port 4 Wire Resistive touch PWM for backlight HDMI Port with Audio Hardware Codecs (Encode/Decode) 2D/3D Graphics CMOS CSI camera port MIPI CSI camera port AC97 Audio In/Out Console UART I2C Port DIP Switch, Status LEDs (GPIOs) This release supports single BSP, Binary image & MFG tool for all the four i.MX6 CPU version (Quad/Dual/Dual Lite/Solo) based SBC boards. Besides this Linux BSP support, Android Jelly Bean and WEC7 board support packages also supported for the i.MX6 Pico SBC boards by iWave systems. More details about the i.MX6 Pico SBC board hardware & software features can be found in the following i.MX6 Pico SBC product page:http://www.iwavesystems.com/product/single-board-computer/i-mx6-pico-itx-sbc/i-mx6-pico-itx-sbc.html
查看全文
http://www.eefocus.com/bbs/index.php freescale i.mx53 i.mx6x second domestic:  first family of solutions of wince7 platform based freescale imx6s/d/q. 项目 性能介绍 CPU Freescale i.MX6 Solo ARM Cortex A9(1.0 GHz,512KB L2 Cache) Freescale i.MX6 Dual ARM Cortex A9(2 x 1.0 GHz,1MB L2 Cache) Freescale i.MX6 Quad ARM Cortex A9(4 x 1.0 GHz,1MB L2 Cache) Freescale i.MX6 DualLite ARM Cortex A9(2 x 1.0 GHz,512KB L2 Cache) 内存 高达1 GB的板载LV-DDR3内存,1066 MT/s Up to 4GB LV-DDR3(可选) 图形 Integrated in Freescale i.MX6 Series Video (VPU), 2D Graphics (GPU2D) and 3D Graphics (GPU3D), 3D graphics with 4 shaders up to 200MT/s dual stream 1080p/720p decoder/encoder. OpenGL 2.0, OpenVG 1.1 processing unit 视频解码 HDMI1.4 HDMI interface (resolution up to 1080p) 2个LVDS(1×18位)/1个LVDS(2×24位)Up to 1920x1200 支持18位和24位双通道高达WUXGA1920x1200@60Hz 支持的视频格式 MPEG2 MP, HP MPEG4 SP H.264 VC-1 DivX 大容量存储 eMMC 4GB ,Up to 32GB(可选) 1 x SATA II(3GB/s) (only with i.MX6D and i.MX6Q) 以太网 1 x Gbit Ethernet 10/100/1000BaseT 接口资源 1 x USB OTG 4 x USB 2.0 HOST 2 x SDIO(1个SD Card Slot,1个SDIO作为WiFi通信接口) 1 x PCIe 2.0 (1 lanes) 3 x I2C Bus 1 x SPI Bus 1 x CAN Bus 5 x UART(UART4,5 With HW Flow control) 1 x 8*8 Matrix keyboard 1 x HDMI 2 x LVDS(3 Lanes) 1 x DSI(2 Lanes) 1 x I2S 1 x ONFI(NAND Flash IO) 1 x CSI-2(2 Lanes) (可选,通过FFC排线引出) 1 x Camera interface(parallel 8bit)(可选,通过FFC排线引出) 1 x 16/24bit LCD TTL Level(通过FFC排线引出) GPIO 音频 I2S RFID 13.56MHz频段天线一体化模块,简单的只读卡号模块,支持串口协议 其它 看门狗定时器 内置看门狗复位电路 JTAG调试接口 CAN接口 SPI NOR Flash 4MB (Bootloader) 操作系统 Windows CE7.0 Linux 温度 工作温度:  -20°C to +70°C (opt. -40 to +85°C) 存储温度:  -40 to +85°C 湿度 工作湿度: 10 to 90% r. H. non cond. 存储湿度: 5 to 95% r. H. non cond. 电源 DC +12V ± 5% 尺寸 180 x 130 mm 深圳市科通通信技术有限公司 Comtech Communication Technology(ShenZhen)Co.,Ltd josephwang 王伟 深圳市南山区高新技术产业园南区创维大厦C15 9/F,Tower C,Skyworth Building,High Tech Industrial Park,Nanshan Shenzhen,518057,PRC 电话:+86755-26013210  +8613128865181 mail:[email protected]   [email protected]
查看全文
In this demo, you can see how the low level BSP/driver expertise along with application development expertise of Adeneo Embedded can be combined to get the best results on a powerful platform like i.MX6 SABRE Platform For more information, contact: [email protected]
查看全文
iWave Systems launched Industry's latest i.MX 6 processor based Digital Signage Solution. Digital Signage enables users to display their messages more dynamically and effectively. Dynamic images are more appealing and can convey considerably more information than static ones can. iWave’s new Digital Signage Solution integrates all standard interfaces into a single board with ultra compact yet highly integrated platform that can be utilized across multiple Digital Signage like Meeting Room Signage, Digital Menu Boards, e-Posters, Network Media Players and other Commercial Displays. Freescale i.MX6 Processor based Digital Signage Solution from iWave Systems iWave’s Digital Signage Solution is based on ARM Cortex™-A9 core i.MX6 Q/D/DL/S processor which can operate up to 1GHz with 2D and 3D graphics processors, 1080p video processing, and integrated power management. The platform is designed to support extended temperature, which can operate from -20C to +85C temperature range. The board comes with industrially standardized Pico-ITX (100 x 72mm) form factor. The Digital Signage application was demonstrated on Pico ITX box with Android ICS OS. The application provides the features of updating the content from remote web browser, playback of video content, image, HTML web pages and scrolling text messages. More details about the digital signage solution can be found in the following links; iWave’s i.MX6 based Digital Signage Solution iWave's RainboW-G15S | iWave Systems Website: www.iwavesystems.com E-mail: [email protected]
查看全文
Are you looking to build a 3D video streaming & recording system that can be used in Stereo Dental Cameras, Obstacle Detection in Robotics, 3D Virtual tours, etc. Look no further, watch this demo of 3D video streaming & recording using Meissa, eSOMiMX6-micro RDK & Dual Cameras. eSOMiMX6-micro is a high performance micro system on module based on NXP/Freescale i.MX6 Quad/Dual Core ARM® Cortex™-A9 in an ultra-small form factor of 54mm x 20mm with just 10mA in suspend current. eSOMiMX6-micro System on Module also supports Wireless LAN and Bluetooth module. OS support – Linux, Android Marshmallow* (* – Under Development). Meissa, the powerful evaluation kit has the smallest carrier board in the industry; it’s just the size of a credit card. Try it and let us know your feedback.
查看全文
The video gives an introduction of MYIR's MYS-6ULX Single Board Computer which is powered by 528MHz NXP https://community.nxp.com/tags#/?tags=imx%206ul / https://community.nxp.com/tags#/?tags=imx6ull ARM # Processor, specially designed for Industry 4.0 (Industrie 4.0) and Internet of Things (https://community.nxp.com/tags#/?tags=iot%3B) applications. More information can be found at MYIR's website: http://www.myirtech.com/list.asp?id=561                               MYS-6ULX Single Board Computer                       A Complete Embedded System based on NXP i.MX 6UL/6ULL Solution
查看全文
Product Features: SMARC Development kit pre-loaded with Yocto OS Kit includes: (1). REV-SA01 SMARC Evaluation Carrier Board in 3.5" SBC Form Factor (2). SMA-IMX6QI Quad Core SMARC Module (3). Power Adapter: AC Input: 100-240V DC Output: 5.0V (4). Power Cable (5). Mini-USB Cable (6). Pre-loaded OS on onboard eMMC
查看全文
http://www.youtube.com/watch?feature=player_embedded&v=-qezzzutBeo   Uploaded by dai0ane on Aug 4, 2010 Http streaming of a mp3 file on Android running on iMX51 EVK Category: Science & Technology License: Standard YouTube License  
查看全文
Hi guys, here you can see Adeneo Embedded's demo Andrea's Tablet working on Android OS on Freescale's i.MX6 Sabre SDP platform The video features an Adeneo Embedded launcher with Open GL, a video player application, picture viewer application and an audio player application. Want more info ? Meet us on our website: www.adeneo-embedded.com
查看全文
Adeneo Embedded is among the only SI to provide a Windows Embedded Compact 2013 solution on i.MX6 and to have developed a fast boot implementation of WEC2013 on the i.MX6 SDP. Fast boot is a common request from customers but a complicated one to implement. Adeneo has implemented fast boot features on several operating systems on the i.MX6. Contact: [email protected]
查看全文
The MYC-Y6ULX CPU Module is covered with shield and powered by NXP i.MX 6UltraLite / 6ULL processor based on the ARM Cortex-A7 architecture. With a choice of G2 and Y2 sub family processors running at 528MHz and integrated with 256MB DDR3 and 256MB Nand Flash (4GB eMMC Flash is optional), the MYC-Y6ULX module delivers high performance with ultra-efficient power that targets Industry Control, Communications, HMI, Smart Healthcare and Internet of Things (IoT) applications. It carries out as many as peripheral signals and IOs through 1.0mm pitch 140-pin stamp hole expansion interface to allow customer’s extension for their next embedded design. The module is ready to run Linux and can support industrial operating temperature range from -40 to +85 Celsius. MYIR's MYC-Y6ULX CPU Module has three standard parts.They have passed Verification of EMC Compliance. This document provides the CE certification of this module.          MYC-Y6ULX CPU Module Part No. MYC-Y6ULG2-256N256D-50-I MYC-Y6ULY2-256N256D-50-C MYC-Y6ULY2-4E512D-50-C MYC-Y6ULY2-256N256D-50-I MYC-Y6ULY2-4E512D-50-I Processor MCIMX6G2CVM05AB MCIMX6Y2DVM05AB MCIMX6Y2DVM05AA MCIMX6Y2CVM05AB MCIMX6Y2CVM05AB RAM 256MB DDR3 256MB DDR3 512MB DDR3 256MB DDR3 512MB DDR3 Flash 256MB Nand Flash 256MB Nand Flash 4GB eMMC 256MB Nand Flash 4GB eMMC Working Temp. -40 to +85 Celsius 0 to +70 Celsius 0 to +70 Celsius -40 to +85 Celsius -40 to +85 Celsius   Five Models of MYC-Y6ULX (default configurations)
查看全文
ConnectCore for i.MX51 Linux Development Kit Added by Mike Rohrmoser on July 29, 2010 at 7:38pm Digi JumpStart Kit for Digi Embedded Linux  
查看全文
This video is showing BCM PPC10W-6MXQ ARM Panel PC equipped with i.MX6 Cortex A9 Quad Core ARM motherboard supporting secondary display via HDMI output
查看全文
As i.MX6 empowers the Surveillance applications, iWave has developed a system that brings together video streams from four cameras on four i.MX6 Pico ITX SBCs placed in four different locations through Ethernet. The fifth Pico ITX captures the video streams from the Ethernet and displays on a single HDMI monitor as indicated in the following block diagram. The system requires five i.MX6 Dual Pico-ITX boards connected with LAN. Each of four boards are connected with cameras which capture the video, encode and streams it as RTP packets.  The fifth board receives four streams of RTP packets and displays to four slots in HDMI. Operating system used is Yocto of Dora Version. MIPI or CSI cameras can be used for the video capture (tested with 5MP MIPI camera). All the four cameras share the screen equally and the display resolution of each camera is 854x480. For ease of demonstration we have used one Pico-ITX per camera, however for real life scenario and to keep down costs there is a possiblity that each i.MX6 Pico-ITX SBC can be connected to two cameras. Each pico-itx with i.MX6 quad/dual core can capture video from two cameras simultaneously. The same streaming procedure needs to be followed for this scenario too with it appropriate IP and Port number. For more details please reach to [email protected]
查看全文
On the 1st of July 2018, GuruCE released an update of their WEC7/WEC2013 iMX6 BSP now with full support for iMX6 ULL, UL, Solo, DualLite, Dual, DualPlus, Quad and QuadPlus processors! The BSP can be used to build Windows Embedded Compact 7 and Compact 2013 kernels. Some highlights: Support for UL & ULL Display clone CE Updater (update firmware from within CE) Multi-touch Super fast and reliable USB RNDIS and USB Serial for KITL Simplified use of hive-based registry (no need to pre-format disks anymore) Completely verified clock tree code Gigabit Ethernet (on selected boards and with limitations due to NDIS) Easy switch USB function Copy/update firmware from SD to eMMC Keep track of reason of last reset (power-on reset, software reset, watchdog reset, etc) Many improvements to our BSP catalog to make working with our BSP even easier And many more improvements, fixes and new features! Further details in the release notes. Our promise We will keep improving our iMX6 BSP, adding new features and we will be supporting our customers for many years to come, at the very least until the end of Microsoft's extended support end date of 10 October 2023. Even though the GuruCE i.MX6 BSP is already the best performing, 100% OAL stable and most feature-rich i.MX6 BSP on the market today, there are always things to improve or fix and new features to implement. Here's our wishlist: Bring hardware accelerated H.264 video codecs to WEC2013 (not just WEC7) Improve Gigabit network performance Animated GIF bootsplash support Create a solid solution for multi-display touch As always; if you have anything you want us to add to the list or you want us to prioritize an item on the list: contact us and we'll make it happen. Don't forget to check our Testimonials page to see what some of our customers have to say about the GuruCE i.MX6 BSP. Don't believe the hype? Try it yourself! We've got free downloadable evaluation kernels for the Element14 RIoTboard, the Boundary Devices SABRE-Lite, Nitrogen6X and Nitrogen6_VM, the Device Solutions Opal6 (all variants), the Digi ConnectCore6, the NXP SDP (DualLite & Quad), the SDB-QP(QuadPlus), the NXP MCIMX6ULL EVK (ULL), the Toradex Colibri and the Variscite VAR-SOM_MX6 (Dual/Quad) Starter Kit. GuruCE website: https://guruce.com iMX6 landing page: https://guruce.com/imx6 Latest iMX6 BSP release: https://guruce.com/imx6/latest
查看全文
e-con Systems announces their new System-On-Module aimed for Applications which require higher GPU performance and faster network connectivity. eSOMiMX6PLUS System-On-Module is based on NXP’s QuadPLUS/DualPLUS ARM Cortex™ A9 Processor running up to 1.2GHz, featuring 3 high speed Camera interfaces with support for 13MP Camera and supporting 802.11 ac Wi-Fi network. The eSOMiMX6PLUS at volumes is available at USD79 onwards and samples can be bought from the Webstore. Customers wanting to evaluate thee SOMiMX6PLUS, can do so by ordering the AnkaaPLUS development kit from e-con’s Webstore. The development kit, among other accessories, also includes a13MP camera board, 5MP camera board and 7” LCD panel. 
查看全文
use AdvancedToolKit1.71 earse NANDFLASH,display error ,why ?      FLASH     K9F2G08U0C-SIB0
查看全文