i.MX Solutions Knowledge Base

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

i.MX Solutions Knowledge Base

Labels

Discussions

Sort by:
This short video introduces the Device Solutions Opal-6 i.MX6 based System on Module (SoM) and highlights key features of the module and Internet of Things (IoT) Development Kit. The SoM has a small, robust 60mm x 60mm form-factor which is ideal for demanding environmental applications, or where space is limited.
View full article
This video walk through how fast you can content from a UI designer, get the basic system navigation and some advance animation, and then get it running live on the target hardware. To find out more visit Freescale | Crank Software 
View full article
Hi, check out one of our latest demo video hightlighting the capabilities of the i.mx6 SoloX SDB running Embedded Linux + a full screen Qt 5.4 application.
View full article
Check out Adeneo Embedded's expertise ! Visit our website to get more information
View full article
iWave's new i.MX6 Dual Lite/Solo based Pico ITX SBC integrates all standard interfaces into a single board with ultra-compact yet highly integrated platform that can be utilized across multiple embedded PC, system and industrial designs. Measuring just 10cm × 7.2cm, the Pico-ITX is currently the smallest complete ARM Cortex A9 main board in the industry, smaller than all existing ATX, BTX and ITX form factors.
View full article
These sockets require significantly more torque to seat than elastomer sockets.
View full article
Use our i.mx6D evb board. [email protected]  IMX6D dual display different video.
View full article
iWave Systems has made Windows Embedded Compact 7 (WEC7) available for Freescale’s i.MX6 SABRE SDP/SDB. All the latest features that WEC7 offers such as Silverlight 3.0, MPEG-4 HD, Expression Blend, Active Sync and also Adobe Flash10.1 are made available on this platform. The WEC7 BSP release supports SATA 3.0, Standard SD, Gigabit Ethernet, LVDS, Touch Panel, HDMI port and also necessary hardware codecs supported by the CPU. Debugging tools like KITL and CETK are also supported.
View full article
Added by Maciej Halasz on July 21, 2011 at 12:58pm Dual Display demo on i.MX53qsb. The demo has been built with LinuxLink including: - Qt Embedded based UI - hardware accelerated video playback with GStreamer - dual display with blending between framebuffers learn more at: http://www.timesys.com/embedded-linux/training/timesys-university/freescale_imx53
View full article
Added by eric on November 4, 2011 at 1:52am Hi~~We're HW provider. contact with me. [email protected]
View full article
iWave has proudly expanded its product range with the announcement of latest i.MX6UL SODIMM SOM, i.e RainboW-G18M, which integrates the power efficient high performance ARM Cortex A7 based Freescale’s i.MX6UL CPU core operating up to 528MHz speed. The i.MX6UL SODIMM module is ultra-compact in size measuring just 67.6 x 29mm, and is ideally suitable for very low power cost optimized embedded applications. In such a small form-factor, this module supports plenty of features. The i.MX6UL module is equipped with 256MB of DDR3 RAM, which is expandable upto 1GB. 256MB of NAND flash is supported on the SOM which is also expandable. This SOM is integrated with on-board PF3000 PMIC and dual Ethernet PHY. All the IO peripheral interfaces are supported by i.MX6UL SOC, which is available via the 200 pin SODIMM edge connector. To support the new designs based on this i.MX6UL module, iWave has also announced i.MX6UL SODIMM Development Kit, which includes i.MX6UL CPU based SODIMM SOM and a carrier board. It's an ideal platform to get started with the i.MX6UL device for quick time to market. This module supports two USB ports, Micro SD, 24 bit RGB display, 8-bit parallel camera ports, I2S audio or JTAG header, Debug UART, two CAN ports, two UART, PWM interface, I2C and GPIOs. The i.MX6UL SOM is intended for various applications including but not limited to Industrial HMI, Access Control, Mobile POS, IOT Gateway, Wearable devices, Secure e-commerce, Energy management, Industrial Control & Automation, Medical & Healthcare devices, White goods & Smart appliances.  The i.MX6UL SODIMM Development Kit will be available for shipping from the start of Q4-2015 with Linux BSP. So order today! For more details on this product, please visit our website www.iwavesystems.com OR E-mail us on [email protected]  Thank you!!
View full article
Added by eric on November 4, 2011 at 2:16am fast development to vertical market. (fress bsp support)
View full article
This video showcases the GuruCE iMX6 Solo, DualLite, Dual & Quad BSP for Windows Embedded Compact 7 and 2013. For more information please visit https://guruce.com/imx6 We provide demo kernels for various off the shelf iMX6 boards: Element14 RIoTboard (iMX6 Solo) DeviceSolution Opal6 (iM6 DualLite) Element14 SABRE Lite (iMX6 Quad) Boundary Devices BD-SL (iMX6 Quad) Boundary Devices Nitrogen6X (iMX6 Quad) Congatec QMX6 (iMX6 Quad) Digi ConnectCore6 (iMX6 Quad) And we're adding support for the Freescale SDP board soon! The latest demo kernels (WEC7 & WEC2013) can be downloaded here: https://guruce.com/imx6/latest
View full article
Adeneo Embedded achieved the porting of a Irrlicht 3D engine demo application onto a Phytec i.MX6 development board. Check out the cool features of the demo on the video ! Don't forget to subscribe, comment and share
View full article
iWaves's iMX6 Demo with Android 4.0 ICS
View full article
i MX51 iWave G8
View full article
Hi All, One of my recent work with IMXRT Series MCU's, A Simple Drum Pad Proto designed with IMXRT Crossover platform MCU's and Capsense touch. For more details about the project and source. checkout here https://www.hackster.io/ashokr/imx-rt-drum-pad-a8c1cd Thanks Ashok R Embedded Club (@embeddedclub) • Instagram photos and videos #nxp 
View full article
MYIR introduces a 7-inch HMI display panel with capacitive touch screen, the MYD-Y6ULX-CHMI, which runs Linux on NXP’s i.MX 6ULL ARM Cortex-A7 processor, is specially designed for HMI systems like POS, intelligent access control and more other applications. It provides many peripheral interfaces and much software resources. More information can be found at: http://www.myirtech.com/list.asp?id=604                                      MYD-Y6ULX-CHMI Display Panel                   MYD-Y6ULX-CHMI Display Panel + MYB-Y6ULX-HMI-4GEXP IO Board
View full article
This 1-minute video highlights Windows Embedded Compact 2013 running on the Device Solutions Opal i.MX53 Development Kit.  This new version has many performance and productivity enhancements over Windows Embedded Compact 7.  The port was done by Guruce.com.
View full article
Added by Daiane Angolini on August 25, 2011 at 9:09am
View full article