@joanxie
非常感谢您的回复!
按照您提供的命令进行了测试:
gplay-1.0 /unit_tests/402.mp4 --video-sink="kmssink driver-name=imx-dcss" & gplay-1.0 /unit_tests/badminton.mp4
结果是只有HDMI屏显示了test2.mp4,而LVDS没有播放视频test1.mp4
log信息如下:
FSL_GPLAY2_01.00_LINUX build on Aug 5 2019 09:16:43
FSL_GPLAY2_01.00_LINUX build on Aug 5 2019 09:16:43
Set VideoSink kmssink driver-name=imx-dcss
Set VideoSink imxvideoconvert_g2d ! queue ! waylandsink
Set TextSink fakesink
Set TextSink fakesink
=========== fsl_player_play() ==================
FSL_GPLAY2_01.00_LINUX build on Aug 5 2019 09:16:43
[h]display the operation Help
[p]Play
[s]Stop
[e]Seek
[a]Pause when playing, play when paused
[v]Volume
[m]Switch to mute or not
[>]Play next file
[<]Play previous file
[r]Switch to repeated mode or not
[u]Select the video track
[d]Select the audio track
[b]Select the subtitle track
[f]Set full screen
[z]resize the width and height
[t]Rotate
[c]Setting play rate
[i]Display the metadata
[x]eXit
State changed: buffering
ERROR Failed to play for /unit_tests/402.mp4
getNextItem No next item!
No more media file, exit gplay!
State changed: stopped
FSL_PLAYER_UI_MSG_EXIT
Exit display thread
Exit input thread
fsl_player_deinit
====== AIUR: 4.4.5 build on Aug 5 2019 09:16:12. ======
Core: MPEG4PARSER_06.16.01 build on Dec 11 2018 03:04:17
file: /usr/lib/imx-mm/parser/lib_mp4_parser_arm_elinux.so.3.2
------------------------
Track 00 [video_0] Enabled
Duration: 0:03:41.833333000
Language: und
Mime:
video/x-h264, parsed=(boolean)true, alignment=(string)au, stream-format= (string)avc, width=(int)640, height=(int)368, framerate=(fraction)30/1, codec_da ta=(buffer)0164001effe1000f2764001eac56c0a02fa6a02020204001000428ee3cb0fdf8f800
------------------------
------------------------
Track 01 [audio_0] Enabled
Duration: 0:03:41.889886000
Language: und
Mime:
audio/mpeg, mpegversion=(int)4, channels=(int)1, rate=(int)44100, bitrat e=(int)48000, stream-format=(string)raw, codec_data=(buffer)1208
------------------------
====== BEEP: 4.4.5 build on Aug 5 2019 09:16:20. ======
Core: AAC decoder Wrapper build on Dec 7 2017 18:13:51
file: /usr/lib/imx-mm/audio-codec/wrap/lib_aacd_wrap_arm_elinux.so.3
CODEC: BLN_MAD-MMCODECS_AACD_ARM_03.09.00_ARMV8 build on Sep 20 2017 15:02:50.
[ 195.975487] : mxc_pcsi_s_power, No remote pad found!
[ 195.980526] (null): mxc_isi_capture_open, Call subdev s_power fail!
[ 196.038375] [VPU Decoder] firmware version is 1.3.1
===!!! Current pulsesink device is alsa_output.platform-sound-[ 196.234620] [VP U Decoder] ErrorAddr:[0] Start(0xa740051a), End(0x0), preEnd(0x0)
amix-sai.analog-mono !!!===
[ 196.246861] [VPU Decoder] ErrorAddr:[0] Start(0xa7400592), End(0x0), preEnd(0 x0)
[ 196.254874] [VPU Decoder] ErrorAddr:[0] Start(0xa74009ba), End(0x0), preEnd(0 x0)
[ 196.262479] [VPU Decoder] ErrorAddr:[0] Start(0xa74012fe), End(0x0), preEnd(0 x0)
[ 196.270114] [VPU Decoder] ErrorAddr:[0] Start(0xa7401457), End(0x0), preEnd(0 x0)
[ 196.277764] [VPU Decoder] ErrorAddr:[0] Start(0xa7401ca2), End(0x0), preEnd(0 x0)
[ 196.285844] [VPU Decoder] ErrorAddr:[0] Start(0xa7401fd4), End(0x0), preEnd(0 x0)
[ 196.294161] [VPU Decoder] ErrorAddr:[0] Start(0xa74027e7), End(0x0), preEnd(0 x0)
[ 196.301948] [VPU Decoder] ErrorAddr:[0] Start(0xa7402bc0), End(0x0), preEnd(0 x0)
[ 196.310122] [VPU Decoder] ErrorAddr:[0] Start(0xa740394b), End(0x0), preEnd(0 x0)
[ 196.317875] [VPU Decoder] ErrorAddr:[0] Start(0xa7403d83), End(0x0), preEnd(0 x0)
[ 196.326409] [VPU Decoder] ErrorAddr:[0] Start(0xa7404a15), End(0x0), preEnd(0 x0)
[ 196.334598] [VPU Decoder] ErrorAddr:[0] Start(0xa7404fac), End(0x0), preEnd(0 x0)
[Stop (No Repeated)][Vol=1.0][00:00:00/00:03:41][ 196.342216] [VPU Decoder] Err orAddr:[0] Start(0xa7405bf4), End(0x0), preEnd(0x0)
=========== fsl_player_play() ==================
FSL_GPLAY2_01.00_LINUX build on Aug 5 2019 09:16:43
[h]display the operation Help
[p]Play
[s]Stop
[e]Seek
[a]Pause when playing, play when paused
[v]Volume
[m]Switch to mute or not
[>]Play next file
[<]Play previous file
[r]Switch to repeated mode or not
[u]Select the video track
[d]Select the audio track
[b]Select the subtitle track
[f]Set full screen
[z]resize the width and height
[t]Rotate
[c]Setting play rate
[i]Display the metadata
[x]eXit
State changed: buff[ 196.399008] [VPU Decoder] ErrorAddr:[0] Start(0xa7406199), End(0x0), preEnd(0x0)
ering
State changed: playing
[ 196.449131] [VPU Decoder] ErrorAddr:[0] Start(0xa740703f), End(0x0), preEnd(0 x0)
[ 196.465619] [VPU Decoder] ErrorAddr:[0] Start(0xa7407595), End(0x0), preEnd(0 x0)
[ 196.499037] [VPU Decoder] ErrorAddr:[0] Start(0xa74086f5), End(0x0), preEnd(0 x0)
[ 196.531926] [VPU Decoder] ErrorAddr:[0] Start(0xa7408fa6), End(0x0), preEnd(0 x0)
[ 196.565888] [VPU Decoder] ErrorAddr:[0] Start(0xa7409a7c), End(0x0), preEnd(0 x0)
[ 196.598968] [VPU Decoder] ErrorAddr:[0] Start(0xa7409fe3), End(0x0), preEnd(0 x0)
[ 196.632425] [VPU Decoder] ErrorAddr:[0] Start(0xa740adb7), End(0x0), preEnd(0 x0)
[ 196.664627] [VPU Decoder] ErrorAddr:[0] Start(0xa740b2c9), End(0x0), preEnd(0 x0)
[ 196.699085] [VPU Decoder] ErrorAddr:[0] Start(0xa740c7c4), End(0x0), preEnd(0 x0)
[ 196.730764] [VPU Decoder] ErrorAddr:[0] Start(0xa740cf8c), End(0x0), preEnd(0 x0)
[ 196.764614] [VPU Decoder] ErrorAddr:[0] Start(0xa740db2b), End(0x0), preEnd(0 x0)
[ 196.797841] [VPU Decoder] ErrorAddr:[0] Start(0xa740e09c), End(0x0), preEnd(0 x0)
[ 196.831287] [VPU Decoder] ErrorAddr:[0] Start(0xa740f509), End(0x0), preEnd(0 x0)
[ 196.864560] [VPU Decoder] ErrorAddr:[0] Start(0xa740f8d4), End(0x0), preEnd(0 x0)
[ 196.897956] [VPU Decoder] ErrorAddr:[0] Start(0xa7410bba), End(0x0), preEnd(0 x0)
[ 196.930755] [VPU Decoder] ErrorAddr:[0] Start(0xa7410fe4), End(0x0), preEnd(0 x0)
[ 196.964641] [VPU Decoder] ErrorAddr:[0] Start(0xa7411b17), End(0x0), preEnd(0 x0)
[ 196.997427] [VPU Decoder] ErrorAddr:[0] Start(0xa7411eb0), End(0x0), preEnd(0 x0)
[ 197.031137] [VPU Decoder] ErrorAddr:[0] Start(0xa7412ee7), End(0x0), preEnd(0 x0)
[ 197.064549] [VPU Decoder] ErrorAddr:[0] Start(0xa74132f7), End(0x0), preEnd(0 x0)
[ 197.097914] [VPU Decoder] ErrorAddr:[0] Start(0xa741435b), End(0x0), preEnd(0 x0)
[ 197.131152] [VPU Decoder] ErrorAddr:[0] Start(0xa7414881), End(0x0), preEnd(0 x0)
[ 197.164666] [VPU Decoder] ErrorAddr:[0] Start(0xa74153a2), End(0x0), preEnd(0 x0)
[ 197.197385] [VPU Decoder] ErrorAddr:[0] Start(0xa74156a9), End(0x0), preEnd(0 x0)
[ 197.231211] [VPU Decoder] ErrorAddr:[0] Start(0xa74162ef), End(0x0), preEnd(0 x0)
[ 197.264623] [VPU Decoder] ErrorAddr:[0] Start(0xa741664a), End(0x0), preEnd(0 x0)
[ 197.297930] [VPU Decoder] ErrorAddr:[0] Start(0xa74176e9), End(0x0), preEnd(0 x0)
[ 197.331207] [VPU Decoder] ErrorAddr:[0] Start(0xa7417b54), End(0x0), preEnd(0 x0)
[Playing (No Repeated)][Vol=1.0][00:00:01/00:03:41][ 197.364641] [VPU Decoder] ErrorAddr:[0] Start(0xa7418572), End(0x0), preEnd(0x0)
[ 197.397444] [VPU Decoder] ErrorAddr:[0] Start(0xa741891f), End(0x0), preEnd(0 x0)
[ 197.431233] [VPU Decoder] ErrorAddr:[0] Start(0xa74194e4), End(0x0), preEnd(0 x0)
[ 197.464146] [VPU Decoder] ErrorAddr:[0] Start(0xa7419834), End(0x0), preEnd(0 x0)
[ 197.497910] [VPU Decoder] ErrorAddr:[0] Start(0xa741aced), End(0x0), preEnd(0 x0)
[ 197.530678] [VPU Decoder] ErrorAddr:[0] Start(0xa741b1a7), End(0x0), preEnd(0 x0)
[ 197.564687] [VPU Decoder] ErrorAddr:[0] Start(0xa741bc83), End(0x0), preEnd(0 x0)
[ 197.597927] [VPU Decoder] ErrorAddr:[0] Start(0xa741bf84), End(0x0), preEnd(0 x0)
[ 197.631172] [VPU Decoder] ErrorAddr:[0] Start(0xa741cc28), End(0x0), preEnd(0 x0)
[ 197.664564] [VPU Decoder] ErrorAddr:[0] Start(0xa741cf5e), End(0x0), preEnd(0 x0)
[ 197.697896] [VPU Decoder] ErrorAddr:[0] Start(0xa741dfe0), End(0x0), preEnd(0 x0)
[ 197.731182] [VPU Decoder] ErrorAddr:[0] Start(0xa741e36c), End(0x0), preEnd(0 x0)
[ 197.764551] [VPU Decoder] ErrorAddr:[0] Start(0xa741ee15), End(0x0), preEnd(0 x0)
[ 197.797434] [VPU Decoder] ErrorAddr:[0] Start(0xa741f1d3), End(0x0), preEnd(0 x0)
[ 197.831203] [VPU Decoder] ErrorAddr:[0] Start(0xa741fcd7), End(0x0), preEnd(0 x0)
[ 197.864565] [VPU Decoder] ErrorAddr:[0] Start(0xa74200c5), End(0x0), preEnd(0 x0)
[ 197.897932] [VPU Decoder] ErrorAddr:[0] Start(0xa7421872), End(0x0), preEnd(0 x0)
[ 197.930722] [VPU Decoder] ErrorAddr:[0] Start(0xa7421ccf), End(0x0), preEnd(0 x0)
^C Aborted by signal[2] Interrupt...
FSL_PLAYER_UI_MSG_EXIT
[ 197.964766] [VPU Decoder] ErrorAddr:[0] Start(0xa7422b45), End(0x0), preEnd(0 x0)
[ 197.997433] [VPU Decoder] ErrorAddr:[0] Start(0xa7422f0a), End(0x0), preEnd(0 x0)
[ 198.031252] [VPU Decoder] ErrorAddr:[0] Start(0xa7423ac8), End(0x0), preEnd(0 x0)
[ 198.064063] [VPU Decoder] ErrorAddr:[0] Start(0xa7423ca1), End(0x0), preEnd(0 x0)
[ 198.097957] [VPU Decoder] ErrorAddr:[0] Start(0xa7424fce), End(0x0), preEnd(0 x0)
[ 198.131209] [VPU Decoder] ErrorAddr:[0] Start(0xa74253a5), End(0x0), preEnd(0 x0)
[ 198.165309] [VPU Decoder] ErrorAddr:[0] Start(0xa7425efd), End(0x0), preEnd(0 x0)
[ 198.197870] [VPU Decoder] ErrorAddr:[0] Start(0xa7426360), End(0x0), preEnd(0 x0)
[ 198.231241] [VPU Decoder] ErrorAddr:[0] Start(0xa7426c9f), End(0x0), preEnd(0 x0)
[ 198.264302] [VPU Decoder] ErrorAddr:[0] Start(0xa7426fdb), End(0x0), preEnd(0 x0)
[ 198.297975] [VPU Decoder] ErrorAddr:[0] Start(0xa7428315), End(0x0), preEnd(0 x0)
[ 198.331097] [VPU Decoder] ErrorAddr:[0] Start(0xa74286e8), End(0x0), preEnd(0 x0)
Exit display thread
[ 198.365856] [VPU Decoder] ErrorAddr:[0] Start(0xa7429456), End(0x0), preEnd(0 x0)
Total showed frames (63), playing for (0:00:02.012299000), fps (3[ 198.373386] [VPU Decoder] ErrorAddr:[0] Start(0xa7429888), End(0x0), preEnd(0x0)
1.307).
[ 198.389135] [VPU Decoder] ErrorAddr:[0] Start(0xa742a091), End(0x0), preEnd(0 x0)
[ 198.396713] [VPU Decoder] ErrorAddr:[0] Start(0xa742a34f), End(0x0), preEnd(0 x0)
[ 198.404273] [VPU Decoder] ErrorAddr:[0] Start(0xa742ade7), End(0x0), preEnd(0 x0)
fsl_player_deinit
[1]+ Done gplay-1.0 /unit_tests/402.mp4 --video-sink="kmssin k driver-name=imx-dcss"