There is a video, download link: http://norcord.com:8070/f/097ea89c761a48589afb/?dl=1
This video can play on imx6q android6.0 system, but it cannot play on imx6q android4.4.2 system.
I use the "Cactus Player" to play this video on imx6q android4.4.2 system, logs:
130|root@sabresd_6dq:/ # logcat -v time
--------- beginning of /dev/log/main
06-20 16:48:36.280 W/AudioTrack( 3044): AUDIO_OUTPUT_FLAG_FAST denied by client due to mismatching sample rate (48000 vs 44100)
06-20 16:48:36.280 W/audio_hw_primary( 2457): card 0, port 0 device 0x2
06-20 16:48:36.280 W/audio_hw_primary( 2457): rate 44100, channel 2 period_size 0xc0
--------- beginning of /dev/log/system
06-20 16:48:36.280 I/ActivityManager( 3044): START u0 {dat=/storage/emulated/0/Movies/赖茅宣传视频-天生赤水(高清).mp4 cmp=com.freescale.cactusplayer/.VideoPlayer} from pid 3584
06-20 16:48:36.290 D/Cactus ( 3584): VideoPlayer: onCreate
06-20 16:48:36.290 D/Cactus ( 3584): VideoPlayer: parseIntent
06-20 16:48:36.330 D/dalvikvm( 3584): GC_CONCURRENT freed 211K, 8% free 3787K/4076K, paused 3ms+4ms, total 22ms
06-20 16:48:36.340 D/Cactus ( 3584): VideoPlayer: onStart
06-20 16:48:36.340 D/Cactus ( 3584): VideoPlayer: onResume
06-20 16:48:36.360 D/CactusPlayer( 3584): onMeasure mVideoW 0 mVideoH 0 widthMesaureSpec 1073742848 heightMeasureSpec 1073742463
06-20 16:48:36.380 E/BufferQueue( 2454): [com.freescale.cactusplayer/com.freescale.cactusplayer.VideoPlayer] dequeueBuffer: can't dequeue multiple buffers without setting the buffer count
06-20 16:48:36.390 D/Cactus ( 3584): surfaceCreated
06-20 16:48:36.400 I/OMXPlayer( 2457): Loading content: sharedfd://25:0:79210886:0
06-20 16:48:36.400 I/OMXPlayer( 2457): LEVEL: 1 FUNCTION: MediaTypeInspect LINE: 1778
06-20 16:48:36.400 I/OMXPlayer( 2457): Can't inspect media content type by subfix.
06-20 16:48:36.400 I/OMXPlayer( 2457): MediaTypeInspectByContent, role: parser.mp4
06-20 16:48:36.470 W/Cactus ( 3584): Url is /storage/emulated/0/Movies/赖茅宣传视频-天生赤水(高清).mp4
06-20 16:48:36.470 I/OMXPlayer( 2457): LEVEL: 1 FUNCTION: prepare LINE: 528
06-20 16:48:36.470 I/OMXPlayer( 2457): failed to open file: /data/system/audio_pass_through_pref.
06-20 16:48:36.470 D/Cactus ( 3584): surfaceChanged: 1 x 1
06-20 16:48:36.480 W/linker ( 2457): lib_aac_dec_v2_arm12_elinux.so has text relocations. This is wasting memory and is a security risk. Please fix.
06-20 16:48:36.480 W/linker ( 2457): lib_aacplus_dec_v2_arm11_elinux.so has text relocations. This is wasting memory and is a security risk. Please fix.
06-20 16:48:36.520 I/ActivityManager( 3044): Displayed com.freescale.cactusplayer/.VideoPlayer: +232ms
06-20 16:48:36.530 D/Cactus ( 3584): ==========onCreateOptionsMenu
06-20 16:48:36.560 I/OMXPlayer( 2457): nPreCacheSize = 135172
06-20 16:48:36.590 I/vpu-lib ( 2457): <gpu> alloc handle: 0x42317eb8, paddr: 0x73b42000, vaddr: 0x43b91000
06-20 16:48:36.590 I/vpu-lib ( 2457): <gpu> alloc handle: 0x42317f60, paddr: 0x73b79000, vaddr: 0x43bc8000
06-20 16:48:36.590 I/vpu-lib ( 2457): <gpu> alloc handle: 0x4013bd90, paddr: 0x73bb0000, vaddr: 0x43bff000
06-20 16:48:36.610 I/vpu-lib ( 2457): Product Info: i.MX6Q/D/S
06-20 16:48:36.620 I/vpu-lib ( 2457): <gpu> alloc handle: 0x41bbec30, paddr: 0x7a06e000, vaddr: 0x4a0bd000
06-20 16:48:36.620 I/vpu-lib ( 2457): <gpu> alloc handle: 0x41bbed78, paddr: 0x748e7000, vaddr: 0x44936000
06-20 16:48:36.620 I/vpu-lib ( 2457): bitstreamMode 1, chromaInterleave 1, mapType 0, tiled2LinearEnable 0
06-20 16:48:36.630 I/vpu-lib ( 2457): <gpu> free handle: 0x42317eb8, paddr: 0x73b42000, vaddr: 0x43b91000
06-20 16:48:36.630 I/vpu-lib ( 2457): <gpu> free handle: 0x42317f60, paddr: 0x73b79000, vaddr: 0x43bc8000
06-20 16:48:36.630 I/vpu-lib ( 2457): <gpu> free handle: 0x4013bd90, paddr: 0x73bb0000, vaddr: 0x43bff000
06-20 16:48:36.660 I/vpu-lib ( 2457): <gpu> alloc handle: 0x430daeb0, paddr: 0x73d02000, vaddr: 0x43d51000
06-20 16:48:36.660 V/Cactus ( 3584): total track count 1
06-20 16:48:36.660 D/Cactus ( 3584): ==========onPrepareOptionsMenu
06-20 16:48:36.660 D/CactusPlayer( 3584): onMeasure mVideoW 0 mVideoH 0 widthMesaureSpec 1073742848 heightMeasureSpec 1073742463
06-20 16:48:36.680 D/Cactus ( 3584): onVideoSizeChanged
06-20 16:48:36.680 D/Cactus ( 3584): video size: (512/288)
06-20 16:48:36.680 D/CactusPlayer( 3584): onVideoSizeChanged: 512 x 288, (1/1)
06-20 16:48:36.680 E/MediaPlayer( 3584): Should have subtitle controller already set
06-20 16:48:36.700 D/CactusPlayer( 3584): onMeasure mVideoW 512 mVideoH 288 widthMesaureSpec 1073742848 heightMeasureSpec 1073742463
06-20 16:48:36.720 D/Cactus ( 3584): surfaceChanged: 512 x 288
06-20 16:48:36.740 W/AudioFlinger( 2457): write blocked for 360 msecs, 4 delayed writes, thread 0x40e7d008
06-20 16:48:37.200 I/AudioFlinger( 2457): BUFFER TIMEOUT: remove(4100) from active list on thread 0x40e7d008
06-20 16:48:39.760 W/audio_hw_primary( 2457): do_out_standby... 1105266592
06-20 16:48:42.070 I/OMXPlayer( 2457): LEVEL: 1 FUNCTION: Start LINE: 857
06-20 16:48:42.070 I/OMXPlayer( 2457): GMPlayer Start timeout.
06-20 16:49:05.050 D/dalvikvm( 3044): GC_CONCURRENT freed 851K, 15% free 5888K/6864K, paused 4ms+4ms, total 39ms
06-20 16:50:20.340 D/dalvikvm( 3584): GC_CONCURRENT freed 570K, 16% free 3602K/4248K, paused 3ms+2ms, total 21ms
06-20 16:52:38.680 D/dalvikvm( 3584): GC_CONCURRENT freed 408K, 16% free 3579K/4248K, paused 3ms+3ms, total 21ms
Android 4.4.2 is too old and no longer to be supported.