ワイヤレス接続に関するナレッジベース

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

Wireless Connectivity Knowledge Base

ディスカッション

ソート順:
The RW61x series is a highly integrated, low-power tri-radio wireless MCU with an integrated MCU and Wi-Fi ®  6 + Bluetooth ®  Low Energy (LE) 5.4 / 802.15.4 radios designed for a broad array of applications, including connected smart home devices, enterprise and industrial automation, smart accessories and smart energy. The RW61x series MCU subsystem includes a 260 MHz Arm ®  Cortex ® -M33 core with Trustzone ™ -M, 1.2 MB on-chip SRAM and a high-bandwidth Quad SPI interface with an on-the-fly decryption engine for securely accessing off-chip XIP flash. The RW61x series includes a full-featured 1x1 dual-band (2.4 GHz/5 GHz) 20 MHz Wi-Fi 6 (802.11ax) subsystem bringing higher throughput, better network efficiency, lower latency and improved range over previous generation Wi-Fi standards. The Bluetooth LE radio supports 2 Mbit/s high-speed data rate, long range and extended advertising. The on-chip 802.15.4 radio can support the latest Thread mesh networking protocol. In addition, the RW612 can support Matter over Wi-Fi or Matter over Thread offering a common, interoperable application layer across ecosystems and products. NXP RW61x Block Diagram Documents RW610 Datasheet: RW610 Datasheet RW612 Datasheet: RW612 Datasheet RW61x User Manual: UM11865: RW61x User Manual RW61x Register Manual: RM00278: RX16x Registers     RW61x Modules Azurewave: RW612 - AW-CU570 is a highly integrated, low-power tri-radio Wireless RW612 MCU with an integrated MCU and Wi-Fi 6 + Bluetooth Low Energy (LE) 5.2 / 802.15.4 radios designed for a broad array of applications. RW610 - AW-CU598 is a highly integrated, low-power tri-radio Wireless RW610 MCU with an integrated MCU and Wi-Fi 6 + Bluetooth Low Energy (LE) 5.3 radios designed for a broad array of applications U-blox: RW612 - IRIS-W10 Series are small, stand-alone, dual-band Wi-Fi and Bluetooth Low Energy wireless microcontroller unit (MCU) modules. The modules are ideal for users looking to add advanced wireless connectivity to their end products. RW610 - IRIS-W16 Series are small, stand-alone, dual-band Wi-Fi and Bluetooth Low Energy wireless modules, with everything needed for integration into end-products. The modules are ideal for users looking to add advanced wireless connectivity to their end products.  Murata: RW612 - LBES0ZZ2FR-580 Murata’s Type 2FR is a small and very high-performance module based on NXP RW612 combo chipset, supporting IEEE 802.11a/b/g/n/ac/ax + Bluetooth LE 5.4 / IEEE 802.15.4. RW610 - LBES0ZZ2FP-580 Type 2FR/2FP is a family of small and highly integrated multi-radio modules with built-in high-performance MCU with advanced security features for connected smart devices in smart homes, enterprise and industrial automation, smart accessories, and smart energy. It supports the latest Matter smart home connectivity protocol. California Eastern Laboratories (CEL): RW612 - CMP4612 is a fully integrated Dual-Band, Tri-mode (Wi-Fi 6, BT5.4, 802.15.4) radio, that includes a host MCU, Flash, RAM, peripherals, and numerous interfaces (SDIO, UART, USB, Ethernet. SPI, I2C) to support both HOSTLESS (RTOS) and HOSTED (NCP mode) architectures. CEL's solution includes either an on-board antenna or connector.   Evaluation boards  FRDM-RW612 FRDM-RW612 is a compact and scalable development board for rapid prototyping of the RW61x series of Wi-Fi 6 + Bluetooth Low Energy + 802.15.4 tri-radio wireless MCUs. It offers easy access to the MCU’s I/O's and peripherals, integrated open-standard serial interfaces, external flash memory and on-board MCU-Link debugger. FRDM-RW612 Getting Started Getting Started with FRDM-RW612 FRDM-RW612 User Manual: UM12160: FRDM-RW612 Board User Manual FRDM-RW612 Quick Start Guide FRDM-RW612 Quick Start Guide Current Measurement configuration: Remove the 0-ohms resistor R103 Solder a couple of pins in JP5. When trying to measure the RW61x current consumption, connect your current meter using the pins in JP5. When using the FRDM board in normal operation, connect a jumper to the pins in JP5.   u-blox   USB-IRIS-W1 The USB-IRIS-W1 development platform is built on the dual-band Wi-Fi 6 and Bluetooth LE module IRIS-W1, based on the NXP RW610/612 chip. The board is designed with a USB interface to simplify evaluation and prototyping directly from a PC. In addition to the IRIS-W1 module with integrated antenna, it also integrates four buttons, an RGB LED, and a USB/UART converter, to further support an easy evaluation. u-blox   EVK-IRIS-W1 The EVK-IRIS-W1 evaluation kit provides stand-alone use of the IRIS-W1 module series featuring the NXP RW610/612 chipset. Azurewave    AW-CU570-EVB Evaluation board for AW-CU570 module includes wireless MCU with Integrated Tri-radio Wi-Fi 6 + Bluetooth Low Energy 5.3 /802.15.4. Murata   2FR EVK Evaluation kit for Murata Type 2FR module (Murata part number LBES0ZZ2FR) includes 3 radios: Wi-Fi, BLE and 802.15.4. It is based on NXP’s RW612 chip. California Eastern Laboratories (CEL) CMP4612-2-EVB The CMP4612 Evaluation Board (CMP4612-2-EVB), based on the NXP RW612 chipset, features dual-band Wi-Fi 6, BLE 5.4 and 802.15.4 radios. The CMP4612 Evaluation Board includes an onboard Ethernet port and PHY hardware as well as an Arduino header, MCULink SWD, and USB ports. This board is designed to facilitate a seamless and efficient evaluation process for customers wanting a certified module for their end product.   Application Notes RM00287: Wi-Fi Driver API for SDK 2.16.100     The radio driver source code provides APIs to send and receive packets over the radio interfaces by communicating with the firmware images. This manual provides the reference documentation for the Wi-Fi driver and Wi-Fi Connection Manager.  UM12133: NXP NCP Application Guide for RW612 with MCU Host - User manual     This user manual describes: • The NXP NCP application for RW612 with MCU host platform i.MX RT1060 as example. • The hardware connections for one of the four supported interfaces to enable NCP mode on the NXP RW612 BGA V4 board (UART, USB, SDIO, or SPI). • The method to build and run the NCP applications on both the NCP host (i.MX RT1060) and the NCP device (RW612). The applications apply to Wi-Fi, Bluetooth Low Energy and OpenThread (OT)    UM12095:  NXP NCP Application Guide for RW612 with MPU Host - User manual      This user manual describes: • The NXP NCP application for RW612 with MPU host platform i.MX 8M Mini as example. • The hardware connections for one of the four supported interfaces to enable NCP mode on the NXP RW612 BGA V4 board (UART, USB, SDIO, or SPI). • The method to build and run the NCP applications on both the NCP host (i.MX 8M Mini) and the NCP device (RW612). The applications apply to Wi-Fi, Bluetooth Low Energy and OpenThread (OT).  AN14439: Migration Guide from FRDM-RW612 Board to Third-Party Module board This Application note provides an overview of what it means to migrate the application to a different board with different flash and pSRAM AN14111: Target Wake Time (TWT) on RW16x This application note describes the target wake time feature and provides examples for RW61X AN13006: Compliance and Certification Considerations This application note provides guidance and tips on how to test products on NXP Wi-Fi devices for regulatory compliance. AN13049: Wi-Fi/Bluetooth/802.15.4 M.2 Key E Pinout Definition This Application note defines M.2 usage for both NXP Wi-Fi/Bluetooth and Tri-Radio M.2 module design AN14489 – Wi-Fi Firmware Automatic Recovery on RW61x Describes Wi-Fi automatic recovery feature as well as how to enable and verify it on RW61x SDK. Security: AN14544 – EdgeLock 2GO Services for MPU and MCU This application note introduces various methods that the EdgeLock 2GO service can be used with MCU and MPU devices and the features available for each method. AN13813 – Secure Boot on RW61x Describes how to generate and run the secure boot (signed image) on RW61x. AN13814 – Debug Authentication on RW61x Describes the steps for debug authentication using the secure provisioning SDK tool. Community Support If you have questions regarding RW61x series, please leave your comments in our Wireless MCU Community! here    Training FRDM-RW612 Training Wi-Fi 6 Tri-Radio in a secure i.MX RT MCU RW61x Series Training - NXP Community   Equipment Wireless Equipment: This article provides the links to the wireless equipment to help you accelerate your project development Development Tools  SDK builder The MCUXpresso SDK brings open-source drivers, middleware, and reference example application to speed your software development. NXP MCUXpresso MCUXpresso IDE offers advanced editing, compiling and debugging features with the addition of MCU-Specific debugging and supports connections with all general-purpose Arm Cortex-M.  VSCode MCUXpresso for Visual Studio Code (VS Code) provides an optimized embedded developer experience for code editing and development. Zephyr RTOS  The Zephyr OS is based on a small-footprint kernel designed for use on resource-constrained and embedded systems: from simple embedded environmental sensors and LED wearables to sophisticated embedded controllers, smart watches, and IoT wireless applications. NXP Application Code Hub Application Code Hub (ACH) repository enables engineers to easily find microcontroller software examples, code snippets, application software packs and demos developed by our in-house experts. This space provides a quick, easy and consistent way to find microcontroller applications. NXP SPSDK Is a unified, reliable, and easy to use Python SDK library working across the NXP MCU portfolio providing a strong foundation from quick customer prototyping up to production deployment. NXP SEC Tool The MCUXpresso Secure Provisioning Tool us a GUI-based application provided to simplify generation and provisioning of bootable executables on NCP MCU devices. NXP OTAP Tool Is an application that helps the user to perform an over the air firmware update of an NXP development board. SDK Examples for Wireless MCUs The wireless examples feature many common connectivity configurations.   Useful Links   Bluetooth Specifications Bluetooth_5.0_Feature_Overview  Bluetooth_5.1_Feature_Overview  Bluetooth_5.2_Feature_Overview Bluetooth_5.3_Feature_Overview Bluetooth_5.4_Feature_Overview Bluetooth_6_Feature_Overview  
記事全体を表示
KW45’s three-core architecture integrates a 96 MHz CM33 application core, dedicated CM3 radio core and an isolated EdgeLock Secure Enclave. The Flash-based radio core with dedicated SRAM delivers a highly configurable and upgradeable software-implemented radio, freeing resources on the main core for customer application space. The Bluetooth Low Energy 5.3-compliant radio supports up to 24 simultaneous secure connections. The EdgeLock Secure Enclave’s isolated execution environment provides a set of cryptographic accelerators, key store operations and secure lifecycle management that minimizes main core security responsibilities. The KW45 MCU additionally integrates FlexCAN, helping enable seamless integration into an automobile’s in-vehicle or industrial CAN communication network. The FlexCAN module can support CAN’s flexible data rate (CAN FD) for increased bandwidth and lower latency. KW45 Block Diagram KW45 Architecture Block Diagram Documents Reference Manual Datasheet Errata Secure Reference manual** Certifications SESIP Cert SESIP ST PSA Certification RED Certification EUROPEAN UNION DECLARATION OF CONFORMITY (EVK) EUROPEAN UNION DECLARATION OF CONFORMITY (LOC) Japan MIC KW45-LOC _TELEC-20250221 see attached below Bluetooth Specifications Bluetooth_5.0_Feature_Overview  Bluetooth_5.1_Feature_Overview  Bluetooth_5.2_Feature_Overview Bluetooth_5.3_Feature_Overview Bluetooth_5.4_Feature_Overview Bluetooth_6_Feature_Overview Evaluation boards KW45 KW45-EVK KW45-EVK Schematic KW45-EVK Design Files KW45-EVK User manual KW45-LOC User manual KW45-EVK Getting Started Application Notes Software, Hardware and Peripherals: AN14122 : How to use RTC on KW45 This application note describes how to configure and use the RTC peripheral in a BLE demo AN14141 : Enabling Watchdog Timer Module on KW45 Bluetooth Low Energy Connectivity Stack This application note describes the process to implement the WDOG timer in a Connectivity Stack demo. AN13855 : KW45/K32W1 Integrating the OTAP Client Service into a Bluetooth LE Peripheral Device This Application note provides the steps and process for integrating the Over the Air Programming Client Service into a BLE peripheral device. AN13584 : Kinetis KW45 and K32W1 Loadpull Report This application note describes measurement methodology and associated results on the load-pull characteristics. AN13860 : Creating Firmware Update Image for KW45/K32W1 using OTAP tool This application note provides the steps to create and upgrade the image on the KW45 board via OTAP. AN14077 : Steps to migrating KW45 (1MB) to KW45 (512kB) This application note describes the initial steps require to migrate from 1MB flash to 512kB flash. Power Management: AN13230: Kinetis KW45 and K32W1 Bluetooth LE Power Consumption Analysis This application note provides information about the power consumption of KW45 wireless MCUs, the hardware design and optimized for low power operation. AN13831: KW45/K32W1 Power Management Hardware This application note describes the usage of the different modules dedicated to power management in the KW45/K32W1 MCU. RF: AN13687 : K32W1 Connectivity test for 802.15.4 Application This application note describes how to use the connectivity test tool to perform K32W1 802.15.4 RF performance. AN13728 : KW45 RF System Evaluation Report for Bluetooth LE and IEEE 802.15.4 Applications This application note provides the radio frequency evaluation test results of the KW45 board for BLE (2FSK modulation) and for IEEE 802.15.4 (OQPSK modulation) applications. Also describes the setup and tools that can be used to perform the tests.  AN14098: KW45-LOC RF Test Report This application note provides basic RF test result of the KW45B41Z localization board.  AN13228 : KW45-EVK RF System Evaluation Report for BLE Applications This application note provides the RF evaluation test result of the KW45B41Z-EVK for BLE application using two frequency Shift Keying modulation. AN13229 : KW45-EVK Co-existence with RF System Evaluation Report for BLE application This application note provides the RF evaluation test results of the KW45B41Z-EVK for BLE application (2FSK modulation) AN13512 : Kinetis Wireless Family Products BLE Coexistence with Wi-Fi Application This application note provides the K32W1/4X low energy family products immunity on Wi-Fi signals and methods to improve coexistence with Wi-Fi  Security: AN13859 : KW45/K32W1 In-System Programming Utility This application note provides steps to boot KW45/K32W1 MCU in ISP mode and establish various serial connections to communicate with the MCU. AN14003 : Programming the KW45 Flash for Application and Radio Firmware via Serial Wire Debug during mass production This application note describes the steps to write, burn and programming all the necessary settings via SWD in mass production.  AN13883 : Updating KW45 Radio Firmware Via ISP Using SPSDK This application note provides steps to boot KW45/K32W1 MCU in ISP mode and update the radio firmware with secure binary. AN14109 : KW45 and K32W148 Secure  Boot Using the SEC Tool This application note provides steps to do secure boot KW45/K32W1 MCU using signed images and secure binaries on the SEC GUI tool. AN13838 :  KW45 and K32W148 Secure  Boot Using the SPSDK Command line Tool This application note provides steps to do secure boot KW45/K32W1 MCU using signed images and secure binaries on the SPSDK command line tool. AN13931 : Managing Lifecycles on KW45 and K32W148 This application note provides steps to do transition lifecycles KW45/K32W1 MCU using the SEC GUI and SPSDK command line tools.  AN14158: Debug Authentication on KW45/ K32W148 This application note describes how to do debug authentication to securely debug an application in the field.  AN14544 : EdgeLock 2GO Services for MPU and MCU This application note introduces the EL2GO services for NXP devices. This allows trust provisioning of the device in an untrusted environment.  AN14174: KW45/K32W1 Flash Encryption using NPXThis application note provides steps to do enable on-the-fly encryption on KW45/K32W1 MCU. AN14158: debug authentication on KW45/K32W148 This application note describes the steps for debug authentication using the Secure Provisioning SDK tool (SPSDK). Support If you have questions regarding KW45, please leave your question in our Wireless MCU Community! here   Useful Links   [MCUXSDK] How to use GitHub SDK for KW4x, MCXW7x, MCXW2x - NXP Community this community post provides step by step how to use GitHub SDK [MCUXSDK] GitHub SDK - Documentation for Bluetooth LE platforms - NXP Community this community post provides the documentation for BLE platforms.  Clock Measuring using the Signal Frequency Analyzer (SFA) module for KW45/KW47/MCXW71/MCXW72 - NXP Community : this community provides the steps on how to use the Signal Frequency Analyzer  The best way to build a PCB first time right with KW45 (Automotive) or K32W1/MCXW71 (IoT/Industrial)... Community : In this community provides the important link to build a PCB using a KW45 or K32W148 and MCXW71 and all concerning the radio performances, low power and radio certification (CE/FCC/ICC) How to use the HCI_bb on Kinetis family products and get access to the DTM mode:  This article is presenting two parts: How to flash the HCI_bb binary into the Kinetis product. Perform RF measurement using the R&S CMW270 BLE HCI Application to set transmitter/receiver test commands: This article provides the steps to show how user could send serial commands to the device. Bluetooth LE HCI Black Box Quick Start Guide : This article describes a simple process for enabling the user controls the radio through serial commands. Kinetis (K32/38/KW45 & K32W1/MCXW71) Power Profile Tools:  This page is dedicated to the Kinetis (KW35/KW38/KW45) and MCX W7x (MCX W71) Power Profile Tools. It will help you to estimate the power consumption in your application (Automotive or IoT) and evaluate the battery lifetime of your solution. KW45/K32W1 32MHz & 32kHz Oscillation margins: this article provides the properly configuration for the Oscillation margins for the circuit. KW45/MCXW71 Changing Clocking peripherals from FRO6M to other clock sources:  This article provides a comprehensive guide to selecting and configuring alternative clock sources   Reference Designs Bluetooth Ranging Access Vehicle Enablement System - NXP Community Blue Ravens (Bluetooth Ranging Access Vehicle Enablement System) is a system solution developed by NXP to assist customers in designing their own BLE-based car access solutions using NXP products.   Demo (video) KW45 Based CS 1 to Many Demo NXP - Channel Sounding   Training BLE Introduction  RF Switch Comparison Absorptive/Reflective Standards Comparison ETSI / FCC / ARIB requirements BLE Channel Sounding  - Overview BLE Channel Sounding - RF Hardware BLE Channel Sounding - ANSYS Modeling Tools  BLE Channel Sounding - Antenna Prototypes Validation Measurements     Equipment Wireless Equipment: This article provides the links to the Equipment that helps to the project development  Development Tools  SDK builder: The MCUXpresso SDK brings open-source drivers, middleware, and reference example application to speed your software development. SDK GitHub: SDK open-source Drivers, middleware and reference examples in Github NXP MCUXpresso: MCUXpresso IDE offers advanced editing, compiling and debugging features with the addition of MCU-Specific debugging. Supports connections with all general-purpose Arm Cortex-M.  NXP SPSDK: Is a unified, reliable, and easy to use Python SDK library working across the NXP MCU portfolio providing a strong foundation from quick customer prototyping up to production deployment. NXP SEC Tool: The MCUXpresso Secure Provisioning Tool us a GUI-based application provided to simplify generation and provisioning of bootable executables on NCP MCU devices. NXP OTAP Tool: Is an application that helps the user to perform an over the air firmware update of an NXP development board. Config Tool: MCUXpresso Config Tools, an integrated suite of configuration tools, these configuration tools allow developers to quickly build a custom SDK and leverage pins, clocks and peripheral to generate initialization C code or register values for custom board support. SDK Examples for Wireless MCUs: The wireless examples feature many common Bluetooth configurations. **For secure files is necessary to request additional access. 
記事全体を表示
Wireless Equipment: Ellisys:  Ellisys is a leading worldwide supplier of advanced protocol test solutions for Bluetooth®, Wi-Fi, WPAN, USB 2.0, SuperSpeed USB 3.1, USB Power Delivery, USB Type-C, DisplayPort and Thunderbolt technologies.  USB, Bluetooth and WiFi Protocol Test Solutions  Bluetooth Vanguard - Advanced Bluetooth Analysis System Bluetooth Qualifier - Bluetooth Qualification System   RFcreations:     RFcreations is a core team of highly skilled and knowledgeable, professional engineers with decades of experience across the design and development of both RF and digital hardware, embedded, protocol stacks and UI software mini-moreph morephCS   Teledyne Lecroy:    offers an extensive range of test solutions to help with design, development, and deployment of devices and systems frontline-x240 Wireless Protocol Analyzer  frontline-x500e Wireless Protocol Analyzer  Rohde&Schwarz:        is a global technology group striving for a safer and connected world. Offers Test & Measurement, Technology Systems and Networks & Cybersecurity Divisions R&S CMW270 wireless connectivity tester Useful links:  Top Online Bluetooth LE learning Resource Ellisys Bluetooth Video Series RFcreations Bluetooth Sniffers and Test Tools Learn Bluetooth Low Energy in a single weekend
記事全体を表示
The MCX W71 Wireless Microcontroller features a 96 MHz Arm® Cortex®-M33 core coupled with a multiprotocol radio subsystem supporting Matter™, Thread®, Zigbee® and Bluetooth® Low Energy. The independent radio subsystem, with a dedicated core and memory, offloads the main CPU, preserving it for the primary application and allowing firmware updates to support future wireless standards. The MCX W71x also offers advanced security with an integrated EdgeLock® Secure Enclave Core Profile and will be supported by NXP's EdgeLock 2GO cloud services for credential sharing. The MCX W71x family supports industrial and IoT devices as a single chip solution or by acting as a coprocessor in a hosted architecture.   MCX W71 Block Diagram   Documents MCX W71 Reference Manual MCX W71 Data Sheet Errata Secure Reference manual** Certifications   Evaluation boards FRDM-MCXW71 Page FRDM-MCXW71 Schematic FRDM-MCXW71 Design Files FRDM-MCXW71 User Manual FRDM-MCXW71 Getting Started   Application Notes   Software, Hardware and Peripherals: AN14398: How to use RTC on FRDM-MCXW71 This application note describes how to configure and use the RTC peripheral in a BLE demo. AN14416: Enabling Watchdog Timer Module on FRDM-MCXW71 Bluetooth Low Energy Connectivity Stack This application note describes the process to implement the WDOG timer in a Connectivity Stack demo.  AN14396: MCX W71 Integrating the OTAP Client Service into a Bluetooth LE Peripheral Device This Application note provides the steps and process for integrating the Over the Air Programming Client Service into a BLE peripheral device. AN14394: Creating Firmware Update Image for MCX W71 using OTAP tool This application note provides the steps to create and upgrade the image on the MCX W71 board via OTAP.  AN14645: How to use Random Static Device Address for Bluetooth Application This document introduces how to enable Random Static Device Address for a Bluetooth Low Energy application. The default device address type in the SDK is Public Device Address. Power Management: AN14391: MCX W71 Loadpull Report This application note describes measurement methodology and associated results on the load-pull characteristics. AN14389: MCXW71 Bluetooth LE Power Consumption Analysis This application note provides information about the power consumption of MCXW71 wireless MCXs, the hardware design and optimized for low power operation.  AN14387: MCXW71 Power Management Hardware This application note describes the usage of the different modules dedicated to power management in the MCXW71 MCU. RF: AN14399: MCXW71 Connectivity test for 802.15.4 Application This application note describes how to use the connectivity test tool to perform MCXW71 802.15.4 RF performance. AN14374: FRDM-MCXW71 RF System Evaluation Report for Bluetooth LE and IEEE 802.15.4 Applications This application note provides the radio frequency evaluation test results of the FRDM-MCXW71 board for BLE (2FSK modulation) and for IEEE 802.15.4 (OQPSK modulation) applications. Also describes the setup and tools that can be used to perform the tests.  AN14514: MCX W71 RF System Evaluation for IEEE 802.15.4 Applications with Interferer Coexistence The document describes test setup and provides steps to perform the RF system evaluation test of NXP MCX W71 MCU for IEEE 802.15.4 applications with coexistence of these interferers: noise, sinewave, Bluetooth audio, and Wi-Fi. AN14515: FRDM-MCXW71 RF System Evaluation Report for Bluetooth Low Energy Applications with interferer Coexistence The document describes test setup and provides steps to perform the RF system evaluation test of FRDM-MCXW71 for Bluetooth LE applications (2FSK modulation) with coexistence of the following interferers: noise, Sinewave, Bluetooth audio, and Wi-Fi. AN2731: Compact Planar Antennas for 2.4 GHz Communication This document is not an exhaustive inquiry into antenna design. It is instead focused on helping the customers understand enough board layout and antenna basics to select a correct antenna type for their application, as well as avoiding typical layout mistakes that cause performance issues that lead to delays. Also, several popular antennas are presented as possible solutions for some of the IEEE 802.15.4 and Bluetooth low energy applications AN14476: NXP Dual PAN Feature and Performance Results This document provides a comprehensive exploration of the Dual Personal Area Network (Dual-PAN) feature on NXP Wireless Connectivity products implementing IEEE 802.15.4 low rate wireless protocol area network standard   Security: AN14427: MCXW71 In-System Programming Utility This application note provides steps to boot MCXW71 MCU in ISP mode and establish various serial connections to communicate with the MCU. AN14397: Programming the MCXW71 Flash for Application and Radio Firmware via Serial Wire Debug during mass production This application note describes the steps to write, burn and programming all the necessary settings via SWD in mass production.  AN14370: MCXW71 Flash Encryption using NPX This application note uses the Secure Provisioning SDK (SPSDK) which is a unified, reliable, and easy to use Python SDK library working across the NXP MCU portfolio providing a strong foundation from quick customer prototyping up to production deployment. AN14371: MCXW71 Secure Boot using SEC Tool This application note describes how to configure an image for secure boot and updates using the Secure Provisioning GUI Tool. AN14373: Secure Boot for MCXW71 Secure boot guarantees that unauthorized code cannot be executed on a given product AN14568: Debug Authentication on MCXW71 This application note describes the steps for debug authentication using the Secure Provisioning SDK tool. AN14379: Managing Lifecycles on MCXW71 The purpose of this application note is to describe the lifecycle stages that are available to the user, how to access them, the limitations of the lifecycles, and how to transition to the next lifecycle AN14544: EdgeLock 2GO Services for MPU and MCU This application note introduces various methods that the EdgeLock 2GO service can be used with MCU and MPU devices and the features available for each method. AN14624: EdgeLock 2GO Provisioning via Secure Provisioning Tool (SEC) for MCUs EdgeLock 2GO is a fully managed cloud platform operated by NXP that provides secure provisioning services for easy deployment and maintenance of IoT devices that integrate NXP MCU, MPU, and EdgeLock SE05x secure elements. AN14670: EdgeLock 2GO Provisioning via SPSDK for MCUs EdgeLock 2GO is a fully managed cloud platform operated by NXP that provides secure provisioning services for easy deployment and maintenance of IoT devices that integrate NXP MCU, MPU, and EdgeLock SE05x secure elements.   Zigbee Protocol Zigbee 3.0 Getting Started: This Application Note provides guidance towards the best starting point for the development of your own Zigbee 3.0 device firmware. Zigbee 3.0 Base Device Template: This Application Note provides example applications to demonstrate the features and operation of the Base Device in a Zigbee 3.0 network that employs the NXP DK006 Zigbee 3.0 microcontrollers. Zigbee 3.0 Developing Devices: This Application Note describes how to develop a Zigbee 3.0 On/Off Sensor using the Base Device Template End Device application as a starting point. The On/Off Sensor described in this Application Note is based on Zigbee device types from the Zigbee Lighting and Occupancy (ZLO) Device Specification Zigbee 3.0 Light Bulbs: This Application Note provides example applications for light bulbs in a Zigbee 3.0 network that employs the NXP DK006 wireless microcontrollers. Zigbee 3.0 IoT Control Bridge: This guide provides information to allow users to connect to the Control Bridge using a Graphical User Interface (GUI), which simulates a host, to operate the Zigbee network. It also describes the serial protocol used to interface with the Control Bridge, as well as the payloads of all relevant commands and responses. Zigbee 3.0 Green Power Devices: This Application Note provides guidance towards the best starting point for the development of your own Zigbee 3.0 device firmware. Zigbee 3.0 Sensors: This Application Note provides example applications for sensors in a Zigbee 3.0 network that employs the NXP DK006 Zigbee 3.0 wireless microcontrollers. Zigbee 3.0 Controller and Switch: his Application Note provides example applications for a controller and a switch in a Zigbee 3.0 network that employs the NXP DK006 wireless microcontrollers. The Application Note also includes an example of a typical Zigbee Green Power (GP) Energy Harvesting switch in a Zigbee 3.0 network. Zigbee 3.0Developing Clusters: This Application Note describes how to develop a Zigbee 3.0 Window Covering Device using the Base Device Template Router Device application as a starting point. This Application Note can be used in two ways: As a starting point for creating a Window Covering device using the functional example created in the final step. As a guide to creating devices and clusters not included in the NXP ZCL implementation including manufacturer-specific devices and cluster. Support If you have questions regarding MCX W71, please leave your question in our Wireless MCU Community! here   Useful Links Clock Measuring using the Signal Frequency Analyzer (SFA) module for KW45/KW47/MCXW71/MCXW72 - NXP Community : this community provides the steps on how to use the Signal Frequency Analyzer  The best way to build a PCB first time right with KW45 (Automotive) or K32W1/MCXW71 (IoT/Industrial) - NXP Community : In this community provides the important link to build a PCB using a KW45 or K32W148 and MCXW71 and all concerning the radio performances, low power and radio certification (CE/FCC/ICC) How to use the HCI_bb on Kinetis family products and get access to the DTM mode:  This article is presenting two parts: How to flash the HCI_bb binary into the Kinetis product. Perform RF measurement using the R&S CMW270 BLE HCI Application to set transmitter/receiver test commands: This article provides the steps to show how user could send serial commands to the device. Bluetooth LE HCI Black Box Quick Start Guide : This article describes a simple process for enabling the user controls the radio through serial commands.   Training MCX W71 Training, Secure MCUs for Matter, Zigbee, BLE MCX W Series Training - NXP Community   Equipment Wireless Equipment: This article provides the links to the Equipment that helps to the project development  Development Tools  NXP MCUXpresso: MCUXpresso IDE offers advanced editing, compiling and debugging features with the addition of MCU-Specific debugging. Supports connections with all general-purpose Arm Cortex-M.  VSCode: MCUXpresso for Visual Studio Code (VS Code) provides an optimized embedded developer experience for code editing and development. Zephyr RTOs  NXP Application Code Hub: Application Code Hub (ACH) repository enables engineers to easily find microcontroller software examples, code snippets, application software packs and demos developed by our in-house experts. This space provides a quick, easy and consistent way to find microcontroller applications. NXP SPSDK: Is a unified, reliable, and easy to use Python SDK library working across the NXP MCU portfolio providing a strong foundation from quick customer prototyping up to production deployment. NXP SEC Tool: The MCUXpresso Secure Provisioning Tool us a GUI-based application provided to simplify generation and provisioning of bootable executables on NCP MCU devices. NXP OTAP Tool: Is an application that helps the user to perform an over the air firmware update of an NXP development board.   **For secure files is necessary to request additional access. 
記事全体を表示