MCX W72 Knowledge hub

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

MCX W72 Knowledge hub

MCX W72 Knowledge hub

The MCX W72x family features a 96 MHz Arm® Cortex®-M33 core coupled with a multiprotocol radio subsystem supporting Matter, Thread, Zigbee and Bluetooth LE. The independent radio subsystem, with a dedicated core and memory, offloads the main CPU, preserving it for the primary application and allowing firmware updates to support future wireless standards. The MCX W72x also offers advanced security with an integrated EdgeLock® Secure Enclave Core Profile and will be supported by NXP's EdgeLock 2GO cloud services for credential sharing.

The MCX W72x family includes Bluetooth Channel Sounding capabilities, with a dedicated on-chip Localization Compute Engine to reduce ranging latency. It incorporates additional memory to support application-specific code, connectivity stacks and over-the-air firmware updates. In addition, the radio subsystem can run the full Thread or Zigbee stack alongside the Bluetooth Low Energy stack. This delivers reliable wireless performance, as the real-time activities of the radio run on a separate core from the application.

Building on NXP's strong history of providing industrial edge solutions, the MCX W series offers a wide operating temperature range from -40 °C to 125 °C and peripherals for industrial applications, including an optional CAN interface and will be part of NXP's 15-year Product Longevity program to support long-term industrial use.

The MCX W series is supported by the MCUXpresso Developer Experience to optimize, ease and help accelerate embedded system development.

The MCX W72x is in pre-production, developers can get started today with the MCX W71x, which is pin and software compatible.

 

joseAntonio_ruiz_0-1739550415233.png

 

joseAntonio_ruiz_1-1739550414945.png

 

Channel Sounding 

Channel Sounding Introduction presentation

 

Bluetooth Specifications

 

Bluetooth Training

Bluetooth Low energy 6.0 NXP Introduction

 

Training

MCX W Series Training - NXP Community

 

Equipment

Wireless Equipment: This article provides the links to the Equipment that helps to the project development 

 

Useful Links

Clock Measuring using the Signal Frequency Analyzer (SFA) module for KW45/KW47/MCXW71/MCXW72 - NXP C... : this community provides the steps on how to use the Signal Frequency Analyzer 

The best way to build a PCB first time right with KW45 (Automotive) or K32W1/MCXW71 (IoT/Industrial)... Community : In this community provides the important link to build a PCB using a KW45 or K32W148 and MCXW71 and all concerning the radio performances, low power and radio certification (CE/FCC/ICC)

How to use the HCI_bb on Kinetis family products and get access to the DTM mode:  This article is presenting two parts:

  • How to flash the HCI_bb binary into the Kinetis product.
  • Perform RF measurement using the R&S CMW270

BLE HCI Application to set transmitter/receiver test commandsThis article provides the steps to show how user could send serial commands to the device.Bluetooth LE HCI

Black Box Quick Start Guide : This article describes a simple process for enabling the user controls the radio through serial commands.

Kinetis (K32/38/KW45 & K32W1/MCXW71) Power Profile Tools:  This page is dedicated to the Kinetis (KW35/KW38/KW45) and MCX W7x (MCX W71) Power Profile Tools. It will help you to estimate the power consumption in your application (Automotive or IoT) and evaluate the battery lifetime of your solution.

KW47/MCXW72 32MHz & 32kHz Oscillation margins: this article provides the properly configuration for the Oscillation margins for the circuit.

No ratings
Version history
Last update:
‎08-25-2025 09:02 AM
Updated by: