Technology Days - Training Material

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

Technology Days - Training Material

Training Sessions Material



Home

Home is where the heart is..

Home Control & Security; Development Software & Tools

Automotive

Automotive

Discussions

Sort by:
IoT devices are getting smaller with every new generation. Miniaturization is an ongoing trend. But how do you manage the increased demand for more and stable connectivity within such small form factors? This session will present NFC as one solution to tackle this challenge, allowing for high-performance NFC communication and new levels of user experience thanks to NFC wireless charging.
View full article
The low-power LS1012A is a diverse processor that can be used in many applications, including, IOT, gateways, board management controllers, chassis management and consumer applications. With a 64-bit ARMv8 processor, dual 2.5G MAC, 10 by 10mm package and 1W power, LS1012A may be just the processor you've been looking for. Join this session to explore how others have used LS1012A, and learn more about the tools, software and development platform that make this processor easy to use.
View full article
Learn about heterogeneous multicore processing on the i.MX 7Dual applications processor (as well as the i.MX 6SoloX). A presentation will be given of running a FreeRTOS application on the ARM® Cortex®-M4 core while running Linux on the ARM® Cortex®-A7 core. We will use RPMsg to communicate between the two applications.
View full article
Learn how to create a secure / non-secure application and debug on a secure Cortex-M33 NXP device.
View full article
Learn the basics of DDR4, supported features, configuration of the DDR4 controller for QorIQ devices and related tools that assist with DDR bring up and optimization.
View full article
Artificial intelligence and machine learning (AI/ML) are revolutionizing the industrial world. For maximal impact, AI/ML must be done close to where data is generated and the output of analysis used. It's an ideal workload for edge computing and complements NXP’s EdgeScale cloud-based device-management platform. Layerscape processors are well suited to hosting AI/ML workloads. Software from NXP and third parties helps enable developers to create industrial applications using AI/ML technology. These applications can be distributed, Layerscape-based edge nodes with endpoints performing multiple tasks including: addressing condition monitoring or first-level classification; running popular edge frameworks to deliver cloud-like services on premises, aggregating data from multiple endpoints or performing additional analysis; running cloud-based software analyzing data for long-term trends.
View full article
Embedded Linux distributions continue to evolve. Learn how to use NXP's next-generation Linux SDK to take advantage of the wider ARM® Linux ecosystem.  The presentation provides the approach, benefits and integration with market-ready Linux distributions.
View full article
SDK Examples - Labs 1-5
View full article
Understand the value, benefits and features  of Arm's latest Cortex-M33 core through a LPC5500-based product training and hand-on session.
View full article
Learn about using NXP’s high-performance line of Arm® microprocessors for real-time industrial control applications. The Open Industrial Linux® SDK provides multiple levels of real-time performance, and provides support for Ethernet Time-Sensitive Networking (TSN).
View full article
Learn about the automotive microcontrollers innovative applications.
View full article
Partnering with Cypress and Murata, NXP now offers a full range of state of the art Wi-Fi and combo Wi-Fi/BLE solutions for every i.MX product. From low-power 802.11n for battery applications based on i.MX RT up to 802.11ac 2x2 for high performance audio/video streaming and automotive applications based on i.MX 8 and i.MX 8M. Drivers for Linux and FreeRTOS supported in Linux SDK and MCUXpresso SDK.
View full article
Machine learning can performed on a wide range of device categories - from MCUs with Arm® Cortex®-M4 and M7 cores to complex SoCs with high-end A-class cores, GPUs, DSPs, and dedicated machine learning accelerators. The first step is learning how to utilize proper training techniques for model development, but beyond that how to generate optimized inference engines that can be used to perform classifications, anomaly detection, predictions, and other types of decisions. This presentation highlights some basic training techniques, such as data augmentation, but the primary focus will be on various ways to deploy neural network frameworks and classical machine learning algorithms, and most importantly, utilizing a variety of open source tools and techniques. We will show how these techniques fit in with some real use cases such as object recognition and anomaly detection.
View full article
NXP security solutions and use cases. The fast, easy way to deploy secure IoT connections.
View full article
Design, Software & Services APF-DES-T2233 - Kinetis KW MCU and Thread  APF-DES-T2229 - Kinetis New Products, KE+, Security with K8x & KL8x  APF-DES-T2226 - Improve the RF Performance for the Connectivity  Secure Mobile, Healthcare & Wearables APF-MHW-T2232 - LPC541xx for Wearable  Smart Machinery & Industrial Automation APF-SMI-T2225 - Motion Sensors for Industry and Medical
View full article
This session will provide an overview of the NXP wireless charging solutions portfolio and the reason of why NXP adopts Qi technology. Attendees will have a clear understanding about transmitter and receiver reference designs available for the automotive applications as well as the extension to consumer and infrastructure markets.
View full article
Learn about the DSP hardware and software solution for audio processing in the i.MX 8.
View full article
Hands-on getting started with MagniV. Participants will work with bare metal application code and Processor Expert, working with an S12ZVC development kit and CodeWarrior IDE. Short presentations followed by hands-on labs. Learn coding secrets for fast application startup!
View full article