Hi @bryan_hong,
The LPUART functional clock can be set up to the BUS_CLK freq, which is 56MHz in HSRUN and 48MHz in RUN.
Baudrate = LPUART functional clock / SBR (min 1) * OSR (min 4)



That means the baudrate can be even 14 MHz in HSRUN.
This is rather limited by the AC electrical specification of the IOs and by the electrical characteristics of the bus.
S32K1xx, Datasheet, rev14
5.1 AC electrical characteristics
5.2 General AC specifications
Table 23. AC electrical specifications at 5 V Range for S32K1xx series
Regards,
Daniel