NXP Designs ナレッジベース

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

NXP Designs Knowledge Base

ディスカッション

ソート順:
Complete NXP solution for Airbag systems including System Basis Chip, squib drivers, sensors, and MCUs.      Features System created by NXP as a reference design Speed time to market solution of airbag system Reduce design risk and low BOM material cost Complete turnkey solution Product Link Airbag Evaluation Platform (PSI5) Airbag Evaluation Platform (PSI5) | NXP  Links Software and hardware documentation Block Diagram  
記事全体を表示
Demo e-Cockpit Demo featuring cluster plus infotainment display. Infotainment display created using Crank Storyboard Suite. Cluster developed using CGI Studio   Cluster plus infotainment system with CAN communication Infotainment done with Crank Storyboard™ Suite; cluster done with CGI Studio Working hands-free profile with BlueZ and oFono open source libraries   Featured NXP Products i.MX6 i.MX6QP|i.MX 6QuadPlus Processors|Quad Core|NXP   Links Crank Demo - GUI / Software
記事全体を表示
Overview The S12ZVH-REF-V1 is a reference design engineered for being a design base for starting an instrument cluster project, also it helps to reducing Automotive Cluster development time and maximizing engineering resources. Based on the 16-bit S12 MagniV® S12ZVH mixed-signal microcontrollers, the S12ZVH-REF-V1 provides a production-looking design with impressive integration. The S12ZVH-REF-V1 reference design is not only provided as a hardware reference but also as a software and mechanical design. Block Diagram   Products Product Features S12ZVH MagniV Mixed-signal MCU  16-bit S12 MagniV® S12ZVH mixed-signal microcontrollers for instrument cluster.   Features Interfaces   LIN physical transceiver and connector CAN connector interfaced with MCUs CAN physical transceiver Components 1 x custom 160 segment LCD 1 x low-power piezoelectric speaker 4 x stepper motors 49 x LEDs used as telltales and backlights 6 x user buttons 2 x potentiometers S12ZVH The S12ZVH-REF-V1 does not include on-board programming/debugging circuitry; it requires an external programmer compatible with the BDM protocol. Files S12ZVH-REF-V1 Mechanical and Assembly files  S12ZVH-REF-V1 Reference Design Software (CW10.5) 
記事全体を表示
Radar-detected Emergency Break via V2X to following traffic. RoadLink V2X platform, Ethernet Switch & 77GHz Radar Dolphin transceiver Features enabled by NXP Disrupting the market with an RFCMOS Radar-solution: •Highly integrated, minimal-footprint •Low Power Consumption •Sophisticated Functional Safety Features •Fully invisible mounting •Attractive System Cost Recommended Products •RoadLink Chipset •RF Transceiver (TEF5x00) •Baseband IC (SAF5x00) •Security IC (SXF1700) •Dolphin 77GHz Radar Chip •Ethernet Switch Resources Website http://www.nxp.com/products/rf/millimeter-wave-solutions/radar-technology:RADAR-TECH Video https://www.youtube.com/watch?v=H5eLhER9jZ4
記事全体を表示
Demo Owner David Lopez Explore this SafeAssure solution for ASIL D applications. This highly optimized Qorivva MCU and system basis chip (SBC) solution offers independent fail-safe monitoring for power management. It also features MCU external assessment of SBC architecture and concept to fit for ISO 26262 within an optimized ecosystem.   Features Safe Assure solution to fit for ASIL D applications Highly optimized SBC + MCU solution inside a new EVM ecosystem Independent fail-safe monitoring unit for power management and MCU External assessment of SBC (System Based Chip) architecture and concept fit for ISO 26262 MC33907 independent from physical and electrical stand point. It is Monitoring MCU and Power Management Presenting different components for the safe assure program Featured NXP Products Qoriva MCU MPC5643L MC33907 MC33908 Development Hardware Used KIT33908MBEVBE: Evaluation mother board - MC33908, Safe System Basis Chip with Buck and Boost DC/DC up to 1.5 A on Vcore
記事全体を表示
Demo This demonstration features an Unmanned Aerial Vehicle (UAV) using the powerful Kinetis KV46 MCU controlling four GD3000 Brushless DC pre-drivers to spin the four motors which drive the propellers.   Features KV5x 240MHz ARM Cortex-M7 MCU with high speed ADCs & timers controlling all 4 BLDC motors GD3000 BDLC motor pre-driver featuring fast switching to drive low Q MOSFETs Single MCU solution unique in the market – reduced component count and BOM cost with superior performance   Featured NXP Products KV5x|Kinetis KV5x Connected Control MCUs|NXP 3-Phase Brushless Motor Pre-Driver|NXP   Links Quadcopter Demonstrating UAV Speed Control Using Kinetis KV5x MCUs and GD3000 Motor Pre-Drivers
記事全体を表示
现在越来越多的客户,对于S32G PFE在master/slave的使用有了需求。 但是,PFE只有4个HIF接口,HIF0~HIF3,而PFE有3个EMAC口,以及LLCE2PFE也需要要给HIF,从而HIF成为一个关键资源。 同时,有些客户需要从A核,M核的业务考量,A核和M核的网络不仅要和外部设备进行通信,同时A核和M核内部也有通信需求,并且需要把业务报文和管理报文分离,这就对PFE master/slave的使用场景有了更多变化,以及对各种配置有了更多需求。 因此,针对PFE/Slave的几种使用典型的使用场景,进行配置。
記事全体を表示
Chinese version   S32G的partition off流程要求核稳定的进 入到WFI状态,本文说明如何修改Linux内核, 在A53 Linux关机或kernel panic时,如何让所 有A53 Core进入WFI。 目录 1 背景说明与参考资料 .................................................. 2 1.1 背景说明 ................................................................. 2 1.2 参考资料 ................................................................. 5 1.3 测试工具 ................................................................. 6 2 Panic ......................................................................... 7 2.1 Panic代码流程分析 ................................................. 7 2.2 BSP30修改说明(Non-ATF) ................................... 10 2.3 BSP36修改说明(ATF) .......................................... 15 3 Poweoff ................................................................... 17 3.1 Poweroff代码流程分析 ......................................... 17 3.2 BSP30修改说明(Non-ATF) ................................... 19 3.3 BSP36修改说明(ATF) .......................................... 20 4 Reboot情况说明 ....................................................... 20 5 STR情况说明 ........................................................... 21   Contents 1    Background and Reference. 2 1.1  Background. 2 1.2  Reference materials. 5 1.3  Test Tools. 6 2    Panic. 7 2.1  Panic code flow analysis. 7 2.2  BSP30 Modification (Non-ATF) 10 2.3  BSP36 Modification (ATF) 16 3    Poweoff 18 3.1  Poweroff code analysis. 18 3.2  BSP30 Modification (Non-ATF) 20 3.3  BSP36 Modification (ATF) 21 4    Reboot Description. 21 5    STR Description. 21
記事全体を表示
由于NXP之前使用的git服务器codeaurora已经永久性关闭,本文说明针对S32G如何迁移到github服务器的方法。 目录 1    服务器迁移情况说明... 2 2    参考文档和工具... 4 3    Yocto迁移说明... 4 3.1  从头开始新建Yocto工程说明... 4 3.2  对已有Yocto工程的迁移说明... 6 3.3  Migrate.sh的帮助... 7 4    独立编译迁移说明... 10 4.1  PFE独立编译... 11 4.2  IPCF独立编译... 13
記事全体を表示
FAST BOOT FOR lx2160 IN adas •Objective To speed ​​​​up bringup of LX2 chip-based systems •Pain Points to Address The bringup time is much longer than 3s, which is very sensitive in ADAS systems or time-sensitive systems. •Value Proposition / Key Features The guide can help customers shorten uboot time from 5s to less than 1.5s, saving more than 70% bootup time. •Deliverables Demo based on LX2160ARDB board. Reference codes and patches. Guide for Fast boot document. Fast boot 广泛用于嵌入式设备,现以lx2160ardb板为例进行相关探索。 启动流程: 优化思路: 1.适当提高FSPI时钟速率 diff --git a/lx2160asi/flexspi_divisor_32.rcw b/lx2160asi/flexspi_divisor_32.rcw index 422139c..0f8d5c9 100644 --- a/lx2160asi/flexspi_divisor_32.rcw +++ b/lx2160asi/flexspi_divisor_32.rcw @@ -7,8 +7,10 @@ * Modify FlexSPICR1 register, to increase FlexSPI clock closer to 50MHz, * with divisor value as 32. * => 750 * 2 / 32 ==> 46.875MHz + *write 0x1e00900,0x00000013 + * 0f -12 =125M */ .pbi -write 0x1e00900,0x00000013 +write 0x1e00900,0x0f .end ​ 2.关键路径优化 固化spd参数 固化ddrc参数 BL33 裁剪 详细patch和测试结果参考附件。
記事全体を表示
Demo The driver does not use a steering wheel or pedals to control a car on a race. All he uses is the movement of his head to turn the car and his mouth to accelerate and stop.       Featured NXP Products   K64_120 |Kinetis K64 120 MHz MCUs|NXP Freedom Development Platform for Kinetis|NXP Sensor Fusion|NXP   Links Arrow SAM Project   Videos          
記事全体を表示
Demo Needs for insuring availability of Electrical Power is increasing. Batteries are spreading into automotive, electrical storage systems. This demo will demonstrate the Battery Management Product Family from NXP.   Most scalable and comprehensive battery management solutions Automotive robustness and in-house manufacturing process Designed for Functional Safety   Featured NXP Product 14-Channel Li-ion Battery Cell Controller IC|NXP   Target Applications Automotive Battery Chargers and Management 48V battery applications High-voltage battery management systems (> 800 V) Industrial Energy Storage Systems Uninterrupted power supply (UPS) E-bikes, E-scooters   Block Diagram
記事全体を表示
Built to automotive grade specifications, this Qi compliant wireless charging reference design charges up devices in the car. The devices can integrate into the dash or center console of car.     https://community.nxp.com/players.brightcove.net/4089003392001/default_default/index.html?videoId=4282648274001" style="color: #05afc3; background-color: #ffffff; font-size: 14.4px;" target="_blank   Features Wireless Charging Reference design for Automotive applications Integration into dash board or center console 5 Watts of power following Qi standard Near field Communication (NFC) Loop included   Featured NXP Products 5 Watt Wireless Automotive 5 Watt Wireless Industrial Links WCT-5WTXAUTO: Multi-Coil Wireless Charging Tr Block Diagram  
記事全体を表示
在进行时钟同步时,目前S32G2/G3有一种很典型的使用场景: Grand master clock  <-> S32G PFE <-> 其余连接在PFE 某些 eMAC口上的设备 外部的grand master clock,连接在PFE的一个eMAC上,要同步S32G以及连接在PFE其余eMAC上的设备时钟。 但是S32G2/G3的PFE仅仅是支持timestamp,对于将S32G PFE设置成交换机使用时,PFE不能实现Transparent clock的功能。 因此,本文讨论将PFE + S32G SoC当作Transparent clock,以及将PFE + S32G当作boundary clock,来同步S32G以及其余部件的时钟。
記事全体を表示
Demo      Features Detect fatigue using a camera via an algorithm based on optical absorption rate of facial blood vessels Efficient processing with up to 1.2MHz Quad ARM Cortex-A9 architecture with a NEON multimedia processing acceleration engine Video processing unit in i.MX 6Quad to record front camera video in H.264 format Face tracking algorithm to track the driver's head for a real driving use case   NXP Recommends i.MX6Q|i.MX 6Quad Processors|Quad Core
記事全体を表示
Demo The Beige Box operates as a node in an Intelligent Transportation System (ITS) network. ITS is the dynamic interaction of traffic control infrastructure and vehicles to safely maximize road throughput. The Beige box uses sensor and communications technologies to optimize throughput of vehicles and pedestrians at an intersection while also providing broadband wireless hotspot services.   Features Direct sensing of vehicles and pedestrians via cameras and RADAR Direct sensing of vehicles from their V2X position reports Indirect sensing via Cloud provided information Traffic flow optimization Vulnerable Road User Warnings Traffic light control Direct communication of signal phase and timing to approaching vehicles Broadband wireless hotspot connectivity (cellular and Wi-Fi)   Featured NXP Products QorIQ® Layerscape 2084A and 2044A|NXP  S32V230 Family of Processors|NXP  MR2001 Multi-channel 77GHz Radar Transceiver Chipset|NXP  S32R Radar Microcontroller - S32R27|NXP  V2X Communications|NXP  i.MX6Q|i.MX 6Quad Processors|Quad Core|NXP  TJA1043|NXP  Links Intelligent Roadside Unit|NXP  Beige Box Demonstration CES 2017|NXP  Block Diagram
記事全体を表示
Demo The MC33SB040X familly is an antilock brake controller designed especially for two wheeler system. Thanks to the plug and play evaluation module controlled by a friendly graphical unit interface, we will show the potential of our product.  Through this demo, we will demonstrate how it is easy to use our solutions and accelerate the development of a complete ABS Motorcycle / Scooter solution.   First Motorcycle ABS IC Familly One Channel ABS IC for Scooters - Two Channels ABS IC for Motorcycles Smallest ABS Package - Low RDSon Low Side Drivers Featured NXP Product http://cache.freescale.com/files/analog/doc/brochure/BR1569.pdf  
記事全体を表示
Streaming real-time 3D Graphics Using i.MX 6 Applications Processor and Qorivva MCU. View a 3D car that the user rotates using a touch screen to display environmental reflections.  Both static and live video environmental reflections are calculated on top of the real-time rendered car.     https://community.nxp.com/players.brightcove.net/4089003392001/default_default/index.html?videoId=4282600248001" style="color: #05afc3; background-color: #ffffff; font-size: 14.4px;" target="_blank  Features Qorivva MCU sends an encoded video stream to the i.MX6 processor The demo shows a car a 3D spinning vehicle on the LCD. the video stream is used as a reflection on the 3D model Touch screen enabled LCD allowing uswer to rotate 3D model of car i.MX6 Quad has a powerful GPU that renders 3D graphics on real time. This could be used to reconfigure clusters, 3D gauges or other uses Featured NXP Products i.MX6Q: i.MX 6Quad Processors – Quad Core Qorivva 32-bit MCUs based on Power Architecture® Technology
記事全体を表示
Demo NXP has developed a whole vehicle multi-layered approach to vehicle security.  This demo will demonstrate the NXP security products in action, and show the 4 steps to securing an automotive electrical architecture, and how these 4 steps provide a barrier to the recent public vehicle hacks.   Features: Try to hack a typical automotive network. Enable and disable NXPs security layers to see how they work to protect the vehicle. Demonstrates various NXP security IP, including: A700x family secured MCUs, MPC5748G connected gateway and HSM/CSE security engines. ___________________________________________________________________________________________________________________________   NXP Recommends MPC5748G|NXP A700x|NXP   ___________________________________________________________________________________________________________________________      
記事全体を表示
Demo FXTH87 tire pressure monitor sensor solution for heavy trucks integrates a pressure sensor, 8-bit MCU, RF transmitter and a dual axis accelerometer into a single package. This demo will show the highest pressure range of 100–1500 kPa with tightest pressure offset.   1500 kPa Range Tire Pressure Monitoring Sensor Smallest footprint,  Low-power consumption, large customer memory size Pressure sensor, 8-bit microcontroller, RF transmitter, Accelerometer     Featured NXP Product FXTH8715|TPMS|Pressure Sensor|NXP   Other Tire Pressure Monitoring System (TPMS)|NXP
記事全体を表示