Two-Way Radio System

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

Two-Way Radio System

Two-Way Radio System

Overview

In the industrial world, technologies to track performance and correct problems instantly have become critical to meeting output expectations and keeping personnel safe. This is especially true with organizations facing the impact of an unpredictable economic environment and aging infrastructure.

Our NXP two-way radio solution takes advantage of our complete technology portfolio of high-performance MPUs, MCUs, and peripheral devices that integrate security and connectivity features and a 10-15 year product longevity program. This combination delivers high reliability and quality communication and performance that enables your customers to work safely, efficiently and enables seamless communication that boosts productivity and insight to extend the life of business assets.

 

Interactive Block Diagram

Recommended Products

 

Category Products Features
MCU Arm® Cortex®-M4|Kinetis® KV3x Real-time Control MCUs | NXP 
  • 100/120 MHz Cortex®-M4 core with DSP and floating-point unit – improves performance in math-intensive applications (e.g., processing of sensorless FOC (field-oriented control) algorithms)
  • 2x 16-bit ADCs with two capture and hold circuits and up to 1.2 MSPS sample rate – simultaneous measurement of current and voltage phase, reduced jitter on input values improving system accuracy
  • Up to 2 x 8-channel and 2 x 2-channel programmable FlexTimers – high-accuracy PWM generation with integrated power factor correction or speed sensor decoder (incremental decoder/hall sensor)
MPU i.MX 8M Applications Processor | Arm® Cortex®-A53, Cortex-M4 | 4K display resolution | NXP 
  • Quad Arm Cortex-A53; Cortex-M4F
  • 6x I2S/SAI (20+ channels, each 32-bits @384 kHz); SPDIF Tx/Rx; DSD512
  • OpenGL® ES 3.1, OpenGL® 3.0, Vulkan®, OpenCL™ 1.2
Secure Element A1006 | Secure Authenticator IC: Embedded Security Platform | NXP 
  • Advanced security using asymmetrical public/private key Diffie-Hellman authentication protocol with two different keys for encryption and decryption based on ECC (Elliptic Curve Cryptography) with a NIST B-163 bit strong binary field curve
  • Authentication time (on-chip calculations) < 50 ms
  • Power Consumption: 500 μA active
CapTouch Sensor PCF8883 | NXP 
  • Wide input capacitance range (10 pF to 60 pF)
  • Wide voltage operating range (VDD = 3 V to 9 V)
  • Designed for battery-powered applications (IDD = 3 μA, typical)
  • Automatic calibration
RTC PCF8523 | NXP 
  • Provides year, month, day, weekday, hours, minutes, and seconds based on a 32.768 kHz quartz crystal
  • Resolution: seconds to years
Analog Switch Logic controlled high-side power switch | NXP 
  • Wide supply voltage range from 3 V to 5.5 V
  • 30 V tolerant on VBUS
  • ISW maximum 2 A continuous current
Load Switch USB PD and type C current-limited power switch | NXP 
  • VIN supply voltage range from 4.0 V to 5.5 V
  • All-time reverse current protection with ultra-fast RCP recovery
  • Adjustable current limit from 400 mA to 3.3 adjustable current limits from 400 mA to 3.3 A
  • Clamped current output in the over-current condition
  • Very low ON resistance: 30 mΩ (typical)
USB Type-C PTN5150 | NXP 
  • USB Type-C Rev 1.1 compliance
  • Compatible with legacy OTG hardware and software
  • Support plug, orientation, role and charging current detection
Level Translator PCAL6416AEX | NXP 
  • The 16-bit general-purpose I/O expander
  • Latched outputs with 25 mA drive maximum capability
  • The operating power supply voltage range of 1.65 V to 5.5 V
GPIO Expander PCAL6416AEX | NXP 
  • The 16-bit general-purpose I/O expander
  • Latched outputs with 25 mA drive maximum capability
  • The operating power supply voltage range of 1.65 V to 5.5 V
PMIC PMIC with 1A Li+ Linear Battery Charger | NXP 
  • Input voltage VIN from 5V bus, USB, or AC adapter (4.1 V to 6.0 V) withstands up to 22V transient
  • DDR memory reference voltage, VREFDDR, 0.5 to 0.9 V, 10 mA
  • I2C interface
  • User-programmable Standby, Sleep/Low-power, and Off (REGS_DISABLE) modes
Accelerometer ±2g/±4g/±8g, Low g, 14-Bit Accelerometer | NXP 
  • 1.95 V to 3.6 V supply voltage
  • 1.6 V to 3.6 V interface voltage
  • ±2g/±4g/±8g dynamically selectable acceleration full-scale range
Temperature Sensor PCT2075: I2C-bus Fm+, 1 Degree C Accuracy | NXP 
  • Pin-for-pin replacement for LM75 series but allows up to 27 devices on the bus
  • Power supply range from 2.7 V to 5.5 V
  • Temperatures range from -55 °C to +125 °C
Wireless MCU Arm® Cortex®-M0+|Kinetis® KW41Z 2.4 GHz Bluetooth Low Energy Thread Zigbee Radio MCUs | NXP 
  • 2.4 GHz Bluetooth Low Energy version 4.2 Compliant
  • IEEE Std. 802.15.4 Standard Compliant
  • AES-128 Accelerator (AESA), True Random Number Generator (TRNG)
Labels (1)
%3CLINGO-SUB%20id%3D%22lingo-sub-1098815%22%20slang%3D%22en-US%22%20mode%3D%22CREATE%22%3ETwo-Way%20Radio%20System%3C%2FLINGO-SUB%3E%3CLINGO-BODY%20id%3D%22lingo-body-1098815%22%20slang%3D%22en-US%22%20mode%3D%22CREATE%22%3E%3CP%20style%3D%22color%3A%20%2320272d%3B%20background-color%3A%20%23ffffff%3B%20font-weight%3A%20bold%3B%20font-size%3A%201.35em%3B%20margin-top%3A%2022px%3B%20margin-bottom%3A%200.5em%3B%22%3E%3CUL%3E%3CLI%20style%3D%22list-style-type%3Adisc%3B%20margin-left%3A50px%3B%20margin-bottom%3A1px%3B%22%3E%3CA%20href%3D%22https%3A%2F%2Fcommunity.nxp.com%2Ft5%2FNXP-Designs-Knowledge-Base%2FTwo-Way-Radio-System%2Fta-p%2F1098815%23toc-hId-1061478143%22%20target%3D%22_blank%22%3EInteractive%20Block%20Diagram%3C%2FA%3E%3C%2FLI%3E%3CLI%20style%3D%22list-style-type%3Adisc%3B%20margin-left%3A50px%3B%20margin-bottom%3A1px%3B%22%3E%3CA%20href%3D%22https%3A%2F%2Fcommunity.nxp.com%2Ft5%2FNXP-Designs-Knowledge-Base%2FTwo-Way-Radio-System%2Fta-p%2F1098815%23toc-hId--745976320%22%20target%3D%22_blank%22%3ERecommended%20Products%3C%2FA%3E%3C%2FLI%3E%3C%2FUL%3EOverview%3C%2FP%3E%0A%3CP%20style%3D%22text-align%3A%20justify%3B%22%3EIn%20the%20industrial%20world%2C%20technologies%20to%20track%20performance%20and%20correct%20problems%20instantly%20have%20become%20critical%20to%20meeting%20output%20expectations%20and%20keeping%20personnel%20safe.%20This%20is%20especially%20true%20with%20organizations%20facing%20the%20impact%20of%20an%20unpredictable%20economic%20environment%20and%20aging%20infrastructure.%3C%2FP%3E%0A%3CP%20style%3D%22text-align%3A%20justify%3B%22%3EOur%20NXP%20two-way%20radio%20solution%20takes%20advantage%20of%20our%20complete%20technology%20portfolio%20of%20high-performance%20MPUs%2C%20MCUs%2C%20and%20peripheral%20devices%20that%20integrate%20security%20and%20connectivity%20features%20and%20a%2010-15%20year%20product%20longevity%20program.%20This%20combination%20delivers%20high%20reliability%20and%20quality%20communication%20and%20performance%20that%20enables%20your%20customers%20to%20work%20safely%2C%20efficiently%20and%20enables%20seamless%20communication%20that%20boosts%20productivity%20and%20insight%20to%20extend%20the%20life%20of%20business%20assets.%3C%2FP%3E%0A%3CBR%20%2F%3E%0A%3CH3%20id%3D%22toc-hId-1061478143%22%20id%3D%22toc-hId-1998701296%22%3EInteractive%20Block%20Diagram%3C%2FH3%3E%0A%3CP%3E%3CIMG%20style%3D%22display%3A%20block%3B%20margin-left%3A%20auto%3B%20margin-right%3A%20auto%3B%22%20class%3D%22j-img-centered%22%20src%3D%22https%3A%2F%2Fwww.nxp.com%2Fassets%2Fimages%2Fen%2Fblock-diagrams%2FRADIOSYSTEM-BD.jpg%22%20border%3D%220%22%20width%3D%22866%22%20height%3D%22487%22%20%2F%3E%3C%2FP%3E%0A%3CH3%20id%3D%22toc-hId--745976320%22%20id%3D%22toc-hId-191246833%22%3E%3CSTRONG%3ERecommended%20Products%3C%2FSTRONG%3E%3C%2FH3%3E%0A%3CBR%20%2F%3E%0A%3CTABLE%20class%3D%22j-table%20jiveBorder%22%20style%3D%22border%3A%201px%20solid%20%23c6c6c6%3B%22%20width%3D%22100%25%22%3E%0A%3CTBODY%20style%3D%22border%3A%20inherit%20solid%20inherit%3B%22%3E%0A%3CTR%20style%3D%22background-color%3A%20%2352cc8f%3B%20height%3A%2025px%3B%22%3E%0A%3CTD%20style%3D%22font-size%3A%20inherit%3B%20padding%3A%205px%3B%20width%3A%2013%25%3B%20height%3A%2025px%3B%22%3E%3CSTRONG%3ECategory%3C%2FSTRONG%3E%3C%2FTD%3E%0A%3CTD%20style%3D%22font-size%3A%20inherit%3B%20padding%3A%205px%3B%20width%3A%2039.8513%25%3B%20height%3A%2025px%3B%22%3E%3CSTRONG%3EProducts%3C%2FSTRONG%3E%3C%2FTD%3E%0A%3CTD%20style%3D%22font-size%3A%20inherit%3B%20padding%3A%205px%3B%20width%3A%20103.149%25%3B%20height%3A%2025px%3B%22%3E%3CSTRONG%3EFeatures%3C%2FSTRONG%3E%3C%2FTD%3E%0A%3C%2FTR%3E%0A%3CTR%20style%3D%22height%3A%20211px%3B%22%3E%0A%3CTD%20style%3D%22font-size%3A%20inherit%3B%20padding%3A%205px%3B%20width%3A%2013%25%3B%20height%3A%20211px%3B%22%3E%3CSTRONG%3EMCU%3C%2FSTRONG%3E%3C%2FTD%3E%0A%3CTD%20style%3D%22font-size%3A%20inherit%3B%20padding%3A%205px%3B%20width%3A%2039.8513%25%3B%20height%3A%20211px%3B%22%3E%3CA%20class%3D%22link-titled%22%20title%3D%22https%3A%2F%2Fwww.nxp.com%2Fproducts%2Fprocessors-and-microcontrollers%2Farm-microcontrollers%2Fgeneral-purpose-mcus%2Fkv-series-cortex-m4-m0-plus-m7%2Fkinetis-kv3x-100120-mhz-advanced-3ph-foc-sensorless-motor-control-mcus-based-on-arm-cortex-m4%3AKV3x%22%20href%3D%22https%3A%2F%2Fwww.nxp.com%2Fproducts%2Fprocessors-and-microcontrollers%2Farm-microcontrollers%2Fgeneral-purpose-mcus%2Fkv-series-cortex-m4-m0-plus-m7%2Fkinetis-kv3x-100120-mhz-advanced-3ph-foc-sensorless-motor-control-mcus-based-on-arm-cortex-m4%3AKV3x%22%20target%3D%22_blank%22%20rel%3D%22nofollow%20noopener%20noreferrer%22%3EArm%C2%AE%20Cortex%C2%AE-M4%7CKinetis%C2%AE%20KV3x%20Real-time%20Control%20MCUs%20%7C%20NXP%3C%2FA%3E%26nbsp%3B%3C%2FTD%3E%0A%3CTD%20style%3D%22font-size%3A%20inherit%3B%20padding%3A%205px%3B%20width%3A%20103.149%25%3B%20height%3A%20211px%3B%22%3E%0A%3CUL%20style%3D%22padding%3A%200px%200px%200px%2030px%3B%22%3E%0A%3CLI%20style%3D%22margin%3A%200.2em%200px%3B%22%3E100%2F120%20MHz%20Cortex%C2%AE-M4%20core%20with%20DSP%20and%20floating-point%20unit%20%E2%80%93%20improves%20performance%20in%20math-intensive%20applications%20(e.g.%2C%20processing%20of%20sensorless%20FOC%20(field-oriented%20control)%20algorithms)%3C%2FLI%3E%0A%3CLI%20style%3D%22margin%3A%200.2em%200px%3B%22%3E2x%2016-bit%20ADCs%20with%20two%20capture%20and%20hold%20circuits%20and%20up%20to%201.2%20MSPS%20sample%20rate%20%E2%80%93%20simultaneous%20measurement%20of%20current%20and%20voltage%20phase%2C%20reduced%20jitter%20on%20input%20values%20improving%20system%20accuracy%3C%2FLI%3E%0A%3CLI%20style%3D%22margin%3A%200.2em%200px%3B%22%3EUp%20to%202%20x%208-channel%20and%202%20x%202-channel%20programmable%20FlexTimers%20%E2%80%93%20high-accuracy%20PWM%20generation%20with%20integrated%20power%20factor%20correction%20or%20speed%20sensor%20decoder%20(incremental%20decoder%2Fhall%20sensor)%3C%2FLI%3E%0A%3C%2FUL%3E%0A%3C%2FTD%3E%0A%3C%2FTR%3E%0A%3CTR%20style%3D%22height%3A%2088px%3B%22%3E%0A%3CTD%20style%3D%22font-size%3A%20inherit%3B%20padding%3A%205px%3B%20width%3A%2013%25%3B%20height%3A%2088px%3B%22%3E%3CSTRONG%3EMPU%3C%2FSTRONG%3E%3C%2FTD%3E%0A%3CTD%20style%3D%22font-size%3A%20inherit%3B%20padding%3A%205px%3B%20width%3A%2039.8513%25%3B%20height%3A%2088px%3B%22%3E%3CA%20class%3D%22link-titled%22%20title%3D%22https%3A%2F%2Fwww.nxp.com%2Fproducts%2Fprocessors-and-microcontrollers%2Farm-processors%2Fi-mx-applications-processors%2Fi-mx-8-processors%2Fi-mx-8m-family-armcortex-a53-cortex-m4-audio-voice-video%3Ai.MX8M%22%20href%3D%22https%3A%2F%2Fwww.nxp.com%2Fproducts%2Fprocessors-and-microcontrollers%2Farm-processors%2Fi-mx-applications-processors%2Fi-mx-8-processors%2Fi-mx-8m-family-armcortex-a53-cortex-m4-audio-voice-video%3Ai.MX8M%22%20target%3D%22_blank%22%20rel%3D%22nofollow%20noopener%20noreferrer%22%3Ei.MX%208M%20Applications%20Processor%20%7C%20Arm%C2%AE%20Cortex%C2%AE-A53%2C%20Cortex-M4%20%7C%204K%20display%20resolution%20%7C%20NXP%3C%2FA%3E%26nbsp%3B%3C%2FTD%3E%0A%3CTD%20style%3D%22font-size%3A%20inherit%3B%20padding%3A%205px%3B%20width%3A%20103.149%25%3B%20height%3A%2088px%3B%22%3E%0A%3CUL%3E%0A%3CLI%3EQuad%20Arm%20Cortex-A53%3B%20Cortex-M4F%3C%2FLI%3E%0A%3CLI%3E6x%20I2S%2FSAI%20(20%2B%20channels%2C%20each%2032-bits%20%40384%20kHz)%3B%20SPDIF%20Tx%2FRx%3B%20DSD512%3C%2FLI%3E%0A%3CLI%3EOpenGL%C2%AE%20ES%203.1%2C%20OpenGL%C2%AE%203.0%2C%20Vulkan%C2%AE%2C%20OpenCL%E2%84%A2%201.2%3C%2FLI%3E%0A%3C%2FUL%3E%0A%3C%2FTD%3E%0A%3C%2FTR%3E%0A%3CTR%20style%3D%22height%3A%2040px%3B%22%3E%0A%3CTD%20style%3D%22font-size%3A%20inherit%3B%20padding%3A%205px%3B%20width%3A%2013%25%3B%20height%3A%2040px%3B%22%3E%3CSTRONG%3ESecure%20Element%3C%2FSTRONG%3E%3C%2FTD%3E%0A%3CTD%20style%3D%22font-size%3A%20inherit%3B%20padding%3A%205px%3B%20width%3A%2039.8513%25%3B%20height%3A%2040px%3B%22%3E%3CA%20class%3D%22link-titled%22%20title%3D%22https%3A%2F%2Fwww.nxp.com%2Fproducts%2Fsecurity-and-authentication%2Fauthentication%2Fsecure-authenticator-ic-embedded-security-platform%3AA1006%22%20href%3D%22https%3A%2F%2Fwww.nxp.com%2Fproducts%2Fsecurity-and-authentication%2Fauthentication%2Fsecure-authenticator-ic-embedded-security-platform%3AA1006%22%20target%3D%22_blank%22%20rel%3D%22nofollow%20noopener%20noreferrer%22%3EA1006%20%7C%20Secure%20Authenticator%20IC%3A%20Embedded%20Security%20Platform%20%7C%20NXP%3C%2FA%3E%26nbsp%3B%3C%2FTD%3E%0A%3CTD%20style%3D%22font-size%3A%20inherit%3B%20padding%3A%205px%3B%20width%3A%20103.149%25%3B%20height%3A%2040px%3B%22%3E%0A%3CUL%3E%0A%3CLI%3EAdvanced%20security%20using%20asymmetrical%20public%2Fprivate%20key%20Diffie-Hellman%20authentication%20protocol%20with%20two%20different%20keys%20for%20encryption%20and%20decryption%20based%20on%20ECC%20(Elliptic%20Curve%20Cryptography)%20with%20a%20NIST%20B-163%20bit%20strong%20binary%20field%20curve%3C%2FLI%3E%0A%3CLI%3EAuthentication%20time%20(on-chip%20calculations)%20%26lt%3B%2050%20ms%3C%2FLI%3E%0A%3CLI%3EPower%20Consumption%3A%20500%20%CE%BCA%20active%3C%2FLI%3E%0A%3C%2FUL%3E%0A%3C%2FTD%3E%0A%3C%2FTR%3E%0A%3CTR%20style%3D%22height%3A%2040px%3B%22%3E%0A%3CTD%20style%3D%22font-size%3A%20inherit%3B%20padding%3A%205px%3B%20width%3A%2013%25%3B%20height%3A%2040px%3B%22%3E%3CSTRONG%3ECapTouch%20Sensor%3C%2FSTRONG%3E%3C%2FTD%3E%0A%3CTD%20style%3D%22font-size%3A%20inherit%3B%20padding%3A%205px%3B%20width%3A%2039.8513%25%3B%20height%3A%2040px%3B%22%3E%3CA%20class%3D%22link-titled%22%20title%3D%22https%3A%2F%2Fwww.nxp.com%2Fproducts%2Fsensors%2Fcapacitive-sensors%2Fcapacitive-proximity-switch-with-auto-calibration-large-voltage-operating-range-and-very-low-power-consumption%3APCF8883%22%20href%3D%22https%3A%2F%2Fwww.nxp.com%2Fproducts%2Fsensors%2Fcapacitive-sensors%2Fcapacitive-proximity-switch-with-auto-calibration-large-voltage-operating-range-and-very-low-power-consumption%3APCF8883%22%20target%3D%22_blank%22%20rel%3D%22nofollow%20noopener%20noreferrer%22%3EPCF8883%20%7C%20NXP%3C%2FA%3E%26nbsp%3B%3C%2FTD%3E%0A%3CTD%20style%3D%22font-size%3A%20inherit%3B%20padding%3A%205px%3B%20width%3A%20103.149%25%3B%20height%3A%2040px%3B%22%3E%0A%3CUL%3E%0A%3CLI%3EWide%20input%20capacitance%20range%20(10%20pF%20to%2060%20pF)%3C%2FLI%3E%0A%3CLI%3EWide%20voltage%20operating%20range%20(VDD%20%3D%203%20V%20to%209%20V)%3C%2FLI%3E%0A%3CLI%3EDesigned%20for%20battery-powered%20applications%20(IDD%20%3D%203%20%CE%BCA%2C%20typical)%3C%2FLI%3E%0A%3CLI%3EAutomatic%20calibration%3C%2FLI%3E%0A%3C%2FUL%3E%0A%3C%2FTD%3E%0A%3C%2FTR%3E%0A%3CTR%20style%3D%22height%3A%2040px%3B%22%3E%0A%3CTD%20style%3D%22font-size%3A%20inherit%3B%20padding%3A%205px%3B%20width%3A%2013%25%3B%20height%3A%2040px%3B%22%3E%3CSTRONG%3ERTC%3C%2FSTRONG%3E%3C%2FTD%3E%0A%3CTD%20style%3D%22font-size%3A%20inherit%3B%20padding%3A%205px%3B%20width%3A%2039.8513%25%3B%20height%3A%2040px%3B%22%3E%3CA%20class%3D%22link-titled%22%20title%3D%22https%3A%2F%2Fwww.nxp.com%2Fproducts%2Fperipherals-and-logic%2Fsignal-chain%2Freal-time-clocks%2Frtcs-with-ic-bus%2F100-na-real-time-clock-calendar-with-battery-backup%3APCF8523%22%20href%3D%22https%3A%2F%2Fwww.nxp.com%2Fproducts%2Fperipherals-and-logic%2Fsignal-chain%2Freal-time-clocks%2Frtcs-with-ic-bus%2F100-na-real-time-clock-calendar-with-battery-backup%3APCF8523%22%20target%3D%22_blank%22%20rel%3D%22nofollow%20noopener%20noreferrer%22%3EPCF8523%20%7C%20NXP%3C%2FA%3E%26nbsp%3B%3C%2FTD%3E%0A%3CTD%20style%3D%22font-size%3A%20inherit%3B%20padding%3A%205px%3B%20width%3A%20103.149%25%3B%20height%3A%2040px%3B%22%3E%0A%3CUL%3E%0A%3CLI%3EProvides%20year%2C%20month%2C%20day%2C%20weekday%2C%20hours%2C%20minutes%2C%20and%20seconds%20based%20on%20a%2032.768%20kHz%20quartz%20crystal%3C%2FLI%3E%0A%3CLI%3EResolution%3A%20seconds%20to%20years%3C%2FLI%3E%0A%3C%2FUL%3E%0A%3C%2FTD%3E%0A%3C%2FTR%3E%0A%3CTR%20style%3D%22height%3A%2040px%3B%22%3E%0A%3CTD%20style%3D%22font-size%3A%20inherit%3B%20padding%3A%205px%3B%20width%3A%2013%25%3B%20height%3A%2040px%3B%22%3E%3CSTRONG%3EAnalog%20Switch%3C%2FSTRONG%3E%3C%2FTD%3E%0A%3CTD%20style%3D%22font-size%3A%20inherit%3B%20padding%3A%205px%3B%20width%3A%2039.8513%25%3B%20height%3A%2040px%3B%22%3E%3CA%20class%3D%22link-titled%22%20title%3D%22https%3A%2F%2Fwww.nxp.com%2Fproducts%2Fpower-management%2Fload-switches%2Flogic-controlled-high-side-power-switch%3ANX5P2190UK%22%20href%3D%22https%3A%2F%2Fwww.nxp.com%2Fproducts%2Fpower-management%2Fload-switches%2Flogic-controlled-high-side-power-switch%3ANX5P2190UK%22%20target%3D%22_blank%22%20rel%3D%22nofollow%20noopener%20noreferrer%22%3ELogic%20controlled%20high-side%20power%20switch%20%7C%20NXP%3C%2FA%3E%26nbsp%3B%3C%2FTD%3E%0A%3CTD%20style%3D%22font-size%3A%20inherit%3B%20padding%3A%205px%3B%20width%3A%20103.149%25%3B%20height%3A%2040px%3B%22%3E%0A%3CUL%3E%0A%3CLI%3EWide%20supply%20voltage%20range%20from%203%20V%20to%205.5%20V%3C%2FLI%3E%0A%3CLI%3E30%20V%20tolerant%20on%20VBUS%3C%2FLI%3E%0A%3CLI%3EISW%20maximum%202%20A%20continuous%20current%3C%2FLI%3E%0A%3C%2FUL%3E%0A%3C%2FTD%3E%0A%3C%2FTR%3E%0A%3CTR%20style%3D%22height%3A%2040px%3B%22%3E%0A%3CTD%20style%3D%22font-size%3A%20inherit%3B%20padding%3A%205px%3B%20width%3A%2013%25%3B%20height%3A%2040px%3B%22%3E%3CSTRONG%3ELoad%20Switch%3C%2FSTRONG%3E%3C%2FTD%3E%0A%3CTD%20style%3D%22font-size%3A%20inherit%3B%20padding%3A%205px%3B%20width%3A%2039.8513%25%3B%20height%3A%2040px%3B%22%3E%3CA%20class%3D%22link-titled%22%20title%3D%22https%3A%2F%2Fwww.nxp.com%2Fproducts%2Fpower-management%2Fload-switches%2Fusb-pd-and-type-c-current-limited-power-switch%3ANX5P3290UK%22%20href%3D%22https%3A%2F%2Fwww.nxp.com%2Fproducts%2Fpower-management%2Fload-switches%2Fusb-pd-and-type-c-current-limited-power-switch%3ANX5P3290UK%22%20target%3D%22_blank%22%20rel%3D%22nofollow%20noopener%20noreferrer%22%3EUSB%20PD%20and%20type%20C%20current-limited%20power%20switch%20%7C%20NXP%3C%2FA%3E%26nbsp%3B%3C%2FTD%3E%0A%3CTD%20style%3D%22font-size%3A%20inherit%3B%20padding%3A%205px%3B%20width%3A%20103.149%25%3B%20height%3A%2040px%3B%22%3E%0A%3CUL%3E%0A%3CLI%3EVIN%20supply%20voltage%20range%20from%204.0%20V%20to%205.5%20V%3C%2FLI%3E%0A%3CLI%3EAll-time%20reverse%20current%20protection%20with%20ultra-fast%20RCP%20recovery%3C%2FLI%3E%0A%3CLI%3EAdjustable%20current%20limit%20from%20400%20mA%20to%203.3%20adjustable%20current%20limits%20from%20400%20mA%20to%203.3%20A%3C%2FLI%3E%0A%3CLI%3EClamped%20current%20output%20in%20the%20over-current%20condition%3C%2FLI%3E%0A%3CLI%3EVery%20low%20ON%20resistance%3A%2030%20m%CE%A9%20(typical)%3C%2FLI%3E%0A%3C%2FUL%3E%0A%3C%2FTD%3E%0A%3C%2FTR%3E%0A%3CTR%20style%3D%22height%3A%2040px%3B%22%3E%0A%3CTD%20style%3D%22font-size%3A%20inherit%3B%20padding%3A%205px%3B%20width%3A%2013%25%3B%20height%3A%2040px%3B%22%3E%3CSTRONG%3EUSB%20Type-C%3C%2FSTRONG%3E%3C%2FTD%3E%0A%3CTD%20style%3D%22font-size%3A%20inherit%3B%20padding%3A%205px%3B%20width%3A%2039.8513%25%3B%20height%3A%2040px%3B%22%3E%3CA%20class%3D%22link-titled%22%20title%3D%22https%3A%2F%2Fwww.nxp.com%2Fproducts%2Finterfaces%2Fusb-interfaces%2Fusb-type-c-true-plugn-play%2Fusb-pd-phy-and-cc-logic%2Fcc-logic-for-usb-type-c-applications%3APTN5150%22%20href%3D%22https%3A%2F%2Fwww.nxp.com%2Fproducts%2Finterfaces%2Fusb-interfaces%2Fusb-type-c-true-plugn-play%2Fusb-pd-phy-and-cc-logic%2Fcc-logic-for-usb-type-c-applications%3APTN5150%22%20target%3D%22_blank%22%20rel%3D%22nofollow%20noopener%20noreferrer%22%3EPTN5150%20%7C%20NXP%3C%2FA%3E%26nbsp%3B%3C%2FTD%3E%0A%3CTD%20style%3D%22font-size%3A%20inherit%3B%20padding%3A%205px%3B%20width%3A%20103.149%25%3B%20height%3A%2040px%3B%22%3E%0A%3CUL%3E%0A%3CLI%3EUSB%20Type-C%20Rev%201.1%20compliance%3C%2FLI%3E%0A%3CLI%3ECompatible%20with%20legacy%20OTG%20hardware%20and%20software%3C%2FLI%3E%0A%3CLI%3ESupport%20plug%2C%20orientation%2C%20role%20and%20charging%20current%20detection%3C%2FLI%3E%0A%3C%2FUL%3E%0A%3C%2FTD%3E%0A%3C%2FTR%3E%0A%3CTR%20style%3D%22height%3A%2040px%3B%22%3E%0A%3CTD%20style%3D%22font-size%3A%20inherit%3B%20padding%3A%205px%3B%20width%3A%2013%25%3B%20height%3A%2040px%3B%22%3E%3CSTRONG%3ELevel%20Translator%3C%2FSTRONG%3E%3C%2FTD%3E%0A%3CTD%20style%3D%22font-size%3A%20inherit%3B%20padding%3A%205px%3B%20width%3A%2039.8513%25%3B%20height%3A%2040px%3B%22%3E%3CA%20class%3D%22link-titled%22%20title%3D%22https%3A%2F%2Fwww.nxp.com%2Fproducts%2Finterfaces%2Fic-spi-serial-interface-devices%2Fic-general-purpose-i-o%2Flow-voltage-translating-16-bit-ic-bus-smbus-i-o-expander%3APCAL6416AEX%22%20href%3D%22https%3A%2F%2Fwww.nxp.com%2Fproducts%2Finterfaces%2Fic-spi-serial-interface-devices%2Fic-general-purpose-i-o%2Flow-voltage-translating-16-bit-ic-bus-smbus-i-o-expander%3APCAL6416AEX%22%20target%3D%22_blank%22%20rel%3D%22nofollow%20noopener%20noreferrer%22%3EPCAL6416AEX%20%7C%20NXP%3C%2FA%3E%26nbsp%3B%3C%2FTD%3E%0A%3CTD%20style%3D%22font-size%3A%20inherit%3B%20padding%3A%205px%3B%20width%3A%20103.149%25%3B%20height%3A%2040px%3B%22%3E%0A%3CUL%3E%0A%3CLI%3EThe%2016-bit%20general-purpose%20I%2FO%20expander%3C%2FLI%3E%0A%3CLI%3ELatched%20outputs%20with%2025%20mA%20drive%20maximum%20capability%3C%2FLI%3E%0A%3CLI%3EThe%20operating%20power%20supply%20voltage%20range%20of%201.65%20V%20to%205.5%20V%3C%2FLI%3E%0A%3C%2FUL%3E%0A%3C%2FTD%3E%0A%3C%2FTR%3E%0A%3CTR%20style%3D%22height%3A%2040px%3B%22%3E%0A%3CTD%20style%3D%22font-size%3A%20inherit%3B%20padding%3A%205px%3B%20width%3A%2013%25%3B%20height%3A%2040px%3B%22%3E%3CSTRONG%3EGPIO%20Expander%3C%2FSTRONG%3E%3C%2FTD%3E%0A%3CTD%20style%3D%22font-size%3A%20inherit%3B%20padding%3A%205px%3B%20width%3A%2039.8513%25%3B%20height%3A%2040px%3B%22%3E%3CA%20class%3D%22link-titled%22%20title%3D%22https%3A%2F%2Fwww.nxp.com%2Fproducts%2Finterfaces%2Fic-spi-serial-interface-devices%2Fic-general-purpose-i-o%2Flow-voltage-translating-16-bit-ic-bus-smbus-i-o-expander%3APCAL6416AEX%22%20href%3D%22https%3A%2F%2Fwww.nxp.com%2Fproducts%2Finterfaces%2Fic-spi-serial-interface-devices%2Fic-general-purpose-i-o%2Flow-voltage-translating-16-bit-ic-bus-smbus-i-o-expander%3APCAL6416AEX%22%20target%3D%22_blank%22%20rel%3D%22nofollow%20noopener%20noreferrer%22%3EPCAL6416AEX%20%7C%20NXP%3C%2FA%3E%26nbsp%3B%3C%2FTD%3E%0A%3CTD%20style%3D%22font-size%3A%20inherit%3B%20padding%3A%205px%3B%20width%3A%20103.149%25%3B%20height%3A%2040px%3B%22%3E%0A%3CUL%3E%0A%3CLI%3EThe%2016-bit%20general-purpose%20I%2FO%20expander%3C%2FLI%3E%0A%3CLI%3ELatched%20outputs%20with%2025%20mA%20drive%20maximum%20capability%3C%2FLI%3E%0A%3CLI%3EThe%20operating%20power%20supply%20voltage%20range%20of%201.65%20V%20to%205.5%20V%3C%2FLI%3E%0A%3C%2FUL%3E%0A%3C%2FTD%3E%0A%3C%2FTR%3E%0A%3CTR%20style%3D%22height%3A%2040px%3B%22%3E%0A%3CTD%20style%3D%22font-size%3A%20inherit%3B%20padding%3A%205px%3B%20width%3A%2013%25%3B%20height%3A%2040px%3B%22%3E%3CSTRONG%3EPMIC%3C%2FSTRONG%3E%3C%2FTD%3E%0A%3CTD%20style%3D%22font-size%3A%20inherit%3B%20padding%3A%205px%3B%20width%3A%2039.8513%25%3B%20height%3A%2040px%3B%22%3E%3CA%20class%3D%22link-titled%22%20title%3D%22https%3A%2F%2Fwww.nxp.com%2Fproducts%2Fpower-management%2Fpmics%2Fpmics-for-i-mx-applications-processors%2Fpmic-with-1a-li-plus-linear-battery-charger-for-low-power-processor-systems%3APF1550%22%20href%3D%22https%3A%2F%2Fwww.nxp.com%2Fproducts%2Fpower-management%2Fpmics%2Fpmics-for-i-mx-applications-processors%2Fpmic-with-1a-li-plus-linear-battery-charger-for-low-power-processor-systems%3APF1550%22%20target%3D%22_blank%22%20rel%3D%22nofollow%20noopener%20noreferrer%22%3EPMIC%20with%201A%20Li%2B%20Linear%20Battery%20Charger%20%7C%20NXP%3C%2FA%3E%26nbsp%3B%3C%2FTD%3E%0A%3CTD%20style%3D%22font-size%3A%20inherit%3B%20padding%3A%205px%3B%20width%3A%20103.149%25%3B%20height%3A%2040px%3B%22%3E%0A%3CUL%3E%0A%3CLI%3EInput%20voltage%20VIN%20from%205V%20bus%2C%20USB%2C%20or%20AC%20adapter%20(4.1%20V%20to%206.0%20V)%20withstands%20up%20to%2022V%20transient%3C%2FLI%3E%0A%3CLI%3EDDR%20memory%20reference%20voltage%2C%20VREFDDR%2C%200.5%20to%200.9%20V%2C%2010%20mA%3C%2FLI%3E%0A%3CLI%3EI2C%20interface%3C%2FLI%3E%0A%3CLI%3EUser-programmable%20Standby%2C%20Sleep%2FLow-power%2C%20and%20Off%20(REGS_DISABLE)%20modes%3C%2FLI%3E%0A%3C%2FUL%3E%0A%3C%2FTD%3E%0A%3C%2FTR%3E%0A%3CTR%20style%3D%22height%3A%2040px%3B%22%3E%0A%3CTD%20style%3D%22font-size%3A%20inherit%3B%20padding%3A%205px%3B%20width%3A%2013%25%3B%20height%3A%2040px%3B%22%3E%3CSTRONG%3EAccelerometer%3C%2FSTRONG%3E%3C%2FTD%3E%0A%3CTD%20style%3D%22font-size%3A%20inherit%3B%20padding%3A%205px%3B%20width%3A%2039.8513%25%3B%20height%3A%2040px%3B%22%3E%3CA%20class%3D%22link-titled%22%20title%3D%22https%3A%2F%2Fwww.nxp.com%2Fproducts%2Fsensors%2Fmotion-sensors%2F3-axis%2F2g-4g-8g-low-g-14-bit-digital-accelerometer%3AFXLS8471Q%22%20href%3D%22https%3A%2F%2Fwww.nxp.com%2Fproducts%2Fsensors%2Fmotion-sensors%2F3-axis%2F2g-4g-8g-low-g-14-bit-digital-accelerometer%3AFXLS8471Q%22%20target%3D%22_blank%22%20rel%3D%22nofollow%20noopener%20noreferrer%22%3E%C2%B12g%2F%C2%B14g%2F%C2%B18g%2C%20Low%20g%2C%2014-Bit%20Accelerometer%20%7C%20NXP%3C%2FA%3E%26nbsp%3B%3C%2FTD%3E%0A%3CTD%20style%3D%22font-size%3A%20inherit%3B%20padding%3A%205px%3B%20width%3A%20103.149%25%3B%20height%3A%2040px%3B%22%3E%0A%3CUL%3E%0A%3CLI%3E1.95%20V%20to%203.6%20V%20supply%20voltage%3C%2FLI%3E%0A%3CLI%3E1.6%20V%20to%203.6%20V%20interface%20voltage%3C%2FLI%3E%0A%3CLI%3E%C2%B12g%2F%C2%B14g%2F%C2%B18g%20dynamically%20selectable%20acceleration%20full-scale%20range%3C%2FLI%3E%0A%3C%2FUL%3E%0A%3C%2FTD%3E%0A%3C%2FTR%3E%0A%3CTR%20style%3D%22height%3A%2040px%3B%22%3E%0A%3CTD%20style%3D%22font-size%3A%20inherit%3B%20padding%3A%205px%3B%20width%3A%2013%25%3B%20height%3A%2040px%3B%22%3E%3CSTRONG%3ETemperature%20Sensor%3C%2FSTRONG%3E%3C%2FTD%3E%0A%3CTD%20style%3D%22font-size%3A%20inherit%3B%20padding%3A%205px%3B%20width%3A%2039.8513%25%3B%20height%3A%2040px%3B%22%3E%3CA%20class%3D%22link-titled%22%20title%3D%22https%3A%2F%2Fwww.nxp.com%2Fproducts%2Fsensors%2Fic-digital-temperature-sensors%2Fic-bus-fm-plus-1-degree-c-accuracy-digital-temperature-sensor-and-thermal-watchdog%3APCT2075%22%20href%3D%22https%3A%2F%2Fwww.nxp.com%2Fproducts%2Fsensors%2Fic-digital-temperature-sensors%2Fic-bus-fm-plus-1-degree-c-accuracy-digital-temperature-sensor-and-thermal-watchdog%3APCT2075%22%20target%3D%22_blank%22%20rel%3D%22nofollow%20noopener%20noreferrer%22%3EPCT2075%3A%20I2C-bus%20Fm%2B%2C%201%20Degree%20C%20Accuracy%20%7C%20NXP%3C%2FA%3E%26nbsp%3B%3C%2FTD%3E%0A%3CTD%20style%3D%22font-size%3A%20inherit%3B%20padding%3A%205px%3B%20width%3A%20103.149%25%3B%20height%3A%2040px%3B%22%3E%0A%3CUL%3E%0A%3CLI%3EPin-for-pin%20replacement%20for%20LM75%20series%20but%20allows%20up%20to%2027%20devices%20on%20the%20bus%3C%2FLI%3E%0A%3CLI%3EPower%20supply%20range%20from%202.7%20V%20to%205.5%20V%3C%2FLI%3E%0A%3CLI%3ETemperatures%20range%20from%20-55%20%C2%B0C%20to%20%2B125%20%C2%B0C%3C%2FLI%3E%0A%3C%2FUL%3E%0A%3C%2FTD%3E%0A%3C%2FTR%3E%0A%3CTR%20style%3D%22height%3A%2040px%3B%22%3E%0A%3CTD%20style%3D%22font-size%3A%20inherit%3B%20padding%3A%205px%3B%20width%3A%2013%25%3B%20height%3A%2040px%3B%22%3E%3CSTRONG%3EWireless%20MCU%3C%2FSTRONG%3E%3C%2FTD%3E%0A%3CTD%20style%3D%22font-size%3A%20inherit%3B%20padding%3A%205px%3B%20width%3A%2039.8513%25%3B%20height%3A%2040px%3B%22%3E%3CA%20class%3D%22link-titled%22%20title%3D%22https%3A%2F%2Fwww.nxp.com%2Fproducts%2Fwireless%2Fthread%2Fkinetis-kw41z-2-4-ghz-dual-mode-bluetooth-low-energy-and-802-15-4-wireless-radio-microcontroller-mcu-based-on-arm-cortex-m0-plus-core%3AKW41Z%22%20href%3D%22https%3A%2F%2Fwww.nxp.com%2Fproducts%2Fwireless%2Fthread%2Fkinetis-kw41z-2-4-ghz-dual-mode-bluetooth-low-energy-and-802-15-4-wireless-radio-microcontroller-mcu-based-on-arm-cortex-m0-plus-core%3AKW41Z%22%20target%3D%22_blank%22%20rel%3D%22nofollow%20noopener%20noreferrer%22%3EArm%C2%AE%20Cortex%C2%AE-M0%2B%7CKinetis%C2%AE%20KW41Z%202.4%20GHz%20Bluetooth%20Low%20Energy%20Thread%20Zigbee%20Radio%20MCUs%20%7C%20NXP%3C%2FA%3E%26nbsp%3B%3C%2FTD%3E%0A%3CTD%20style%3D%22font-size%3A%20inherit%3B%20padding%3A%205px%3B%20width%3A%20103.149%25%3B%20height%3A%2040px%3B%22%3E%0A%3CUL%3E%0A%3CLI%3E2.4%20GHz%20Bluetooth%20Low%20Energy%20version%204.2%20Compliant%3C%2FLI%3E%0A%3CLI%3EIEEE%20Std.%20802.15.4%20Standard%20Compliant%3C%2FLI%3E%0A%3CLI%3EAES-128%20Accelerator%20(AESA)%2C%20True%20Random%20Number%20Generator%20(TRNG)%3C%2FLI%3E%0A%3C%2FUL%3E%0A%3C%2FTD%3E%0A%3C%2FTR%3E%0A%3C%2FTBODY%3E%0A%3C%2FTABLE%3E%3C%2FLINGO-BODY%3E%3CLINGO-LABS%20id%3D%22lingo-labs-1098815%22%20slang%3D%22en-US%22%20mode%3D%22CREATE%22%3E%3CLINGO-LABEL%3EIndustrial%3C%2FLINGO-LABEL%3E%3C%2FLINGO-LABS%3E
No ratings
Version history
Last update:
‎10-27-2020 09:44 AM
Updated by: