1106702_en-US

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

1106702_en-US

1106702_en-US

High-Voltage 3-Phase Motor Control

Description

3-phase high voltage motor control can drive today demanding BLDC, PMSM, and ACIM motor control designs with optimized MCU performance. The Kinetis V MCUs range from 75MHz to 240MHz to give product flexibility and to maximize reuse. Additionally, NXP provides a Kinetis motor software suite to reduce the motor control learning curve and accelerate time to market.

 

Block Diagram

Block_Diagram-High_Voltage_3-PH_Motorcontrol-Drive-Pump[1].pngBlock_Diagram-High_Voltage_3-PH_Motorcontrol-VacuumCleaner[1].png
Products

Category Name 1:

MCU

Product URL 1

Arm® Cortex®-M0+|Kinetis® KV1x Motor Control MCUs | NXP 

Product Description 1

The Kinetis® KV1x MCU delivers a 27% increase in performance in math-intensive applications versus comparable MCUs, allowing it to target BLDC as well as more computationally demanding PMSM motors.


Category Name 2:

AC/DC

Product URL 1

TEA175x | NXP 

Product Description 1

The high level of integration of the TEA175x allows the design of a cost-effective power supply with a very low number of external components. The special built-in green functions provide high efficiency at all power levels.


Category Name 3:

Temperature Sensor

Product URL 1

LM75B: Digital Temperature Sensor | NXP 

Product Description 1

The I²C-bus LM75B contains a number of data to store the device settings, it features an 11-bit ADC that offers a temperature resolution of 0.125 °C with a programmable temperature threshold.


Related Documentation

Document URL

Title

https://www.nxp.com/docs/en/application-note/AN10441.pdf

Level shifting techniques in I2C-bus design

https://www.nxp.com/docs/en/application-note/AN10580.pdf

GreenChip TEA1761 synchronous rectification and feedback controller

https://www.nxp.com/docs/en/application-note/AN11013.pdf

DCM Flyback SMPS controller

https://www.nxp.com/docs/en/application-note/AN4986.pdf

Automated PMSM Parameter Identification

https://www.nxp.com/docs/en/application-note/AN4912.pdf

Tuning 3-Phase PMSM Sensorless control application using MCAT Tool

https://www.nxp.com/docs/en/application-note/AN4862.pdf

Three-phase BLDC sensorless control using the MKV10x

https://www.nxp.com/docs/en/application-note/AN4870.pdf

Tuning 3-Phase BLDC motor sensorless control using MKV10

https://www.nxp.com/docs/en/application-note/AN4560.pdf

PWM synchronization using Kinetis Flextimers

https://www.nxp.com/docs/en/application-note/AN4410.pdf

FlexTimer and ADC synchronization for Field-Oriented-Control


Tools

Training URL

https://store.nxp.com/webapp/ecommerce.add_item.framework?PART_NUMBER=TWR-MC-LV3PH&QUANTITY=1&ITEM_T...

Training

 

Training URL

NXP Complete Motor Control Solutions 

-… 


Related Demos from Communities

Related Demos URL

Kinetis KV1x MCU with Tower System TWR-KV10Z32 Demo 

Kinetis V Series ATV Enabled by Kinetis V & Motor Control Toolbox 

Block DiagramsIndustrial
タグ(1)
評価なし
バージョン履歴
最終更新日:
‎11-19-2025 10:17 AM
更新者: