******************************************************************************** * Detailed Description: * * Configures the MCANs to transmit and receive a CAN FD message with or without * bit rate switching for data phase. This is defined by BRS macro. * Baudrate during arbitration phase is set to 500kbps, during data phase 1Mpbs * because of PHY used on the EVB. * * In this config, MCAN_0 transmits a message. MCAN_1 receives the message. * * MCAN_0 sends message each 1sec. This interval is generated by PIT. * Single TX buffer is used to send n bytes. The message ID is changed for each * transmission. Two standard and 2 extended IDs are sent. * * MCAN_1 is configured to receive a message, ISR is used to read new message. * There are 2 standard and 2 extended ID filter tables defined. Classic filter * configuration is set, means filter ID & mask. * Messages with matched standard ID are received into RXFIFO_0, messages with matched * extended ID then stored in RXFIFO_1. * * EVB connection: * * J37 and J38 to position 2-3 to connect MCAN1 TX/RX to transceiver * * CAN0-CANH on P15-1 to CAN1-CANH on P14-1 * CAN0-CANL on P15-2 to CAN1-CANL on P14-2 * * * ------------------------------------------------------------------------------ * Test HW: MPC5777C-512DS Rev.A + MPC57xx MOTHER BOARD Rev.C * MCU: PPC5777CMM03 2N45H CTZZS1521A * Fsys: PLL1 = core_clk = 264MHz, PLL0 = 192MHz * Debugger: Lauterbach Trace32 * Target: internal_FLASH * Terminal: 19200-8-no parity-1 stop bit-no flow control on eSCI_A * use USB connector (J21) on minimodule * * EVB connection: ETPUA30 (PortP P23-15) --> USER_LED_1 (P7-1) * ETPUA31 (PortP P23-14) --> USER_LED_2 (P7-2) * ********************************************************************************
View full article