i.MX27 Multimedia Applications Processors

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

i.MX27 Multimedia Applications Processors

i.MX27 Multimedia Applications Processors

The i.MX27 multimedia applications processors balance high performance with low power consumption through an intelligent combination of dedicated hardware video accelerators and a fast ARM926EJ-S™ core. Both the i.MX27 and the i.MX27L processors provide an array of connectivity options and robust security.

The rich feature set of the i.MX 27 processors make them an excellent choice for video- and voiceover- IP (V2IP) cordless and mobile phones, intelligent remote controls, point-of-sale terminals, control devices, low to mid end PNDs and many other wireless applications.

Product Information on Freescale.com

Evaluation/Development Boards and Systems

Embedded Software and Tools

Partners / 3rd-Party Development Tools

Additional Resources

i.MX27 ADS Adding USB Host2

i.MX27 D1 Capture Kernel 2.6.22

Compiling U-Boot for i.MX27ADS

IMX27-ADS

i.MX27 ADS Board Flashing

I.MX27 ADS Board Video

i.MX27 ADS Board TV Out

i.MX 27 ADS Adding USB Host2

i.MX 27 ADS Board Video GST Encode

i.MX 27 ADS Board Video GST Play

i.MX 27 ADS Compiling Linux Kernel Mainline

i.MX 27 mDDR Issue

i.MX 27 PDK

I.MX27 PDK Board Flashing

IMX27-Lite-Kit

i.MX 27 Video GST Caps

Installing U-Boot on i.MX27ADS

Labels (1)
Tags (2)
No ratings
Version history
Last update:
‎10-23-2012 11:25 AM
Updated by: