i.MX27 ADS

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

i.MX27 ADS

i.MX27 ADS

The i.MX27 Application Development System (MCIMX27ADSE) is a development tool which is designed to run software applications designed for the i.MX27 processor.

Features
  • i.MX27 Multimedia Application Processor
  • Two clock-source crystals, 32 KHz and 26 MHz
  • Power management & Audio IC (MC13783) included battery charging, 10bit ADC, buck switchers, boost switcher, regulators, amplifiers, CODEC, SSI audio bus, real time clock, SPI control bus, USB OTG transceiver & touchscreen interface
  • Multi-ICE debug support
  • Two 512Mbit DDR-SDRAM devices, configured as one 128MB, 32-bit device
  • One 256Mbit Burst Flash with 128Mbit Pseudo Static RAM (PSRAM) memory device, configured as one 16MB flash with 8MB PSRAM, 16-bit device
  • An single board system with connections for LCD display panel, Keypad and Image sensor.
  • Complex Programmable Logic Device (CPLD) for reducing glue logic interface
  • Software readable board revisions
  • Configuration and user definable DIP switches
  • Two SD/MMC, MS memory card connectors
  • PCMCIA & ATA Hard Disk Drive (HDD)
  • Two RS-232 transceivers and DB9 connectors (one configured for DCE and one for DTE operation) supporting on-chip UART ports
  • External UART with RS-232 transceiver and DB9 connector
  • Infrared transceiver that conforms to Specification 1.4 of the Infrared Data Association
  • USB Host (HS & FS), USB OTG (HS & HS) interface
  • Separate LCD panel assembly that connects to the main board
  • Separate keypad unit with 36 push button keys
  • Separate CMOS Image Sensor Card
  • A 3.5 mm headset jack, a 3.5 mm line out jack, a 3.5 mm line in jack, a 3.5 mm microphone jack and a 2.5 mm microphone and headset jack
  • Cirrus Logic CS8900A-CQ3Z Ethernet controller (10BASE-T), with RJ-45 connector
  • AMD AM79C874 NetPHY (10BASE-T & 100BASE-X), with RJ-45 connector
  • Two 32 × 3-pin DIN expansion connectors with most i.MX27 I/O signals
  • Variable resistor for emulation of a battery voltage level
  • NAND Flash card (Plugs into Main Board) which is included in the ADS kit
  • LED indicators for power, Ethernet activity, and two LEDs for user defined status indication
  • Universal power supply with 5 volt output @ 5 Amperes
  • USB, RS-232 and RJ45 cables available in kit
Kit Contains
  • a main board
  • an LCD display panel
  • a keypad
  • a NAND flash card
  • an image sensor
  • a TV encoder card, etc

It supports application software, target-board debugging or optional extra memory.


Labels (1)
Tags (2)
%3CLINGO-SUB%20id%3D%22lingo-sub-1104809%22%20slang%3D%22en-US%22%20mode%3D%22CREATE%22%3Ei.MX27%20ADS%3C%2FLINGO-SUB%3E%3CLINGO-BODY%20id%3D%22lingo-body-1104809%22%20slang%3D%22en-US%22%20mode%3D%22CREATE%22%3E%3CP%3EThe%20i.MX27%20Application%20Development%20System%20(MCIMX27ADSE)%20is%20a%20development%20tool%20which%20is%20designed%20to%20run%20software%20applications%20designed%20for%20the%20i.MX27%20processor.%3C%2FP%3E%3CP%3E%3C%2FP%3E%3CH5%20id%3D%22toc-hId-1782740992%22%20id%3D%22toc-hId--1595141931%22%3E%3CSPAN%20class%3D%22mw-headline%22%3EFeatures%3C%2FSPAN%3E%3C%2FH5%3E%3CUL%3E%3CLI%3Ei.MX27%20Multimedia%20Application%20Processor%3C%2FLI%3E%3CLI%3ETwo%20clock-source%20crystals%2C%2032%20KHz%20and%2026%20MHz%3C%2FLI%3E%3CLI%3EPower%20management%20%26amp%3B%20Audio%20IC%20(MC13783)%20included%20battery%20charging%2C%2010bit%20ADC%2C%20buck%20switchers%2C%20boost%20switcher%2C%20regulators%2C%20amplifiers%2C%20CODEC%2C%20SSI%20audio%20bus%2C%20real%20time%20clock%2C%20SPI%20control%20bus%2C%20USB%20OTG%20transceiver%20%26amp%3B%20touchscreen%20interface%3C%2FLI%3E%3CLI%3EMulti-ICE%20debug%20support%3C%2FLI%3E%3CLI%3ETwo%20512Mbit%20DDR-SDRAM%20devices%2C%20configured%20as%20one%20128MB%2C%2032-bit%20device%3C%2FLI%3E%3CLI%3EOne%20256Mbit%20Burst%20Flash%20with%20128Mbit%20Pseudo%20Static%20RAM%20(PSRAM)%20memory%20device%2C%20configured%20as%20one%2016MB%20flash%20with%208MB%20PSRAM%2C%2016-bit%20device%3C%2FLI%3E%3CLI%3EAn%20single%20board%20system%20with%20connections%20for%20LCD%20display%20panel%2C%20Keypad%20and%20Image%20sensor.%3C%2FLI%3E%3CLI%3EComplex%20Programmable%20Logic%20Device%20(CPLD)%20for%20reducing%20glue%20logic%20interface%3C%2FLI%3E%3CLI%3ESoftware%20readable%20board%20revisions%3C%2FLI%3E%3CLI%3EConfiguration%20and%20user%20definable%20DIP%20switches%3C%2FLI%3E%3CLI%3ETwo%20SD%2FMMC%2C%20MS%20memory%20card%20connectors%3C%2FLI%3E%3CLI%3EPCMCIA%20%26amp%3B%20ATA%20Hard%20Disk%20Drive%20(HDD)%3C%2FLI%3E%3CLI%3ETwo%20RS-232%20transceivers%20and%20DB9%20connectors%20(one%20configured%20for%20DCE%20and%20one%20for%20DTE%20operation)%20supporting%20on-chip%20UART%20ports%3C%2FLI%3E%3CLI%3EExternal%20UART%20with%20RS-232%20transceiver%20and%20DB9%20connector%3C%2FLI%3E%3CLI%3EInfrared%20transceiver%20that%20conforms%20to%20Specification%201.4%20of%20the%20Infrared%20Data%20Association%3C%2FLI%3E%3CLI%3EUSB%20Host%20(HS%20%26amp%3B%20FS)%2C%20USB%20OTG%20(HS%20%26amp%3B%20HS)%20interface%3C%2FLI%3E%3CLI%3ESeparate%20LCD%20panel%20assembly%20that%20connects%20to%20the%20main%20board%3C%2FLI%3E%3CLI%3ESeparate%20keypad%20unit%20with%2036%20push%20button%20keys%3C%2FLI%3E%3CLI%3ESeparate%20CMOS%20Image%20Sensor%20Card%3C%2FLI%3E%3CLI%3EA%203.5%20mm%20headset%20jack%2C%20a%203.5%20mm%20line%20out%20jack%2C%20a%203.5%20mm%20line%20in%20jack%2C%20a%203.5%20mm%20microphone%20jack%20and%20a%202.5%20mm%20microphone%20and%20headset%20jack%3C%2FLI%3E%3CLI%3ECirrus%20Logic%20CS8900A-CQ3Z%20Ethernet%20controller%20(10BASE-T)%2C%20with%20RJ-45%20connector%3C%2FLI%3E%3CLI%3EAMD%20AM79C874%20NetPHY%20(10BASE-T%20%26amp%3B%20100BASE-X)%2C%20with%20RJ-45%20connector%3C%2FLI%3E%3CLI%3ETwo%2032%20%C3%97%203-pin%20DIN%20expansion%20connectors%20with%20most%20i.MX27%20I%2FO%20signals%3C%2FLI%3E%3CLI%3EVariable%20resistor%20for%20emulation%20of%20a%20battery%20voltage%20level%3C%2FLI%3E%3CLI%3ENAND%20Flash%20card%20(Plugs%20into%20Main%20Board)%20which%20is%20included%20in%20the%20ADS%20kit%3C%2FLI%3E%3CLI%3ELED%20indicators%20for%20power%2C%20Ethernet%20activity%2C%20and%20two%20LEDs%20for%20user%20defined%20status%20indication%3C%2FLI%3E%3CLI%3EUniversal%20power%20supply%20with%205%20volt%20output%20%40%205%20Amperes%3C%2FLI%3E%3CLI%3EUSB%2C%20RS-232%20and%20RJ45%20cables%20available%20in%20kit%3C%2FLI%3E%3C%2FUL%3E%3CH5%20id%3D%22toc-hId--24713471%22%20id%3D%22toc-hId-892370902%22%3E%3CSPAN%20class%3D%22mw-headline%22%3EKit%20Contains%3C%2FSPAN%3E%3C%2FH5%3E%3CUL%3E%3CLI%3Ea%20main%20board%3C%2FLI%3E%3CLI%3Ean%20LCD%20display%20panel%3C%2FLI%3E%3CLI%3Ea%20keypad%3C%2FLI%3E%3CLI%3Ea%20NAND%20flash%20card%3C%2FLI%3E%3CLI%3Ean%20image%20sensor%3C%2FLI%3E%3CLI%3Ea%20TV%20encoder%20card%2C%20etc%3C%2FLI%3E%3C%2FUL%3E%3CP%3EIt%20supports%20application%20software%2C%20target-board%20debugging%20or%20optional%20extra%20memory.%3C%2FP%3E%3CP%3E%3CSPAN%20class%3D%22mce_paste_marker%22%3E%3CBR%20%2F%3E%3C%2FSPAN%3E%3C%2FP%3E%3C%2FLINGO-BODY%3E%3CLINGO-LABS%20id%3D%22lingo-labs-1104809%22%20slang%3D%22en-US%22%20mode%3D%22CREATE%22%3E%3CLINGO-LABEL%3Ei.MX2x%3C%2FLINGO-LABEL%3E%3C%2FLINGO-LABS%3E
No ratings
Version history
Last update:
‎08-21-2012 02:59 PM
Updated by: