i.MX解决方案知识库

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

i.MX Solutions Knowledge Base

标签

讨论

排序依据:
SBC-i.MX51 Single Board Computer Added by Christof Pitter on July 6, 2010 at 8:07am Features: * Multimedia Application Processor, ARM Cortex-A8 * 512MB DDR2 SDRAM, 2GB NAND Flash * Accessory Type: Single Board Computer * Supply Voltage: 12V * Dimensions: 120x120mm * Temp. Range: 0°C to +70°C (Consumer)"   More Info: http://www.bluetechnix.com/goto/sbc-i.MX51  
查看全文
23 February 2016, Nürnberg, Germany: Toradex is pleased to announce a new member of its System on Module (SOM) product line based on the NXP i.MX 7 series applications processors. The processors offer an excellent performance/power ratio, advanced security features, and a heterogeneous multicore architecture based on ARM ® Cortex-A7 and Cortex-M4 cores, which make the platform a perfect fit for products targeting the rapidly growing IoT market. Some of the features of new SOMs: Colibri iMX7S and Colibri iMX7D are; NXP i.MX 7Solo and i.MX 7Dual applications processors 1x/2x ARM ® Cortex-A7 up to 1GHz & 1x Cortex-M4 at 200MHz 256MB/512MB RAM, 512MB on-board Flash Asymmetric/ Heterogeneous multicore processing Low power consumption/ high efficiency Advanced security features Connectivity: CAN, Ethernet, USB, I2C, UART, etc. Multimedia: Touch, RGB, Camera Parallel Interface, Analog Audio, etc. Temperature range -20° to 85° C The additional Cortex-M4 core is tailored for time-critical applications. This unique heterogeneous multicore architecture allows to clearly separate real time tasks from any server or GUI-related applications. The i.MX 7 processor also includes many additional security features such as secure boot, cryptographic acceleration and tamper detection, which are of high value for the IoT market. Toradex's internal benchmarks prove the effectiveness of the new architecture used for i.MX 7 processors. While the performance is comparable to the very successful i.MX 6Solo processor (ARM ® Cortex-A9 1GHz) SoC, the power consumption in operating mode is in the range of the Colibri VF61 (ARM ® Cortex-A5 500MHz) or less than 75% of the power consumption of i.MX 6Solo. When looking at the standby mode, i.MX 7 requires even less than a third compared to the power consumption of i.MX 6Solo.                                                                                                       *Results are based on nbench benchmarking, which uses a single-core, so performance & power consumption figures                                                                                                                 are comparable between dual-core i.MX 7Dual and single-core SoCs such as i.MX 6Solo, VF61 & VF50 The Colibri iMX7S/D SOMs are an extension to the robust and compact Toradex embedded computing SOMs and customized Single Board Computers (SBC), which are used in variety of industries such as industrial automation, medical, automotive, robotics and many more. Toradex’s products are ideal for quickly creating proof-of-concepts as well as scaling seamlessly from prototypes to tens of thousands of devices, without the need to redesign the embedded computer. “We are happy to be one of the first companies in the world providing a product based on the NXP ® i.MX 7 series. This processor offers an upgrade path from our pin-compatible VFxx-based platforms while retaining the unique combination of two different cores on the same die. By controlling sensors and actuators through the Cortex-M4 core and running non-time critical tasks on the Cortex-A7 core, many customers can massively reduce both the system complexity and the BOM cost. This great product is another result of a longstanding and strong partnership between Toradex and NXP,” said Stephan Dubach, CEO, Toradex. “NXP is looking to drive wide adoption of the i.MX7, critical to our success are system level board designs from our partners that enable our customers to effectively accelerate time to market. Toradex’s Colibri i.MX7 SOM is a highly efficient, powerful module that offers advanced security features in a small form factor. This combined with an extensive ecosystem, will allow customers to immediate start development and shorten time to market,” said Robert Thompson, Chief Enablement Architect for i.MX applications processors, NXP Semiconductors. Technical Specifications: Technical details of Colibri iMX7 SOMs can be found at https://www.toradex.com/computer-on-modules/colibri-arm-family/nxp-freescale-imx7 Availability: Toradex’s Colibri iMX7 SOMs will be available for sales from 23 February 2016 on the Toradex webshop. Webinar: Toradex is hosting a webinar on 09 March 2016 with NXP. Register now: Introducing the i.MX 7 System-on-Chip - presented by Toradex and NXP About Toradex: Toradex is a Swiss based company with offices around the world, offering ARM ® -based System on Modules (SOMs) and Customized SBCs. Powered by NXP ® i.MX 6, i.MX 7 & Vybrid, and NVIDIA ® Tegra processors, the pin compatible SOMs offer scalability in terms of price, performance, power consumption, and I/Os. Complemented with direct online sales and long-term product availability, Toradex offers direct premium support and ex-stock availability with local warehouses. https://www.pinterest.com/pin/create/extension/
查看全文
This video is showing the BCM AR6MXQ i.MX6 Cortex A9 Quad Core ARM Motherboard running with Linux OS and playing two different HD contents on dual screen
查看全文
The Opal Development Kit can output video to VGA, LVDS and TFT panels. This video shows all 3 options in action using Windows Embedded Compact 7, including instruction on how to configure each display in the bootloader. Find out more at devicesolutions.net/opal.
查看全文
Green Hills Software demonstrates a commercially-available tablet featuring two securely separated Android environments: personal and corporate. The INTEGRITY Multivisor solution provides a trusted virtualized platform for Android or other guest operating systems. It cleanly separates peripherals and communication channels for each Android persona and can host additional real-time and/or security-critical services. Powered by a Freescale i.MX53 multimedia processor.
查看全文
Hi, check out one of our latest demo video hightlighting the capabilities of the i.mx6 SoloX SDB running Embedded Linux + a full screen Qt 5.4 application.
查看全文
Since the launch of i.MX6 application processors, iWave Systems, one of the global leading SOM suppliers has launched many variations of i.MX6 CPU modules and an SBC boards catering to Industrial, automotive and medical applications.@ ! Complying with the Qseven R2.0 specification, the i.MX6 Q7 SOM supports industrial grade operation with 70mmx70mm size. The i.MX6 MXM SOMsupports automotive grade i.MX6 CPU and the automotive specific interfaces with 314 pin MXM2 connector pinout in 85mmx85mm form factor. The recently launched i.MX6 SODIMM SOM module supports both commercial & industrial operating temperature with very compact form factor of 67.6mmx37mm. Measuring 100mmx70mm, the Pico ITX size i.MX6 SBC board supports on-board connectors for all the i.MX6 interfaces with option to expand IOs through expansion connector. All these three different form factor SOMs and SBCs are supported with different i.MX6 CPU variations such as Quad, Dual, Dual Lite & Solo. Besides this i.MX6 Qseven modules also supports i.MX6 Quad Plus and i.MX6 Dual plus CPU configurations. Besides the main i.MX6 CPU portfolio, iWave Systems also launched the i.MX6UL SOM in very small SODIMM form factor with 67.6mmx29mm size for the power & cost constrained commercial & Industrial applications. Both the I.MX6 & i.MX6UL SODIMM SOMs are made pin compatible so that the customers can leverage scalability & software compatibility of the wide range of i.MX6 products. To enable quick prototyping of these different form factor SOMs, iWave Systems supports independent development kit variation for each form factor SOMs with Linux, Android and WEC7* BSP support. These development kits help customer to save up to 60% of new product development cycle so that the quick time to market can be achieved. iWave Systems also offers custom SOM & SBC development with turnkey manufacturing services based on its wide range of i.MX6 product development expertise. Please contact iWave Systems for additional details.
查看全文
DSC_0067 Added by iWavesystems on November 21, 2011 at 7:49am    
查看全文
img-0001-fsl-ptx Added by Robert Schwebel on November 10, 2010 at 6:42pm The Pengutronix kernel team demonstrates Linux on i.MX28 on the Freescale booth at electronica 2010.  
查看全文
Habey USA's EMB-2230 is a Pico-ITX ARM Board built around an NXP i.MX6 Cortex A9 processor, featuring an expansion header like those found in development and hobbyist boards - but optimized for use in commercial and industrial products. The board brings the ease and adaptability of "maker-boards", and the reliability and long product availability life-cycle of commercial ARM boards together. Specifications: NXP i.MX6 Cortex A9 Processor 1GB On-Board DDR3 8GB (default) iNAND Flash Storage Ethernet, BT 4.1BLE, 802.11b/g/n Dual LCD Interfaces (24-Bit LVDS and MIPI DSI) Rich I/O Options, Including HDMI 3* USB (2* USB 2.0, 1* USB OTG) USB & RS-232 Headers RS-485/CAN Bus Terminal Block 40-Pin Expansion Header w/ PCIe. PoE Input Accelerate Time To Market With a Developer Friendly Design The inclusion of easy-development features on the EMB-2230 helps ensure a quick time to market for any product. Included expansion headers, terminal blocks, and available 7" and 10" touch panel LCD kits make it easy to connect any sensors, hardware, or other devices and move your product directly from development to production. Easy Expansion Modules - Or Use With Other Devices Habey offers a variety of ready to use expansion modules, offering features like PoE (Power over Ethernet) or dual GbE ports; or use the 40 pin expansion header with PCIe, CAN Bus, RS-232, UART, SPI, I2C, and other GPIO devices. Commercial Product Life-Cycle Reliability The EMB-2230 has been carefully designed for a five-to-ten year long service life-cycle, ensuring no need to constantly test and recertify products as components change. Learn more: EMB-2230 Datasheet EMB-2230 Product Page Tech News - The Maker Board Explosion and Industrial ARM Boards
查看全文
Vacation Pix 006 Added by David Babin on July 16, 2010 at 11:19am  
查看全文
Added by Ramona Maurer on June 1, 2012 at 10:24am QNX 6.5 is running on our DIMM-MX53 module, also available as Developer Kit
查看全文
Animated Media Postcard 2010_Page_1 Added by Chris Brady on August 12, 2010 at 6:10pm    
查看全文
This video walk through how fast you can content from a UI designer, get the basic system navigation and some advance animation, and then get it running live on the target hardware. To find out more visit Freescale | Crank Software 
查看全文
As many customers find it difficult selecting an Operating system for their next product on a given platform Adeneo Embedded put together a very detailed comparison between Linux and WEC7 on the i.MX53 platform. This comparison documents everything from the time it takes to setup the platform, create the first builds to performance and power consumption benchmarks. Below is a snapshot of the contents of the document.   To get access to the complete document, please contact Adeneo Embedded at [email protected]
查看全文
iWave Systems launched two additional SOMs based on i.MX 6QuadPlus (iMX6QP) and i.MX 6DualPlus(iMX6DP) adding to its existing i.MX6 SOM portfolio.  The new i.MX6QP and i.MX6DP CPUs from NXP provide increased memory bandwidth without any major changes in the software and hardware. This provides 90% enhancement in the memory efficiency compared to i.MX6Q / i.MX6D. The 2D and 3D graphic engine performance of these new QP and DP devices are improved more than 50% compared to the predecessors- i.MX6 Quad and Dual core devices. Check the performance improvements of i.mx6QP / i.mx6DP device here. iWave Systems launched the i.MX6 QuadPlus and DualPlus CPU based Qseven compatible System On Modules (SOMs) at the same time as NXP launched the i.MX6 QP/DP chipsets. These modules are supported with Linux and Android BSP support. More information about imx6QP / imx6DP modules can be found here.
查看全文
3a Added by Ruslan on June 15, 2012 at 12:29pm    
查看全文
iWave Systems, one of the recognized leaders in providing i.MX6 based Single Board Computers, has added ‘Quad and Dual i.MX6 CPU based Pico ITX Single board computers to its SBCs’ product range which already support Duallite and Solo i.MX6 CPU based SBC. Also, our i.MX6 Pico ITX SBCs are supported with various operating systems like Linux, Android Jelly Bean and Windows Embedded Compact 7. This wide range of options, in hardware and software, allows our customers to select appropriate specifications in accordance with their end applications. iWave’s i.MX6 CPU based SBC is very compact, small in size and in industry standard Pico ITX form factor (100x73mm). This unique small form factor, with very rich set of features, helps in supporting different end applications like Digital Signage, IP camera, Industrial control, Human-machine interface, Portable devices etc. i.MX6 Quad Single Board Computer The rich set of features, which our i.MX6 CPU based SBCs have, are as follows: CPU: i.MX6 Quad/Dual/Dual-Lite/Solo RAM: 512MB DDR3 (Expandable up to 2GB) Storage On-board Micro SD Slot Standard SD/SDIO Slot eMMC Support SPI Flash 16Mbit Optional SATA 7pin Connector + Communication Interfaces 10/100/1000Mbps Ethernet with RJ45 Magjack Half mini PCIe Card Connector Dual USB Host Connector Micro USB OTG connector CAN Header Audio & Video interface AC'97 Audio Codec with Audio Out Jack & Audio In Header HDMI with Audio Support LVDS connector with Backlight & 4 wire Resistive Touch Connector Support 8bit CMOS Camera Connector 2 Lane MIPI Camera Connector Debug & Status Indication Support Micro USB Debug Port JTAG Header 4 POS User Dip Switch & status LEDs Expansion Header-84 pin MIPI DSI SPI Interface-1No CSI0 Camera interface CAN2 Interface UART - 3 Nos I2C- 3 Nos GPIOs LVDS1 interface Optional MLB Interface+ Miscellaneous: RTC Controller* Operating Temperature: -20°C to +85°C Power Input: 5V, 2A Form factor: Pico ITX (100 x 72mm) Operating Systems: Linux 3.0.35 Android 4.3 JellyBean Windows Embedded Compact 7 Custom Development: BSP Development/OS Porting Custom Application/GUI Development Design Review and Support * Optional features not supported by default + Optional; supported by the iMX6 Quad/Dual based SBC For More information Click Here Email: [email protected]
查看全文
Future_Electronics_Panel_Interface_ModuleIMG00641 Added by Iain Galloway (Future) on June 22, 2010 at 11:21am   The Future Electronics Panel Interface Module (PIM) allows rapid integration and evaluation of TTL and LVDS LCD panels with the various i.MX EVKs. Easily customized cables provide the ability to mate with LCDs from multiple manufacturers.
查看全文
5821068718_f5c1718176 Added by Nik Mak on July 11, 2011 at 7:27pm   CRUX ARMHF on Genesi EfikaMX (i.MX515)
查看全文