iWave adds i.MX6 Quad and Dual CPU based SBCs to its Product Range

cancel
Showing results for 
Search instead for 
Did you mean: 

iWave adds i.MX6 Quad and Dual CPU based SBCs to its Product Range

No ratings

iWave adds i.MX6 Quad and Dual CPU based SBCs to its Product Range

iWave Systems, one of the recognized leaders in providing i.MX6 based Single Board Computers, has added ‘Quad and Dual i.MX6 CPU based Pico ITX Single board computers to its SBCs’ product range which already support Duallite and Solo i.MX6 CPU based SBC. Also, our i.MX6 Pico ITX SBCs are supported with various operating systems like Linux, Android Jelly Bean and Windows Embedded Compact 7. This wide range of options, in hardware and software, allows our customers to select appropriate specifications in accordance with their end applications.


iWave’s i.MX6 CPU based SBC is very compact, small in size and in industry standard Pico ITX form factor (100x73mm). This unique small form factor, with very rich set of features, helps in supporting different end applications like Digital Signage, IP camera, Industrial control, Human-machine interface, Portable devices etc.


freescale-i.mx6-pico-itx-single-board-computer-quad.jpg

i.MX6 Quad Single Board Computer


The rich set of features, which our i.MX6 CPU based SBCs have, are as follows:

CPU: i.MX6 Quad/Dual/Dual-Lite/Solo

RAM: 512MB DDR3 (Expandable up to 2GB)

Storage

  • On-board Micro SD Slot
  • Standard SD/SDIO Slot
  • eMMC Support
  • SPI Flash 16Mbit
  • Optional SATA 7pin Connector +

Communication Interfaces

  • 10/100/1000Mbps Ethernet with RJ45 Magjack
  • Half mini PCIe Card Connector
  • Dual USB Host Connector
  • Micro USB OTG connector
  • CAN Header

Audio & Video interface

  • AC'97 Audio Codec with Audio Out Jack & Audio In Header
  • HDMI with Audio Support
  • LVDS connector with Backlight & 4 wire Resistive Touch Connector Support
  • 8bit CMOS Camera Connector
  • 2 Lane MIPI Camera Connector

Debug & Status Indication Support

  • Micro USB Debug Port
  • JTAG Header
  • 4 POS User Dip Switch & status LEDs

Expansion Header-84 pin

  • MIPI DSI
  • SPI Interface-1No
  • CSI0 Camera interface
  • CAN2 Interface
  • UART - 3 Nos
  • I2C- 3 Nos
  • GPIOs
  • LVDS1 interface
  • Optional MLB Interface+

Miscellaneous: RTC Controller*

Operating Temperature: -20°C to +85°C

Power Input: 5V, 2A

Form factor: Pico ITX (100 x 72mm)

Operating Systems:

  • Linux 3.0.35
  • Android 4.3 JellyBean
  • Windows Embedded Compact 7

Custom Development:

  • BSP Development/OS Porting
  • Custom Application/GUI Development
  • Design Review and Support

* Optional features not supported by default

+ Optional; supported by the iMX6 Quad/Dual based SBC

For More information Click Here

Email: mktg@iwavesystems.com

Labels (1)
Version history
Revision #:
1 of 1
Last update:
‎04-11-2014 02:13 AM
Updated by: