i.MX解决方案知识库

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

i.MX Solutions Knowledge Base

标签

讨论

排序依据:
This video showcases the capabilities of the Freescale i.mx6SoloX SDB, reference design for the i.mx6SoloX SoC. The video highlights the asymmetric processing between a Cortex-A9 and a Cortex-M4.
查看全文
i.MX50 Video
查看全文
Added by Lucas Loizaga on August 14, 2010 at 9:29am http://www.iisa.com.ar Argentine development of "Computer on Module" using i.mx233 CPU, this product have ethernet, audio, tft display controller, sdio, uarts, i2c, gpios, and a lot of funny features. Our i.mx233 CoM will can run linux,android & windows ce without problems, we are already under development of a developer kit for this product, we will give news soon.
查看全文
Watch the recording of our recently concluded webinar ‘Introduction to Windows 10 IoT Core’ to know about the various use cases, advantages, & limitations of Windows 10 IoT Core. It will also help you understand how to utilize the Universal Windows Platform (UWP) and give you a first-hand introduction to the development experience on Visual Studio™ 2015. For more information on Windows 10 IoT Core: https://www.toradex.com/webinars/introduction-to-windows-10-iot-core​
查看全文
We introduced a new modular embedded Linux board running a i.MX6 processor as part of our HIO Project, a development effort backed by HABEY to create expandable modular embedded computer building blocks that can be used across the entire product development cycle, from evaluation, development, prototyping to finish product.  This i.MX6 core-board is a fully functional embedded board that is designed to fit in a 2-gang electrical wall outlet box. Its has eight 50-pin female headers on the top and bottom of the board which allows 3-dimensional expansions by adding modules like building Lego bricks. To showcase this Lego-like modular embedded Linux board design, HABEY launched a Kickstarter campagin (http://kck.st/1HroOaW) that features a i.MX6 POE ready 7” modular in-wall touch computer based on the core-board and two other modules with Yocto embedded Linux or Android. For more information on our modular i.MX 6 solutions, please check http://hioproject.org/ and http://www.habeyusa.com/embedded-arm-boards/
查看全文
This dual display demo, based on our latest Android Lollipop 5.0 release, shows separate applications on each display. The demo is run on a Nitrogen6x with our two 7″ displays (LVDS Hannstar and RGB Okaya), so it is compatible with all our i.MX6 platforms (BD-SL-i.MX6 (SABRE Lite), Nitrogen6_Lite, Nitrogen6_Max,). For more information please visit http://boundarydevices.com/android-lollipop-dual-display-imx6/
查看全文
This short video introduces the Device Solutions Opal-6 i.MX6 based System on Module (SoM) and highlights key features of the module and Internet of Things (IoT) Development Kit. The SoM has a small, robust 60mm x 60mm form-factor which is ideal for demanding environmental applications, or where space is limited.
查看全文
This video walk through how fast you can content from a UI designer, get the basic system navigation and some advance animation, and then get it running live on the target hardware. To find out more visit Freescale | Crank Software 
查看全文
Hi, check out one of our latest demo video hightlighting the capabilities of the i.mx6 SoloX SDB running Embedded Linux + a full screen Qt 5.4 application.
查看全文
Check out Adeneo Embedded's expertise ! Visit our website to get more information
查看全文
iWave's new i.MX6 Dual Lite/Solo based Pico ITX SBC integrates all standard interfaces into a single board with ultra-compact yet highly integrated platform that can be utilized across multiple embedded PC, system and industrial designs. Measuring just 10cm × 7.2cm, the Pico-ITX is currently the smallest complete ARM Cortex A9 main board in the industry, smaller than all existing ATX, BTX and ITX form factors.
查看全文
These sockets require significantly more torque to seat than elastomer sockets.
查看全文
Use our i.mx6D evb board. [email protected]  IMX6D dual display different video.
查看全文
Added by Maciej Halasz on July 21, 2011 at 12:58pm Dual Display demo on i.MX53qsb. The demo has been built with LinuxLink including: - Qt Embedded based UI - hardware accelerated video playback with GStreamer - dual display with blending between framebuffers learn more at: http://www.timesys.com/embedded-linux/training/timesys-university/freescale_imx53
查看全文
Added by eric on November 4, 2011 at 1:52am Hi~~We're HW provider. contact with me. [email protected]
查看全文
iWave has proudly expanded its product range with the announcement of latest i.MX6UL SODIMM SOM, i.e RainboW-G18M, which integrates the power efficient high performance ARM Cortex A7 based Freescale’s i.MX6UL CPU core operating up to 528MHz speed. The i.MX6UL SODIMM module is ultra-compact in size measuring just 67.6 x 29mm, and is ideally suitable for very low power cost optimized embedded applications. In such a small form-factor, this module supports plenty of features. The i.MX6UL module is equipped with 256MB of DDR3 RAM, which is expandable upto 1GB. 256MB of NAND flash is supported on the SOM which is also expandable. This SOM is integrated with on-board PF3000 PMIC and dual Ethernet PHY. All the IO peripheral interfaces are supported by i.MX6UL SOC, which is available via the 200 pin SODIMM edge connector. To support the new designs based on this i.MX6UL module, iWave has also announced i.MX6UL SODIMM Development Kit, which includes i.MX6UL CPU based SODIMM SOM and a carrier board. It's an ideal platform to get started with the i.MX6UL device for quick time to market. This module supports two USB ports, Micro SD, 24 bit RGB display, 8-bit parallel camera ports, I2S audio or JTAG header, Debug UART, two CAN ports, two UART, PWM interface, I2C and GPIOs. The i.MX6UL SOM is intended for various applications including but not limited to Industrial HMI, Access Control, Mobile POS, IOT Gateway, Wearable devices, Secure e-commerce, Energy management, Industrial Control & Automation, Medical & Healthcare devices, White goods & Smart appliances.  The i.MX6UL SODIMM Development Kit will be available for shipping from the start of Q4-2015 with Linux BSP. So order today! For more details on this product, please visit our website www.iwavesystems.com OR E-mail us on [email protected]  Thank you!!
查看全文
Added by eric on November 4, 2011 at 2:16am fast development to vertical market. (fress bsp support)
查看全文
This video showcases the GuruCE iMX6 Solo, DualLite, Dual & Quad BSP for Windows Embedded Compact 7 and 2013. For more information please visit https://guruce.com/imx6 We provide demo kernels for various off the shelf iMX6 boards: Element14 RIoTboard (iMX6 Solo) DeviceSolution Opal6 (iM6 DualLite) Element14 SABRE Lite (iMX6 Quad) Boundary Devices BD-SL (iMX6 Quad) Boundary Devices Nitrogen6X (iMX6 Quad) Congatec QMX6 (iMX6 Quad) Digi ConnectCore6 (iMX6 Quad) And we're adding support for the Freescale SDP board soon! The latest demo kernels (WEC7 & WEC2013) can be downloaded here: https://guruce.com/imx6/latest
查看全文
Adeneo Embedded achieved the porting of a Irrlicht 3D engine demo application onto a Phytec i.MX6 development board. Check out the cool features of the demo on the video ! Don't forget to subscribe, comment and share
查看全文
i MX51 iWave G8
查看全文