i.MXソリューション知識ベース

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

i.MX Solutions Knowledge Base

ラベル

ディスカッション

ソート順:
http://www.youtube.com/watch?feature=player_embedded&v=boLTYJZMSEc   Uploaded by emtrion on Aug 24, 2011 emtrion's DIMM-MX53 running Linux  
記事全体を表示
http://www.eefocus.com/bbs/index.php freescale i.mx53 i.mx6x second domestic:  first family of solutions of wince7 platform based freescale imx6s/d/q. 项目 性能介绍 CPU Freescale i.MX6 Solo ARM Cortex A9(1.0 GHz,512KB L2 Cache) Freescale i.MX6 Dual ARM Cortex A9(2 x 1.0 GHz,1MB L2 Cache) Freescale i.MX6 Quad ARM Cortex A9(4 x 1.0 GHz,1MB L2 Cache) Freescale i.MX6 DualLite ARM Cortex A9(2 x 1.0 GHz,512KB L2 Cache) 内存 高达1 GB的板载LV-DDR3内存,1066 MT/s Up to 4GB LV-DDR3(可选) 图形 Integrated in Freescale i.MX6 Series Video (VPU), 2D Graphics (GPU2D) and 3D Graphics (GPU3D), 3D graphics with 4 shaders up to 200MT/s dual stream 1080p/720p decoder/encoder. OpenGL 2.0, OpenVG 1.1 processing unit 视频解码 HDMI1.4 HDMI interface (resolution up to 1080p) 2个LVDS(1×18位)/1个LVDS(2×24位)Up to 1920x1200 支持18位和24位双通道高达WUXGA1920x1200@60Hz 支持的视频格式 MPEG2 MP, HP MPEG4 SP H.264 VC-1 DivX 大容量存储 eMMC 4GB ,Up to 32GB(可选) 1 x SATA II(3GB/s) (only with i.MX6D and i.MX6Q) 以太网 1 x Gbit Ethernet 10/100/1000BaseT 接口资源 1 x USB OTG 4 x USB 2.0 HOST 2 x SDIO(1个SD Card Slot,1个SDIO作为WiFi通信接口) 1 x PCIe 2.0 (1 lanes) 3 x I2C Bus 1 x SPI Bus 1 x CAN Bus 5 x UART(UART4,5 With HW Flow control) 1 x 8*8 Matrix keyboard 1 x HDMI 2 x LVDS(3 Lanes) 1 x DSI(2 Lanes) 1 x I2S 1 x ONFI(NAND Flash IO) 1 x CSI-2(2 Lanes) (可选,通过FFC排线引出) 1 x Camera interface(parallel 8bit)(可选,通过FFC排线引出) 1 x 16/24bit LCD TTL Level(通过FFC排线引出) GPIO 音频 I2S RFID 13.56MHz频段天线一体化模块,简单的只读卡号模块,支持串口协议 其它 看门狗定时器 内置看门狗复位电路 JTAG调试接口 CAN接口 SPI NOR Flash 4MB (Bootloader) 操作系统 Windows CE7.0 Linux 温度 工作温度:  -20°C to +70°C (opt. -40 to +85°C) 存储温度:  -40 to +85°C 湿度 工作湿度: 10 to 90% r. H. non cond. 存储湿度: 5 to 95% r. H. non cond. 电源 DC +12V ± 5% 尺寸 180 x 130 mm 深圳市科通通信技术有限公司 Comtech Communication Technology(ShenZhen)Co.,Ltd josephwang 王伟 深圳市南山区高新技术产业园南区创维大厦C15 9/F,Tower C,Skyworth Building,High Tech Industrial Park,Nanshan Shenzhen,518057,PRC 电话:+86755-26013210  +8613128865181 mail:[email protected]   [email protected]
記事全体を表示
RIoTboard is an open source, single board, platform based on the i.MX 6Solo processor using ARM® Cortex®-A9 architecture, designed to help speed development with the designer and hobbyist in mind.  See details here.   • Faster time-to-market • Open Source • Price & Performance Begin your revolution at RIoTboard.org
記事全体を表示
Animated Media Postcard 2010_Page_2 Added by Chris Brady on August 12, 2010 at 6:10pm    
記事全体を表示
Imx6 can output lvds direct.But the lvds-wire is too  expensive to buy. So they can cannect ds90ub947 serializer to applied in automotive instrumentation. By the way, it need a ds90ub948 deserializer in the remote which cannect a lvds displayer. The attachment is the driver of ds90ub947/948 for linux.It can  support linux 3.10 and above.It was verified working on linux 3.10.53 and imx6q. The attachment list: ds90ub947.c ds90ub947.h readme.txt You can follow the readme to use it. This driver was barely in embryo.You should modify it according to your application. Sometime, it very looks like the ds90ub913/914 and max9286/96705.
記事全体を表示
DSC_0076 Added by iWavesystems on April 3, 2012 at 8:58am    
記事全体を表示
https://community.nxp.com/people/jiaxingliang‌,the file is Cypress touchscreen driver.
記事全体を表示
iWave Systems launched Industry's latest i.MX 6 processor based Digital Signage Solution. Digital Signage enables users to display their messages more dynamically and effectively. Dynamic images are more appealing and can convey considerably more information than static ones can. iWave’s new Digital Signage Solution integrates all standard interfaces into a single board with ultra compact yet highly integrated platform that can be utilized across multiple Digital Signage like Meeting Room Signage, Digital Menu Boards, e-Posters, Network Media Players and other Commercial Displays. Freescale i.MX6 Processor based Digital Signage Solution from iWave Systems iWave’s Digital Signage Solution is based on ARM Cortex™-A9 core i.MX6 Q/D/DL/S processor which can operate up to 1GHz with 2D and 3D graphics processors, 1080p video processing, and integrated power management. The platform is designed to support extended temperature, which can operate from -20C to +85C temperature range. The board comes with industrially standardized Pico-ITX (100 x 72mm) form factor. The Digital Signage application was demonstrated on Pico ITX box with Android ICS OS. The application provides the features of updating the content from remote web browser, playback of video content, image, HTML web pages and scrolling text messages. More details about the digital signage solution can be found in the following links; iWave’s i.MX6 based Digital Signage Solution iWave's RainboW-G15S | iWave Systems Website: www.iwavesystems.com E-mail: [email protected]
記事全体を表示
DSC_0061 Added by iWavesystems on April 3, 2012 at 8:42am    
記事全体を表示
iWave Systems introduces enhanced educational marvel the versatile and well equipped “Advanced Learning Platform.” The ALP comprises of i.MX6 Pico ITX SBC and a peripheral daughter card which is meant to enable University students to evaluate several new displays, sensors, communication and I/O interfaces, hence introducing them to a rich and wide world of Embedded Systems which is indeed a unique blend of Academic and Industrial utility. Truly this product is meant to redefine iWave’s slogan “Embedding Intelligence.” i.MX6 Advanced Learning Platform Now, the question arises “Why is there a need of platforms of this kind for graduate students at the academic level?” This platform will ensure sufficient number of educated future engineers capable of designing complex systems and maintaining a leadership in the area of embedded systems, thereby ensuring its strongholds in automotive, avionics, industrial automation, mobile communications, telecoms and medical systems. This platform will also guarantee technological development of the educational approach in the field of embedded systems. The below section of the article provides a project example which can be carried out using ALP, so as to make the reader aware of the efficiency & capabilities of ALP. Project title: 'Automated Inspection System' This project can be carried out by using following features of the ALP. Motor interface Camera interface Image processing capabilities of i.MX6 processor High Level System Block Diagram - Project Description – In industries conveyor belts are used as inspection systems, which aims to remove or isolate the defect pieces. When things move on the conveyor belt, Image is taken of each product for inspection. The ALP’s motor interface can be used to drive the conveyor belt. The camera connected to the ALP can capture the images of the products going on the conveyor belt and sends it to the CPU for identifying the defect pieces. This is one possible project which can be carried out in ALP. In fact there are numerous projects which can be carried out. It can be a weather forecasting system, vibration monitoring system, surveillance system, coordinate locating system, personalized audio system, energy efficient system, touch controlled system, motor control system, lighting system, applications involving displays, current sensing meter, digital time display meter etc. Finally it’s all up to you what you make of the ALP. For More information Click Here To Know more about Educational Platforms from iWave Click Here Email: [email protected] Web: www.iwavesystems.com
記事全体を表示
3a Added by Ruslan on June 15, 2012 at 12:29pm    
記事全体を表示
DSC_0054 Added by iWavesystems on April 3, 2012 at 8:40am    
記事全体を表示
5821068718_f5c1718176 Added by Nik Mak on July 11, 2011 at 7:27pm   CRUX ARMHF on Genesi EfikaMX (i.MX515)
記事全体を表示
iWave Systems, a Proven Partner of Freescale and certified Silver Partner of Microsoft, proudly announced the availability of Windows Embedded Compact 7 (WEC7) Board Support Package (BSP) for its customers for catering high-end applications in its various skews of i.MX6 Quad, Dual, Dual Lite & Solo Qseven CPU modules. Windows Embedded Compact 7 (WEC7) is one of the real time operating system (RTOS) from Microsoft designed to target enterprise specific solutions which supports multiple CPU architectures like ARM/x86, Silverlight 3.0, Multi touch and 3GB size physical RAM. Windows Embedded Compact 7 BSP together with Freescale i.MX6 multicore based platforms is ideal for various applications like Medical handhelds, industrial controllers, consumer electronics devices and also automotive infotainment systems. iWave’s latest Windows Embedded Compact 7 BSP release supports all the version of i.MX6 Qseven modules named Quad, Dual, Dualite and Solo. The various features supported by the BSP is listed in the below: Eboot boot loader Console UART LVDS port HDMI display PCIex1 lane SD/MMC slot USB Host USB device CAN Port Capacitive touch Camera Analog video input Audio In/out SATA Ethernet I2C ports PWM for backlight OpenGL/VG Graphics Music Player Photo Viewer Video Player Multimedia Codecs Active Sync support Connect & Consumer media Expression blend Adobe Flash 10.1 Hive registry support on SD Silverlight 3.0 Windows Embedded Compact 7 on iWave's i.MX6 Qseven Development Kit Besides the i.MX6 Windows Embedded Compact 7 BSP support, iWave Systems also provides WinCE BSP support for various other Freescale hardware platforms i.MX27, i.MX51 and i.MX53. Windows Embedded Compact 7 BSP for iMX6 Qseven Modules | iWave Systems For more information please contact – [email protected]
記事全体を表示
27 January 2016, Horw, Switzerland: Toradex is pleased to announce its new initiative: Hardware Partner Program. The intention of this program is to offer Toradex customers an ecosystem of third party hardware that is compatible with its ARM®-based System on Modules (SOMs). Currently, the program includes Carrier Boards, Carrier Board and Display combos, and Panel PCs. Toradex’s extensive free design resources and service partner network make it fast and simple to create a customized carrier board. However, off-the-shelf solutions may be more desirable in cases where especially fast time-to-market and low development cost are required. The new Hardware Partner Program supplements Toradex’s own Customized Single Board Computers offering and further expands the off-the-shelf solutions that are available to its customers. Stephan Dubach, CEO, Toradex adds, “Toradex is committed to offer a complete ecosystem of hardware and software that complements its robust ARM-based System on Modules. We already have a successful service partner program, which includes third party companies who can help our customers with their software and hardware services. The new Hardware Partner Program will supplement our existing hardware ecosystem by offering more choices of off-the-shelf hardware to our customers, and thus help them in speedy project development.” The entire list of third party hardware is available at https://www.toradex.com/support/partner-network/hardware. About Toradex: Toradex is a Swiss-based company offering ARM-based System on Modules (SOMs) and Customized SBCs. Powered by NXP®/Freescale i.MX 6, i.MX 7 & Vybrid, and NVIDIA® Tegra processors, the pin- compatible SOMs offer scalability in terms of price, performance, power consumption, and I/Os. Complemented with direct online sales and long-term product availability, Toradex offers direct local premium support and ex-stock availability in locations such as Switzerland, USA, India, Brazil, China, and Japan.
記事全体を表示
Horw, Switzerland: Toradex is pleased to announce the availability of a Technical Preview of Windows 10 IoT Core on an ARM-based System on Module (SOM).  The Technical Preview is designed to test and evaluate the new features of Windows 10 IoT Core on an industrial grade embedded computing platform.  To kick start the evaluation, Toradex offers a Starter Kit for a limited time at a promotional price. The kit comes with a Colibri T30 SOM and Iris carrier board plus required accessories. This Technical Preview is based on Colibri T30 powered by NVIDIA ® ’s Tegra 3, a powerful ARM Cortex-A9 Quad Core embedded processor. Colibri T30 supports accelerated DirectX ® graphics, provides low level hardware access, and is part of the Azure IoT Certified Program. Looking at other ARM-based products supporting Windows 10 IoT Core, one key differentiator is that Toradex computer modules are designed to be used in industrial end products. Today, Colibri modules are being deployed successfully in customer applications targeted for Industrial Automation, Medical, Automotive, Point of Sale, Defense and many other verticals. Stephan Dubach, CEO of Toradex AG, said, “Toradex is happy to be able to offer this new IoT platform to embedded developers. It will enable them to take advantage of the Universal Windows Apps and Universal Windows Drivers being portable from big servers down to lean IoT clients. Alongside with the widely known and highly estimated Visual Studio development environment, as well as the added security of Windows 10 IoT Core, and Azure IoT Suite, this platform will allow developers to test and evaluate the capabilities of this new operating system on an industrial platform.” The Technical Preview is limited in terms of features. Over time, Toradex intends to extend features and add Windows 10 IoT Core support for its other ARM-based SOMs, based on customer feedback. Details on the feature limitations can be found at http://developer.toradex.com/winiot and more information on Toradex’s strategy for Windows 10 IoT Core can be found at http://developer.toradex.com/knowledge-base/toradex-windows-10-iot-core-pro-strategy. At the upcoming Embedded World, 2016 on 23 rd -25 th Feb, Toradex will be showing multiple demos on Windows 10 IoT Core and Azure IoT, at booth 1-639, Hall 1. Toradex engineer, Valter Minute, will be giving a talk on “Windows 10 IoT Core: From the Embedded Device to the Cloud and Back”. A recorded webinar on “Introduction to Windows 10 IoT Core” is published at https://www.toradex.com/webinars/introduction-to-windows-10-iot-core. About Toradex: Toradex is a Swiss based company with offices around the world, offering ARM based System on Modules (SOMs) and Customized SBCs. Powered by NXP ® /Freescale i.MX 6, i.MX 7 & Vybrid, and NVIDIA ® Tegra processors, the pin compatible SOMs offer scalability in terms of price, performance, power consumption, and I/Os. Complemented with direct online sales and long-term product availability, Toradex offers direct local premium support and ex-stock availability with locations in Switzerland, USA, India, Brazil, China and Japan.
記事全体を表示
DSC_0067 Added by iWavesystems on November 21, 2011 at 7:49am    
記事全体を表示