Hi,
Here are the guidelines provided by the hardware developers guide:
josephlinares_0-1699384091020.png
josephlinares_1-1699384094192.png
And this is a backup found in hardware developers guide:
On EVK, a PCIE clock generator chip (9FGV0241) is used to feed high-quality clock to both the PHY and connecter/device. If a PCIE clock generator is not available, use the internal clock of the chip. Note that the internal clock exhibits larger jitter than that from PCIE clock generator
These are guidelines from a PCIe training:
Layout and Routing Guidelines based on 8Gbps rules:
− AC coupling caps placed symmetrically? Near one end of the
channel?
− AC coupling caps located near TX end when connector is
implemented in system
− TX and RX data and REFCLKs routed as diff pairs
− Diff pairs routed symmetrically?
− No stubs anywhere in the diff pair routing
− No routing over plane splits or anti-pads
− Oblique routing used for diff pairs
− Diff pair (P-N) matching to within 10 mils for TX and RX data diff
pairs
− Diff pair (P-N) matching to within 5 mil for REFCLK diff pairs
− Max length of all diff pairs on add-in card < 4 inches
− Diff pair length matching near the location of mismatch; within
guidelines for sectional jogs?
− Lane-to-lane skew within tolerance
− Serpentine bends within guideline (no sharp angles)
Regards,