コミュニティを検索
10-22-2018
04:04 PM
...ho are looking for rapid prototyping environment with a path to embedded automotive silicon for Level 2/3 autonomous driving systems.
06-14-2018
03:57 PM
...ho are looking for rapid prototyping environment with a path to embedded automotive silicon for Level 2/3 autonomous driving systems.
12-03-2020
08:54 PM
...eatures are helping to drive the next wave of intelligent buildings, lower system costs and speed time-to-market.
Use Cases
Smart Control and Access
Building Safety
HVAC
L...
ラベル:
05-25-2016
09:20 AM
Cars depend on a range of systems that must guarantee safety for their drivers. Linux and Open Source have already entered the infotainment segment, but expanding to ADAS presents new challenges w...
08-12-2020
08:40 AM
Overview This drive application allows vector control of an AC Induction Motor (ACIM) running in a closed-speed loop without a speed/position sensor at a low cost and serves as an example of AC i...
ラベル:
03-28-2023
01:41 AM
2件の賞賛
...nfortunately, the modern automated vehicles have very limited ODDs.
Furthermore, today's automated vehicles drive very conservatively due to various system limitations. This behavior results in u...
- タグ:
- adas
- automated driving
- availability
- CARLA
- Daruma
- demo
- functional insufficiency
- functional safety
- heterogeneity
- redundancy
- ros
- safety
- Safety Shell
- simulation
- SOTIF
ラベル
06-14-2018
03:02 PM
OpenIL is Linux® distro designed specifically for the industrial market. OpenIL is an ideal deployment for PLC, HMI, industrial control and automation systems. As an open source project based on b...
04-09-2019
07:43 AM
NXP continues to expand the i.MX 8M Family with the addition of the i.MX 8M Mini and i.MX 8M Nano products. Learn the features, performance and benefits of these products and which target appli...
- タグ:
- i.mx 8m mini
08-11-2020
08:13 PM
...ensorless drive for vacuum cleaners and other air movement applications. The application is a speed-open loop SR drive without any position or speed sensor needs Uses a sensorless control method based o...
ラベル:
05-25-2016
09:51 AM
Lecture on NFC commissioning and various use-cases NFC enables in Smart Home/IoT to save cost and enable convenience. NFC gives best of user experience for installing devices in Smart Home & Buil...