HOWTO: offline install S32K3 RTD 3.0.0 in S32DS v3.5

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

HOWTO: offline install S32K3 RTD 3.0.0 in S32DS v3.5

HOWTO: offline install S32K3 RTD 3.0.0 in S32DS v3.5

1. Install S32Design Studio 3.5: S32DS.3.5_b220726_win32.x86_64.exe

2. Download and Install S32 Design Studio 3.5 Update 2 D2302: SW32_S32DS_3.5.2_D2302.zip  (com.nxp.s32ds.update_3.5.2.20230227110156)

Download S32 Design Studio 3.5 and Update 2 step 1&2.png

Help Install New Software....pngInstall New Software....png

step2 Install Update 2 for S32DS.png

 

3. Click S32K3 Standard Software -> Automotive SW - S32K3 - S32 Design Studio

Download and Install S32 Design Studio 3.5.0 Development Package with support for S32K3xx devices(3.5.0_D2303): SW32K3xx_S32DS_3.5.0_D2303.zip  (com.nxp.s32ds.sp1.s32k3xx.update_3.5.0.20230405175452)

Step2 Download SW32_S32DS_3.5.2_D2302.zip.png

step3 Install development package for S32K3XX.png

 

4. For users who need to install S32K396 RTD for development, please download and install S32 Design Studio Service Pack 1 RTM with support for S32K39x devices(3.5.0_D2303): SW32K39x_S32DS_3.5.0_D2303.zip (com.nxp.s32ds.sp1.s32k396.update_3.5.0.20230330)

Step3 Download SW32K39x_S32DS_3.5.0_D2303.zip.png

 

5.a) For users who need to install S32M276 RTD in S32K3 RTD 3.0.0\P01\P01 HF01\P01 HF02 for development, please download and install S32 Design Studio Service Pack 2 CD with support for S32M2xx devices (3.5.0_D2302 SW32M2xx_S32DS_3.5.0_D2302.zip(com.nxp.s32ds.s32m2.update_3.5.0.20230222151347

Note: Please contact your local FAE to enable for you download the S32M276 development package.

step5. Install development package for S32M276 SW32M2xx_S32DS_3.5.0_D2302.png

5.b) For users who need to install S32M276 RTD in S32K3 RTD 3.0.0 P07 for development, , please download and install S32 Design Studio Service Pack 2 EAR2 with support for S32M2xx devices(3.5.0_D2303 SW32M2xx_S32DS_3.5.0_D2303.zip(com.nxp.s32ds.s32m2.update_3.5.0.20230328160305)

step5. Install development package for S32M276 SW32M2xx_S32DS_3.5.0_D2303.png

 

6S32K3 Standard Software -> Automotive SW - S32K3/S32M27x - Real-Time Drivers for Cortex-M
Select and install one of the following updatesite for S32K3 RTD 3.0.0:

6.a) Download and install S32K3 Real-Time Drivers Version 3.0.0: SW32K3_RTD_4.4_R21-11_3.0.0_D2303_DS_updatesite.zip

Step6 Download SW32K3_RTD_4.4_R21-11_3.0.0_D2303_DS_updatesite.zip.pngstep6. Install S32K3 RTD 3.0.0.png

 

6.b) Download and install S32K3 Real-Time Drivers Version 3.0.0 P01 : SW32K3_RTD_4.4_3.0.0_P01_D2303_DS_updatesite.zip

Step6 Download SW32K3_RTD_4.4_3.0.0_P01_D2303_DS_updatesite.zip.pngstep6. Install S32K3 RTD 3.0.0 P01.png

 

6.c) Download and install S32K3 Real-Time Drivers Version 3.0.0 P01 HotFix 02 (3.0.0_P01_HF02 SW32K3_RTD_4.4_3.0.0_P01_HF02_DS_updatesite_D2305.zip

Step6 Download SW32K3_RTD_4.4_3.0.0_P01_HF02_DS_updatesite_D2305.zip.pngstep6. Install S32K3 RTD 3.0.0 P01 HF02.png

 

6.d) Download and install S32K3_M27X Real-Time Drivers Version 3.0.0 P07SW32K3_RTD_R21-11_3.0.0 _P07_D2307.zip

Step6 Download SW32K3_RTD_R21-11_3.0.0_P07_D2306_DS_updatesite.zip.pngstep6. Install S32K3 RTD 3.0.0 P07.png

 

评论

The link for the first item, S32 Design Studio 3.5, is as follows:
https://www.nxp.com/webapp/swlicensing/sso/downloadSoftware.sp?catid=S32DS-3-5

This address implies a SW licensing component and a Single Sign On (SSO) component.  Why are these two elements left out of the procedure?  Is a separate program required for FlexLM?  Are there special credentials required for SSO?

Is there also a howto for linux offline installation? I downloaded the package but I have no clue how to install it on my debian 12 machine

It is recommended to ask questions in the S32 Design Studio forum, where our S32DS experts will answer them.

100% 有帮助 (1/1)
版本历史
最后更新:
‎10-24-2024 12:32 AM
更新人: