Overview
NXP's industrial printer solution allows you to leverage the Internet of Things (IoT) technologies and easily integrate a reliable, fast, and secure design that differentiates and provides value to your customers.
NXP provides an extensive technology portfolio including high-performance MPUs with advanced integrated security and connectivity features, cryptographic accelerators, and a 10-15 year product longevity program. This enables designers to successfully develop reliable, high performing, and secure printers.
Interactive Block Diagram
Recommended Products
Category
Products
Features
MPU
i.MX 6SoloX Applications Processors | Arm® Cortex®-A9, Cortex-M4 | NXP
1x Cortex-A9 up to 1 GHz
1x Cortex-M4 up to 200 MHz
24-bit parallel CMOS sensor interface
2x 10/100/1000 Ethernet
PCIe 2.0 (1 lane)
FlexCAN
5x SPI, 6x UART, 4x I2C, 5x I2S/SSI, 8x PWM
i.MX 8M Applications Processor | Arm® Cortex®-A53, Cortex-M4 | 4K display resolution | NXP
Quad Arm Cortex-A53; Cortex-M4F
OpenGL® ES 3.1, OpenGL® 3.0,Vulkan®, Open CL™ 1.2
Dual PCIe with L1 substates for fast wake-up from low-power mode
Gigabit Ethernet controller supporting AVB and EEE
4x PWM, 3X SPI, 4X I2C
Secure Authenticator
A1006 | Secure Authenticator IC: Embedded Security Platform | NXP
Authentication time (on-chip calculations) < 50 ms
Unique static pair of ECC Private Key
Power Consumption: 500 μA active
RTC
PCF8523 | NXP
Provides year, month, day, weekday, hours, minutes, and seconds based on a 32.768 kHz quartz crystal.
Resolution: seconds to years.
Load Switch
USB PD and type C current-limited power switch | NXP
VIN supply voltage range from 4.0 V to 5.5 V
All-time reverse current protection with ultra-fast RCP recovery
Adjustable current limit from 400 mA to 3.3 adjustable current limits from 400 mA to 3.3 A
Clamped current output in the over-current condition
USB Type-C
PTN5150 | NXP
Compatible with legacy OTG hardware and software
Support plug, orientation, role and charging current detection
Level Translator
Voltage Level Translators (Level Shifters) | NXP
Bi-directional level shifter and translator circuits include a range from single-bit to 32-bit widths
GPIO Expander
PCAL6416AEX | NXP
The 16-bit general-purpose I/O expander
Latched outputs with 25 mA drive maximum capability
The operating power supply voltage range of 1.65 V to 5.5 V
PMIC
14-Channel Configurable Power Management IC | NXP
Four to six buck regulators depending on configuration, Single/dual phase/parallel options, DDR termination tracking mode option, DVS option
5V boost regulator for USB OTG
CAN Transceiver
TJA1057 | High Speed CAN Transceiver | NXP
VIO option allows for direct interfacing with 3.3 V and 5 V-supplied microcontrollers I2S port to allow routing to the applications processor
Functional behavior predictable under all supply conditions
Thermally protected
AC/DC
AC-DC Solutions | NXP
Increased efficiency and no-load power of the total application
Universal mains operation: 90 - 264 Vac / 47 - 63Hz
Over Current Protection (OCP), Over Power Protection (OPP), Over Temperature Protection (OTP)
Motor Driver
Dual H-Bridge Motor Driver 2-8.6 V 1.4 A 200 kHz | NXP
Low Total RDS(ON) 0.8 Ω (Typ), 1.2 Ω (Max) @ 25°C
Undervoltage Detection and Shutdown Circuit
Output Current 0.7 A (DC)
Temperature Sensor
PCT2075: I2C-bus Fm+, 1 Degree C Accuracy | NXP
Pin-for-pin replacement for LM75 series but allows up to 27 devices on the bus
Power supply range from 2.7 V to 5.5 V
Temperatures range from -55 °C to +125 °C
Wireless MCU
Arm® Cortex®-M0+|Kinetis® KW41Z 2.4 GHz Bluetooth Low Energy Thread Zigbee Radio MCUs | NXP
2.4 GHz Bluetooth Low Energy version 4.2 Compliant
IEEE Std. 802.15.4 Standard Compliant
AES-128 Accelerator (AESA), True Random Number Generator (TRNG)
記事全体を表示