NXP Designs ナレッジベース

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

NXP Designs Knowledge Base

ディスカッション

ソート順:
Complete NXP solution for Airbag systems including System Basis Chip, squib drivers, sensors, and MCUs.      Features System created by NXP as a reference design Speed time to market solution of airbag system Reduce design risk and low BOM material cost Complete turnkey solution Product Link Airbag Evaluation Platform (PSI5) Airbag Evaluation Platform (PSI5) | NXP  Links Software and hardware documentation Block Diagram  
記事全体を表示
Demo       NXP makes the securely connected, self-driving car a reality.  2,500 NXP automotive engineers combine unique competencies in Analog/RF and Automotive Microcontrollers. Together they have designed true, world-class solutions making us the   #1 in Car Infotainment, #1 in Secure Car Access, #1 in In-Vehicle Networking, #1 in Body #1 in Safety.   Features enabled by NXP •ADAS & SECURITY •INFOTAINMENT •VEHICLE NETWORKING •BODY •SAFETY •SECURE CAR ACCESS •POWERTRAIN & CHASSIS •STANDARD PRODUCTS   Recommended Products •TUNERS •SOFTWARE-DEFINED DIGITAL RADIO •MULTIMEDIA PROCESSORS •SOUND SYSTEM DSPs & AMPLIFIERS •NFC BT PAIRING •WIRELESS POWER CHARGING •POWER MANAGEMENT •CAN/LIN/ FLEXRAY •ETHERNET •CENTRAL GATEWAY CONTROLLER •SECURITY •RF •MICROCONTROLLERS •POSITION/ ANGLE SENSORS •SYSTEM BASIS CHIPS •MICROCONTROLLERS AIRBAG •ANALOG AIRBAG •MICROCONTROLLERS BRAKING •ANALOG BRAKING •SENSORS BRAKING •TIRE PRESSURE MONITORING •IMMOBILIZER/ SECURITY •REMOTE KEYLESS ENTRY •PASSIVE KEYLESS ENTRY/ GO •BI-DIRECTIONAL KEYS •NFC •ULTRA WIDE BAND •MICROCONTOLLERS •PRESSURE/ MOTION SENSORS •BATTERY MANAGEMENT •DRIVERS
記事全体を表示
Demo Neural network classification method based on SqueezeNet. Images are captured by the camera processed and classified by the S32V processor and then displayed on the TV monitor with a confidence percentage calculated for each object visualized. Based on SqueezeNet, 501x fewer parameters than AlexNet Low power consumption - Less than 10 watts total Average top 1 accuracy of 58% and top 5 accuracies of 92% CNN built with APEX-DNN library Product Link S32V Vision and Sensor Fusion Evaluation Board https://www.nxp.com/design/development-boards/automotive-development-platforms/s32v-mpu-platforms/s32v-vision-and-sensor-fusion-evaluation-board:SBC-S32V234  S32V234 S32V234 Vision Processor | NXP 
記事全体を表示
The MPC5777C and MPC5676R  Powertrain processors are ideal for Hybrid Powertrain applications. Dual e200z7 cores in conjunction with three NXP eTPU complex timer units provide the capabilities to control the electric motors, combustion engines, battery management tasks and inverters used within a Hybrid Powertrain. This demonstration shows function sets available from NXP being used to control a basic Hybrid Powertrain. The accompanying Hybrid Run game provides interaction with the demo. Drive the fastest lap you can, but don't run out of energy!       Features Qorivva MPC5777C and MPC5676R dual-core automotive MCU controls a hybrid powertrain NXP eTPU function sets control PMSM electric traction motor and internal combustion engine Drive the hybrid game—get the fastest lap but do not run out of energy Featured NXP Products MPC5676R Block Diagram
記事全体を表示
Demo The MC33SB040X familly is an antilock brake controller designed especially for two wheeler system. Thanks to the plug and play evaluation module controlled by a friendly graphical unit interface, we will show the potential of our product.  Through this demo, we will demonstrate how it is easy to use our solutions and accelerate the development of a complete ABS Motorcycle / Scooter solution.   First Motorcycle ABS IC Familly One Channel ABS IC for Scooters - Two Channels ABS IC for Motorcycles Smallest ABS Package - Low RDSon Low Side Drivers Featured NXP Product http://cache.freescale.com/files/analog/doc/brochure/BR1569.pdf  
記事全体を表示
Demo Owner Brian Gildon   Timesys Vice President of Business Development, Brian Gildon demonstrates various NXP based applications for optimized performance devices. Demonstrations include  NXP's Vybrid TWR-VF65GS10 board on Linux, a fast boot demonstration using i.MX 6 platform on Linux and finally a Sabre SDP a multi-touch interface design for designers who want simple branding.   Features Timesys - Linux tools services and training First demo: Vybrid tower board demo RTOS and Linux running simultaneously Second demo: Boot up Android quickly from a cold boot Third demo: Accelerated video demo vs non-accelerated video comparison Fourth demo: QT widget support on a multi-touch interface   Product Link SABRE Board for Smart Devices Based on the i.MX 6Quad Applications Processors i.MX 6Quad SABRE Development Board | NXP  VFxxx Controller Solutions VFxxx Controller Solutions based on Arm® Cortex® A5 and M4 Cores | NXP  Links Tymesys  
記事全体を表示
Description Application demo uses a model trained off the MNIST dataset to recognize individual handwritten digits written on the touch sensitive LCD screen. Thie model conversion can be found here: https://community.nxp.com/docs/DOC-344227. Software The RT1060 SDK should already be installed in MCUXpresso IDE. Drag-and-drop the .zip file into the Project Explorer view, and then compile and flash. NXP Products Link i.MX RT1060 Evaluation Kit i.MX RT1060 Evaluation Kit | NXP  4.3" LCD Panel 4.3" LCD Panel RK043FN02H-CT | NXP 
記事全体を表示
Demo This demo showcases the MAC57D5xx microcontroller rendering on a LVDS 1280x480 display for a full digital graphic instrument cluster and a Head-up Display on a secondary panel showcasing the warping capabilities of the microcontroller.       Single-chip instrument cluster solution with powerful graphics subsystem, including inline Head-Up Display warping functionality Dual-core ARM® Cortex®-A5/M4 for real-time and application processing and additional Cortex-M0+IOP core Cryptographic Services Engine, tamper detection and password protection for Flash memory and JTAG   Links Ultra-Reliable Multi-Core ARM-based MCU
記事全体を表示
Streaming real-time 3D Graphics Using i.MX 6 Applications Processor and Qorivva MCU. View a 3D car that the user rotates using a touch screen to display environmental reflections.  Both static and live video environmental reflections are calculated on top of the real-time rendered car.     https://community.nxp.com/players.brightcove.net/4089003392001/default_default/index.html?videoId=4282600248001" style="color: #05afc3; background-color: #ffffff; font-size: 14.4px;" target="_blank  Features Qorivva MCU sends an encoded video stream to the i.MX6 processor The demo shows a car a 3D spinning vehicle on the LCD. the video stream is used as a reflection on the 3D model Touch screen enabled LCD allowing uswer to rotate 3D model of car i.MX6 Quad has a powerful GPU that renders 3D graphics on real time. This could be used to reconfigure clusters, 3D gauges or other uses Featured NXP Products i.MX6Q: i.MX 6Quad Processors – Quad Core Qorivva 32-bit MCUs based on Power Architecture® Technology
記事全体を表示
Demo This Quadrocopter demo will use multiple MCU's from S12 MagniV family showcasing the value delivered from high voltage analog integration and industry proven S12Z core and efficiently enabling high speed BLDC control. Now even, going beyond the traditional automotive applications to cover emerging applications such as drones.   High-performance and industry proven S12(Z) MCU for BLDC/DC motor control, sensors and actuators High voltage analog integrations: LIN/CAN Phy, MOSFET gate drive units, LSD/HSDs, op-amps/PGAs Reduced PCB size and cost while improving manufacturing relability Featured NXP Product Auto & Industrial Mixed Signal MCUs|MagniV|NXP
記事全体を表示
MC07XS6517 and MC17XS6500 single ICs provide comprehensive, cost-effective solutions for halogen, industrial lighting, LEDs, xenons, main switches and DC motor control. The eXtreme switch products are the latest achievement in DC motors and industrial lighting drivers. They belong to an expanding family to control and diagnose various types of loads, such as incandescent bulbs or light emitting diodes (LEDs), with enhanced precision. The products combine flexibility through daisy chainable SPI at 5.0 MHz, extended digital and analog feedbacks, which supports safety and robustness. This new generation of our high-side switch products family facilitates electronic control unit designs supported by the use of compatible MCU software and PCB footprints, for each device variant.     Features Operating voltage range of 7.0 V to 18 V, with sleep current <5.0 μA 5.0 MHz 16-bit SPI control of overcurrent profiles, channel control including 8-bit PWM duty-cycles, output -ON and -OFF open load detections, thermal shutdown and pre-warning, and fault reporting Output current monitoring with programmable synchronization signal and supply voltage feedback Programmable overcurrent trip levels Enhance output current sense with programmable synchronization signal and battery voltage feedback Watchdog and limp home mode External smart power switch control -16 V reverse polarity and ground disconnect protections Compatible PCB foot print and SPI software driver among the family Programmable Penta high-side switches Wide range diagnostic, current sensing and very low Rdson Up to 30% smaller PCB and 50% lower component count MC07XS6517 and MC17XS6500 eXtreme Switch applications include halogen, industrial lighting, LEDs, xenons, main switches and DC motor control   Featured NXP Products MC17XSF500: MC17XSF500, Penta 17 mOhm High Side Switch - Data Sheet MC07XSF517: MC07XSF517, Triple 7.0 mOhm and Dual 17 mOhm High Side Switch - Data sheet Block Diagram  
記事全体を表示
NXP's secure over-the-air communication for automotive networks features embedded hardware crystallographic engine for the rapid decryption of received data.   Features   MPC5748G targets High-End Body and High-End gateway Rich communication peripheral set & HSM - embedded Security Module Encryption, decryption, message code generation, secured flash memory for secured storage Secured communication inside or outside the vehicle (wired or wireless) Encryption with different algorithms demo Decryption in both hardware (HSM) or software comparison Links High End Body Control Module Central Gateway / In-Vehicle Networking Block Diagram  
記事全体を表示
Description The S12ZVC is a highly reliable, low-cost 16-bit MCU that offers a built-in voltage regulator along with CAN bus, 12-bit ADC and a 4-channel PWM. This feature is a great asset when developing end-node automotive solutions, such as a switch panel, based on CAN bus integration. This application integrates many buttons and knobs to control automotive systems, for example, Lights, Doors, Audio Systems, Air Conditioner or windows at the driver or passengers reach. Block Diagram   Products Category Name 1: Microcontroller Product URL 1 S12ZVC Mixed-Signal MCUs|MagniV | NXP  Product Description 1 The S12ZVC is a low-cost MCU, designed for the smallest automotive CAN-termination nodes. The S12ZVC core integrates a 5V to 12V voltage regulator, this features enable the capability for the MCU to become an automotive solution; from lights to doors, to trunk locks or air conditioner switches.   Features Features Vreg for 3.5 to 20-volt operating range, scalable in supply for on- and off-chip systems CAN physical layer High-resolution mixed signal: 12-bit resolution ADC 16ns resolution PWM and Timer Related Documentation Document URL Title https://www.nxp.com/docs/en/application-note/AN5090.pdf Using the S12ZVC Device for Industrial Applications https://www.nxp.com/docs/en/application-note/AN4851.pdf Using the High-Resolution Timer and PWM in the S12ZVC   Related Software Related Software URL https://www.nxp.com/downloads/en/board-support-packages/VLG-MC9S12ZVC-DEMOSW.zip https://www.nxp.com/downloads/en/lab-test-software/DEVKIT-S12ZVC-LAB.zip https://www.nxp.com/downloads/en/board-support-packages/DEVKIT-S12ZVC-QSP.zip  Tools Tools URL VLG-MC9S12ZVC Evaluation Board | NXP  Related Demos from Communities URL List of MagniV and S12(X) Examples and Documents  List of MagniV S12(X) Application notes  S12 / MagniV Microcontrollers  CodeWarrior Development Tools  NXP Model-Based Design Tools 
記事全体を表示
Demo This demo combines Multi-standard Digital Radio by means of Software Defined Radio and combining broadcast radio with internet radio to get the best audio listening experience for the end user. By downloading a different FW start-up of the device this HW platform can service as a global digital radio receiver for the whole world, supporting DAB+, HD-Radio and the DRM standards. This demo can also demonstrate that the internet/IP (which is making its way into more and more cars these days) can also be used as an alternative to broadcast radio. By aligning the two streams (IP-FM), the radio can seamlessly switch between IP and FM to create a continuous audio stream for the listener, especially in the car where radio reception condition change every second     Demo / product features Digital radio and processing system-on-chip (SAF360x) Car radio Digital Signal Processor (SAF775x)   NXP Recommends Multi Standard Digital Radio features and benefits Software defined radio Technology   Links  Software-Defined Radio: One Global Platform for Car Entertainment     A06
記事全体を表示
  From GUI to prototype to Product - Fast The evolution of Embedded GUI Design   Products ARM Cortex-A9|i.MX 6 Multicore Processors   Links NXP Partner Program - Crank Software Partner Profile   Other Demo Videos Storyboard Demo Launcher on Freescale's iMX6 Sabre Lite From Photoshop to Crank Storyboard Suite to i.MX Series Hardware in Minutes
記事全体を表示
Demo Owner David Lopez Explore this SafeAssure solution for ASIL D applications. This highly optimized Qorivva MCU and system basis chip (SBC) solution offers independent fail-safe monitoring for power management. It also features MCU external assessment of SBC architecture and concept to fit for ISO 26262 within an optimized ecosystem.   Features Safe Assure solution to fit for ASIL D applications Highly optimized SBC + MCU solution inside a new EVM ecosystem Independent fail-safe monitoring unit for power management and MCU External assessment of SBC (System Based Chip) architecture and concept fit for ISO 26262 MC33907 independent from physical and electrical stand point. It is Monitoring MCU and Power Management Presenting different components for the safe assure program Featured NXP Products Qoriva MCU MPC5643L MC33907 MC33908 Development Hardware Used KIT33908MBEVBE: Evaluation mother board - MC33908, Safe System Basis Chip with Buck and Boost DC/DC up to 1.5 A on Vcore
記事全体を表示
Demo Implementation of CarPlay on an NXP Processor highlighting Siri control, with Linux OS Features: CarPlay head unit implementation developed and available from NXP Professional Services, just one of many available functions for auto infotainment. Available for several NXP processors running Linux, including the i.MX6D and i.MX6Q, and the SABRE for Automotive Infotainment Development system. _______________________________________________________________________________________________________ Featured NXP Products: NXP Software for Apple Carplay|NXPhttp://www.nxp.com/products/software-and-tools/run-time-software/professional-services-software-technology/nxp-software-technology-for-carplay:SOFTWARE-APPLE-CARPLAY Professional Services Software Technology|NXP i.MX6Q|i.MX 6Quad Processors|Quad Core|NXP SABRE-2|Automotive-Infotainment|i.MX6|NXP _______________________________________________________________________________________________________
記事全体を表示
Demo Virtual Doctor       Features Connecting patients with clinicians anywhere, anytime, with real steaming secure patient data, vital signs, diagnostics, video conferencing Integrated Medical Tablet IDM100 is a secure HIPAA compliant healthcare platform designed for clinical and at home use Powered by NXP’s IMX6x MCU and was prototyped using the Healthcare AFE Reference Design   NXP Recommends i.MX 6Dual Processors|Advanced 3D Graphics Kinetis K20 100 MHz|ARM Cortex-M4|32-bit USB MCUs Power Management for i.MX Processors   Links Dictum Health   P13
記事全体を表示
Demo Owner: Andrew Patterson Mentor Graphics' Andrew Patterson demonstrates AUTOSAR and vehicle network design using Mentor Embedded design tools and run-time software on MCUs. Also showcased is combining infotainment and instrument cluster solutions on i.MX 6 series applications processors.     https://community.nxp.com/players.brightcove.net/4089003392001/default_default/index.html?videoId=4282653864001" style="color: #05afc3; background-color: #ffffff; font-size: 14.4px;" target="_blankFeatures Showcasing the setup of a typical car entertainment system Android Jelly Bean OS on an i.MX6 with Wi-Fi enable It can behave as an access point so other smart devices can connect or as a client and reach out to external networks Instrument cluster display running Linux clients with various applications that can connect to the car Featured NXP Products ARM® Cortex®-A9 Cores: i.MX 6 Series Multicore Processors Links NXP Connect - Mentor Graphics  
記事全体を表示
Demo Owner David Lopez This demo is an overview of our power management simulation and validation tools. Our tools will help you accelerate power management validation with ISO 26262 compliance. Through this demo you will discover how NXP develop innovative validation tool to cover multiple use case, and accelerate product validation in line with ISO26262. The leading device use to develop this tool is MC33908, System Basic Chip with DC/DC and highest functional safety level.  In addition this tool is also covering the validation of MCU and SBC attachment.  This tool contain a database made through the collection of different car OEM "non-ISO" pulse with fast execution.   Features Transient simulation tool platform Accelerate power management validation with ISO 26262 compliance Global OEM use cases database Featured NXP Products Analog and Power Management|NXP
記事全体を表示