恩智浦设计知识库

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

NXP Designs Knowledge Base

讨论

排序依据:
Demo Owner: Avinash Naidu Demonstration of a high-performance SAN solution based on iSCSI. This scalable, portable solution delivers up to 40 Gb/s running on the industry-leading performance per watt QorIQ T4240 SoC.       Features See a high-performance Storage Area Network (SAN) solution based on iSCSI. This scalable, portable solution delivers up to 40 Gb/s running on the industry-leading performance per watt QorIQ Processing Platforms T4240 SoC Featured NXP Products T4240 QorIQ
查看全文
Demo Owner: Matt Hoover Embedded Planet's CEO Matt Hoover demonstrates the Wireless Sensor Gateway featuring i.MX6 applications processor at the FTF Americas 2014.       Features Bringing wireless sensor data tied to sensors that is brought into the i.MX6 based gateway via Verizon Cellular and  taken up to the cloud, then shown in a web portal Take the data from the field into the gateway via wire or wireless medium and take that data up to their server based system or a cloud based portal Featured NXP Products ARM® Cortex®-A9 Cores: i.MX 6 Series Multicore Processors Links NXP Connect - Embedded Planet  
查看全文
Demo Owner: Dominic Selvaraj Firstview Consultants' Dominic Selvaraj demonstrates a custom dashboard application for an 18-wheel truck using i.MX 6 processor at the FTF Americas 2014.     https://community.nxp.com/players.brightcove.net/4089003392001/default_default/index.html?videoId=4282651084001" style="color: #05afc3; background-color: #ffffff; font-size: 14.4px;" target="_blank  Features Showcasing a secondary dashboard application for 18 wheeler trucks The dashboard features a touchscreen interface and runs Android operating system It has 4 cameras in a model truck (360 view around the vehicle) The gauges have been transformed into virtual gauges driven by vector graphics Co-pilot navigation and multimedia radio on vehicle   Featured NXP Products ARM® Cortex®-A9 Cores: i.MX 6 Series Multicore Processors Links NXP Connect - Firstview  
查看全文
G5 Engineering demonstrates an IP camera solution based on i.MX6 apps processor at the FTF Americas 2014.   Features Multiple IP cameras that are aggregated by one i.MX6 and then sent over an IP backhaul to a second i.MX 6 for integration into a single image The images are brought out to the screen. No need to use Windows reducing virus instances With a click of a button can change the display to 1x1 or 1x2 to 4x4 views Featured NXP Products ARM® Cortex®-A9 Cores: i.MX 6 Series Multicore Processors Links G5- NXP Partner  
查看全文
Overview of the Kinetis Microcontroller K70 and PEG graphics software development tool followed by a demo of the LCD Controller Module.      Features Graphical LCD Controller demo in the K70 Kinetis Microcontrollers Large Internal memory that could be used to drive LCD module, without needing external memory Support for B&W, Monochrome and Color LCDs (CSTN, TFT) 800x600 resolution with 24bpp Graphical LCD Drivers:  available: eGUI and PEG (Portable Embedded Gui) Featured NXP Products Graphic LCD MCUs: K7x EGUI: NXP eGUI: Graphical LCD Driver for MCUs/MPUs Block Diagram
查看全文
Streaming real-time 3D Graphics Using i.MX 6 Applications Processor and Qorivva MCU. View a 3D car that the user rotates using a touch screen to display environmental reflections.  Both static and live video environmental reflections are calculated on top of the real-time rendered car.     https://community.nxp.com/players.brightcove.net/4089003392001/default_default/index.html?videoId=4282600248001" style="color: #05afc3; background-color: #ffffff; font-size: 14.4px;" target="_blank  Features Qorivva MCU sends an encoded video stream to the i.MX6 processor The demo shows a car a 3D spinning vehicle on the LCD. the video stream is used as a reflection on the 3D model Touch screen enabled LCD allowing uswer to rotate 3D model of car i.MX6 Quad has a powerful GPU that renders 3D graphics on real time. This could be used to reconfigure clusters, 3D gauges or other uses Featured NXP Products i.MX6Q: i.MX 6Quad Processors – Quad Core Qorivva 32-bit MCUs based on Power Architecture® Technology
查看全文
Learn about the low-cost QorIQ Processor P1 module for the Tower System.   Features QorIQ, Tower systems P1025 with dual GB Ethernet, USB, SDHC, Dual DDR3 PCI express and more Wi-Fi enable, VOIP connection IP PBX support, support of Up to 16 IP cameras @ 530Mbits per second Profibus and Profinet and additional networking protocols supported Featured NXP Products Product Link QorIQ® P1 MPU Tower® System Module https://www.nxp.com/design/development-boards/tower-development-boards/mcu-and-processor-modules/powerquicc-and-qoriq-modules/qoriq-p1-mpu-tower-system-module:TWR-P1025?&parentCode=P1025 QorIQ® P1025/16 Single- and Dual-Core Multi-Protocol Communications Processors QorIQ® P1025 | NXP  Links IoT Wall Smart Cities - Metropolitan Area Network (MAN) Development Kit Demo Block Diagram  
查看全文
See the QorIQ Processor P4080 firewall and IPSec performance with normal Linux® SMP build using ASF.   The QorIQ P4080 processor can be used for combined control, data path and application layer processing. Its high level of integration offers significant performance benefits compared to multiple discrete devices while greatly simplifying board design. The processor is well-suited for applications that are highly compute-intensive, I/O intensive or both, making it ideal for applications such as enterprise and service provider routers, switches, base station controllers, radio network controllers (RNCs), long term evolution (LTE) and general-purpose embedded computing systems in the networking, telecom/datacom, wireless infrastructure, military and aerospace markets.     Features Packet processing offload to P4080 frame manager, buffer manager and queue manager Complete IPSec offload to P4080 SEC 4.0 engine including headers as well as cryptological processing Full SPI firewall processing including NAT and ALG with state tracking, implemented and processed by each core Flexible multicore architecture with Linux SMP Training Name and Description Vendor Duration Favorite Designing with Freescale Seminar - QorIQ Solutions for Digital Networking:QorIQ product family for networking applications including small cell base stations and IEEE 1588 precision time protocol. Format: lecture-only Modified: 08/09/2013 NXP 1 Days NXP Technology Day – QorIQ, Kinetis and i.MX Solutions:Introduction to Kinetis and i.MX ARM® Cortex™ - based product families and QorIQ products. Format: hands-on Modified: 07/30/2013 NXP 1 Days AP4080:P4080/P4040- A five-day course covering the architecture, hardware, and software aspects of the P4080/P4040 devices. Format: Lecture with exercises Arnewsh Inc 5 Day(s) INTEGRITY Training:INTEGRITY hands-on and lecture training. Format: Hands-on Green Hills Software 3 Day(s) MULTI Training:Hands-on and lecture for MULTI IDE. Format: Hands-on Green Hills Software 2 Day(s) Multilple Courses available:Multiple training formats for Wind River products on Freescale processors available Format: Lecture with exercises Wind River Systems 1 Day(s) PHX-P4080:P4080: A 4-day course covering the system, software, hardware,and test architecture of the QorIQ P4080/81 and P4040 silicon system. Format: Lecture with exercises PhoenixMicro Inc. 4 Day(s) Video Training:Please note that these are not live trainings, these are pre-recorded videos. Format: Lecture-only Linear Technology 30 Minute(s)   Links P4080 - NXP Block Diagram  
查看全文
MCAT is a graphical tool for automatic calculation and real-time tuning of selected motor control structure parameters. MCAT can be used with fixed or floating point 16- or 32-bit data so can be used for MPC5xxx Microcontrollers, Kinetis Microcontrollers, Digital Signal Controllers, and The specified item was not found.. It also acts as a plug-in tool for Freemaster which allows real-time monitoring, tuning and parameter updating in a target application. This Tool is a HMTL-based user-friendly graphical plug-in tool for NXP's FreeMASTER. It is intended for the development of PMSM FOC applications, real-time control structure parameter tuning, and will aid motor control users in adapting our MC solutions to their motors without a detailed knowledge of PI controller constant calculations. https://community.nxp.com/players.brightcove.net/4089003392001/default_default/index.html?videoId=4282488626001" style="color: #05afc3; background-color: #ffffff; font-size: 14.4px;" target="_blankFeatures Up to three motor application support with independent access to each motor Utilizing a pole placement method for control parameter estimation Real-time tuning and updating of control parameters Preview of the static configuration of tuned parameters Generic output file with static configuration of tuned parameters Plug-in tool for FreeMASTER, not available as a standalone tool Offers basic and expert tuning mode Modular S/W concept, easy configurable Featured NXP Products MC56F84XXX Qorivva MPC56xx ARM® Cortex®-M4 High Performance MCUs: Kinetis K  Series ARM® Cortex®-M0+/M4 Motor Control MCUs: Kinetis V Series
查看全文
Watch this demonstration that shows designing made easy with NXP's MMPF0100 and MMPF0200. These devices are optimized for i.MX 6 applications processors. Power-sensitive applications include portable medical devices, gateways, routers, home security systems, e-readers, tablets, and home energy management solutions.   Features MMPF0100 and MMPF0200 (PMIC) evaluation kit PMICs are optimized for i.MX 6 applications processors Light-Load Efficiency Exceptional Quiescent current Large amount of One-Time Programmable memory on board Flexibility: Programming kit connects the device via USB port and user can set up the start-up frequency, voltage levels, current limit and the timing of each regulator on the device Featured NXP Products MMPF0100 MMPF0200https://community.nxp.com/external-link.jspa?url=http%3A%2F%2Fwww.nxp.com%2Fproducts%2Fpower-management%2Fpmics%2Fpmics-for-i.mx-processors%2F12-channel-configurable-power-management-ic%3AMMPF0200 Block Diagrams
查看全文
MC07XS6517 and MC17XS6500 single ICs provide comprehensive, cost-effective solutions for halogen, industrial lighting, LEDs, xenons, main switches and DC motor control. The eXtreme switch products are the latest achievement in DC motors and industrial lighting drivers. They belong to an expanding family to control and diagnose various types of loads, such as incandescent bulbs or light emitting diodes (LEDs), with enhanced precision. The products combine flexibility through daisy chainable SPI at 5.0 MHz, extended digital and analog feedbacks, which supports safety and robustness. This new generation of our high-side switch products family facilitates electronic control unit designs supported by the use of compatible MCU software and PCB footprints, for each device variant.     Features Operating voltage range of 7.0 V to 18 V, with sleep current <5.0 μA 5.0 MHz 16-bit SPI control of overcurrent profiles, channel control including 8-bit PWM duty-cycles, output -ON and -OFF open load detections, thermal shutdown and pre-warning, and fault reporting Output current monitoring with programmable synchronization signal and supply voltage feedback Programmable overcurrent trip levels Enhance output current sense with programmable synchronization signal and battery voltage feedback Watchdog and limp home mode External smart power switch control -16 V reverse polarity and ground disconnect protections Compatible PCB foot print and SPI software driver among the family Programmable Penta high-side switches Wide range diagnostic, current sensing and very low Rdson Up to 30% smaller PCB and 50% lower component count MC07XS6517 and MC17XS6500 eXtreme Switch applications include halogen, industrial lighting, LEDs, xenons, main switches and DC motor control   Featured NXP Products MC17XSF500: MC17XSF500, Penta 17 mOhm High Side Switch - Data Sheet MC07XSF517: MC07XSF517, Triple 7.0 mOhm and Dual 17 mOhm High Side Switch - Data sheet Block Diagram  
查看全文
SECO presents three independent displays powered by NXP's i.MX6 applications processor as well as a single board computer using an i.MX 6 processor for a digital display. SECO also demonstrates i.MX 6 with UDOO, a open hardware computer at the FTF Americas 2014. Features Qseven standard i.mx6 productscarrier board running OpenGL and a half-size Qseven board i.MX6 single board computer for digital signage UDOO board, educational Do-It-Yourself (DYI), i.MX6 quad core with Arduino compatible IDE with Basic input and outputs with peripherals Featured NXP Products i.MX6 Links SECO - Partner Profile Information Videos   UDOO Smart Theremin    
查看全文
Demo Owner: Eric Dudley See a demonstration of a low cost WLAN reference design running on QorIQ Processor P1 which delivers 1Gb/s performance with ultra low power and VortiQa application identification software (AIS) capturing the data from mobile devices in a BYOD environment for real-time monitoring, classification and filtering.       Features 802.11ac enterprise access point Based on the QorIQ P1 and P2 VortiQa application identification software Delivers 1Gb/s performance with ultra low power and VortiQa application identification software (AIS) capturing the data from mobile devices in a BYOD environment for real-time monitoring, classification and filtering. Featured NXP Products P1020: QorIQ P1020/11 Single- and Dual-Core Communications Processors Block Diagram
查看全文
Explore MC06XSD200, MC10XSD200, MC16XSD200 and MC50XS4200 eXtreme switch products that are showcased using the Tower System for industrial lighting and motor applications. NXP's family of intelligent, dual high side eXtreme switches for 36 V systems offers devices with current capability ranging from one to 12 A DC that are fully compatible in footprint and software within the PQFN sub family. Each output can be programmed to be used for any kind of loads, including lamps, LEDs, motors or solenoids. This allows customers to design a flexible module which can become specific and optimized for a given application through software. NXP's 36 V eXtreme switch solution provides robust design, intelligence and safety needed for industrial applications up to 36 V supply voltage. With increased integration, the switch drives lighter-weight, smaller systems and a lower component count.       Features Up to 12 A steady-state current per channel Separate bulb and DC motor latched over-current handling Sleep mode with minimal supply current (< 10 µA @ 24 V) Individually programmable internal/external PWM clock signals Overcurrent, short-circuit, and overtemperature protection with programmable auto-retry functions Accurate temperature and current sensing Open-load detection (channel in OFF and ON state), also for LED applications (7.0 mA typ.) Normal operating range: 8.0 - 36 V, extended range: 6.0 - 58 V 3.3 V and 5.0 V compatible 16-bit SPI port for device control, configuration, and diagnostics at rates up to 8.0 MHz Compatible PCB foot print and SPI software driver among the family These products are included in NXP's Product Longevity Program with assured supply for a minimum of 15 years after launch Featured NXP Products MC06XSD200: MC06XSD200, Dual 6.0 mOhm High Side Switch - Data Sheet MC10XSD200: MC10XSD200, Dual 10 mOhm High Side Switch - Data Sheet MC16XSD200: MC16XSD200, Dual 16 mOhm High Side Switch - Data Sheet MC50XS4200  
查看全文
See a "routing on a chip" solution on the QorIQ Processor T1040 QDS with Layer 2 switching, including Layer 2 and Layer 3 processing through the L2 switch and FMan, and detailing drivers and stacks support.       Features Integrated switching (LAN, WAN, WLAN) Firewall support with HW offload DMZ partition using NXP Embedded Hypervisor Remote administration   Featured NXP Products T1040: QorIQ T Series Quad- and Dual-Core Communications Processors
查看全文
Demo Owner: Gregory Camuzat   Get a quick overview of the TWR-KV31F120M Tower System with the Kinetis KV3x microcontroller. This demonstration shows how to get the low-voltage 3-phase motor spinning using a PMSM sensorless FOC control algorithm and how to control its speed using the KV3 Tower System board and your Windows PC.       Features Get a quick overview of the TWR-KV31F120M Tower System with the Kinetis KV3x Microcontroller. This demonstration shows how to get the low-voltage 3-phase motor spinning using a PMSM Sensorless FOC control algorithm and how to control its speed using the KV3 Tower System board and your Windows PC Featured NXP Products Product Link Kinetis® KV3x Family Tower® System Module TWR-KV31F120M|Tower System Board|Kinetis® MCUs | NXP  FreeMASTER Run-Time Debugging Tool https://www.nxp.com/design/software/development-software/freemaster-run-time-debugging-tool:FREEMASTER?&tid=vanFREEMASTER Links PEMicro Windows USB Drivers IAR Embedded Workbench for ARM  
查看全文
This demo will provide three modes to show the CAPWAP offloading capability of QorIQ platform. mode Iis the core-through mode which can be implemented by the CAPWAP stack to send the CAPWAP stack packets; Mode II is the offloading-mode which demonstrates the CAPWAP Encapsulation/De-capsulation capability of the SoC, and can be used in the AC case; Mode III is the net-bridge mode which is the basic usage for EAP which bridge the packets from PCIE to SEC and FM for offloading CAPWAP manipulation, the bridge is zero-memory copy in order to get high performance data. Together with the throughput data, this demo will help the customer to evaluate the EAP design with QorIQ platform.   Features QorIQ T1 processors handle secure WLAN tunnels with offload engines instead of CPU cycles CAPWAP tunneling firmware performs extra tasks (frag/ reassembly) and interfaces to the Linux user Highly efficient bridging to WLAN radios ensures maximum WLAN performance CAPWAP fragmentation and reassembly Featured NXP  Products T1040 Block Diagram
查看全文
Watch the C29x PKC, OpenSSL offload. Secure network traffic is growing ... fast! Security is everywhere and must scale and hardware acceleration is key to this NXP C29x family of crypto coprocessors.     Features SSL Acceleration with Public Key Offload C29x crypto coprocessor runs on industry-leading QorIQ SoC or x86 Enables efficient scaling with growth in secure networking traffic Featured NXP Products Product Link Crypto Coprocessor https://www.nxp.com/products/processors-and-microcontrollers/legacy-mcu-mpus/crypto-coprocessors/crypto-coprocessor:C29x?&tid=vanC29x C29x PCI Express® Adapter Platform C29x PCI Express® Adapter Platform | NXP   
查看全文
Explore the MC34937, an industrial-grade 3-phase gate pre-driver for BLDC and PMSM motor control. The MC34937 can support 12V, 24V, and 36V motor control applications and easily interfaces to standard MCUs and DSPs. The demo shows the implementation of the MC34937 with Kinetis Microcontrollers E in a 36V battery-operated electric bike (eBike) application. This same system can be modified to be used in other industrial applications such as electric garden tools, industrial fans and pumps, and electric wheelchairs. Features Demo shows capability of Kinetis KE02 connecting to an MC34937 Motor Driver MC34937 able to drive 12V, 24V, 36V, 48V systems Featured NXP Products Kinetis E - KE02Z64 MC34937 3-phase gate pre-driver Block Diagram MC34937 Schematics and Software:
查看全文
Demo Owner: Gregory Camuzat Get a quick overview of the the TWR-KV10Z32 Tower System with the Kinetis Microcontroller KV1x. This demonstration shows how to get the low-voltage 3-phase BLDC motor spinning and how to control its speed using the KV1 Tower System board and your Window.     Features Get a quick overview of the the TWR-KV10Z32 Tower System with the Kinetis Microcontroller This demoshows how to get the low-voltage 3-phase BLDC motor spinning and how to control its speed using the KV1 Tower System board and your Windows PC. Featured NXP Products Product Link Kinetis® KV1x Family Tower System Module TWR-KV10Z32|Tower System Board|Kinetis® MCUs | NXP  FreeMASTER Run-Time Debugging Tool https://www.nxp.com/design/software/development-software/freemaster-run-time-debugging-tool:FREEMASTER?&tid=vanFREEMASTER Links PEMicro Windows USB Drivers IAR Embedded Workbench for ARM  
查看全文