******************************************************************************** * Detailed Description: * Application performs basic initialization, setup PLL to maximum allowed freq., * initializes interrupts, blinking one LED by interrupt, second LED by software * loop, initializes and display notice via UART terminal and then terminal ECHO. * The example configures the device for maximum performance (OPTIMIZATIONS_ON). * For XPC564AKIT324S it initializes EBI for mounted external SRAM. * Its intention is to offer advanced startup code additional to CW stationery. * ------------------------------------------------------------------------------ * Test HW: XPC564AKIT208S and XPC564AKIT324S * MCU: SPC5644AMMG1,0M14X and SPC5644AMVZ1,0M14X * Fsys: 150/132/120/12 MHz * Debugger: Lauterbach Trace32 * PeMicro USB-ML-PPCNEXUS * Target: RAM, internal_FLASH * Terminal: 19200-8-no parity-1 stop bit-no flow control on eSCI_A * EVB connection: default * ******************************************************************************** NOTE: It cannot be used with MPC5642A device, only with MPC5644A and MPC5643A ! For MPC5642A device, use following project instead of attached one: Example XPC5642AKIT PinToggleStationery CW10.6
查看全文