******************************************************************************** * Detailed Description: * Application performs basic initialization, setup PLL to maximum allowed freq., * initializes interrupts, blinking one LED by interrupt, second LED by software * loop (by second core), initializes and display notice via UART terminal and * then terminal ECHO. * The example configures the device for maximum performance (OPTIMIZATIONS_ON). * For XPC567XKIT516 it initializes EBI for mounted external SRAM device. * * ------------------------------------------------------------------------------ * Test HW: XPC567XKIT516 - MPC567xADAT516 Rev.D, MPC567XEVBFXMB Rev.C * MCU: PPC5676RDMVY1 3N23A * Terminal: 19200-8-no parity-1 stop bit-no flow control on eSCI_A * Fsys: 180MHz * Debugger: Lauterbach Trace32 * PeMicro USB-ML-PPCNEXUS * Target: RAM, internal_FLASH * EVB connection: ETPUC0(J24-0) -> USER_LED_8 (J5-8) * ETPUC1(J24-1) -> USER_LED_7 (J5-7)(to see blinking LEDs) * ********************************************************************************
查看全文