This demo performs a communication on LIN bus between two MPC5604B EVBs.     LinFlex0 LIN Master  ********************************************************************************  * Detailed Description:  * - send header from a LIN Master  * - either receive data from a LIN Slave or transmit a data  * - no interrupt is used, just SW pooling  *  * ------------------------------------------------------------------------------  * Test HW:  XPC560B 144 LQFP MINIMODULE, XPC56XX EVB MOTHERBOARD, SPC5604B 2M27V  * Target :  internal_RAM, Flash  * LinFlex0: Lin Master, 19200 baudrate  * Fsys:     64 MHz PLL with 8 MHz crystal reference  *  * ------------------------------------------------------------------------------  * EVB connections and jumper configuration  *  * XPC56XX EVB MOTHERBOARD  * for LinFlex0 connection to the MC33661 LIN transceiver:  * - RXDA_SEL (near SCI !!!!) jumper over pins 1-2  * - TXDA_SEL (near SCI) jumper over 1-2  *  * for LIN Master functionality  * - VSUP (J6) jumper fitted  *   lin xceiver will get +12V from the EVB  * - V_BUS (J14) jumper not fitted  * - MASTER_EN jumper fitted  * - LIN_EN jumper fitted  *  ********************************************************************************        LinFlex0 LIN Slave  ********************************************************************************  * Detailed Description:  * - receive header from a LIN Master  * - either receive data from a LIN Master or transmit a data  * - Filter can be enabled with the FILT_EN = 1  * - If filter is enabled TX interrupt is used to prepare data to send and  *    RX interrupt to read received data  * - If filter is disabled SW polling is used  *  * ------------------------------------------------------------------------------  * Test HW:  XPC560B 144 LQFP MINIMODULE, XPC56XX EVB MOTHERBOARD, SPC5604B 2M27V  * Target :  internal_RAM  * LinFlex0: Lin Slave, 19200 baudrate  * Fsys:     64 MHz PLL with 8 MHz crystal reference  *  * ------------------------------------------------------------------------------  * EVB connections and jumper configuration  *  * XPC56XX EVB MOTHERBOARD  * for LinFlex0 connection to the MC33661 LIN transceiver:  * - RXDA_SEL (near SCI !!!!) jumper over pins 1-2  * - TXDA_SEL (near SCI) jumper over pins 1-2  *  * for LIN Slave functionality  * - VSUP (J6) jumper not fitted ...LIN transceiver will get +12V from the Master  * - V_BUS jumper not fitted  * - MASTER_EN jumper not fitted  * - LIN_EN jumper fitted  *  ********************************************************************************   
        
        記事全体を表示