Powertrain & Electrification: NXP's GD3100 Advanced Isolated High-Voltage Gate Driver for Enabling ePowertrains

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

Powertrain & Electrification: NXP's GD3100 Advanced Isolated High-Voltage Gate Driver for Enabling ePowertrains

Powertrain & Electrification: NXP's GD3100 Advanced Isolated High-Voltage Gate Driver for Enabling ePowertrains

The GD3100 is a  programmable high-voltage gate driver with advanced functional safety (FuSa), control, and protection features, developed for automotive and eMobility applications. This presentation will give a brief review of HV power devices such as Si IGBTs and WBG MOSFETs. Then the talk will focus on key features of the GD3100 that are important for implementation of high traction inverters, DC/DC converters, or on-board chargers (OBCs) using Si IGBTs or SiC MOSFETs.

ラベル(1)
添付
100%が役に立ったと言っています (1/1)
バージョン履歴
最終更新日:
‎10-14-2019 01:42 PM
更新者: