Powertrain & Electrification: NXP's GD3100 Advanced Isolated High-Voltage Gate Driver for Enabling ePowertrains

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

Powertrain & Electrification: NXP's GD3100 Advanced Isolated High-Voltage Gate Driver for Enabling ePowertrains

Powertrain & Electrification: NXP's GD3100 Advanced Isolated High-Voltage Gate Driver for Enabling ePowertrains

The GD3100 is a  programmable high-voltage gate driver with advanced functional safety (FuSa), control, and protection features, developed for automotive and eMobility applications. This presentation will give a brief review of HV power devices such as Si IGBTs and WBG MOSFETs. Then the talk will focus on key features of the GD3100 that are important for implementation of high traction inverters, DC/DC converters, or on-board chargers (OBCs) using Si IGBTs or SiC MOSFETs.

标签 (1)
附件
100% 有帮助 (1/1)
版本历史
最后更新:
‎10-14-2019 01:42 PM
更新人: