Greetings, There is a new version of CodeWarrior for MCU v10 is available in the download section of CodeWarrior for Microcontrollers-Eclipse IDE|Freescale: Use the 'Download' button: You find the update under the 10.6 section: This leads to the latest v10.6.4 version: The software for download is available with two variants: 'Offline.exe' (recommended): this installation image includes all supported architectures (S08, RS08, ColdFire, 56800/E (DSC), Qorivva, S12Z, Sensors and Wireless charging devices). Recommended for offline installation or in case of problems with internet connection. 'Online.exe': this installation image contains the common files, and all the architecture specific files are downloaded on demand during installation. For Kinetis development, usage of the Kinetis Design Studio is recommended: Kinetis Design Studio Integrated Development |Freescale What's new: Includes all previous v10.6 updates (update 1, update 2 and update 3) Added Simulator support for 56800EX devices Automotive Math and Motor Control library for S12Z in included into product and supported by New Project Wizard. P&E Cyclone Universal FX support applies to every device architecture New device support: Kinetis K Series: MK65FX1M0, MK65FN2M0, MK66FX1M0, MK66FN2M0, K11DN512AM5, K11DX128AM5, K11DX256AM5, K21DN512AM5, K21DX128AM5, K21DX256AM5, K21FN1M0AM12, K21FX512AM12, KM14Z64AM5, KM14Z128AM5, KM33Z64AM5, KM33Z128AM5, KM34Z128AM5 S08: FXTH87000 S12Z: MC9S12ZVHL32, MC9S12ZVHL64, S12ZVC96, S12ZVCA128, S12ZVCA192, S12ZVCA64, S12ZVCA96 DSC: MWCT1000, MWCT1001, MWCT1003, MWCT1101, MWCT1200, MWCT1012, MWCT1212, MWCT1111, M56F82323 Updated for new silicon revisions: S08: MC13237C, MC13234C Kinetis K Series: K11DN512A, K11DX128A, K11DX256A, K21DN512A, K21DX128A, K21DX256A, K21FN1M0A, K21FX512A Bug fixes (see attached release notes for details)
View full article