You'll need this Tips for your brand new CodeWarrior TAP! (StarCore)

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

You'll need this Tips for your brand new CodeWarrior TAP! (StarCore)

You'll need this Tips for your brand new CodeWarrior TAP! (StarCore)

Freescale CodeWarrior Tap Tip

You remember the previous post regarding the new awesome TAP for CodeWarrior applications?

 

Today I'd like you to meet this device shown up here. Is the CWH-STC-COP-YE, a removable probe tip for StarCore and DSC processors. This probe tip connects your StarCore or DSC processor target system’s ONCE port to the CodeWarrior TAP base unit’s 30-pin target connector.

 

And of course this tip is compatible with the CodeWarrior TAP previously mentioned (CWH-CTP-BASE-HE). As a matter fact, the base unit doesn't come with a probe tip, so it is necessary to acquire one of the tips available to debug your device. Check out the main features!

 

Features

  • Removable probe tip
  • Low-cost and economical to order several spares
  • Allows base unit to work with several different target types

System Requirements

 

标签 (1)
无评分
版本历史
最后更新:
‎09-21-2012 02:52 PM
更新人: