i.MX Solutions Knowledge Base

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

i.MX Solutions Knowledge Base

Labels

Discussions

Sort by:
在IMX6的数据手册中发该芯片的SDIO接口支持SDXC这个标准,请问是否可以确认IMX6是支持512GB的SD卡?? The IMX6's SDIO interface supports SDXC.Can you confirm IMX6 support capacity of 512GB SD card? 
View full article
pin mapping not available in NXP provided datasheet
View full article
i MX51 iWave G8
View full article
CPU: ARM Cortex-A9,FreeScale i.MX6Q1Ghz/1.2Ghz 1024M Byte  DDR3 SDRAM,4G BYTE eMMC Flash 5 usart , USB Host,USB OTG 124 bits TFT port ,dual LVDS output  and HDMI IIC*2,McSPI*3,CAN*2,SD card *3,6*6 keyboard 120 pin conn *2 FR4 PC size:84*55(mm)
View full article
Hi freescale, For using platform I.MX6QP and Android 6.0.1, test camera format is failed in CTSV R13. CTSV need to test format N21, YV12, YUY2,(160x120, 176x144, 320x180, 320x240, ...,640x480). Question list : (1.) It test YUY2 format is failed for handing preview screen was show green screen. For logcat issue log: 01-18 03:10:50.856 221 1252 E imx6.gralloc: int GPUBufferManager::lockYUVHandle(private_handle_t*, android_ycbcr*) not support format:0x14 01-18 03:10:50.856 221 1252 W GraphicBufferMapper: lock(...) failed -22 (Invalid argument) 01-18 03:10:50.892 221 311 E FslCameraHAL: processBufferWithIPU:320, IPU_CHECK_TASK ret=12 01-18 03:10:50.892 221 1252 E imx6.gralloc: int GPUBufferManager::lockYUVHandle(private_handle_t*, android_ycbcr*) not support format:0x14 01-18 03:10:50.892 221 1252 W GraphicBufferMapper: lock(...) failed -22 (Invalid argument) 01-18 03:10:50.924 221 311 E FslCameraHAL: processBufferWithIPU:320, IPU_CHECK_TASK ret=12 01-18 03:10:50.924 221 1252 E imx6.gralloc: int GPUBufferManager::lockYUVHandle(private_handle_t*, android_ycbcr*) For failed status: Test_fail_picture (2.) For test YV12 , 424X240, the result is failed. Logcat failed log: 01-18 03:29:51.547 1213 1229 D OpenGLRenderer: endAllStagingAnimators on 0x917f0700 (ListPopupWindow$DropDownListView) with handle 0x92564f30 01-18 03:29:51.637 221 1259 I FslCameraHAL: Stream::Stream(int, camera3_stream_t*, Camera*) create preview stream 01-18 03:29:51.637 221 1259 I FslCameraHAL: stream: w:424, h:240, format:0x103, usage:0x8000302, buffers:3 01-18 03:29:51.637 221 1259 I FslCameraHAL: create callback stream 01-18 03:29:51.637 221 1259 I FslCameraHAL: stream: w:424, h:240, format:0x101, usage:0x8000303, buffers:3 01-18 03:29:51.650 221 1325 I FslCameraHAL: int32_t VideoStream::configure(android::sp<Stream>): w:160, h:120, sensor format:0x14, stream format:0x103, fps:15, num:3 01-18 03:29:51.651 221 311 I FslCameraHAL: virtual int32_t UvcDevice::UvcStream::onDeviceStopLocked() 01-18 03:29:51.664 221 311 I FslCameraHAL: virtual int32_t DMAStream::freeBuffersLocked() 01-18 03:29:51.664 221 311 I FslCameraHAL: freeBufferToIon buffer num:3 01-18 03:29:51.664 221 311 I FslCameraHAL: virtual int32_t UvcDevice::UvcStream::onDeviceConfigureLocked() 01-18 03:29:51.664 221 311 I FslCameraHAL: virtual int32_t DMAStream::onDeviceConfigureLocked() 01-18 03:29:51.664 221 311 I FslCameraHAL: virtual int32_t USPStream::onDeviceConfigureLocked() 01-18 03:29:51.664 221 311 I FslCameraHAL: virtual int32_t MMAPStream::onDeviceConfigureLocked() 01-18 03:29:51.664 221 311 I FslCameraHAL: Width * Height 424 x 240 format YUYV, fps: 15 01-18 03:29:51.664 221 311 E FslCameraHAL: width:424 height:240 is not supported. 01-18 03:29:51.694 221 311 I FslCameraHAL: virtual int32_t DMAStream::allocateBuffersLocked() 01-18 03:29:51.694 221 311 I FslCameraHAL: allocateBufferFromIon buffer num:3 01-18 03:29:51.696 221 311 I FslCameraHAL: phyalloc ptr:0xa9b8d000, phy:0x26180000, ionSize:208896 01-18 03:29:51.698 221 311 I FslCameraHAL: phyalloc ptr:0xa9b21000, phy:0x261c0000, ionSize:208896 01-18 03:29:51.701 221 311 I FslCameraHAL: phyalloc ptr:0xa9aee000, phy:0x26200000, ionSize:208896 01-18 03:29:51.701 221 311 I FslCameraHAL: virtual int32_t UvcDevice::UvcStream::onDeviceStartLocked() 01-18 03:29:51.701 221 311 I FslCameraHAL: buf[0] length:203520 01-18 03:29:51.701 221 311 I FslCameraHAL: buf[1] length:203520 01-18 03:29:51.701 221 311 I FslCameraHAL: buf[2] length:203520 Fail Piture: YV12_test_fail For freescale camera HAL description ./hardware/imx/mx6/libcamera3/CameraHAL.cpp /* Hardware limitation on I.MX6DQ platform * VPU only support NV12&I420 format. * IPU doesn't support NV21 format. * But android framework requires NV21&YV12 format support. * YV12&I420 Y/UV stride doesn't match between android framework and IPU/GPU. ** Android YV12&I420 define: * - a horizontal stride multiple of 16 pixels * - a vertical stride equal to the height * - y_size = stride * height * - c_stride = ALIGN(stride/2, 16) * ** GPU YV12&I420 limitation: * - GPU limit Y stride to be 32 alignment, and UV stride 16 alignment. * ** IPU hardware YV12&I420 limitation: * - IPU limit the Y stride to be 2x of the UV stride alignment. ** IPU driver YV12&I420 define: * - y_stride = width * - uv_stride = y_stride / 2; * So there is work around to treat the format on I.MX6DQ platform: * Change format NV21&YV12 to NV12&I420 in Camera framework. * The NV21 format required by CTS is treated as NV12. * YUV alignment required by CTS doesn't match on I.MX6DQ platform. */ How to fix the issue in IMX6qp for CTSV?
View full article
Added by Maciej Halasz on July 21, 2011 at 12:58pm Dual Display demo on i.MX53qsb. The demo has been built with LinuxLink including: - Qt Embedded based UI - hardware accelerated video playback with GStreamer - dual display with blending between framebuffers learn more at: http://www.timesys.com/embedded-linux/training/timesys-university/freescale_imx53
View full article
TV in runing on ARD (linux) Added by Daiane Angolini on August 25, 2011 at 9:02am showing camera output using composite video (TVIn), adv7180 video decoder  
View full article
我们目前用的是Eink的9.7寸屏幕,打上freeescale 提供的uboot的patch之后发现默认是6寸屏,于是修改了timing,如下: short lcd_cmap[256]; vidinfo_t panel_info = {         .vl_refresh = 85,         .vl_col = 1200,         .vl_row = 825,         .vl_pixclock = 32000000,         .vl_left_margin = 12,         .vl_right_margin = 128,         .vl_upper_margin = 4,         .vl_lower_margin = 10,         .vl_hsync = 20,         .vl_vsync = 4,         .vl_sync = 0,         .vl_mode = 0,         .vl_flag = 0,         .vl_bpix = 3,         .cmap = (void *)lcd_cmap, }; struct epdc_timing_params panel_timings = {         .vscan_holdoff = 8,         .sdoed_width = 10,         .sdoed_delay = 20,         .sdoez_width = 10,         .sdoez_delay = 20,         .gdclk_hp_offs = 632,         .gdsp_offs = 20,         .gdoe_offs = 0,         .gdclk_offs = 1,         .num_ce = 3, }; 现在屏幕要进行四次全刷之后黑屏,全刷过程中可以看到logo,刷完就没有了,不知道还有些什么地方需要修改,求指导
View full article
iWave has been one of the early adopters of i.MX6. As a result of this, iWave dived into the design and manufacture of one of the early i.MX6 Qseven System on Modules to keep up the commitment to clients. As recently Freescale has rolled out the Power Management Companion Chip for i.MX6, iWave has come up with the improved i.MX6 Qseven SOM integrated with PMIC to adhere to our corporate policy of constant improvement of design to meet customers’ needs. iWave is now happy to announce the launch of the new improved feature-rich i.MX6 Quad/Dual/Dual Lite/Solo Qseven SOM module with enhanced performance. Basically, the predecessor SOM is based on Qseven R1.2 specifications whereas the new SOM is compliant to Qseven R2.0 specifications. Freescale’s latest PMIC is integrated to the SOM for better power management. This feature enables various power management options to the customers including the dynamic voltage frequency scaling (DVFS) supported by the i.MX6 CPU. The new SOM is compliance to the latest R2.0 Qseven specification. The SOM supports 8 GPIOs on the LPC interface and additional UART port proposed in the latest R2.0 Qseven specification. These new SOMs will be supported with Linux, Android and Windows Embedded Compact 7 BSP. The SOMs will be software compatible with existing non-PMIC based i.MX6 Qseven SOMs with additional BSP patches. These new PMIC based SOMs and their associated heat spreader part samples are available for customer evaluation. For further information or inquiries please write to [email protected]
View full article
Added by Monica Davis on March 2, 2010 at 3:45pm   http://www.freescale.com/smartbook - Seven-inch touch screen smartbook tablet reference design is the first in Freescale's Smart Application Blueprint for Rapid Engineering (SABRE) series of platforms.   http://www.youtube.com/watch?v=gZQ5aYBHKgk&feature=player_embedded   Uploader Comments ( freescale )   This was a prototype reference design, not an actual OEM product, so unfortunately is not for sale. see all
View full article
Currently in industries from medical diagnostics and transportation to precision agriculture and entertainment, engineers are increasingly challenged to find new ways to design in greater intelligence, connectivity, and performance—while cutting costs, power consumption and size. Single Board Computers (SBC) are an ideal platform for quick and focused product design. They continue to evolve in sophistication, and the range of possibilities continues to expand as well. And as those capabilities grow, so do the choices for design engineers. But what are the factors that matter most in SBC evaluation and selection? http://www.digi.com/pdf/Design_vs_Build_web.pdf
View full article
​ Horw, Switzerland: Toradex announced it has joined Microsoft Azure Certified for Internet of Things (IoT), ensuring customers develop and deploy IoT solutions quickly with hardware and software that has been pre-tested and verified to work with Microsoft Azure IoT services. Microsoft Azure Certified for IoT allows businesses to reach customers where they are, working with an ecosystem of devices and platforms, enabling faster time to production. Toradex offers robust and compact embedded computing solutions encompassing System on Modules (SOMs) and Customized Single Board Computers (SBC), which are used in variety of industries such as Industrial Automation, Medical, Automotive, Robotics and many more. Toradex modules are ideal for quickly creating proof-of-concepts as well as scaling seamlessly from prototypes to tens of thousands of devices without the need to redesign the embedded computer. This reduces risk and time to market. A list of certified Toradex Apalis and Colibri SOMs can be found here. Toradex will be offering a webinar on “Getting Started with Azure IoT on Devices”. Free registration can be done here. “Microsoft Azure Certified for IoT validates our ability to jumpstart customers’ IoT projects with pre-tested hardware and operating system combinations,” said Stephan Dubach, CEO, Toradex. “Decreasing the usual customization and work required for compatibility ensures Toradex helps customers get started quickly on their IoT solution.” “Microsoft Azure Certified for IoT extends our promise to bring IoT to business scale, starting with interoperable solutions from leading technology companies around the world,” said Barb Edson, general manager for Data Platform and Internet of Things, Microsoft. “With trusted offerings and verified partners, Microsoft Azure Certified for IoT accelerates the deployment of IoT even further.” IoT projects are complex and take a long time to implement. Customers find that choosing and connecting the right set of devices, assets or sensors to the cloud can be time-consuming. To jumpstart their IoT projects with confidence, customers are looking for certified devices and platforms that are tested for readiness, compatibility and usability with the Microsoft Azure IoT Suite. By choosing a partner from the Microsoft Azure Certified for IoT program, customers can save time and effort on project specs and RFP processes by knowing in advance what devices and offerings will work with the Azure IoT Suite. To learn more about Azure IoT Suite, click here. About Toradex Toradex is a Swiss based company with offices around the world, offering ARM based System on Modules (SOMs) and Customized SBCs. Powered by NXP®/Freescale i.MX 6, i.MX 7 & Vybrid, and NVIDIA ® Tegra processors, the pin compatible SOMs offer scalability in terms of price, performance, power consumption, and I/Os. Complemented with direct online sales and long-term product availability, Toradex offers direct premium support and ex-stock availability with local warehouses.
View full article
HI Li, The particular video attached in ticket is playing properly in below 2 cases. But not playing properly with HW decoder. That is the issue here.   4. On my x86_64 & window 7 PC, use VLC to play test_aspect_h263p_43.avi, no issue observed. VLC is configured to not use GPU codec, so VLC use SW decoder to decode the video stream. 5. On my x86_64 & ubuntu virtual box, use ffmpeg to play test_aspect_h263p_43.avi, no issue observed. ffmpeg use SW decoder to decode the video stream.
View full article
Added by eric on November 4, 2011 at 2:16am fast development to vertical market. (fress bsp support)
View full article
iWave now has released the official Yocto BSP for its i.MX6 Qseven modules (iW-RainboW-G15M-Q7) and development kit variants. The release is based on Linux 3.10.17 kernel and supports the following features; i.MX6 ARM Cortex A9 Quad, Dual, Dual Lite & Solo CPU 1GB DDR3 RAM (Quad, Dual, Dual Lite CPU version)/ 512MB DDR3 (Solo CPU version) Freescale PMIC SPI NOR Flash (default boot) eMMC Flash (default OS storage) Data UART uSD slot Standard SD slot USB 2.0 Host USB 2.0 device 10/100/1000 Ethernet PCIex1 Port SATA Port CAN Port LVDS display port (Dual) PWM for backlight HDMI Port with Audio 7”TFT LCD with capacitive touch Hardware Codecs (Encode/Decode) 2D/3D Graphics CMOS CSI camera port MIPI CSI camera port AC97 Audio In/Out Console UART RTC (i.MX6 Internal) I2C Port Sensors Watchdog GPIOs This release supports single BSP, Binary image & MFG tool for all the four i.MX6 CPU version (Quad/Dual/Dual Lite/Solo) based Qseven SOMs. Besides the Linux Yocto BSP support, Android Jelly Bean and Windows Embedded Compact 7 (WEC7) board support packages are also supported for the i.MX6 Qseven modules (Rainbow G15M-Q7) by iWave. More details about the i.MX6 Qseven modules (Rainbow G15M-Q7) hardware & software features can be found in the i.MX6 Qseven SOM product page.
View full article
DSC_0061 Added by iWavesystems on November 21, 2011 at 7:49am    
View full article