i.MX Solutions Knowledge Base

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

i.MX Solutions Knowledge Base

Labels

Discussions

Sort by:
27 January 2016, Horw, Switzerland: Toradex is pleased to announce its new initiative: Hardware Partner Program. The intention of this program is to offer Toradex customers an ecosystem of third party hardware that is compatible with its ARM®-based System on Modules (SOMs). Currently, the program includes Carrier Boards, Carrier Board and Display combos, and Panel PCs. Toradex’s extensive free design resources and service partner network make it fast and simple to create a customized carrier board. However, off-the-shelf solutions may be more desirable in cases where especially fast time-to-market and low development cost are required. The new Hardware Partner Program supplements Toradex’s own Customized Single Board Computers offering and further expands the off-the-shelf solutions that are available to its customers. Stephan Dubach, CEO, Toradex adds, “Toradex is committed to offer a complete ecosystem of hardware and software that complements its robust ARM-based System on Modules. We already have a successful service partner program, which includes third party companies who can help our customers with their software and hardware services. The new Hardware Partner Program will supplement our existing hardware ecosystem by offering more choices of off-the-shelf hardware to our customers, and thus help them in speedy project development.” The entire list of third party hardware is available at https://www.toradex.com/support/partner-network/hardware. About Toradex: Toradex is a Swiss-based company offering ARM-based System on Modules (SOMs) and Customized SBCs. Powered by NXP®/Freescale i.MX 6, i.MX 7 & Vybrid, and NVIDIA® Tegra processors, the pin- compatible SOMs offer scalability in terms of price, performance, power consumption, and I/Os. Complemented with direct online sales and long-term product availability, Toradex offers direct local premium support and ex-stock availability in locations such as Switzerland, USA, India, Brazil, China, and Japan.
View full article
Added by Sonia Leal on August 12, 2011 at 5:33pm See Nucleus RTOS with fully integrated toolchain and UI running on the i.MX28 EVK.
View full article
b_A66C1AF58C315B16 Added by Cheng Shi on January 29, 2012 at 12:51am    
View full article
TV in runing on ARD (linux) Added by Daiane Angolini on August 25, 2011 at 9:02am showing camera output using composite video (TVIn), adv7180 video decoder  
View full article
img-0010-ptx Added by Robert Schwebel on November 10, 2010 at 6:46pm Showing mainline Linux 2.6.26 on MX23, MX27, MX28 and MX35 at the Pengutronix booth.    
View full article
iWave has been one of the early adopters of i.MX6. As a result of this, iWave dived into the design and manufacture of one of the early i.MX6 Qseven System on Modules to keep up the commitment to clients. As recently Freescale has rolled out the Power Management Companion Chip for i.MX6, iWave has come up with the improved i.MX6 Qseven SOM integrated with PMIC to adhere to our corporate policy of constant improvement of design to meet customers’ needs. iWave is now happy to announce the launch of the new improved feature-rich i.MX6 Quad/Dual/Dual Lite/Solo Qseven SOM module with enhanced performance. Basically, the predecessor SOM is based on Qseven R1.2 specifications whereas the new SOM is compliant to Qseven R2.0 specifications. Freescale’s latest PMIC is integrated to the SOM for better power management. This feature enables various power management options to the customers including the dynamic voltage frequency scaling (DVFS) supported by the i.MX6 CPU. The new SOM is compliance to the latest R2.0 Qseven specification. The SOM supports 8 GPIOs on the LPC interface and additional UART port proposed in the latest R2.0 Qseven specification. These new SOMs will be supported with Linux, Android and Windows Embedded Compact 7 BSP. The SOMs will be software compatible with existing non-PMIC based i.MX6 Qseven SOMs with additional BSP patches. These new PMIC based SOMs and their associated heat spreader part samples are available for customer evaluation. For further information or inquiries please write to mktg@iwavesystems.com
View full article
http://www.youtube.com/watch?v=nUEW8Pt3ksU&feature=player_embedded   Uploaded by iWavesystems on Feb 28, 2012 iW-RainboW-G15M is Freescale's i.MX6 based Q7 compatible CPU module for faster and multimedia focused applications. The module has on-board expandable 1GB DDR3 RAM(expandable), micro SD slot and optional eMMC flash. With the extreme peripheral integration, the module supports industry latest high performance interfaces such as, PCIe Gen2, Gigabit Ethernet, SATA 3.0, HDMI 1.4 and SDXC etc. Category: Science & Technology License: Standard YouTube License    
View full article
RIoTboard is an open source, single board, platform based on the i.MX 6Solo processor using ARM® Cortex®-A9 architecture, designed to help speed development with the designer and hobbyist in mind.  See details here.   • Faster time-to-market • Open Source • Price & Performance Begin your revolution at RIoTboard.org
View full article
DIMM-MX535/DIMM-MX537 Added by Ramona Maurer on March 28, 2012 at 10:49am   Embedded Core modules based on i.MX535/i.MX537 (Cortex-A8), BSP for WEC 7.0, Linux, QNX available
View full article
RidgeRun Professional SDK Turrialba for Freescale iMX6 Sabre SDP - Release Notes : RidgeRun Professional SDK Turrialba for Freescale iMX6 Sabre SDP - Release Notes - RidgeRun Developer Connection RidgeRun Professional SDK Turrialba for Boundary Devices iMX6 SabreLite - Release Notes : RidgeRun Professional SDK Turrialba for Boundary Devices iMX6 SabreLite - Release Notes - RidgeRun Developer Connection RidgeRun Professional SDK Turrialba for Boundary Devices iMX6 Nitrogen6X board - Release Notes : http://developer.ridgerun.com/wiki/index.php?title=RidgeRun_Professional_SDK_Turrialba_for_Boundary_Devices_iMX6_Nitrogen6X_board_-_Release_Notes RidgeRun Professional SDK Turrialba for iMX6 Variscite VAR-SOM-MX6 Board - Release Notes : RidgeRun Professional SDK Turrialba for iMX6 Variscite VAR-SOM-MX6 Board - Release Notes - RidgeRun Developer Connection Contact RidgeRun for more information and RidgeRun iMX6 Professional SDK at inquiries@ridgerun.com or Submit your comments/Inquiry at our Contact Us Link here.
View full article
CPU: ARM Cortex-A9,FreeScale i.MX6Q1Ghz/1.2Ghz 1024M Byte  DDR3 SDRAM,4G BYTE eMMC Flash 5 usart , USB Host,USB OTG 124 bits TFT port ,dual LVDS output  and HDMI IIC*2,McSPI*3,CAN*2,SD card *3,6*6 keyboard 120 pin conn *2 FR4 PC size:84*55(mm)
View full article
This 4 days in-depth technical training targets OEMs and customers starting the development of a Linux + Android based device with ARM architecture. It covers all the aspects related to the use of Linux and Android for Embedded system, including kernel architecture, development tools and Environment, BSP adaptation and custom drivers development and Android image creation, deployment and debugging. With a 3-days “base content” plus 1 optional day on advanced debugging technique and advanced drivers development concepts, this course offers the maximum flexibility to match attendees expectation. As part of its collaboration with Freescale, Adeneo Embedded will offer to each attendee the i.MX 6 series development board built to Freescale SABRE Lite design used during the training, to allow customers continuing their evaluation and development after the class. For registration : Invitation_Training_Android_Boston_July_2014 / All static html / Media - Adeneo Embedded
View full article
iWave now has released the official Yocto BSP for its i.MX6 Qseven modules (iW-RainboW-G15M-Q7) and development kit variants. The release is based on Linux 3.10.17 kernel and supports the following features; i.MX6 ARM Cortex A9 Quad, Dual, Dual Lite & Solo CPU 1GB DDR3 RAM (Quad, Dual, Dual Lite CPU version)/ 512MB DDR3 (Solo CPU version) Freescale PMIC SPI NOR Flash (default boot) eMMC Flash (default OS storage) Data UART uSD slot Standard SD slot USB 2.0 Host USB 2.0 device 10/100/1000 Ethernet PCIex1 Port SATA Port CAN Port LVDS display port (Dual) PWM for backlight HDMI Port with Audio 7”TFT LCD with capacitive touch Hardware Codecs (Encode/Decode) 2D/3D Graphics CMOS CSI camera port MIPI CSI camera port AC97 Audio In/Out Console UART RTC (i.MX6 Internal) I2C Port Sensors Watchdog GPIOs This release supports single BSP, Binary image & MFG tool for all the four i.MX6 CPU version (Quad/Dual/Dual Lite/Solo) based Qseven SOMs. Besides the Linux Yocto BSP support, Android Jelly Bean and Windows Embedded Compact 7 (WEC7) board support packages are also supported for the i.MX6 Qseven modules (Rainbow G15M-Q7) by iWave. More details about the i.MX6 Qseven modules (Rainbow G15M-Q7) hardware & software features can be found in the i.MX6 Qseven SOM product page.
View full article
Watch this video walkthrough by Roman Schnarwiler (CTO, Toradex) of the different toradex products and demos showcased at the Embedded World 2016. Roman also takes you around to the Toradex's partner booths including Micorsoft and The Qt Company to showcase the different demos built using Toradex products. Visit the page for more details: https://www.toradex.com​
View full article
Added by Marsha Chang on April 29, 2011 at 4:56pm
View full article
Dear All, We used the MCIMX6X4EVM10AB CTBD1607 2N19K + L3.10.53 and there was no problem. However, MCIMX6X4EVM10AB CTBD1607 2N19K is discontinued. so, we replaced with MCIMX6X4EVM10AB CTBE1646 3N19K. we were replaced I.MX6 soloX 2N19K to 3N19K on same board and then we were faced to internal boot fail issue after download sucess using MFG tool. We used NAND Booting, so we using MFG tool to download. and download is always success. and then we changed the BOOT_MODE from '01' to '10' using the fuse switch. and system power on..... Internal Booting does not work and it goes directly to Serial Download and it is caught as USB Device on PC. BOOT_CFG uses '0000' In case MCIMX6X4EVM10AB CTBD1607 2N19K, both of L3.10.53 and L4.1.15 are successfully booted by Internal nand. MCIMX6X4EVM10AB CTBE1646 3N19K, both L3.10.53 and L4.1.15 were successfully downloaded using MFG but There is does not work Internal nand booting. I saw the document 'i.MX 6SoloX Application Processor Silicon Revision 1.2 to 1.3 Comparison' I could not find any part to change as software. I.MX6 Solo After changing from Rev1.2 to Rev1.3, is there any part that needs to be modified as S / W or H / W?
View full article
Hi. We are using iMX6 SABRESD board with ltib-4.1.0. We need blit functionality for OpenGL framebuffer objects. It is present in OpenGL GL_EXT_framebuffer_blit extension, but is missing on iMX6. We use QOpenGLFramebufferObject class from Qt. There is blitFramebuffer() method that was working fine on desktop and Android devices. Its method hasOpenGLFramebufferBlit() returns false on iMX6 which means extension is not present. As expected, blitFramebuffer() itself is not working (screen remains black). We need this extension enabled. Why is it missing on iMX6 and is it possible to add it? Regards, Federico
View full article
iMX-VCat2011 Added by Iain Galloway (Future) on September 15, 2011 at 12:49pm Future Electronics is pleased to annouce the release of our latest Virtual Catalog featuring i.MX family of parts. This VCat is loaded with embedded videos, selector guides, associated support products and special offers. http://publications.futureelectronics.com/publication/9c27c07d    
View full article
Added by iWavesystems on October 20, 2011 at 7:26am http://www.youtube.com/watch?feature=player_embedded&v=gHiHe5IX5LU#!#!   Uploaded by pressannas on Jun 29, 2011 iW-i.MX53 is a reference platform based on Freescale's i.MX53 (1GHz, ARM Cortex-A8) multimedia application processor. It is the latest addition to iWave's growing family of refernce platforms. G11D provides high performance processing with a high degree of functional integration, aimed at the growing Automative Infotainment, Telematics, HMI and Display based cluster markets. This processor includes 3D and 2D graphics processors, 1080i/p video processing, dual display and provides variety of interface. Category: Science & Technology License: Standard YouTube License  
View full article
Added by Renato Frias on May 19, 2010 at 4:30pm   http://www.youtube.com/watch?feature=player_embedded&v=hJaZsTb_iw8   Uploaded by rogeriorsp on Feb 2, 2010 This video shows a demo made with Qt 4.6 on Freescale i.MX25 PDK. Category: Science & Technology License: Standard YouTube License      
View full article