i.MX解决方案知识库

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

i.MX Solutions Knowledge Base

标签

讨论

排序依据:
i.CORE M6S/DL/D/Q i.Core M6S/DL/D/Q is the latest powerful i.MX6 SOM solution provided by Engicam. Equipped with single,dual light,dual or quad Cortex-A9 core, i.Core M6 is the smallest low-cost SOM for high-end multimedia applications. The full scalability of modules allows to create multiple products with different performance in a very short time to Market. The i.Core M6 family is now enhanced by the Dual Light version, and by commercial versions for powerful low-cost applications. Features Memories 1GB 64bit DDR3-1066  for i.Core M6Q 512MB 64bit DDR3-1066  for i.Core M6D 512MB 64bit DDR3-800  for i.Core M6DL 256MB 32bit DDR3-800 for i.Core M6S 256MB NAND Flash Graphics and Multimedia 1x Parallel LCD 18bit output 2x LVDS output 1x HDMI output Up to four simultaneous display driving support ( i.Core M6Q/D only) Up to two simultaneous display driving support ( i.Core M6S/DL only) Dual display up to WUXGA (1920x1200) and HD1080 OpenGL/ES 2.x 3D accelerator with OpenCL/EP support and OpenVG1.1 acceleration Multi-format HD1080 video decode and encode Parallel Camera Interface input Touch screen Peripherals 2x SD Card interface USB OTG HS, USB HS HOST, Uart, I2C, I2S, PCI Express SATA 3Gbps (i.Core M6Q/D only) Ethernet 10/100 Dimensions Standard SODIMM footprint 67,4x31.9 mm PCB size Very Low Profile Module ENGICAM - i.Core M6S/DL/D/Q
查看全文
Green Hills Software demonstrates a commercially-available tablet featuring two securely separated Android environments: personal and corporate. The INTEGRITY Multivisor solution provides a trusted virtualized platform for Android or other guest operating systems. It cleanly separates peripherals and communication channels for each Android persona and can host additional real-time and/or security-critical services. Powered by a Freescale i.MX53 multimedia processor.
查看全文
i.MX6 Q7 Development Kit       The Development Platform incorporates Q7 compatible i.MX6 SOM which is based on Freescale’s i.MX 6 Series 1.2GHz multimedia focused processor and Generic Q7 compatible Development Board. This platform can be used for quick prototyping of any high end applications in verticals like Automotive, Industrial  & Medical. Being a nano ITX form factor with 120mmx120mm size, the board is highly packed with all necessary onboard connectors to validate complete i.MX6 CPU features.   Benefits Simple, low cost and yet rugged assembly thanks to the industrial temperature grade and compact (120 x 120 - Nano ITX) form factor Simple and low-cost integration thanks to the on-board standard interfaces (uSD, USB and Memory) Lowest power consumption. Typical power consumption      Highlights Ideal for quick development Shortens product development life cycle Quick customization can be done in a very shorter period Suitable for validation of any R1.20 Q7 compatible module      Features Display: 7" 800x480 TFT LCD, VGA Port/ TV Out, HDMI Port*, LVDs Display connector* Touch Panel: Resistive Touch Capacitive touch* Video Input: Camera Interface*, TV IN* Audio: External Audio Codec, Headphone/ Mic Jacks PCIe: PCIe Mini Card*, PCIex1 Port* USB: USB2.0 Device - Mini AB connector, USB2.0 Host 2 ports - Type A Connector Serial: UART - DB9 connector Storage:SATA Port1 - 7P Connector*, SATA Port2 - 22P Connector*, Standard SD Slot Communication:10/100Mbps Ethernet - RJ45 Jack, 802.11b/g/n Wi-Fi Module*, CAN Port - DB9 connector* Power: 12V DC Input, On-board RTC coin Battery Form Factor: 120 x 120 - Nano ITX Temperature supported: 0 to 60 oC      Target Applications Industrial/Medical Green Energy Controller Panel PC, High-end PDAs, Secure Devices, Industrial appliance Control, Automotive In Vehicle Infotainment Systems Medical HMI, Kiosks, POS, General Embedded     Click here for more details on the i.MX 6 Q7 Development Kit by iWave
查看全文
iWave Systems, profoundly known for its genuine embedded solution offerings spanning from SOMs to fully integrated systems announced the availability of Windows Embedded Compact 7 (WEC7) reference BSP for Q7 compatible i.MX6 System-On-Module (SOM) besides the existing Linux 3.0.15 & Android ICS 4.0 BSP versions.
查看全文
iWave i.MX6 Demo with Qt
查看全文
i.MX50 Video
查看全文
i MX51 iWave G8
查看全文
iWaves's iMX6 Demo with Android 4.0 ICS
查看全文
Freescale and Boundary Devices are excited to announce the availability of the i.MX6x Sabre Lite Board, a low-cost development platform featuring the powerful i.MX 6Quad Application Processor.     $299   i.MX6 Development Board Highlights of the platform include: Quad-Core ARM® Cortex A9 processor at 1GHz 1GByte of 64-bit wide DDR3 @ 532MHz Three display ports (RGB, LVDS, and HDMI 1.4a) Two camera ports (1xParallel, 1x MIPI CSI-2) Multi-stream-capable HD video engine delivering H.264 1080p60 decode, 1080p30 encode and 3-D video playback in HD Triple Play Graphics system consisting of a Quad-shader 3D unit capable of 200MT/s, and a separate 2-D and separate OpenVG Vertex acceleration engine for superior 3D, 2D and user interface acceleration Serial ATA 2.5 (SATA) at 3Gbps Dual SD 3.0/SDXC card slots PCIe port (1 lane) Analog (headphone/mic) and Digital (HDMI) audio Compact size (3″x3″) 10/100/Gb IEEE1588 Ethernet 10-pin JTAG interface 3 High speed USB ports (2xHost, 1xOTG) 1xCAN2 port I2C GPIOs     See Compatible Products for: 7″ Display SATA Cable 5MP Camera Android Button Board LVDS Cable for Freescale 10.1″ PCIE DB   LEAD TIME IS CURRENTLY 2-3 WEEKS Cost will be $199 in Production (October 2012)   Click here for more information.  
查看全文
Timesys can help you build your custom BSP/SDK in minutes with FREE LinuxLink web edition   Use LinuxLink Web Edition to build a custom BSP/SDK for your board within a few minutes. Start your application development with the free version of our Eclipse-based TimeStorm IDE. Browse a sub-set of our vast documentation library. Get notified via email of any updates to the Linux kernel and middleware/packages for your BSP/SDK   Click here to start building your custom BSP/SDK.  
查看全文
The Nitrogen6X is a highly integrated development system based on the next generation ARM-Cortex A9 processor from Freescale, the i.MX6. Click here to visit Boundary Devices for full details   See Compatible Products Tab for: 7″ Display SATA Cable 5MP Camera Android Button Board WiFi ADD-ON LVDS Cable for Freescale 10.1″ PCIE DB Available through Arrow Electronics. Cost will be $199 in Production for non-WiFi (October 2012)  
查看全文
http://www.youtube.com/watch?v=78cdXXDXb6E&feature=player_embedded   Published on Aug 1, 2012 by DeviceSolutionsLtd The Opal i.MX53 CPU Module integrates a Freescale i.MX53 processor, memory and power supply components. Using Opal reduces development time and cost for companies developing high-end industrial, medical and automotive devices. http://devicesolutions.net/OpalModule Category: Science & Technology License: Standard YouTube License  
查看全文
http://www.youtube.com/watch?v=iVDKr18E6l4&feature=player_embedded   Published on Aug 4, 2012 by mgrunditz Qt 5 qt3d demo Category: Science & Technology License: Standard YouTube License
查看全文
http://www.youtube.com/watch?v=GN0VzR7b6IQ&feature=player_embedded   Published on Jul 10, 2012 by freescale http://www.freescale.com iWave Systems Technology Pvt Ltd, headquartered in Bangalore India, provides smart design solutions in embedded systems. iWave enables its customers shortest time to market through its proven i.MX SOM & Development platforms. Together with their US Partner, FirstView Consultants, based in Austin, TX, iWave provides local service with offshore prices. iWave's latest i.MX6x based SOM is available both in MXM (for automotive) and in Q7 (for medical, industrial) form factor with complete BSP for latest Android 4.0, WEC7 & Linux 3.0.15. Category: Science & Technology License: Standard YouTube License
查看全文
Added by Ramona Maurer on June 1, 2012 at 10:24am QNX 6.5 is running on our DIMM-MX53 module, also available as Developer Kit
查看全文
http://www.youtube.com/watch?v=3_fm1epAr0k&feature=player_embedded   Uploaded by ARMflix on Jan 12, 2012 Freescale's latest innovation in the automotive industry including the next generation GM OnStar product running on the new i.MX 6 Cortex-A9-based processor, automotive infotainment, graphics technology with real-time 3D rendering, and an example of the applicability of i.MX 6 quadcore technology.   www.freescale.com @Freescale Category: Science & Technology License: Standard YouTube License  
查看全文
http://www.youtube.com/watch?v=p0lkZlDTq8Q&feature=player_embedded   Uploaded by Charbax on Jun 21, 2011 This is an Interview with Rajeev Kumar, consumer product line manager for Freescale's Multimedia Applications Division, demonstrating the first prototype reference design board running the first sample of Freescale's new i.MX6 Quad-core processor platform. This is the industry's first Quad-core ARM Cortex-A9 SoC combined with a full 64bit memory bus. I try to ask Rajeev Kumar about the performance, the features, the design. They use triple-play graphics designed in partnership with Vivante. Look forward to more videos here on http://ARMdevices.net about this processor. Category: Science & Technology License: Standard YouTube License  
查看全文
http://www.youtube.com/watch?v=Hqd38STiaa0&feature=player_embedded   Uploaded by ericymiao on Dec 29, 2011 Demo of LVDS and touch screen on SabreLite Category: People & Blogs License: Standard YouTube License  
查看全文
http://www.youtube.com/watch?v=K9UXhZSYphw&feature=player_embedded   Published on Apr 20, 2012 by iWavesystems The Platform is based on Freescale's i.MX508 processor which is a system-on-chip (SoC) that incorporates high performance 800MHz ARM Cortex-A8 processor along with on-chip EPD and LCD Controller. Lower power consumption of ARM Cortex-A8 eliminates the need for heat dissipation and helps developers to design silent, air-tight enclosed solutions. The i.MX50 Quick Start Board comes with 256MB Low power DDR2 and 4GB micro SD card loaded with boot code and Linux . The Quick start board supports Standard SD port for SDIO expansions, 10/100Mbps Ethernet, Micro USB 2.0 Device port, USB 2.0 Host Type A port, Headphone Audio IN & Audio OUT port, DB15 VGA display out port, DB9 Debug Serial port, JTAG connector and Expansion connector port for EPD & LCD expansion. This enables developers to quickly prototype their application needs around i.MX50 processor and optimize the development effort and time to market of their products.Board Support Packages for Linux and Android is available for the i.MX50 Quick Start Board.iWave Systems also launched EPD Add-On module and LCD Add on Module for i.MX50 Quick Start Board for quick validating of different display interfaces capability of i.MX50 CPU. Category: Science & Technology License: Standard YouTube License  
查看全文
http://www.youtube.com/watch?v=y-isQWxRv3I&feature=player_embedded   Uploaded by freescale on Jan 12, 2012 http://www.freescale.com/CRTOUCH - Xtrinsic capacitive and resistive touch sensing platform (CRTOUCH) enables resistive touch screens to handle basic gesture recognition. This video shows a CRTOUCH running graphic apps in a resistive screen. Category: Science & Technology License: Standard YouTube License  
查看全文