i.MX Solutions Knowledge Base

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

i.MX Solutions Knowledge Base

Labels
  • General 294

Discussions

Sort by:
                                                  (Images are scaled to actual size) Accelerate time-to-market and optimize cost by using proven solutions from toradex​ We offer off-the-shelf System on Modules/ Computer on Modules and Customized SBCs based on i.MX 6Q, i.MX 6D, i.MX 6DL and i.MX 6S processors at competitive prices. These modules exposes majority of the extensive interfaces supported by i.MX 6 processors. Complemented with these robust and small form-factor modules, we also offer extensive online technical resources, free premium support, and open-source carrier board designs. BSPs and libraries for Windows Embedded Compact and Linux are available at no cost. For more information on our i.MX 6 solutions, please check https://www.toradex.com/products/freescale-i.mx6
View full article
NXP i.MX8M-Mini CPU, quad-core Cortex-A53 Up-to 4GB RAM and 128GB eMMC LTE modem, WiFi 802.11ac, Bluetooth 5.0 2x Ethernet, 3x USB2, RS485/RS232, CAN-FD Custom I/O expansion boards Fanless design in aluminum, rugged housing Designed for reliability and 24/7 operation Wide temperature range of -40C to 80C Wide input voltage range of 8V to 36V Debian Linux, Yocto Project and mainline kernel Support for Docker and Microsoft Azure IoT   IOT-GATE-iMX8 is built around the NXP i.MX8M Mini System-on-Chip, featuring an advanced ARM Cortex-A53 CPU. The SoC is supplemented with up-to 4GB LPDDR4 and 128GB of eMMC storage.   Featuring dual Ethernet, CAN-FD, LTE modem, 802.11ac WiFi and Bluetooth 5.0, IOT-GATE-iMX8 is a highly versatile platform for industrial control, networking, communications and IoT applications. Fanless rugged enclosure design, wide range DC input of 8V to 36V and industrial temperature range of -40C to 80C make IOT-GATE-iMX8 an ideal solution for industrial installations and harsh environments.  IOT-GATE-iMX8 is provided with ready-to-run Debian Linux and full Linux Board Support Package. IOT-GATE Linux packages support Docker and Microsoft Azure IoT.   IOT-GATE-iMX8 spec IOT-GATE-iMX8 evaluation kit IOT-GATE-iMX8 pricing
View full article
ConnectCore® i.MX53 / Wi-i.MX53 Freescale i.MX53 Cortex A8 system-on-module The network-enabled ConnectCore for i.MX53 is a highly integrated and future-proof system-on-module (SoM) solution based on the new Freescale i.MX53 application processor with a high performance 1 GHz ARM Cortex-A8 core, wired and wireless connectivity, powerful 1080p/720p video encoding/decoding capabilities, dual-CAN bus interface and a complete set of peripherals.   The ConnectCore for i.MX53 family builds on the successful ConnectCore for i.MX51 modules by providing a form factor compatible option with significantly improved processing, memory, video and connectivity capabilities. It is a scalable and energy-efficient module family that is ideal for medical devices, security/surveillance equipment, industrial applications, kiosk systems and digital signage integration. Modules in the ConnectCore i.MX family feature the design, development and administrative advantages offered by the iDigi® Device Cloud™. This secure, highly scalable platform seamlessly ties enterprise applications and remote devices together.   iDigi Manager Pro empowers IT, network operations and customer support organizations to conquer the challenges of managing equipment in their device networks. Network managers can remotely configure, upgrade, monitor and troubleshoot remote devices, and create applications that improve productivity, speed and efficiency.   Integrated secure wireless 802.11a/b/g/n Wi-Fi WLAN Powerful 2D/3D graphics, 1080p video Support for Embedded Linux, Microsoft Windows Compact 7 and Android Industrial operating temperature system-on-module (SoM) Secure, anywhere management using iDigi Manager Pro™   http://www.digi.com/products/wireless-wired-embedded-solutions/solutions-on-module/connectcore/connectcore-wi-mx53#overview
View full article
iWave Systems Technologies Pvt. Ltd., a leading innovative Embedded Product Engineering Services company headquartered in Bangalore, launches “i.MX 6 SBC - Industry's latest Pico ITX Board around Freescale Semiconductor’s i.MX 6 Solo/Dual Lite processor which is iWave’s 4th i.MX 6 based design” on 26-02-2013 in Embedded World 2013 Nuremberg Germany. Measuring just 10cm x 7.2cm, iWave’s i.MX6 SBC is a highly integrated platform for increased performance in “Intelligent Industrial Control Systems, Industrial Human Machine Interface, Ultra Portable Devices, Home Energy Management Systems and Portable Medical Devices”. The i.MX 6 Solo/Dual Lite with ARM Cortex™-A9 single/dual cores running up to 1.0 GHz includes 2D and 3D graphics processors, 1080p video processing, and integrated power management. Each processor provides 32/64-bit DDR3/LVDDR3/LPDDR2-800 memory interface and a number of other interfaces for connecting peripherals, such as WLAN, Bluetooth™, GPS, hard drive, displays, and camera sensors. iWave’s new i.MX6 Solo/ Dual Lite based Pico ITX SBC integrates all standard interfaces into a single board with ultra-compact platform that can be utilized across multiple embedded PCs, systems and industrial designs. The i.MX6 SBC from iWave with its features like DDR3 RAM, Dual Display, Dual camera inputs, Gigabit Ethernet, Micro SD & SD slots, Dual USB 2.0 hosts, USB 2.0 OTG, Audio Out/In & serial interfaces, enables developers/users to quickly develop/implement their application needs around i.MX6 processor and optimize the “development effort and time to market” of their products. The i.MX6 SBC from iWave helps to reduce system cost, supports ultra-small form factor, wide operating temperature range from -20 0 C to +85 0 C and is backed with a minimum five years longevity support. Highlights of iWave’s i.MX6 SBC: ARM Cortex A9@ 1GHz Dual Lite/Solo core 10cm x 7.2cm Pico-ITX form factor Single Board Computer HD 1080p encode and decode,3D video playback in high definition Includes HDMI v1.4, MIPI and LVDS display ports, MIPI camera, Gigabit Ethernet, multiple USB 2.0 and PCI Express Comprehensive security features include cryptographic accelerators, high-assurance boot and tamper protection Technical &quick customization support with 5+ years, Long term support About iWave Systems: iWave has been an innovator in the development of “Highly integrated, high-performance, low-power and low-cost i.MX6/i.MX50/i.MX53/i.MX51/i.MX27 SOMs”. iWave helps its customers reduce their time-to-market and development effort with its products ranging from System-On-Module to complete systems. The i.MX6 Pico ITX SBC is brought out by iWave in a record time of just 5 weeks. Furthermore, iWave’s i.MX6/i.MX50/i.MX53/i.MX51/i.MX27 SOMs have been engineered to meet the industry demanding requirements like various Embedded Computing Applications in Industrial, Medical & Automotive verticals. iWave provides full product design engineering and manufacturing services around the i.MX SOMs to help customers quickly develop innovative products and solutions. For more details, please visit: http://www.iwavesystems.com/product/development-platform/i-mx6-pico-itx-sbc/i-mx6-pico-itx-sbc.html email: mktg@iwavesystems.com
View full article
NXP i.MX8M Mini SoC, quad-core ARM Cortex-A53, 1.8GHz Integrated 2D/3D GPU and 1080p VPU Up to 4GB LPDDR4 and 64GB eMMC Certified dual-band WiFi 802.11ac, BT 4.2 GbE, PCIe, 2x USB, 4x UART, 60x GPIO Tiny size and weight - 28 x 38 x 5 mm, 7 gram Yocto Linux and Android - BSPs and ready-to-run images Industrial temperature range: -40° to 85° C 10-year availability CompuLab's UCM-iMX8M-Mini is a miniature System-on-Module board designed for integration into industrial embedded applications. Measuring just 28 x 38 mm, UCM-iMX8M-Mini is an ideal solution for space constrained and portable systems. UCM-iMX8M-Mini Detailed Spec UCM-iMX8M-Mini Development Kit UCM-iMX8M-Mini Online Pricing
View full article
http://www.youtube.com/watch?v=iVDKr18E6l4&feature=player_embedded   Published on Aug 4, 2012 by mgrunditz Qt 5 qt3d demo Category: Science & Technology License: Standard YouTube License
View full article
Measuring only 70mm by 55mm, the MYS-6ULX designed by MYIR is a high-performance low-cost Single Board Computer (SBC) specially designed for industry and Internet of Things (IoT) applications. It is based on NXP i.MX 6UL/6ULL processor family which features the most efficient ARM Cortex-A7 core and can operate at speeds up to 528 MHz. The MYS-6ULX Single Board Computer supports Yocto and Debian OS. Here we take Debian OS as an example.   The programming procedure:      Prepare an SD card. Open the image file of OS “mys6ull-debian8.rootfs.sdcard” with Win32Disk Imager, then program it into the SD card.      Power on the MYS-6ULX board. Insert the SD card to the slot, set the dip switch to 0101. Connect the serial port cable and USB power cable to the board, then power on the board.      Login in the system. The user name is root and the pass word is 123456. View the system information with command cat/etc/issue, the system version is Debian8 as shown below, which means the OS has been programmed into the SD card successfully. The develop environment I work on PC is Ubuntu VMS, ARMGCC compiler is needed to be installed in the Ubuntu VMS. We can check if the compiler is available with instruction arm-linux-gnueabihf-gcc–v. Ubuntu16 comes with a 5.4 version compiler as below: We need to install a compiler if the system doesn’t come with one. The toolkit MYIR provided contains that compiler. Open the folder 03-Tools\Toolchain, there is a package named “gcc-linaro-4.9-2014.11-x86_64_arm-linux-gnueabihf.tar.xz”. Copy this package into a folder of VMS and use commands below to extract it. xz -dgcc-linaro-4.9-2014.11-x86_64_arm-linux-gnueabihf.tar.xz tar -xfgcc-linaro-4.9-2014.11-x86_64_arm-linux-gnueabihf.tar We would have a file named gcc-linaro-4.9-2014.11-x86_64_arm-linux-gnueabihf after unpacking, then use instruction below to set the compiler: export PATH= $PATH:$DEV_ROOT/\gcc-linaro-4.9-2014.11-x86_64_arm-linux-gnueabihf/bin exportCROSS_COMPILE=arm-linux-gnueabihfexport ARCH=arm View the compiler version again, the information printed on the screen should be: We can see the compiler version is 4.9.3. Then all the settings of develop environment has been completed.
View full article
iMX6Q SABRE Lite WEC2013 Solution from Adeneo Embedded
View full article
Freescale i.MX6 UltraLite processor, 528MHz Up to 1GB DDR3 and 32GB on-board eMMC Dual-band 802.11a/b/g/n WiFi and BT 4.1 BLE Ethernet, 5x USB, 8x UART, 2x CAN, SDIO, 78x GPIO Miniature size - 36 x 68 x 5 mm               CL-SOM-iMX6UL​ is a tiny System-on-Module (SoM) / Computer-on-Module (CoM) board designed to serve as a building block in embedded applications. CL-SOM-iMX6UL is build around the Freescale i.MX6 UltraLite system-on-chip featuring an advanced Cortex-A7 ARM CPU. The SoC is coupled with up-to 1GB DDR3 and 32GB of on-board eMMC storage. The processor is supplemented with up-to 4GB DDR3 and 32GB of on-board SSD. Measuring only 36 x 68 x 5 mm CL-SOM-iMX6UL features a wide range of industry standard interfaces - Ethernet, WiFi 802.11, Bluetooth, USB, CAN bus, serial ports, I/O lines and ADC inputs. Low price makes CL-SOM-iMX6UL an ideal selection for cost-sensitive systems, while its small size and low power consumption facilitate integration into portable and space-constrained designs. CL-SOM-iMX6UL is provided with comprehensive documentation​ and full ready-to-run SW support for Linux operating system. CL-SOM-iMX6UL Detailed Spec​ CL-SOM-iMX6UL Block Diagram​ CL-SOM-iMX6UL Development Kit​ CL-SOM-iMX6UL Online Pricing​
View full article
     See a connected Android demo on an i.MX53 in action -  http://www.youtube.com/watch?v=1R1kbya77eE   
View full article
The WunderBar is the easiest way to create innovative and useful apps to connect smart devices. It works out-of-the-wrapper, contains 6 awesome Beacons (BLE), sensors, and Wifi, and is dead-simple to program. Sensors include: Light, color, distance, temperature, humidity, remote control (IR), accelerometer, and gyroscope, a Grove Connector, and noise/sound sensor which was chosen by the community! Open Source We want everyone involved, that's why we are sharing the layouts on GitHub. If you've got an improvement - fork us, make a change, and send a pull request. If you need to build your own board to integrate with existing systems, be our guest. The liberal Apache License makes this possible. Secure Security for low energy devices over domestic networks is a challenge. We are working with partners to build the highest possible level of security into devices. Our device registration harnesses the security in your smart phone or tablet to create a permanent connection with the OpenSensor Cloud Flexible The WunderBar comes shipped with our own firmware which seemlessly integrates with the OpenSensor Cloud, however you can work with Arduino, or roll your own solution. We have libraries for Arduino, and examples for building your own solution. Read more about it WunderBar by relayr Think this is a cool project?  Rank it below and leave us your comments!
View full article
This post is about adding cellular modem support on the Boundary Devices i.MX6 boards under Ubuntu.  Many customers have requested cellular modem support on our i.MX6 boards (BD-SL-i.MX6, Nitrogen6X, Nitrogen6_Lite and Nitrogen6_MAX).  Since most cell modems are USB or PCIe devices, configuration is a software task, and mostly done in userspace. The steps are also different for Android, embedded Linux and desktop distributions.  In other words, its complicated. In this post, we’ll walk through all of the steps needed to configure a specific set of modems under Ubuntu as a reference. If you’re using another modem or another userspace, the details may be different, but the fundamentals will be the same. We used the Huawei E3131 USB dongle , and Huawei MU609 Mini-PCIe during this process, and will be adding them to our default kernels going forward. As you can see in this patch, we did have to add some USB device ids and make minor updates to the kernel as provided by the vendor. In the process, we should now also support the following Huawei models for various regions and carriers: MC323   CDMA: Downlink:153.6 kbps, Uplink: 153.6 kbps MU509   WDCMA: Downlink:3.6 Mbps, Uplink: 384 kbps MC509   EVDO: Downlink:3.1 Mbps, Uplink: 1.8 Mbps MU609   HSPA+: Downlink:14.4 Mbps, Uplink: 5.76 Mbps MU709   HSPA+: Downlink:21.6 Mbps, Uplink: 5.76 Mbps ME906   LTE: Downlink:100 Mbps, Uplink: 50 Mbps ME909   LTE: Downlink:100 Mbps, Uplink: 50 Mbps ME936   LTE: Downlink:100 Mbps, Uplink: 50 Mbps For more details including links to images as well as detailed descriptions on how to implement, please visit this blog post:  http://boundarydevices.com/cellular-modems-on-i-mx6-boards/
View full article
e-con Systems' 13MP camera on eSOMiMX6 – iMX6 SOM Running Android now captures smiling faces. eSOMiMX6​ is a high performance Computer on Module based on Freescale i.MX6 Quad/Dual/Solo ARM™ Cortex-A9. This iMX6 SOM supports Android, Linux and WEC 2013 BSP. eSOMiMX6 - iMX6 System on Module​​​​​ The ACC-iMX6-CUMI1820CAM houses the e-CAM130_CUMI1820_MOD - 13 MP Camera module based on Aptina’s AR1820HS sensor and interfaces with our Ankaa’s i.MX6 processor over 4-lane MIPI CSI-2 interface. This See3CAM_CU130 can also stream Full HD (1920x1080) at 30fps and HD (1280x720) at 60fps in both uncompressed and compressed MJPEG formats. The 13MP camera has a dedicated, high-performance Aptina Image Signal Processor chip (ISP) that performs all the Auto functions (Auto White Balance, Auto Exposure control) in addition to complete image signal processing pipeline that provides best-in-class images and video and the MJPEG compression. Target Applications: Document scanning cameras OCR Readers Electronic Microscope Smartphone & Tablets Video Conferencing Systems Next generation Ultra HD Webcams Medical/Diagnostic cameras Inspection cameras Optical Character Recognition Quality Control applications Advantages: Dedicated and high performance ISP on board Automatic still capture on smile detection Supports MJEPG format Standard S-Mount allows changeable Len (variable FOV, Focal Length etc) Enables compact design To watch the demo, please watch here: youtube.com/watch?v=QqtHNcWK_hM To get more details on this product, please visit: www.e-consystems.com/iMX6-som-system-on-module.asp​
View full article
NXP’s i.MX6UL3 Cortex A7 based power efficient CPU integrates comprehensive security features such as TRNG, Crypto Engine (AES with DPA, TDES/SHA/RSA), Tamper Monitor, Secure Boot, SIMV2/EVMSIM interfaces, OTF DRAM Encryption, PCI4.0 pre-certification etc. This makes the i.MX6UL3 CPU as very ideal solution for the electronic point of sale (ePOS) applications. iWave Systems being one of the early adaptor of the i.MX6UL CPU, launched cost effective i.MX6UL3 based SOM for POS applications where power consumption, small form factor and security features are very critical. The IMX6UL3 SOM module is equipped with 256MB of DDR3 RAM, which is expandable up to 1GB. 256MB of NAND flash is supported on the SOM which is also expandable higher memory configuration. All the IO peripheral interfaces supported by imx6 ultra lite CPU is available through 200 pin SODIMM edge connector. i.MX6UL SODIMM Module By using the proven i.MX6UL3 SOM, a POS unit can be quickly realized by developing an application specific base board with the following features; EMV compliant Smart card, magnetic swipe reader, Thermal Printer, key pad, Finger print sensor, TFT display, 2G/3G module, Wi-Fi/BT modules, NFC reader, Micro SD card, USB OTG and battery support. iWave’s i.MX6UL development board can be used for quick POS prototyping and application development. The development kit includes Imx6ul3 SOM module,base board with multiple USB ports, Micro SD, RGB display, camera port, audio In/Out, multiple UARTs, PWM interface, I2C, GPIOs etc.This is ideal starter kit for connecting all the necessary POS specific interface modules and quick prototyping of POS application. You can kick start your POS product design with this Industry latest i.MX6UL3 SOM now by ordering the i.MX6UL development board from the following link; http://www.iwavesystems.com/product/development-platform/i-mx6ul-development-kit.html​
View full article
Connect any Android-based M2M device seamlessly with Device Cloud by Etherios and instantly build solutions for the Internet of Things (IoT). This set of libraries, plug-ins, samples and tools simplifies the development of Device Cloud applications for Android devices (Android version 2.2 and later). Easy and immediate integration of IoT cloud connectivity into applications Supports any Android device version 2.2 and greater Two-way messaging for full cloud-to-device messaging and control Device management and troubleshooting tools including configuration edits, firmware updates and device reboots Application development tools Remote file system management Secure connections Installation via Eclipse Update Manager The download includes:  Eclipse plug-ins that extend the functionality of the IDE, simplifying development Cloud Connector for Android library, including an API that allows Device Cloud communication with just a few lines of code Examples and demos (Android and Web applications), with source code included Comprehensive documentation, including a Getting Started Guide, a General Users Manual and an API reference Visit Cloud Connector for Android and download the free Cloud Connector for Android. For an overview of the Device Cloud by Etherios IoT solution, please also take a look at Device Cloud: Driving the Internet of ANYthing
View full article
Bitcoin is a cryptocurrency which is quite popular among many investors, tech enthusiasts, and some digital sellers/buyers due to its flexible, anonymous and robust nature.  BFG Miner is a bitcoin miner which has the ability to mine bitcoins on a range of devices from ASIC, to FPGA, to GPU, to obsolete CPU systems. This article will guide you step by step to do bitcoin mining on a i.MX8x platform by using the bfgminer. 1) Download the necessary software. bfgminer https://github.com/luke-jr/bfgminer.git jansson https://github.com/akheron/jansson.git uthash https://github.com/troydhanson/uthash.git 2) Cross compile the software: bfgminer: ./configure --prefix=${YourDirectory} --host=aarch64-linux-gnu --enable-scrypt --enable-cpumining --without-libevent --without-libmicrohttpd make jansson ./configure --prefix=${YourDirectory} --host=aarch64-linux-gnu make If everything runs correctly, you should get the following binaries and libraries: Ubuntu14:/opt/output$ ls -R .: bin include lib sbin share ./bin: bfgminer bfgminer-rpc start-bfgminer.sh ./include: jansson_config.h jansson.h libbase58.h libblkmaker-0.1## ./include/libblkmaker-0.1: blkmaker.h blkmaker_jansson.h blktemplate.h ./lib: libbase58.la libbase58.so.0 libblkmaker-0.1.la libblkmaker-0.1.so.6 libblkmaker_jansson-0.1.la libblkmaker_jansson-0.1.so.6 libjansson.a libjansson.so libjansson.so.4.10.0 libbase58.so libbase58.so.0.0.2 libblkmaker-0.1.so libblkmaker-0.1.so.6.1.0 libblkmaker_jansson-0.1.so libblkmaker_jansson-0.1.so.6.1.0 libjansson.la libjansson.so.4 pkgconfig 3) Install those binaries and libraries onto the i.MX8x target filesystem under directory /usr/bin and /usr/lib. Run the following command to start mining: #bfgminer -o stratum+tcp://us.ss.btc.com:1800 -u nxa001.001 -p ""  
View full article
i.MX6 quad-core Cortex-A9 CPU, 1.2GHz Up to 4GB DDR3 and 32GB on-board SSD storage Integrated GPU and 1080p VPU, dual display support WiFi, BT 3.0, GbE, PCIe, SATA, 5x USB, 5x UART, 2x CAN Linux, Android ICS and Windows Embedded Compact 7 Miniature size - 75 x 65 x 6 mm CM-FX6-iMX6 is a tiny System-on-Module (SoM) / Computer-on-Module (CoM) designed to serve as a building block in embedded applications. CM-FX6 is based on the i.MX6 application processor featuring a highly scalable single/dual/quad core Cortex-A9 CPU at up to 1.2GHz coupled with powerful graphics and video processing units. The processor is supplemented with up-to 4GB DDR3 and 32GB of on-board SSD. In addition, CM-FX6 features a wide range of industry standard interfaces – Gigabit Ethernet, WiFi 802.11, Bluetooth, PCIe, SATA, USB, RS232 and CAN bus. CM-FX6 is provided with comprehensive documentation and full ready-to-run SW support for Linux, Android and Windows Embedded Compact 7 operating systems. CM-FX6-iMX6 Detailed Spec CM-FX6-iMX6 Block Diagram CM-FX6-iMX6 Development Kit CM-FX6-iMX6 Online Pricing
View full article
NXP MCU-level face recognbition solution is implemented by using i.MX RT106F, which makes the developers add face recognition capabilities to their MCU-based IoT products. This ultra-small size, integrated software algorithm and hardware solution can facilitate developers for rapid evalution and proof of concept development. This solution minimizes time to market, reduces risk and reduces development work, which can make it easier for many OEMs to add face recogtion functions. It provides advanced user interface and access control functions for smart homes, smart appliances, smart toys and smart industries without the need for Wi-Fi and cloud connectivity, solving the privacy issues of many consumers. i.MX RT106F is a member of the i.MX RT1060 series. It will be officially mass-produced in April 2020. It is mainly aimed at low-cost face recognition applications. It is based on the Arm Coretx-M7 core and a high-performance real-time processor with a frequency up to 600MHz. In addition to the face recognition function, the i.MX RT106F also has a large number of available peripherals, which can be used as the main chip for a variety of applications. i.MX RT106F has been licensed to run NXP OASIS runtime for face recognition, including: ● Camera Driver ● Image capture and preprocessing ● Face Detection ● Face Tracking; ● Face Contrast; ● Face Recognition; ● Anti-fraud; ● Face Configuration; ● Confidence; ● Face recognition authenticat results; ● Built-in secure bootloader, application verification; ● Automatic Verification Script; ● Support MCUXpresso SDK, IDE and configuration tools. Hardware Framework Software Framework Core Process of Software
View full article
Windows Embedded Compact 7 Board Support Package for Freescale(R) Semiconductor’s Smart Applications Blueprint for Rapid Engineering (SABRE) Platform for Smart Devices based on the i.MX 6 Quad processor iWave Systems, a genuine embedded service provider, announces the official release of Windows Embedded Compact 7 Board Support Package (BSP) for Freescale(r) Semiconductor’s SABRE platform for smart devices based on the i.MX 6Quad applications processor. The BSP includes the advanced features which enable the Original Equipment Manufacturers (OEMs) to quickly prototype their solution around Freescale’s i.MX 6 series processor together with the flexibility and robustness offered by Windows Embedded Compact 7. With BSP support and customization offered by iWave, OEMs can build the advanced embedded devices with reduced cost and an early time to market approach. The BSP is targeted for Freescale’s SABRE platform for smart devices which is powered by the i.MX 6Quad applications processor and MMPF0100 Freescale PMIC. The BSP provides support for the advanced multimedia and connectivity options that can be used in high-performance and cost effective consumer, industrial and medical devices. The Windows Embedded Compact 7 BSP release for the SABRE platform supports the major features sets such as storage, networking, display and multimedia. Also the BSP can be quickly customized for the specific need of the customer, which results in quick time to market and lowers the overall development cost. BSP also includes the premium features such as Multimedia framework and OpenVG/OpenGL ES for graphics processing which utilizes the Video Processing Unit (VPU) and Graphics Processing Unit (GPU) capabilities of i.MX 6 series processors. These features make the BSP package ideal for rich multimedia and high-end 3D graphics-based devices such as consumer, industrial and medical tablets and IVI systems. The BSP supports SATA 3.0 and Standard SD/SDIO for storage, Ethernet for networking and LVDS/HDMI 1080p for display options. It also includes the driver for VPU to support the hardware based media compression and decompression (Codec) for industry standard media formats such as H.264, MPEG-4 and H.263 for multimedia applications. Windows Embedded Compact 7 brings in real-time computing capabilities along with support for multi-processing with Symmetric Multi-Processing (SMP), extended RAM support and rich user interface support with Microsoft Silverlight for Windows Embedded. Windows Embedded Compact 7 also provides the developers with rich tools for rapid application development and debugging, which creates a powerful software environment for the development of embedded applications. For more details please visit: http://www.iwavesystems.com/product/board-support-packages/wec7-on-i-mx6-sabre-sdp/wec7-on-i-mx6-sabre-sdp.html “We are pleased to launch Windows Embedded Compact 7 on Freescale’s SDP which supports the major feature sets such as Storage, Networking, Display & Multimedia” says M A Mohamed Saliya, Managing Director, iWave Systems. “Our solution enables faster and easier customization for optimising the product development cycle time, ensuring the best quality.” “We are excited to work with our Windows Embedded partner iWave Systems to help OEMs bring high performing, reliable and differentiated devices based on Windows Embedded Compact 7 to market more quickly”, said Steven Bridgeland, product manager for Windows Embedded at Microsoft. “Working together with iWave Systems continues to be at the forefront of innovation in specialized devices, creating new opportunities to develop innovative connected devices for intelligent systems across the enterprise and industrial applications.” “iWave’s feature rich WEC7 BSP for Freescale’s SABRE platform for smart devices based on i.MX 6Quad is highly helpful for quick prototyping and this BSP can be customized for any end product in very short possible time.   iWave has vast expertise in WinCE BSP and in-house technical support for various Freescale processors from  i.MX27, i.MX51, i.MX53 to i.MX 6 series, this has been beneficial to many of our product customers as iWave reference designs have helped streamline their cycle time”. Ken Obuszewski, Director of i.MX Product Marketing of Freescale’s Microcontroller Group About iWave Systems: iWave systems brings the expertise of building Windows Embedded based solutions on latest ARM platforms, with deep technical expertise in providing the Board Support Packages(BSP) for various ARM core platforms such as from Freescale and Texas Instruments. The BSP completely confronts to the Microsoft’s PQOAL (Production quality OEM Adaption layer) specification which follows layer based architecture for separating the OEM specific code from generic part of the code.
View full article
We have a new i.MX283 / i.MX287 SODIMM sized SOM, the CFA-10036: Here are the features that set this module apart: Debug/Console OLED, 128x32 pixels, I2C interface microSD socket to allow huge non-volatile storage at low cost microUSB connector supplies power and console through gadget driver i.MX283 version: 128MB DDR2, 91 GPIO i.MX287 version: 256MB DDR2, 126 GPIO Only a single 5v supply is needed Support included in Linux 3.7 mainline kernel Open software, fully documented hardware This module has a very low cost of entry. At the minimum level, all you need to use it is the module itself and a standard microUSB cable. We also have a debug/prototyping board that adds wired Ethernet and USB A connectors, as well as a generous prototyping area: For the initial production we have this as a project on Kickstarter: CFA-10036 Open, Hackable, Linux + ARM Embedded GPIO Module Please contact CFA10036@crystalfontz.com for production inquiries. | Crystalfontz America, Incorporated | 12412 East Saltese Avenue | Spokane Valley, WA 99216-0357 | http://www.crystalfontz.com | voice (509) 892-1200 fax (509) 892-1203 US toll-free (888) 206-9720
View full article