U-Boot 2020.04-00031-ge42dee801e-dirty (Feb 04 2021 - 10:37:45 +0000)
CPU: i.MX6ULL rev1.0 528 MHz (running at 396 MHz)
CPU: Industrial temperature grade (-40C to 105C) at 45C
Reset cause: POR
Model: i.MX6 ULL 14x14 EVK Board
Board: `MX6ULL` 14x14 EVK
DRAM: 512 MiB
MMC: FSL_SDHC: 0, FSL_SDHC: 1
Loading Environment from SPI Flash... SF: Detected mx66l1g45g with page size 256 Bytes, erase size 64 KiB, total 128 MiB
*** Warning - bad CRC, using default environment
In: serial
Out: serial
Err: serial
Net: Ethernet@0x20b4000 is fused, disable it
Ethernet@0x20b4000 is fused, disable it
Ethernet@0x20b4000 is fused, disable it
FEC: can't find phy-handle
Ethernet@0x20b4000 is fused, disable it
Could not get PHY for FEC0: addr 2
Ethernet@0x20b4000 is fused, disable it
FEC: can't find phy-handle
Ethernet@0x20b4000 is fused, disable it
Could not get PHY for FEC0: addr 2
No ethernet found.
Fastboot: Normal
Boot from USB for mfgtools
*** Warning - Use default environment for mfgtools
, using default environment
Run bootcmd_mfg: run mfgtool_args;if iminfo ${initrd_addr}; then if test ${tee} = yes; then bootm ${tee_addr} ${initrd_addr} ${fdt_addr}; else bootz ${loadaddr} ${initrd_addr} ${fdt_addr}; fi; else echo "Run fastboot ..."; fastboot 0; fi;
Hit any key to stop autoboot: 0
## Checking Image at 86800000 ...
Unknown image format!
Run fastboot ...
=> bootz 0x86800000 0x83800000 0x83000000
Kernel image @ 0x86800000 [ 0x000000 - 0x798ef8 ]
## Loading init Ramdisk from Legacy Image at 83800000 ...
Image Name: fsl-image-mfgtool-initramfs-imx6
Image Type: ARM Linux RAMDisk Image (uncompressed)
Data Size: 9054538 Bytes = 8.6 MiB
Load Address: 00000000
Entry Point: 00000000
Verifying Checksum ... OK
## Flattened Device Tree blob at 83000000
Booting using the fdt blob at 0x83000000
Using Device Tree in place at 83000000, end 8300bae6
Modify /soc/aips-bus@2000000/tsc@2040000:status disabled
Modify /soc/aips-bus@2200000/epdc@228c000:status disabled
Modify /soc/aips-bus@2100000/lcdif@21c8000:status disabled
Modify /soc/aips-bus@2100000/pxp@21cc000:status disabled
Modify /soc/aips-bus@2100000/csi@21c4000:status disabled
Modify /soc/aips-bus@2000000/ethernet@20b4000:status disabled
Modify /soc/aips-bus@2100000/usb@2184200:status disabled
Modify /soc/aips-bus@2000000/spba-bus@2000000/sai@202c000:status disabled
Modify /soc/aips-bus@2000000/spba-bus@2000000/sai@2030000:status disabled
Modify /soc/aips-bus@2100000/serial@21f4000:status disabled
Modify /soc/aips-bus@2100000/serial@21fc000:status disabled
Modify /soc/aips-bus@2000000/spba-bus@2000000/serial@2018000:status disabled
Modify /soc/aips-bus@2200000/serial@2288000:status disabled
Modify /soc/aips-bus@2000000/pwm@20f0000:status disabled
Modify /soc/aips-bus@2000000/pwm@20f4000:status disabled
Modify /soc/aips-bus@2000000/pwm@20f8000:status disabled
Modify /soc/aips-bus@2000000/pwm@20fc000:status disabled
Modify /soc/aips-bus@2100000/i2c@21a8000:status disabled
Modify /soc/aips-bus@2100000/i2c@21f8000:status disabled
Modify /soc/aips-bus@2000000/gpt@20e8000:status disabled
Modify /soc/aips-bus@2000000/epit@20d4000:status disabled
ft_system_setup for mx6
Starting kernel ...
[ 0.000000] Booting Linux on physical CPU 0x0
[ 0.000000] Linux version 5.4.70-00114-g4f2631b022d8-dirty (ivan@ubuntu) (gcc version 9.2.0 (GCC)) #1 SMP PREEMPT Mon Feb 8 04:30:13 PST 2021
[ 0.000000] CPU: ARMv7 Processor [410fc075] revision 5 (ARMv7), cr=10c5387d
[ 0.000000] CPU: div instructions available: patching division code
[ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache
[ 0.000000] OF: fdt: Machine model: ramill
[ 0.000000] Memory policy: Data cache writealloc
[ 0.000000] Reserved memory: created CMA memory pool at 0x96000000, size 160 MiB
[ 0.000000] OF: reserved mem: initialized node linux,cma, compatible id shared-dma-pool
[ 0.000000] percpu: Embedded 15 pages/cpu s32076 r8192 d21172 u61440
[ 0.000000] Built 1 zonelists, mobility grouping on. Total pages: 129920
[ 0.000000] Kernel command line: console=ttymxc0,115200 rdinit=/linuxrc clk_ignore_unused
[ 0.000000] Dentry cache hash table entries: 65536 (order: 6, 262144 bytes, linear)
[ 0.000000] Inode-cache hash table entries: 32768 (order: 5, 131072 bytes, linear)
[ 0.000000] mem auto-init: stack:off, heap alloc:off, heap free:off
[ 0.000000] Memory: 329784K/524288K available (10240K kernel code, 490K rwdata, 3580K rodata, 1024K init, 427K bss, 30664K reserved, 163840K cma-reserved, 0K highmem)
[ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1
[ 0.000000] rcu: Preemptible hierarchical RCU implementation.
[ 0.000000] rcu: RCU restricting CPUs from NR_CPUS=4 to nr_cpu_ids=1.
[ 0.000000] Tasks RCU enabled.
[ 0.000000] rcu: RCU calculated value of scheduler-enlistment delay is 10 jiffies.
[ 0.000000] rcu: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=1
[ 0.000000] NR_IRQS: 16, nr_irqs: 16, preallocated irqs: 16
[ 0.000000] random: get_random_bytes called from start_kernel+0x2c8/0x488 with crng_init=0
[ 0.000000] Switching to timer-based delay loop, resolution 41ns
[ 0.000017] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 89478484971ns
[ 0.000057] clocksource: mxc_timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 79635851949 ns
[ 0.002985] Console: colour dummy device 80x30
[ 0.003054] Calibrating delay loop (skipped), value calculated using timer frequency.. 48.00 BogoMIPS (lpj=240000)
[ 0.003088] pid_max: default: 32768 minimum: 301
[ 0.003468] Mount-cache hash table entries: 1024 (order: 0, 4096 bytes, linear)
[ 0.003503] Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes, linear)
[ 0.005220] CPU: Testing write buffer coherency: ok
[ 0.005972] CPU0: update cpu_capacity 1024
[ 0.006003] CPU0: thread -1, cpu 0, socket 0, mpidr 80000000
[ 0.007419] Setting up static identity map for 0x80100000 - 0x80100060
[ 0.007748] rcu: Hierarchical SRCU implementation.
[ 0.008477] smp: Bringing up secondary CPUs ...
[ 0.008510] smp: Brought up 1 node, 1 CPU
[ 0.008532] SMP: Total of 1 processors activated (48.00 BogoMIPS).
[ 0.008549] CPU: All CPU(s) started in SVC mode.
[ 0.009432] devtmpfs: initialized
[ 0.025052] VFP support v0.3: implementor 41 architecture 2 part 30 variant 7 rev 5
[ 0.026072] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns
[ 0.026125] futex hash table entries: 256 (order: 2, 16384 bytes, linear)
[ 0.038977] pinctrl core: initialized pinctrl subsystem
[ 0.041634] NET: Registered protocol family 16
[ 0.059428] DMA: preallocated 256 KiB pool for atomic coherent allocations
[ 0.062281] cpuidle: using governor menu
[ 0.077838] vdd3p0: supplied by regulator-dummy
[ 0.079201] cpu: supplied by regulator-dummy
[ 0.080558] vddsoc: supplied by regulator-dummy
[ 0.102348] failed to find ocotp node
[ 0.102804] failed to find ocotp node
[ 0.103140] No ATAGs?
[ 0.103268] hw-breakpoint: found 5 (+1 reserved) breakpoint and 4 watchpoint registers.
[ 0.103300] hw-breakpoint: maximum watchpoint size is 8 bytes.
[ 0.107381] imx6ul-pinctrl 20e0000.iomuxc: initialized IMX pinctrl driver
[ 0.108050] imx6ul-pinctrl 2290000.iomuxc-snvs: no groups defined in /soc/aips-bus@2200000/iomuxc-snvs@2290000
[ 0.108086] imx6ul-pinctrl 2290000.iomuxc-snvs: initialized IMX pinctrl driver
[ 0.110637] imx mu driver is registered.
[ 0.111707] imx rpmsg driver is registered.
[ 0.182341] vgaarb: loaded
[ 0.183660] SCSI subsystem initialized
[ 0.184895] usbcore: registered new interface driver usbfs
[ 0.185036] usbcore: registered new interface driver hub
[ 0.185253] usbcore: registered new device driver usb
[ 0.188480] i2c i2c-0: IMX I2C adapter registered
[ 0.190616] i2c i2c-1: IMX I2C adapter registered
[ 0.191559] pps_core: LinuxPPS API ver. 1 registered
[ 0.191585] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti <giometti@linux.it>
[ 0.191939] PTP clock support registered
[ 0.194753] MIPI CSI2 driver module loaded
[ 0.196004] Bluetooth: Core ver 2.22
[ 0.196162] NET: Registered protocol family 31
[ 0.196183] Bluetooth: HCI device and connection manager initialized
[ 0.196220] Bluetooth: HCI socket layer initialized
[ 0.196245] Bluetooth: L2CAP socket layer initialized
[ 0.196302] Bluetooth: SCO socket layer initialized
[ 0.197407] clocksource: Switched to clocksource mxc_timer1
[ 0.197828] VFS: Disk quotas dquot_6.6.0
[ 0.198037] VFS: Dquot-cache hash table entries: 1024 (order 0, 4096 bytes)
[ 0.221634] thermal_sys: Registered thermal governor 'step_wise'
[ 0.222296] NET: Registered protocol family 2
[ 0.223648] tcp_listen_portaddr_hash hash table entries: 512 (order: 0, 6144 bytes, linear)
[ 0.223739] TCP established hash table entries: 4096 (order: 2, 16384 bytes, linear)
[ 0.223849] TCP bind hash table entries: 4096 (order: 3, 32768 bytes, linear)
[ 0.224005] TCP: Hash tables configured (established 4096 bind 4096)
[ 0.224218] UDP hash table entries: 256 (order: 1, 8192 bytes, linear)
[ 0.224287] UDP-Lite hash table entries: 256 (order: 1, 8192 bytes, linear)
[ 0.224689] NET: Registered protocol family 1
[ 0.225985] RPC: Registered named UNIX socket transport module.
[ 0.226020] RPC: Registered udp transport module.
[ 0.226036] RPC: Registered tcp transport module.
[ 0.226050] RPC: Registered tcp NFSv4.1 backchannel transport module.
[ 0.226082] PCI: CLS 0 bytes, default 64
[ 0.226672] Trying to unpack rootfs image as initramfs...
[ 1.936415] Freeing initrd memory: 8844K
[ 1.937504] hw perfevents: enabled with armv7_cortex_a7 PMU driver, 5 counters available
[ 1.941200] Bus freq driver module loaded
[ 1.944148] workingset: timestamp_bits=14 max_order=17 bucket_order=3
[ 1.961349] NFS: Registering the id_resolver key type
[ 1.961429] Key type id_resolver registered
[ 1.961449] Key type id_legacy registered
[ 1.961555] jffs2: version 2.2. (NAND) © 2001-2006 Red Hat, Inc.
[ 1.962756] fuse: init (API version 7.31)
[ 2.049709] io scheduler mq-deadline registered
[ 2.049744] io scheduler kyber registered
[ 2.059303] pwm-backlight backlight-display: backlight-display supply power not found, using dummy regulator
[ 2.078043] imx-sdma 20ec000.sdma: loaded firmware 3.5
[ 2.079266] mxs-dma 1804000.dma-apbh: initialized
[ 2.086107] 2020000.serial: ttymxc0 at MMIO 0x2020000 (irq = 21, base_baud = 5000000) is a IMX
[ 2.551981] random: fast init done
[ 2.754352] printk: console [ttymxc0] enabled
[ 2.761123] 21e8000.serial: ttymxc1 at MMIO 0x21e8000 (irq = 56, base_baud = 5000000) is a IMX
[ 2.805334] imx_rngc 2284000.rng: Freescale RNGC registered.
[ 2.811792] imx sema4 driver is registered.
[ 2.853350] brd: module loaded
[ 2.877222] loop: module loaded
[ 2.883248] imx ahci driver is registered.
[ 2.895611] spi-nor spi4.0: mx66l1g45g (131072 Kbytes)
[ 2.910921] gpio@0 enforce active low on chipselect handle
[ 2.921387] libphy: Fixed MDIO Bus: probed
[ 2.930134] pps pps0: new PPS source ptp0
[ 2.935155] fec 2188000.ethernet: Invalid MAC address: 00:00:00:00:00:00
[ 2.942046] fec 2188000.ethernet: Using random MAC address: 16:70:a4:7c:df:fe
[ 3.266653] libphy: fec_enet_mii_bus: probed
[ 3.272747] fec 2188000.ethernet eth0: registered PHC device 0
[ 3.279890] e1000e: Intel(R) PRO/1000 Network Driver - 3.2.6-k
[ 3.285766] e1000e: Copyright(c) 1999 - 2015 Intel Corporation.
[ 3.293136] usbcore: registered new interface driver r8152
[ 3.299021] usbcore: registered new interface driver lan78xx
[ 3.304866] usbcore: registered new interface driver asix
[ 3.310557] usbcore: registered new interface driver ax88179_178a
[ 3.316773] usbcore: registered new interface driver cdc_ether
[ 3.322831] usbcore: registered new interface driver smsc95xx
[ 3.328759] usbcore: registered new interface driver net1080
[ 3.334532] usbcore: registered new interface driver cdc_subset
[ 3.340638] usbcore: registered new interface driver zaurus
[ 3.346336] usbcore: registered new interface driver MOSCHIP usb-ethernet driver
[ 3.353960] usbcore: registered new interface driver cdc_ncm
[ 3.359701] ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver
[ 3.366255] ehci-pci: EHCI PCI platform driver
[ 3.370863] ehci-mxc: Freescale On-Chip EHCI Host driver
[ 3.377023] usbcore: registered new interface driver usb-storage
[ 3.387194] imx_usb 2184000.usb: No over current polarity defined
[ 3.393630] imx_usb 2184000.usb: 2184000.usb supply vbus not found, using dummy regulator
[ 3.583261] input: 20cc000.snvs:snvs-powerkey as /devices/soc0/soc/2000000.aips-bus/20cc000.snvs/20cc000.snvs:snvs-powerkey/input/input0
[ 3.604241] snvs_rtc 20cc000.snvs:snvs-rtc-lp: registered as rtc0
[ 3.610947] i2c /dev entries driver
[ 3.621546] imx2-wdt 20bc000.wdog: timeout 60 sec (nowayout=0)
[ 3.629028] Bluetooth: HCI UART driver ver 2.3
[ 3.633527] Bluetooth: HCI UART protocol H4 registered
[ 3.638793] Bluetooth: HCI UART protocol BCSP registered
[ 3.644229] Bluetooth: HCI UART protocol LL registered
[ 3.649527] Bluetooth: HCI UART protocol Three-wire (H5) registered
[ 3.655916] Bluetooth: HCI UART protocol Marvell registered
[ 3.661712] usbcore: registered new interface driver btusb
[ 3.669027] sdhci: Secure Digital Host Controller Interface driver
[ 3.675252] sdhci: Copyright(c) Pierre Ossman
[ 3.679724] sdhci-pltfm: SDHCI platform and OF driver helper
[ 3.688507] sdhci-esdhc-imx 2190000.usdhc: Got CD GPIO
[ 3.727473] mmc0: SDHCI controller on 2190000.usdhc [2190000.usdhc] using ADMA
[ 3.769273] mmc1: SDHCI controller on 2194000.usdhc [2194000.usdhc] using ADMA
[ 3.780623] caam-snvs 20cc000.caam-snvs: violation handlers armed - init state
[ 3.794763] usbcore: registered new interface driver usbhid
[ 3.800877] usbhid: USB HID core driver
[ 3.814245] NET: Registered protocol family 26
[ 3.820686] NET: Registered protocol family 10
[ 3.828122] Segment Routing with IPv6
[ 3.832015] sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver
[ 3.840511] NET: Registered protocol family 17
[ 3.845574] Bluetooth: RFCOMM TTY layer initialized
[ 3.850964] Bluetooth: RFCOMM socket layer initialized
[ 3.856295] Bluetooth: RFCOMM ver 1.11
[ 3.860362] Bluetooth: BNEP (Ethernet Emulation) ver 1.3
[ 3.865852] Bluetooth: BNEP filters: protocol multicast
[ 3.871320] Bluetooth: BNEP socket layer initialized
[ 3.876452] Bluetooth: HIDP (Human Interface Emulation) ver 1.2
[ 3.882617] Bluetooth: HIDP socket layer initialized
[ 3.887901] lib80211: common routines for IEEE802.11 drivers
[ 3.893865] Key type dns_resolver registered
[ 3.931167] Registering SWP/SWPB emulation handler
[ 3.982385] regulator-can-3v3 GPIO handle specifies active low - ignored
[ 3.992453] imx_thermal tempmon: Industrial CPU temperature grade - max:105C critical:100C passive:95C
[ 4.003928] snvs_rtc 20cc000.snvs:snvs-rtc-lp: setting system clock to 1970-01-01T00:00:00 UTC (0)
[ 4.013559] clk: Not disabling unused clocks
[ 4.021305] Freeing unused kernel memory: 1024K
[ 4.026565] Run /linuxrc as init process
Found New UDC: ci_hdrc.0
ci_hdrc.0 0
[ 4.198968] Mass Storage Function, version: 2009/09/11
[ 4.204152] LUN: removable file: (no medium)
Start UTP at ci_hdrc.0
uuc /dev/utp
uuc 0.5 [built May 1 2018 14:29:24]
UTP: Waiting for /dev/utp to appear
[ 23.889790] configfs-gadget gadget: high-speed config #1: c
[ 34.407611] VSD_3V3: disabling
[ 34.410743] can-3v3: disabling
[ 208.887684] random: crng init done