Dear all,
We tried to use IPU2 CSI1 with an ADV7182 on imx6q variscite dart.
We compiled yocto krogoth.
Modules activated :
CONFIG_MXC_TVIN_ADV7180
CONFIG_VIDEO_MXC_CAPTURE
dtb :
| In iomux section |
|---|
pinctrl_ipu2: ipu2grp { /* parallel port 16-bit */ fsl,pins = < MX6QDL_PAD_EIM_A17__IPU2_CSI1_DATA12 0xb0b1 MX6QDL_PAD_EIM_A18__IPU2_CSI1_DATA13 0xb0b1 MX6QDL_PAD_EIM_A19__IPU2_CSI1_DATA14 0xb0b1 MX6QDL_PAD_EIM_A20__IPU2_CSI1_DATA15 0xb0b1 MX6QDL_PAD_EIM_A21__IPU2_CSI1_DATA16 0xb0b1 MX6QDL_PAD_EIM_A22__IPU2_CSI1_DATA17 0xb0b1 MX6QDL_PAD_EIM_A23__IPU2_CSI1_DATA18 0xb0b1 MX6QDL_PAD_EIM_A24__IPU2_CSI1_DATA19 0xb0b1 MX6QDL_PAD_EIM_A16__IPU2_CSI1_PIXCLK 0xb0b1 MX6QDL_PAD_EIM_DA10__IPU2_CSI1_DATA_EN 0xb0b1 /* remove this line has no effect */ MX6QDL_PAD_EIM_DA11__IPU2_CSI1_HSYNC 0xb0b1 MX6QDL_PAD_EIM_DA12__IPU2_CSI1_VSYNC 0xb0b1 >; }; |
| In i2c section |
|---|
adv7180: adv7180@20 { compatible = "adv,adv7180"; reg = <0x20>; pinctrl-names = "default"; pinctrl-0 = <&pinctrl_ipu2>; clocks = <&clks 201>; clock-names = "csi_mclk"; DOVDD-supply = <®_3p3v>; /* 3.3v, enabled via 2.8 VGEN6 */ AVDD-supply = <®_3p3v>; /* 1.8v */ DVDD-supply = <®_3p3v>; /* 1.8v */ PVDD-supply = <®_3p3v>; /* 1.8v */ pwn-gpios = <&gpio4 21 0>; ipu_id = <1>; csi_id = <1>; mclk = <24000000>; mclk_source = <0>; cvbs = <1>; }; |
| in / section |
|---|
v4l2_cap_0 { compatible = "fsl,imx6q-v4l2-capture"; ipu_id = <1>; csi_id = <1>; mclk_source = <0>; status = "okay"; }; |
There are no io conflicts.
The IPU2_CSI1_DATA_EN is pulled down at startup and connected to another cpu's io.
Change io level has no effect.
| # cat /dev/video0 |
|---|
prp_still_start: ipu_channel_request still 1 1 ERROR: v4l2 capture: mxc_v4l_read timeout counter 0 cat: read error: Timer expired root@var-som-mx6:~# dmesg adv7180 0-0020: adv7180:ioctl_g_ifparm adv7180 0-0020: adv7180:ioctl_g_fmt_cap Returning size of 720x625 imx-ipuv3 2800000.ipu: CSI_SENS_CONF = 0x80000A02 imx-ipuv3 2800000.ipu: CSI_ACT_FRM_SIZE = 0x027002CF adv7180 0-0020: adv7180:ioctl_s_power adv7180 0-0020: In adv7180:ioctl_init adv7180 0-0020: adv7180:ioctl_dev_init prp_still_start: ipu_channel_request still 1 1 imx-ipuv3 2800000.ipu: init channel = 15 imx-ipuv3 2800000.ipu: ipu busfreq high requst. imx-ipuv3 2800000.ipu: initializing idma ch 0 @ c0980000 imx-ipuv3 2800000.ipu: ch 0 word 0 - 00000000 0C600000 0003DE00 E0000000 00057C23 imx-ipuv3 2800000.ipu: ch 0 word 1 - 07840000 00F09000 0047C000 000047C0 0000008F imx-ipuv3 2800000.ipu: PFS 0x2, imx-ipuv3 2800000.ipu: BPP 0x0, imx-ipuv3 2800000.ipu: NPB 0x1f imx-ipuv3 2800000.ipu: FW 287, imx-ipuv3 2800000.ipu: FH 351, imx-ipuv3 2800000.ipu: EBA0 0x3c200000 imx-ipuv3 2800000.ipu: EBA1 0x3c240000 imx-ipuv3 2800000.ipu: Stride 287 imx-ipuv3 2800000.ipu: scan_order 0 imx-ipuv3 2800000.ipu: uv_stride 143 imx-ipuv3 2800000.ipu: u_offset 0x18c00 imx-ipuv3 2800000.ipu: v_offset 0x1ef00 imx-ipuv3 2800000.ipu: Width0 0+1, imx-ipuv3 2800000.ipu: Width1 0+1, imx-ipuv3 2800000.ipu: Width2 0+1, imx-ipuv3 2800000.ipu: Width3 0+1, imx-ipuv3 2800000.ipu: Offset0 15, imx-ipuv3 2800000.ipu: Offset1 4, imx-ipuv3 2800000.ipu: Offset2 0, imx-ipuv3 2800000.ipu: Offset3 0 ERROR: v4l2 capture: mxc_v4l_read timeout counter 0 imx-ipuv3 2800000.ipu: CSI stop timeout - 5 * 10ms imx-ipuv3 2800000.ipu: ipu busfreq high release. adv7180 0-0020: adv7180:ioctl_s_power |
| # cat /proc/interrupts |
|---|
CPU0 CPU1 CPU2 CPU3 16: 5504 2740 1398 295 GIC 29 Edge twd 17: 97575 0 0 0 GPC 55 Level i.MX Timer Tick 24: 3515 0 0 0 GPC 26 Level 2020000.serial 25: 0 0 0 0 GPC 47 Level 202c000.ssi 26: 0 0 0 0 GPC 50 Level 2034000.asrc 27: 0 0 0 0 GPC 3 Edge VPU_JPG_IRQ 28: 0 0 0 0 GPC 12 Level VPU_CODEC_IRQ 39: 0 0 0 0 gpio-mxc 6 Edge 2194000.usdhc cd 160: 0 0 0 0 gpio-mxc 25 Edge Menu 161: 0 0 0 0 gpio-mxc 26 Edge Back 180: 0 0 0 0 gpio-mxc 11 Edge Home 269: 0 0 0 0 GPC 80 Level 20bc000.wdog 272: 0 0 0 0 GPC 49 Level imx_thermal 277: 0 0 0 0 GPC 19 Level rtc alarm 278: 0 0 0 0 GPC 4 Level 20cc000.snvs:snvs-powerkey 285: 0 0 0 0 GPC 2 Level sdma 286: 144 0 0 0 GPC 43 Level 2184000.usb 287: 1731 0 0 0 GPC 40 Level 2184200.usb 288: 64 0 0 0 GPC 118 Level 2188000.ethernet 289: 0 0 0 0 GPC 119 Level 2188000.ethernet 290: 147 0 0 0 GPC 22 Level mmc0 291: 0 0 0 0 GPC 23 Level mmc1 292: 1437 0 0 0 GPC 24 Level mmc2 293: 766 0 0 0 GPC 36 Level 21a0000.i2c 294: 176 0 0 0 GPC 37 Level 21a4000.i2c 295: 2 0 0 0 GPC 38 Level 21a8000.i2c 299: 0 0 0 0 GPC 18 Level vdoa 300: 0 0 0 0 GPC 27 Level 21e8000.serial 301: 0 0 0 0 GPC 28 Level 21ec000.serial 302: 4 0 0 0 GPC 6 Level 2400000.ipu 303: 0 0 0 0 GPC 5 Level 2400000.ipu 304: 0 0 0 0 GPC 107 Level mmdc_1 305: 0 0 0 0 GPC 112 Level mmdc_1 306: 0 0 0 0 GPC 113 Level mmdc_1 307: 0 0 0 0 GPC 114 Level mmdc_1 311: 0 0 0 0 GPC 8 Level 2800000.ipu 312: 0 0 0 0 GPC 7 Level 2800000.ipu 313: 2 0 0 0 GIC 137 Level 2101000.jr0 314: 0 0 0 0 GIC 138 Level 2102000.jr1 IPI0: 0 0 0 0 CPU wakeup interrupts IPI1: 0 43648 4490 188 Timer broadcast interrupts IPI2: 8650 14077 13812 16788 Rescheduling interrupts IPI3: 20 24 26 17 Function call interrupts IPI4: 4 10 1 0 Single function call interrupts IPI5: 0 0 0 0 CPU stop interrupts IPI6: 1 0 0 0 IRQ work interrupts IPI7: 0 0 0 0 completion interrupts Err: 0 |
We tried to apply Omar's patchs from this link : IPU2 parallel port on IMX6Q
All ios are muxed correctly. Checked with IMX6QDRM datasheet.
With an oscilloscope there are PIXCLK V/HSYNC and DATA when cat /dev/video0 is clalled.
Thanks for your help