I modified the ucl2.xml file and tried again.
<CFG>
<!--<STATE name="BootStrap" dev="MX6SL" vid="15A2" pid="0063"/>-->
<!--<STATE name="BootStrap" dev="MX6SLL" vid="1FC9" pid="0128"/>-->
<!--<STATE name="BootStrap" dev="MX6D" vid="15A2" pid="0061"/>-->
<STATE name="BootStrap" dev="MX6Q" vid="15A2" pid="0054"/>
<!--<STATE name="BootStrap" dev="MX6SX" vid="15A2" pid="0071"/>-->
<!--<STATE name="BootStrap" dev="MX6UL" vid="15A2" pid="007D"/>-->
<!--<STATE name="BootStrap" dev="MX7D" vid="15A2" pid="0076"/>-->
<!--<STATE name="BootStrap" dev="MX6ULL" vid="15A2" pid="0080"/>-->
<STATE name="Updater" dev="MSC" vid="066F" pid="37FF"/>
</CFG>
---------------------------------------
L4.1.15_2.1.0-ga_mfg-tools/mfgtools$ ./linux-runvbs.sh mfgtool2-yocto-mx-sabresd-sdcard-sd3.vbs
mfgtool2-yocto-mx-sabresd-sdcard-sd3.vbs
Executing: ./mfgtoolcli -l SDCard -s board=sabresd -s mmc=2 -s sxuboot=sabresd -s sxdtb=sdb
Your Options:
board: sabresd
mmc: 2
sxuboot: sabresd
sxdtb: sdb
Ready to flash.
----------------------------------------
I tried again and there is no response after Ready to flash.