Pls help.
I'have got all the source code from freescale website and followed the instructs of "Android_Quick_Start_Guide.pdf".
while all have down;
then i copy these files to mfgtools's files directory. "mfgtool\IMX-L5.0.0-MFG-TOOL\Profiles\Linux\OS Firmware\files\android\"
These are the name of 4 files, while copy to mfgtools .
boot-imx6q.img
recovery-imx6q.img
system.img
u-boot-imx6q.imx
writing progress turns be all OK, the i change boot config sw to '01000010', boot from Sabresd-SDB board.
after about 30 seconds, then continuing show "binder: 135:135 transaction failed 29189, size 0-0", then reboot after some time.
what's the problem???
some of the booting log shows below ...
....
Bluetooth: RFCOMM TTY layer initialized
Bluetooth: RFCOMM socket layer initialized
Bluetooth: RFCOMM ver 1.11
Bluetooth: BNEP (Ethernet Emulation) ver 1.3
Bluetooth: BNEP filters: protocol multicast
Bluetooth: BNEP socket layer initialized
Bluetooth: HIDP (Human Interface Emulation) ver 1.2
Bluetooth: HIDP socket layer initialized
8021q: 802.1Q VLAN Support v1.8
Key type dns_resolver registered
VFP support v0.3: implementor 41 architecture 3 part 30 variant 9 rev 4
VGEN1: disabling
SWBST: disabling
SW4: disabling
wm8962-supply: disabling
usb_otg_vbus: disabling
regulator-dummy: disabling
imx mcc test is registered.
file system registered
android_usb gadget: Mass Storage Function, version: 2009/09/11
android_usb gadget: Number of LUNs=1
lun0: LUN: removable file: (no medium)
android_usb gadget: android_usb ready
input: gpio-keys.27 as /devices/soc0/gpio-keys.27/input/input5
snvs_rtc 20cc034.snvs-rtc-lp: setting system clock to 1970-01-01 00:00:40 UTC (40)
ALSA device list:
#0: wm8962-audio
#1: imx-hdmi-soc
Freeing unused kernel memory: 340K (80e7b000 - 80ed0000)
type=1403 audit(40.710:2): policy loaded auid=4294967295 ses=4294967295
type=1404 audit(40.720:3): enforcing=1 old_enforcing=0 auid=4294967295 ses=4294967295
init: /dev/hw_random not found
Console: switching to colour dummy device 80x30
init: /dev/hw_random not found
fs_mgr: Could not open block device /dev/block/mmcblk3p5 (No such file or directory).
fs_mgr: Could not set up verified partition, skipping!
fs_mgr: __mount(source=/dev/block/mmcblk3p4,target=/data,type=ext4)=-1
fs_mgr: fs_mgr_mount_all(): possibly an encryptable blkdev /dev/block/mmcblk3p4 for mount /data type ext4 )
fs_mgr: __mount(source=/dev/block/mmcblk3p6,target=/cache,type=ext4)=-1
fs_mgr: Failed to mount an un-encryptable or wiped partition on/dev/block/mmcblk3p6 at /cache options: nomblk_io_submit error: No such file or directory
fs_mgr: __mount(source=/dev/block/mmcblk3p7,target=/device,type=ext4)=-1
fs_mgr: Failed to mount an un-encryptable or wiped partition on/dev/block/mmcblk3p7 at /device options: (null) error: No such file or directory
init: fs_mgr_mount_all returned an error
init: fs_mgr_mount_all returned unexpected error 255
SELinux: Could not set context for /cache: Read-only file system
rfkill: BT RF going to : off
init: cannot find '/system/bin/logd', disabling 'logd'
init: cannot find '/system/bin/lmkd', disabling 'lmkd'
binder: 135:135 transaction failed 29189, size 0-0
init: cannot find '/system/bin/servicemanager', disabling 'servicemanager'
init: cannot find '/system/bin/vold', disabling 'vold'
init: cannot find '/system/bin/surfaceflinger', disabling 'surfaceflinger'
init: using deprecated syntax for specifying property 'ro.serialno', use ${name} instead
init: property 'ro.serialno' doesn't exist while expanding '$ro.serialno'
init: cannot expand '$ro.serialno' while writing to '/sys/class/android_usb/android0/iSerial'
init: using deprecated syntax for specifying property 'ro.product.manufacturer', use ${name} instead
init: property 'ro.product.manufacturer' doesn't exist while expanding '$ro.product.manufacturer'
init: cannot expand '$ro.product.manufacturer' while writing to '/sys/class/android_usb/android0/iManufacturer'
init: using deprecated syntax for specifying property 'ro.product.model', use ${name} instead
init: property 'ro.product.model' doesn't exist while expanding '$ro.product.model'
init: cannot expand '$ro.product.model' while writing to '/sys/class/android_usb/android0/iProduct'
android_usb: already disabled
mtp_bind_config
android_work: sent uevent USB_STATE=CONNECTED
android_work: sent uevent USB_STATE=DISCONNECTED
android_work: sent uevent USB_STATE=CONNECTED
binder: 135:135 transaction failed 29189, size 0-0
binder: 135:135 transaction failed 29189, size 0-0
android_usb gadget: high-speed config #1: android
android_work: sent uevent USB_STATE=CONFIGURED
binder: 135:135 transaction failed 29189, size 0-0
binder: 135:135 transaction failed 29189, size 0-0
binder: 135:135 transaction failed 29189, size 0-0
binder: 135:135 transaction failed 29189, size 0-0
binder: 135:135 transaction failed 29189, size 0-0
binder: 135:135 transaction failed 29189, size 0-0
binder: 135:135 transaction failed 29189, size 0-0
binder: 135:135 transaction failed 29189, size 0-0
binder: 135:135 transaction failed 29189, size 0-0
binder: 135:135 transaction failed 29189, size 0-0
binder: 135:135 transaction failed 29189, size 0-0
binder: 135:135 transaction failed 29189, size 0-0
Original Attachment has been moved to: session.log.zip