i.MX 6DQ Reference Manual (IMX6DQRM R2, Part 1)

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

i.MX 6DQ Reference Manual (IMX6DQRM R2, Part 1)

i.MX 6DQ Reference Manual (IMX6DQRM R2, Part 1)

This is a copy of the currently posted i.MX 6DQ reference manual, revision 2, published Jun 2014.  This is part 1 of 2, and includes the first 43 chapters.  Go here for part 2: i.MX 6DQ Reference Manual (IMX6DQRM R2, Part 2)


This document is to be used to enter community comments.  Please feel free to add inline comments in this reference manual. You can point out where more information is needed or where existing information is incorrect.  You can also enter information in your comment that expands on existing information in the document, based on your experience with the device.  If you are pointing out that more information is needed in a paragraph or a section, please be very specific, not “needs more information”.  Your comments in this manual may help other members and will drive improvements in this and future documentation.

Note: The doc viewer does not support going directly to a specified page.  Instead of manually paging through one page at a time, you can do a search on a string on a page such as "types of resets", or you can go to chapter links listed in the inline comments.  To do this, page down to the comments below the doc view, select "Inline Comments", sort the comments by "page", and then select the chapter you want to view. You may find it easier to use this manual by downloading and viewing it in your local Adobe Reader.  Then when you have a comment/question to add to this review copy, navigate to the chapter as described above and then do a search on the text for which you want to add a comment.  This will take you to that page the quickest.

标记 (1)
附件
评论

Hit the "Inline Comments" link above to see links to each chapter.


Chapter Order:

Chapter 1: Introduction

Chapter 2: Memory Maps

Chapter 3: Interrupts and DMA Events

Chapter 4: External Signals and Pin Multiplexing

Chapter 5: Fusemap

Chapter 6: External Memory Controllers

Chapter 7: System Debug

Chapter 8: System Boot

Chapter 9: Multimedia

Chapter 10: Clock and Power Management

Chapter 11: System Security

Chapter 12: ARM Cortex A9 MPCore Platform (ARM)

Chapter 13: AHB to IP Bridge (AIPSTZ)

Chapter 14: AHB-to-APBH Bridge with DMA (APBH-Bridge-DMA)

Chapter 15: Asynchronous Sample Rate Converter (ASRC)

Chapter 16: Digital Audio Multiplexer (AUDMUX)

Chapter 17: 40-BIT Correcting ECC Accelerator (BCH)

Chapter 18: Clock Controller Module (CCM)

Chapter 19: MIPI CSI to IPU Gasket (CSI2IPU)

Chapter 20: Display Content Integrity Checker (DCIC)

Chapter 21: Enhanced Configurable SPI (ECSPI)

Chapter 22: External Interface Module (EIM)

Chapter 23: 10/100/1000-Mbps Ethernet MAC (ENET)

Chapter 24: Enhanced Periodic Interrupt Timer (EPIT)

Chapter 25: Enhanced Serial Audio Interface (ESAI)

Chapter 26: Flexible Controller Area Network (FLEXCAN)

Chapter 27: General Power Controller (GPC)

Chapter 28: General Purpose Input/Output (GPIO)

Chapter 29: General Purpose Media Interface (GPMI)

Chapter 30: General Purpose Timer (GPT)

Chapter 31: 2D Graphics Processing Unit (GPU2D)

Chapter 32: 3D Graphics Processing Unit (GPU3D)

Chapter 33: HDMI Transmitter (HDMI)

Chapter 34: HDMI 3D Tx PHY (HDMI_PHY)

Chapter 35: I2C Controller (I2C)

Chapter 36: IOMUX Controller (IOMUXC)

Chapter 37: Image Processing Unit (IPU)

Chapter 38: Keypad Port (KPP)

Chapter 39: LVDS Display Bridge (LDB)

Chapter 40: MIPI - Camera Serial Interface Host Controller (MIPI_CSI)

Chapter 41: MIPI DSI Host Controller (MIPI_DSI)

Chapter 42: MIPI HSI Host Controller (MIPI_HSI)

Chapter 43: MediaLB (MLB)

Chapter 44: Multi Mode DDR Controller (MMDC)

Chapter 45: Network Interconnect Bus System (NIC-301)

Chapter 46: On-Chip OTP Controller (OCOTP_CTRL)

Chapter 47: On-Chip RAM Memory Controller (OCRAM)

Chapter 48: PCI Express (PCIe)

Chapter 49: PCI Express PHY (PCIe_PHY)

Chapter 50: Power Management Unit (PMU)

Chapter 51: Pulse Width Modulation (PWM)

Chapter 52: ROM Controller with Patch (ROMC)

Chapter 53: Serial Advanced Technology Attachment Controller (SATA)

Chapter 54: Serial Advanced Technology Attachment PHY (SATA PHY)

Chapter 55: Smart Direct Memory Access Controller (SDMA)

Chapter 56: System JTAG Controller (SJC)

Chapter 57: Secure Non-Volatile Storage (SNVS)

Chapter 58: Shared Peripheral Bus Arbiter (SPBA)

Chapter 59: Sony/Philips Digital Interface (SPDIF)

Chapter 60: System Reset Controller (SRC)

Chapter 61: Synchronous Serial Interface (SSI)

Chapter 62: Temperature Monitor (TEMPMON)

Chapter 63: TrustZone Address Space Controller (TZASC)

Chapter 64: Universal Asynchronous Receiver/Transmitter (UART)

Chapter 65: Universal Serial Bus Controller (USB)

Chapter 66: Universal Serial Bus 2.0 Integrated PHY (USB-PHY)

Chapter 67: Ultra Secured Digital Host Controller (uSDHC)

Chapter 68: Video Data Order Adapter (VDOA)

Chapter 69: Video Processing Unit (VPU)

Chapter 70: Watchdog Timer (WDOG)

Chapter 71: Crystal Oscillator (XTALOSC)

Title Order:

10/100/1000-Mbps Ethernet MAC (ENET): Chapter 23

2D Graphics Processing Unit (GPU2D): Chapter 31

3D Graphics Processing Unit (GPU3D): Chapter 32

40-BIT Correcting ECC Accelerator (BCH): Chapter 17

AHB to IP Bridge (AIPSTZ): Chapter 13

AHB-to-APBH Bridge with DMA (APBH-Bridge-DMA): Chapter 14

ARM Cortex A9 MPCore Platform (ARM): Chapter 12

Asynchronous Sample Rate Converter (ASRC): Chapter 15

Clock and Power Management: Chapter 10

Clock Controller Module (CCM): Chapter 18

Crystal Oscillator (XTALOSC): Chapter 71

Digital Audio Multiplexer (AUDMUX): Chapter 16

Display Content Integrity Checker (DCIC): Chapter 20

Enhanced Configurable SPI (ECSPI): Chapter 21

Enhanced Periodic Interrupt Timer (EPIT): Chapter 24

Enhanced Serial Audio Interface (ESAI): Chapter 25

External Interface Module (EIM): Chapter 22

External Memory Controllers: Chapter 6

External Signals and Pin Multiplexing: Chapter 4

Flexible Controller Area Network (FLEXCAN): Chapter 26

Fusemap: Chapter 5

General Power Controller (GPC): Chapter 27

General Purpose Input/Output (GPIO): Chapter 28

General Purpose Media Interface (GPMI): Chapter 29

General Purpose Timer (GPT): Chapter 30

HDMI 3D Tx PHY (HDMI_PHY): Chapter 34

HDMI Transmitter (HDMI): Chapter 33

I2C Controller (I2C): Chapter 35

Image Processing Unit (IPU): Chapter 37

Interrupts and DMA Events: Chapter 3

Introduction: Chapter 1

IOMUX Controller (IOMUXC): Chapter 36

Keypad Port (KPP): Chapter 38

LVDS Display Bridge (LDB): Chapter 39

MediaLB (MLB): Chapter 43

Memory Maps: Chapter 2

MIPI - Camera Serial Interface Host Controller (MIPI_CSI): Chapter 40

MIPI CSI to IPU Gasket (CSI2IPU): Chapter 19

MIPI DSI Host Controller (MIPI_DSI): Chapter 41

MIPI HSI Host Controller (MIPI_HSI): Chapter 42

Multi Mode DDR Controller (MMDC): Chapter 44

Multimedia: Chapter 9

Network Interconnect Bus System (NIC-301): Chapter 45

On-Chip OTP Controller (OCOTP_CTRL): Chapter 46

On-Chip RAM Memory Controller (OCRAM): Chapter 47

PCI Express (PCIe): Chapter 48

PCI Express PHY (PCIe_PHY): Chapter 49

Power Management Unit (PMU): Chapter 50

Pulse Width Modulation (PWM): Chapter 51

ROM Controller with Patch (ROMC): Chapter 52

Secure Non-Volatile Storage (SNVS): Chapter 57

Serial Advanced Technology Attachment Controller (SATA): Chapter 53

Serial Advanced Technology Attachment PHY (SATA PHY): Chapter 54

Shared Peripheral Bus Arbiter (SPBA): Chapter 58

Smart Direct Memory Access Controller (SDMA): Chapter 55

Sony/Philips Digital Interface (SPDIF): Chapter 59

Synchronous Serial Interface (SSI): Chapter 61

System Boot: Chapter 8

System Debug: Chapter 7

System JTAG Controller (SJC): Chapter 56

System Reset Controller (SRC): Chapter 60

System Security: Chapter 11

Temperature Monitor (TEMPMON): Chapter 62

TrustZone Address Space Controller (TZASC): Chapter 63

Ultra Secured Digital Host Controller (uSDHC): Chapter 67

Universal Asynchronous Receiver/Transmitter (UART): Chapter 64

Universal Serial Bus 2.0 Integrated PHY (USB-PHY): Chapter 66

Universal Serial Bus Controller (USB): Chapter 65

Video Data Order Adapter (VDOA): Chapter 68

Video Processing Unit (VPU): Chapter 69

Watchdog Timer (WDOG): Chapter 70

无评分
版本历史
最后更新:
‎08-10-2014 06:50 PM
更新人: