How to quickly develop i.MX28 products

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

How to quickly develop i.MX28 products

How to quickly develop i.MX28 products

Computer On Module
• Processor Freescale i.MX287, 454 MHz
• RAM 128MB DDR2-400 SDRAM
• ROM 128MB NAND Flash
• Power supply Single 3.1V to 5.5V
• Size 40mmX35mm
Temp.-Range -40°C..85°C

Key Features

• Two 10/100Mbps Ethernet ports with IEEE1588 support

• Two High-Speed USB 2.0 ports

• One colour LCD controller

• Two CAN interfaces

• 4 wire Touchscreen interface

• Several peripheral interfaces:

UART, SD-CARD, I2C, PWM, Serial Audio, SPI

• Power management optimized for long battery life

• 3.3V I/O

OS Support

• Windows Embedded CE 6.0

• Linux 2.6.35


ApplicationBuilding control, factory automation, printers and security panels, HMI, industrial control media gateways / accessories, portable medical devices, energy-saving Energy Gateway / Meter


For more information, please see Attachment


We can provide a complete solution


附件
无评分
版本历史
最后更新:
‎08-28-2013 09:10 AM
更新人: